产品详情

CPU 32-/64-bit Operating system DSP/BIOS Rating Military Operating temperature range (°C) -40 to 100
CPU 32-/64-bit Operating system DSP/BIOS Rating Military Operating temperature range (°C) -40 to 100
FCBGA (GTZ) 737 576 mm² 24 x 24
  • Six On-Chip TMS320C64x+ Megamodules
  • Endianess: Little Endian, Big Endian
  • C64x+ Megamodule Main Features:
    • High-Performance, Fixed-Point TMS320C64x+ DSP
    • 500/625/700 MHz
    • Eight 32-Bit Instructions/Cycle
    • 4000 MIPS/MMACS (16-Bits) at 500 MHz
    • Dedicated SPLOOP Instruction
    • Compact Instructions (16-Bit)
    • Instruction Set Enhancements
    • Exception Handling
    • L1/L2 Memory Architecture:
      • 256K-Bit (32K-Byte) L1P Program RAM/Cache
        [Direct Mapped, Flexible Allocation]
      • 256K-Bit (32K-Byte) L1D RAM/Cache
        [2-Way Set-Associative, Flexible Allocation]
      • 4.75M-Bit (608K-Byte) L2 Unified Mapped RAM/Cache
        [4-Way Set-Associative, Flexible Allocation]
      • L1P Memory Controller
      • L1D Memory Controller
      • L2 Memory Controller
    • Time Stamp Counter
    • One 64-Bit General-Purpose/Watchdog Timer
  • Shared Peripherals and Interfaces
    • EDMA Controller (64 Independent Channels)
    • Shared Memory Architecture
      • Shared L2 Memory Controller
      • 768K-Byte of RAM
      • Boot ROM
    • Three Telecom Serial Interface Ports (TSIPs)
      • Each TSIP is 8 Links of 8 Mbps per Direction
    • 32-Bit DDR2 Memory Controller (DDR2-533 SDRAM)
      • 256 M-Byte × 2 Addressable Memory Space
    • Two 1x Serial RapidIO® Links, v1.2 Compliant
      • 1.25-, 2.5-, 3.125-Gbps Link Rates
      • Message Passing, DirectIO Support, Error Management
        Extensions, and Congestion Control
      • IEEE 1149.6 Compliant I/Os
    • UTOPIA
      • UTOPIA Level 2 Slave ATM Controller
      • 8/16-Bit Transmit and Receive Operations up to
        50 MHz per Direction
      • User-Defined Cell Format up to 64 Bytes
    • Two 10/100/1000 Mb/s Ethernet MACs (EMACs)
      • Both EMACs are IEEE 802.3 Compliant
      • EMAC0 Supports:
        • MII, RMII, SS-SMII, GMII, and RGMII
        • 8 Independent Transmit (TX) Channels
        • 8 Independent Receive (RX) Channels
      • EMAC1 Supports:
        • RMII, SS-SMII and RGMII
        • 8 Independent Transmit (TX) Channels
        • 8 Independent Receive (RX) Channels
      • Both EMACs (EMAC0 and EMAC1) Share MDIO Interface
    • 16-Bit Host-Port Interface (HPI)
    • One Inter-Integrated Circuit (I2C) Bus
    • Six Shared 64-Bit General-Purpose Timers
  • System PLL and PLL Controller
  • Secondary PLL and PLL Controller, Dedicated to EMAC
  • Third PLL and PLL Controller Dedicated to DDR2 Memory Controller
  • 16 General-Purpose I/O (GPIO) Pins
  • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
  • 737-Pin Ball Gird Array (BGA) Package (ZTZ/GTZ Suffix),
    0.8-mm Ball Pitch
  • 0.09-µm/7-Level Cu Metal Process (CMOS)
  • 3.3-, 1.8-, 1.5-, 1.2-V I/O Supplies
  • 1.0-/1.1-, 1.2-V Core Supplies
  • Commercial Temperature [0°C to 85°C]
  • Extended Temperature [–40°C to 100°C]
  • Only 625-MHz Device Offered in GTZ Package

  • Six On-Chip TMS320C64x+ Megamodules
  • Endianess: Little Endian, Big Endian
  • C64x+ Megamodule Main Features:
    • High-Performance, Fixed-Point TMS320C64x+ DSP
    • 500/625/700 MHz
    • Eight 32-Bit Instructions/Cycle
    • 4000 MIPS/MMACS (16-Bits) at 500 MHz
    • Dedicated SPLOOP Instruction
    • Compact Instructions (16-Bit)
    • Instruction Set Enhancements
    • Exception Handling
    • L1/L2 Memory Architecture:
      • 256K-Bit (32K-Byte) L1P Program RAM/Cache
        [Direct Mapped, Flexible Allocation]
      • 256K-Bit (32K-Byte) L1D RAM/Cache
        [2-Way Set-Associative, Flexible Allocation]
      • 4.75M-Bit (608K-Byte) L2 Unified Mapped RAM/Cache
        [4-Way Set-Associative, Flexible Allocation]
      • L1P Memory Controller
      • L1D Memory Controller
      • L2 Memory Controller
    • Time Stamp Counter
    • One 64-Bit General-Purpose/Watchdog Timer
  • Shared Peripherals and Interfaces
    • EDMA Controller (64 Independent Channels)
    • Shared Memory Architecture
      • Shared L2 Memory Controller
      • 768K-Byte of RAM
      • Boot ROM
    • Three Telecom Serial Interface Ports (TSIPs)
      • Each TSIP is 8 Links of 8 Mbps per Direction
    • 32-Bit DDR2 Memory Controller (DDR2-533 SDRAM)
      • 256 M-Byte × 2 Addressable Memory Space
    • Two 1x Serial RapidIO® Links, v1.2 Compliant
      • 1.25-, 2.5-, 3.125-Gbps Link Rates
      • Message Passing, DirectIO Support, Error Management
        Extensions, and Congestion Control
      • IEEE 1149.6 Compliant I/Os
    • UTOPIA
      • UTOPIA Level 2 Slave ATM Controller
      • 8/16-Bit Transmit and Receive Operations up to
        50 MHz per Direction
      • User-Defined Cell Format up to 64 Bytes
    • Two 10/100/1000 Mb/s Ethernet MACs (EMACs)
      • Both EMACs are IEEE 802.3 Compliant
      • EMAC0 Supports:
        • MII, RMII, SS-SMII, GMII, and RGMII
        • 8 Independent Transmit (TX) Channels
        • 8 Independent Receive (RX) Channels
      • EMAC1 Supports:
        • RMII, SS-SMII and RGMII
        • 8 Independent Transmit (TX) Channels
        • 8 Independent Receive (RX) Channels
      • Both EMACs (EMAC0 and EMAC1) Share MDIO Interface
    • 16-Bit Host-Port Interface (HPI)
    • One Inter-Integrated Circuit (I2C) Bus
    • Six Shared 64-Bit General-Purpose Timers
  • System PLL and PLL Controller
  • Secondary PLL and PLL Controller, Dedicated to EMAC
  • Third PLL and PLL Controller Dedicated to DDR2 Memory Controller
  • 16 General-Purpose I/O (GPIO) Pins
  • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
  • 737-Pin Ball Gird Array (BGA) Package (ZTZ/GTZ Suffix),
    0.8-mm Ball Pitch
  • 0.09-µm/7-Level Cu Metal Process (CMOS)
  • 3.3-, 1.8-, 1.5-, 1.2-V I/O Supplies
  • 1.0-/1.1-, 1.2-V Core Supplies
  • Commercial Temperature [0°C to 85°C]
  • Extended Temperature [–40°C to 100°C]
  • Only 625-MHz Device Offered in GTZ Package

The SM320C6472 device is a Texas Instruments next-generation fixed-point digital signal processor (DSP) targeting high-performance computing applications, including high-end industrial, mission-critical, high-end image and video, communication, media gateways, and remote access servers. This device was designed with these applications in mind. A common key requirement of these applications is the availability of large on-chip memories to handle vast amounts of data during processing. With 768K-Byte of shared RAM and 608K-Byte local L2 RAM per C64x+ Megamodule, the SM320C6472 device can eliminate the need for external memory, thereby reducing system power dissipation and system cost and optimizing board density.

The SM320C6472 device has six optimized TMS320C64x+™ megamodules, which combine high performance with the lowest power dissipation per port. The TMS320C6472 device includes three different speeds: 500 MHz, 625 MHz, and 700 MHz. The C64x+ megamodules are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The C64x+ megamodule is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making devices like SM320C6472 an excellent choice for applications including video and telecom infrastructure, imaging/medical, and wireless infrastructure (WI). The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform.

The C64x+ megamodule core employs eight functional units, two register files, and two data paths. Like the earlier C6000 devices, two of these eight functional units are multipliers or .M units. Each C64x+ megamodule core .M unit doubles the multiply throughput versus the C64x core by performing four 16-bit x 16-bit multiply-accumulates (MACs) every clock cycle. Thus, eight 16-bit x 16-bit MACs can be executed every cycle on the C64x+ core. At a 500-MHz clock rate, this means 4000 16-bit MMACs can occur every second. Moreover, each multiplier on the C64x+ megamodule core can compute one 32-bit x 32-bit MAC or four 8-bit x 8-bit MACs every clock cycle.

The C64x+ megamodule integrates a large amount of on-chip memory organized as a two-level memory system. The level-1 (L1) program and data memories on this C64x+ megamodule are 32KB each. This memory can be configured as mapped RAM, cache, or some combination of the two. When configured as cache, L1 program (L1P) is a direct mapped cache where as L1 data (L1D) is a two-way set associative cache. The level 2 (L2) memory is shared between program and data space and is 608K-Byte in size. L2 memory can also be configured as mapped RAM, cache, or some combination of the two. The C64x+ megamodule also has a 32-bit peripheral configuration (CFG) port, an internal DMA (IDMA) controller, a system component with reset/boot control, interrupt/exception control, a power-down control, and a free-running 32-bit timer for time stamp.

The peripheral set includes: three Telecom Serial Interface Port (TSIPs); an 16/8 bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port; two 10/100/1000 Ethernet media access controllers (EMACs), which provide an efficient interface between the C6472 DSP core processor and the network; a management data input/output (MDIO) module (shared by both EMACs) that continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system; a Serial RapidIO® with two 1x lanes and support for packet forwarding; a 32-bit DDR2 SDRAM interface; 12 64-bit general-purpose timers; an inter-integrated circuit bus module (I2C); 16 general-purpose input/output ports (GPIO) with programmable interrupt/event generation modes; and a 16-bit multiplexed host-port interface (HPI16).

The C6472 device has a complete set of development tools which includes: a C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution.

The SM320C6472 device is a Texas Instruments next-generation fixed-point digital signal processor (DSP) targeting high-performance computing applications, including high-end industrial, mission-critical, high-end image and video, communication, media gateways, and remote access servers. This device was designed with these applications in mind. A common key requirement of these applications is the availability of large on-chip memories to handle vast amounts of data during processing. With 768K-Byte of shared RAM and 608K-Byte local L2 RAM per C64x+ Megamodule, the SM320C6472 device can eliminate the need for external memory, thereby reducing system power dissipation and system cost and optimizing board density.

The SM320C6472 device has six optimized TMS320C64x+™ megamodules, which combine high performance with the lowest power dissipation per port. The TMS320C6472 device includes three different speeds: 500 MHz, 625 MHz, and 700 MHz. The C64x+ megamodules are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The C64x+ megamodule is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making devices like SM320C6472 an excellent choice for applications including video and telecom infrastructure, imaging/medical, and wireless infrastructure (WI). The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform.

The C64x+ megamodule core employs eight functional units, two register files, and two data paths. Like the earlier C6000 devices, two of these eight functional units are multipliers or .M units. Each C64x+ megamodule core .M unit doubles the multiply throughput versus the C64x core by performing four 16-bit x 16-bit multiply-accumulates (MACs) every clock cycle. Thus, eight 16-bit x 16-bit MACs can be executed every cycle on the C64x+ core. At a 500-MHz clock rate, this means 4000 16-bit MMACs can occur every second. Moreover, each multiplier on the C64x+ megamodule core can compute one 32-bit x 32-bit MAC or four 8-bit x 8-bit MACs every clock cycle.

The C64x+ megamodule integrates a large amount of on-chip memory organized as a two-level memory system. The level-1 (L1) program and data memories on this C64x+ megamodule are 32KB each. This memory can be configured as mapped RAM, cache, or some combination of the two. When configured as cache, L1 program (L1P) is a direct mapped cache where as L1 data (L1D) is a two-way set associative cache. The level 2 (L2) memory is shared between program and data space and is 608K-Byte in size. L2 memory can also be configured as mapped RAM, cache, or some combination of the two. The C64x+ megamodule also has a 32-bit peripheral configuration (CFG) port, an internal DMA (IDMA) controller, a system component with reset/boot control, interrupt/exception control, a power-down control, and a free-running 32-bit timer for time stamp.

The peripheral set includes: three Telecom Serial Interface Port (TSIPs); an 16/8 bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port; two 10/100/1000 Ethernet media access controllers (EMACs), which provide an efficient interface between the C6472 DSP core processor and the network; a management data input/output (MDIO) module (shared by both EMACs) that continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system; a Serial RapidIO® with two 1x lanes and support for packet forwarding; a 32-bit DDR2 SDRAM interface; 12 64-bit general-purpose timers; an inter-integrated circuit bus module (I2C); 16 general-purpose input/output ports (GPIO) with programmable interrupt/event generation modes; and a 16-bit multiplexed host-port interface (HPI16).

The C6472 device has a complete set of development tools which includes: a C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution.

下载 观看带字幕的视频 视频
TI 不提供设计支持

TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在此页面找到相关的配套资料、工具和软件。

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Fixed-Point Digital Signal Processor. 数据表 (Rev. B) 2010年 10月 7日
应用手册 Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
调试探针

LB-3P-TRACE32-DSP — 适用于数字信号处理器 (DSP) 的 Lauterbach TRACE32 调试和跟踪系统

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

来源:Lauterbach GmbH
驱动程序或库

AEC-AER 用于 TI C64x+、C674x、C55x 和 Cortex(tm)A8 处理器的回声抵消/消除 - 即刻可得

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

下载选项
驱动程序或库

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

驱动程序或库

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

驱动程序或库

FAXLIB 用于 C66x、C64x+ 和 C55x 处理器的传真库 (FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

下载选项
驱动程序或库

VOLIB 用于 C66x、C64x+ 和 C55x 处理器的音频库 (VoLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

下载选项
封装 引脚 CAD 符号、封装和 3D 模型
FCBGA (GTZ) 737 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频