产品详情

CPU 32-/64-bit Frequency (MHz) 375, 456 Features 1 RTC, 3 enhanced-capture peripherals Operating system TI RTOS Rating Catalog Operating temperature range (°C) -40 to 125
CPU 32-/64-bit Frequency (MHz) 375, 456 Features 1 RTC, 3 enhanced-capture peripherals Operating system TI RTOS Rating Catalog Operating temperature range (°C) -40 to 125
HLQFP (PTP) 176 676 mm² 26 x 26
  • Software Support
    • TI DSP/BIOS™
    • Chip Support Library and DSP Library
  • 375- and 456-MHz TMS320C674x VLIW DSP
  • C674x Instruction Set Features
    • Superset of the C67x+ and C64x+ ISAs
    • Up to 3648 MIPS and 2736 MFLOPS C674x
    • Byte-Addressable (8-, 16-, 32-, and 64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • Compact 16-Bit Instructions
  • C674x Two-Level Cache Memory Architecture
    • 32KB of L1P Program RAM/Cache
    • 32KB of L1D Data RAM/Cache
    • 256KB of L2 Unified Mapped RAM/Cache
    • Flexible RAM/Cache Partition (L1 and L2)
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Transfer Controllers
    • 32 Independent DMA Channels
    • 8 Quick DMA Channels
    • Programmable Transfer Burst Size
  • TMS320C674x Fixed- and Floating-Point VLIW DSP Core
    • Load-Store Architecture with Nonaligned Support
    • 64 General-Purpose Registers (32-Bit)
    • Six ALU (32- and 40-Bit) Functional Units
      • Supports 32-Bit Integer, SP (IEEE Single Precision/32-Bit) and DP (IEEE Double Precision/64-Bit) Floating Point
      • Supports up to Four SP Additions Per Clock, Four DP Additions Every 2 Clocks
      • Supports up to Two Floating-Point (SP or DP) Reciprocal Approximation (RCPxP) and Square-Root Reciprocal Approximation (RSQRxP) Operations Per Cycle
    • Two Multiply Functional Units
      • Mixed-Precision IEEE Floating Point Multiply Supported up to:
        • 2 SP x SP -> SP Per Clock
        • 2 SP x SP -> DP Every Two Clocks
        • 2 SP x DP -> DP Every Three Clocks
        • 2 DP x DP -> DP Every Four Clocks
      • Fixed-Point Multiply Supports Two 32 x 32-Bit Multiplies, Four 16 x 16-Bit Multiplies, or Eight 8 x 8-Bit Multiplies per Clock Cycle, and Complex Multiples
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Hardware Support for Modulo Loop
      Operation
    • Protected Mode Operation
    • Exceptions Support for Error Detection and Program Redirection
  • 128KB of RAM Shared Memory (TMS320C6747 Only)
  • 3.3-V LVCMOS I/Os (Except for USB Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space (TMS320C6747 Only)
    • EMIFB
      • 32-Bit or 16-Bit SDRAM with 256-MB Address Space (TMS320C6747)
      • 16-Bit SDRAM with 128-MB Address Space (TMS320C6745)
  • Three Configurable 16550-Type UART Modules:
    • UART0 with Modem Control Signals
    • Autoflow Control Signals (CTS, RTS) on UART0 Only
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller (TMS320C6747 Only)
  • Two Serial Peripheral Interfaces (SPIs) Each with One Chip Select
  • Multimedia Card (MMC)/Secure Digital (SD) Card Interface with Secure Data I/O (SDIO)
  • Two Master and Slave Inter-Integrated Circuit (I2C Bus™)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address/Data Bus for High Bandwidth (TMS320C6747 Only)
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Realtime Unit (PRU) Cores
      • 32-Bit Load and Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 1.1 OHCI (Host) with Integrated PHY (USB1) (TMS320C6747 Only)
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client (TMS320C6747)
    • USB 2.0 Full-Speed Client (TMS320C6745)
    • USB 2.0 High-, Full-, and Low-Speed Host (TMS320C6747)
    • USB 2.0 Full- and Low-Speed Host (TMS320C6745)
    • High-Speed Functionality Available on TMS320C6747 Device Only
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • Three Multichannel Audio Serial Ports (McASPs):
    • TMS320C6747 Supports 3 McASPs
    • TMS320C6745 Supports 2 McASPs
    • Six Clock Zones and 28 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable (McASP2)
    • FIFO Buffers for Transmit and Receive
  • 10/100 Mbps Ethernet MAC (EMAC):
    • IEEE 802.3 Compliant (3.3-V I/O Only)
    • RMII Media-Independent Interface
    • Management Data I/O (MDIO) Module
  • Real-Time Clock with 32-kHz Oscillator and Separate Power Rail (TMS320C6747 Only)
  • One 64-Bit General-Purpose Timer (Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Three Enhanced Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single Edge, 6 Dual Edge Symmetric, or 3 Dual Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • Two 32-Bit Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • TMS320C6747 Device:
    • 256-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZKB Suffix], 1.0-mm Ball Pitch
  • TMS320C6745 Device:
    • 176-pin PowerPAD™ Plastic Quad Flat Pack [PTP suffix], 0.5-mm Pin Pitch
  • Commercial, Industrial, Extended, or Automotive Temperature
  • Software Support
    • TI DSP/BIOS™
    • Chip Support Library and DSP Library
  • 375- and 456-MHz TMS320C674x VLIW DSP
  • C674x Instruction Set Features
    • Superset of the C67x+ and C64x+ ISAs
    • Up to 3648 MIPS and 2736 MFLOPS C674x
    • Byte-Addressable (8-, 16-, 32-, and 64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • Compact 16-Bit Instructions
  • C674x Two-Level Cache Memory Architecture
    • 32KB of L1P Program RAM/Cache
    • 32KB of L1D Data RAM/Cache
    • 256KB of L2 Unified Mapped RAM/Cache
    • Flexible RAM/Cache Partition (L1 and L2)
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Transfer Controllers
    • 32 Independent DMA Channels
    • 8 Quick DMA Channels
    • Programmable Transfer Burst Size
  • TMS320C674x Fixed- and Floating-Point VLIW DSP Core
    • Load-Store Architecture with Nonaligned Support
    • 64 General-Purpose Registers (32-Bit)
    • Six ALU (32- and 40-Bit) Functional Units
      • Supports 32-Bit Integer, SP (IEEE Single Precision/32-Bit) and DP (IEEE Double Precision/64-Bit) Floating Point
      • Supports up to Four SP Additions Per Clock, Four DP Additions Every 2 Clocks
      • Supports up to Two Floating-Point (SP or DP) Reciprocal Approximation (RCPxP) and Square-Root Reciprocal Approximation (RSQRxP) Operations Per Cycle
    • Two Multiply Functional Units
      • Mixed-Precision IEEE Floating Point Multiply Supported up to:
        • 2 SP x SP -> SP Per Clock
        • 2 SP x SP -> DP Every Two Clocks
        • 2 SP x DP -> DP Every Three Clocks
        • 2 DP x DP -> DP Every Four Clocks
      • Fixed-Point Multiply Supports Two 32 x 32-Bit Multiplies, Four 16 x 16-Bit Multiplies, or Eight 8 x 8-Bit Multiplies per Clock Cycle, and Complex Multiples
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Hardware Support for Modulo Loop
      Operation
    • Protected Mode Operation
    • Exceptions Support for Error Detection and Program Redirection
  • 128KB of RAM Shared Memory (TMS320C6747 Only)
  • 3.3-V LVCMOS I/Os (Except for USB Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space (TMS320C6747 Only)
    • EMIFB
      • 32-Bit or 16-Bit SDRAM with 256-MB Address Space (TMS320C6747)
      • 16-Bit SDRAM with 128-MB Address Space (TMS320C6745)
  • Three Configurable 16550-Type UART Modules:
    • UART0 with Modem Control Signals
    • Autoflow Control Signals (CTS, RTS) on UART0 Only
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller (TMS320C6747 Only)
  • Two Serial Peripheral Interfaces (SPIs) Each with One Chip Select
  • Multimedia Card (MMC)/Secure Digital (SD) Card Interface with Secure Data I/O (SDIO)
  • Two Master and Slave Inter-Integrated Circuit (I2C Bus™)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address/Data Bus for High Bandwidth (TMS320C6747 Only)
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Realtime Unit (PRU) Cores
      • 32-Bit Load and Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 1.1 OHCI (Host) with Integrated PHY (USB1) (TMS320C6747 Only)
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client (TMS320C6747)
    • USB 2.0 Full-Speed Client (TMS320C6745)
    • USB 2.0 High-, Full-, and Low-Speed Host (TMS320C6747)
    • USB 2.0 Full- and Low-Speed Host (TMS320C6745)
    • High-Speed Functionality Available on TMS320C6747 Device Only
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • Three Multichannel Audio Serial Ports (McASPs):
    • TMS320C6747 Supports 3 McASPs
    • TMS320C6745 Supports 2 McASPs
    • Six Clock Zones and 28 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable (McASP2)
    • FIFO Buffers for Transmit and Receive
  • 10/100 Mbps Ethernet MAC (EMAC):
    • IEEE 802.3 Compliant (3.3-V I/O Only)
    • RMII Media-Independent Interface
    • Management Data I/O (MDIO) Module
  • Real-Time Clock with 32-kHz Oscillator and Separate Power Rail (TMS320C6747 Only)
  • One 64-Bit General-Purpose Timer (Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Three Enhanced Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single Edge, 6 Dual Edge Symmetric, or 3 Dual Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • Two 32-Bit Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • TMS320C6747 Device:
    • 256-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZKB Suffix], 1.0-mm Ball Pitch
  • TMS320C6745 Device:
    • 176-pin PowerPAD™ Plastic Quad Flat Pack [PTP suffix], 0.5-mm Pin Pitch
  • Commercial, Industrial, Extended, or Automotive Temperature

The TMS320C6745/6747 device is a low-power digital signal processor based on a TMS320C674x DSP core. It consumes significantly lower power than other members of the TMS320C6000™ platform of DSPs.

The TMS320C6745/6747 device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring high processing performance .

The TMS320C6745/6747 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32-KB direct mapped cache and the Level 1 data cache (L1D) is a 32-KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 256-KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. Although the DSP L2 is accessible by other hosts in the system, an additional 128KB of RAM shared memory (TMS320C6747 only) is available for use by other hosts without affecting DSP performance.

The peripheral set includes: a 10/100 Mbps Ethernet MAC (EMAC) with a management data input/output (MDIO) module; two I2C Bus interfaces; 3 multichannel audio serial ports (McASPs) with 16/9 serializers and FIFO buffers; two 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI) [TMS320C6747 only]; up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 3 UART interfaces (one with both RTS and CTS); three enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two 32-bit enhanced quadrature encoded pulse (eQEP) peripherals; and 2 external memory interfaces: an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM.

The Ethernet Media Access Controller (EMAC) provides an efficient interface between the TMS320C6745/6747 device and the network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbps and 100 Mbps in either half- or full-duplex mode. Additionally, an MDIO interface is available for PHY configuration.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

The TMS320C6745/6747 device is a low-power digital signal processor based on a TMS320C674x DSP core. It consumes significantly lower power than other members of the TMS320C6000™ platform of DSPs.

The TMS320C6745/6747 device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring high processing performance .

The TMS320C6745/6747 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32-KB direct mapped cache and the Level 1 data cache (L1D) is a 32-KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 256-KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. Although the DSP L2 is accessible by other hosts in the system, an additional 128KB of RAM shared memory (TMS320C6747 only) is available for use by other hosts without affecting DSP performance.

The peripheral set includes: a 10/100 Mbps Ethernet MAC (EMAC) with a management data input/output (MDIO) module; two I2C Bus interfaces; 3 multichannel audio serial ports (McASPs) with 16/9 serializers and FIFO buffers; two 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI) [TMS320C6747 only]; up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 3 UART interfaces (one with both RTS and CTS); three enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two 32-bit enhanced quadrature encoded pulse (eQEP) peripherals; and 2 external memory interfaces: an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM.

The Ethernet Media Access Controller (EMAC) provides an efficient interface between the TMS320C6745/6747 device and the network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbps and 100 Mbps in either half- or full-duplex mode. Additionally, an MDIO interface is available for PHY configuration.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

下载 观看带字幕的视频 视频
TI 仅提供有限的设计支持

TI 仅为使用此产品的现有工程提供有限的设计支持。如可用,您将在此页面找到相关的配套资料、工具和软件。TI 仅为使用此产品的现有设计提供有限的设计支持。在 TI E2E™ 支持论坛申请有限的设计支持。

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 41
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TMS320C6745, TMS320C6747 Fixed- and Floating-Point Digital Signal Processor 数据表 (Rev. F) PDF | HTML 2014年 6月 17日
* 勘误表 TMS320C6745 Fixed/Floating-Point DSP SE (Silicon Revs 3.0, 2.1, 2.0, 1.1, & 1.0) (Rev. G) 2014年 6月 17日
* 用户指南 TMS320C6745/C6747 DSP Technical Reference Manual (Rev. D) 2016年 9月 21日
应用手册 高速接口布局指南 (Rev. J) PDF | HTML 英语版 (Rev.J) PDF | HTML 2023年 3月 23日
应用手册 如何将 CCS 3.x 工程迁移至最新的 Code Composer Studio™ (CCS) (Rev. A) 英语版 (Rev.A) PDF | HTML 2021年 5月 19日
用户指南 SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020年 6月 1日
应用手册 Using DSPLIB FFT Implementation for Real Input and Without Data Scaling PDF | HTML 2019年 6月 11日
应用手册 Programming PLL Controllers on OMAP-L1x8/C674x/AM18xx 2019年 4月 25日
应用手册 TMS320C6747/45/43 Power Consumption Summary 2019年 4月 23日
应用手册 General Hardware Design/BGA PCB Design/BGA 2019年 2月 22日
应用手册 OMAP-L13x / C674x / AM1x schematic review guidelines PDF | HTML 2019年 2月 14日
应用手册 McASP Design Guide - Tips, Tricks, and Practical Examples 2019年 1月 10日
白皮书 Designing professional audio mixers for every scenario 2018年 6月 28日
用户指南 OMAP-L137 C6000 DSP+ARM Processor Technical Reference Manual (Rev. D) 2016年 9月 21日
用户指南 System Analyzer User's Guide (Rev. F) 2013年 11月 18日
用户指南 TMS320C6000 Assembly Language Tools v 7.4 User's Guide (Rev. W) 2012年 8月 21日
用户指南 TMS320C6000 Optimizing Compiler v 7.4 User's Guide (Rev. U) 2012年 8月 21日
应用手册 Using the OMAP-L1x7 Bootloader (Rev. G) 2012年 6月 1日
应用手册 Using the TMS320C6747/45/43 Bootloader (Rev. C) 2012年 6月 1日
应用手册 Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
用户指南 TMS320C674x/OMAP-L1x Processor Peripherals Overview Reference Guide (Rev. F) 2011年 9月 14日
白皮书 Software and Hardware Design Challenges Due to Dynamic Raw NAND Market 2011年 5月 19日
应用手册 使用离散 DC/DC 转换器和 LDO 的电源解决方案 (Rev. B) 英语版 (Rev.B) 2010年 10月 8日
用户指南 TMS320C674x DSP Megamodule Reference Guide (Rev. A) 2010年 8月 3日
用户指南 TMS320C674x DSP CPU and Instruction Set User's Guide (Rev. B) 2010年 7月 30日
应用手册 Power Solution using LDO's (Rev. A) 2010年 3月 25日
应用手册 Power Solution using a Dual DCDC Converter and a LDO (Rev. A) 2010年 3月 25日
用户指南 TMS320C6000 Assembly Language Tools v 7.0 User's Guide (Rev. S) 2010年 3月 18日
用户指南 TMS320C6000 Optimizing Compiler v 7.0 User's Guide (Rev. Q) 2010年 3月 18日
应用手册 OMAP-L137 TMS320C6747/6745/6743 Pin Multiplexing Utility (Rev. A) 2009年 9月 26日
应用手册 TMS320C6747/45/43 Complementary Products 2009年 9月 23日
白皮书 Efficient Fixed- and Floating-Point Code Execution on the TMS320C674x Core 2009年 6月 24日
应用手册 TMS320C6747/45/43 & OMAP-L1x7 USB Downstream Host Compliance Testing 2009年 3月 12日
应用手册 TMS320C6747/45/43 & OMAP-L1x7 USB Upstream Device Compliance Testing 2009年 3月 12日
应用手册 TMS320C674x/OMAP-L1x USB Compliance Checklist 2009年 3月 12日
应用手册 TMS320C6745 Technical Brief (Rev. B) 2009年 2月 18日
用户指南 TMS320C674x DSP Cache User's Guide (Rev. A) 2009年 2月 11日
用户指南 TMS320C6000 Assembly Language Tools v 6.1 User's Guide (Rev. Q) 2008年 5月 15日
用户指南 TMS320C6000 Optimizing Compiler v 6.1 User's Guide (Rev. O) 2008年 5月 15日
用户指南 TMS320C6000 Assembly Language Tools v 6.0 Beta User's Guide (Rev. P) 2006年 10月 31日
用户指南 TMS320C6000 Optimizing Compiler v 6.0 Beta User's Guide (Rev. N) 2005年 7月 29日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TMDSOSKL137 — OMAP-L137/TMS320C6747 浮点入门套件

与 Spectrum Digital Inc. 联合开发的 OMAP-L137/TMS320C6747 浮点入门套件是一个低成本开发平台,旨在加快基于 TI OMAP-L13x 应用处理器和 TMS320C674x 定点/浮点 DSP(TMS320C6747、TMS320C6745 和 TMS320C6743)的高精度应用的开发。该套件通过 USB 通信真正实现即插即用功能。初级和熟练的设计人员都可以使用该入门套件的全功能 Code Composer Studio™ 集成开发环境 (IDE) 和 eXpressDSP™ 软件(包含 DSP/BIOS™ (...)

TI.com 上无现货
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
调试探针

LB-3P-TRACE32-DSP — 适用于数字信号处理器 (DSP) 的 Lauterbach TRACE32 调试和跟踪系统

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

来源:Lauterbach GmbH
软件开发套件 (SDK)

PROCESSOR-SDK-C6747 — 适用于 C6747 处理器且支持 TI-RTOS 的处理器 SDK

Processor SDK(软件开发套件)是统一的软件平台,适用于 TI 嵌入式处理器,设置简单,提供开箱即用的快速基准测试和演示。  Processor SDK 的所有版本在 TI 的广泛产品系列中保持一致,让开发人员可以无缝地在多种器件之间重用和迁移软件。  借助 Processor SDK 和 TI 的嵌入式处理器解决方案,开发可扩展平台解决方案从未如此简单。

适用于 C6747、C6745 和 C6743 的处理器 SDK 包括针对 TI-RTOS 操作系统的各种支持。

RTOS 亮点:

  • TI RTOS 内核,适用于 TI 器件的轻量级实时嵌入式操作系统
  • (...)
驱动程序或库

AEC-AER 用于 TI C64x+、C674x、C55x 和 Cortex(tm)A8 处理器的回声抵消/消除 - 即刻可得

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

下载选项
驱动程序或库

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

驱动程序或库

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

驱动程序或库

C67X-MATHLIB 用于 C67x 浮点器件的 DSP 数学库

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
支持的产品和硬件

支持的产品和硬件

下载选项
驱动程序或库

FAXLIB 用于 C66x、C64x+ 和 C55x 处理器的传真库 (FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

下载选项
驱动程序或库

SPRC264 — TMS320C5000/6000 图像库 (IMGLIB)

C5000/6000 图像处理库 (IMGLIB) 是一款经过优化的图像/视频处理函数库,适用于 C 语言程序员。其中包括计算量庞大的实时应用程序常用的可使用 C 语言调用的通用影像/视频处理例程。使用这些例程可实现比等效标准 ANSI C 语言代码更高的性能。通过使用源代码提供即用型 DSP 函数,IMGLIB 可以显著缩短应用开发时间。


请参阅基准测试:DSP 内核基准测试

用户指南: PDF
驱动程序或库

VOLIB 用于 C66x、C64x+ 和 C55x 处理器的音频库 (VoLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

下载选项
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
软件编解码器

ADT-3P-DSPVOIPCODECS — 自适应数字技术 DSP VOIP、语音和音频编解码器

Adaptive Digital 是音质增强算法的开发公司,提供可与 TI DSP 配合使用的一流声学回声消除软件。Adaptive Digital 在算法开发、实施、优化和配置调优方面具有丰富的经验。他们提供适用于语音技术、音质软件、回声消除、会议软件、语音压缩算法的解决方案和即用型解决方案。

如需了解有关 Adaptive Digital 的更多信息,请访问 https://www.adaptivedigital.com
仿真模型

C6745 PTP BSDL Model (Rev. C)

SPRM327C.ZIP (16 KB) - BSDL Model
仿真模型

C6745 PTP IBIS Model (Rev. B)

SPRM389B.ZIP (109 KB) - IBIS Model
原理图

TMS320C6745 PTP OrCAD Symbol

SPRR127.ZIP (5 KB)
参考设计

PR2048 — 使用 TPS650061 为 TMS320C6745 和 TMS320C6747 供电

适用于 TI - C6745/6747 处理器的低成本集成电源解决方案
测试报告: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HLQFP (PTP) 176 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频