SN55183-SP
- Single 5-V Supply
- Differential Line Operation
- Dual Channels
- TTL Compatibility
- Short-Circuit Protection of Outputs
- Output Clamp Diodes to Terminate Line Transients
- High-Current Outputs
- Quad Inputs
- Single-Ended or Differential AND/NAND Outputs
- Designed for Use With Dual Differential Drivers SN55182 and SN75182
- Designed to Be Interchangeable With National Semiconductor DS7830 and DS8830
- Rad-Tolerant: >40 KRad(Si) TID
- QML-V Qualified, SMD 5962-79008
The SN55183 dual differential line driver is designed to provide differential output signals with high current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The device can be used as a TTL expander/phase splitter, because the output stages are similar to TTL totem-pole outputs.
The driver is of monolithic single-chip construction, and both halves of the dual circuits use common power supply and ground terminals.
The SN55183 is characterized for operation over the full military temperature range of 55°C to 125°C.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 辐射与可靠性报告 | SNV55183J ELDRS Report | 2015年 3月 25日 | |||
| * | 数据表 | Rad-Tolerant Class V, Dual Differential Line Driver 数据表 | 2008年 7月 7日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点