TPS25751A
- This device is certified by the USB-IF for PD3.2
- TPS25751A TID#: 15341
- Article on PD2.0 vs. PD3.0
- Optimized for USB Type-C PD Sink (UFP) and Dual Role Power (DRP) power applications
- Built in I2C control for TI battery chargers
- Web-based GUI and pre-configured firmware
- For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
- Programmable power supply (PPS) and adjustable voltage supply (AVS)
- Supports PPS source and sink
- Standalone PPS source control TI battery chargers
- Programmable interface for PPS sink
- Supports AVS source
- Liquid detection
- Measures directly at the Type-C connector
- Integrated error handling and protection
- Integrated fully managed power paths
- Integrated 5V, 3A, and 36mΩ sourcing switch (TPS25751AD and TPS25751AS)
- Integrated 20V, 5A, 15mΩ bi-directional load switch (TPS25751AD only)
- Integrated robust power path protection
- 20V, 5A bi-directional switch: reverse current protection (RCP), undervoltage protection (UVP), overvoltage protection (OVP), and slew rate control
- 5V, 3A sourcing switch: OVP, UVP, and current limiting (ILIM) for inrush current protection
- 26V tolerant CC pins for robust protection when connected to non-compliant devices
- Additional features
- 11 configurable GPIOs
- BC1.2 charging support
- 3.3V LDO output for dead battery support
- Power supply from 3.3V or VBUS source
- 1 I2C controller port
- 1 I2C target port
The TPS25751A is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power. The TPS25751A integrates fully managed power paths with robust protection for a complete USB-C PD application. The TPS25751A also integrates control for external battery charger ICs for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS25751A USB Type-C® and USB PD Controller With Integrated Power Switches Optimized for DRP Power Applications 数据表 | PDF | HTML | 2026年 5月 18日 | ||
| 用户指南 | USBCPD Application Customization Tool User Guide | PDF | HTML | 2026年 6月 11日 | |||
| 应用手册 | TPS257xx/TPS267xx 自动协商受电方配置 | PDF | HTML | 2026年 5月 8日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS25751AEVM — TPS25751A 评估模块
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN (RSM) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。