主页 电源管理 监控器和复位 IC 复位及看门狗 IC

TPS3808-Q1

正在供货

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
TPS3808E-Q1 正在供货 具有可编程延迟和手动复位功能的汽车级 600nA 超低静态电流监控器 Lower quiescent current with more threshold voltage options

产品详情

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.405, 1.12, 1.16, 1.4, 1.67, 2.79, 3.07, 4.65, Adjustable Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5, 2 Iq (typ) (mA) 0.0024 Output driver type/reset output Active-low, Open-drain Time delay (ms) 1.25, 20, 300, 1200 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.405, 1.12, 1.16, 1.4, 1.67, 2.79, 3.07, 4.65, Adjustable Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5, 2 Iq (typ) (mA) 0.0024 Output driver type/reset output Active-low, Open-drain Time delay (ms) 1.25, 20, 300, 1200 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm) WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • Qualified for Automotive Applications
  • Power-On Reset Generator With Adjustable Delay Time: 1.25 ms to 10 s
  • Very Low Quiescent Current: 2.4 µA Typical
  • High Threshold Accuracy: 0.5% Typical
  • Fixed Threshold Voltages for Standard Voltage Rails From 1.2 V to 5 V and Adjustable Voltage Down to 0.4 V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to +125°C
  • Small SOT-23 Package and WSON Package (TPS3808G01QDRVRQ1 only)
  • Qualified for Automotive Applications
  • Power-On Reset Generator With Adjustable Delay Time: 1.25 ms to 10 s
  • Very Low Quiescent Current: 2.4 µA Typical
  • High Threshold Accuracy: 0.5% Typical
  • Fixed Threshold Voltages for Standard Voltage Rails From 1.2 V to 5 V and Adjustable Voltage Down to 0.4 V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to +125°C
  • Small SOT-23 Package and WSON Package (TPS3808G01QDRVRQ1 only)

The TPS3808Gxx-Q1 microprocessor supervisory circuits monitor system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and MR return above their thresholds.

The TPS3808Gxx-Q1 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted from 1.25 ms to 10 s by connecting the CT pin to an external capacitor. The TPS3808Gxx-Q1 has a very low typical quiescent current of 2.4 µA, so it is well suited for battery-powered applications. The device is available in a small SOT-23 package (one option available in WSON) and is fully specified over a temperature range of –40°C to +125°C (TJ).

For more information about TI’s voltage supervisor portfolio, visit the Supervisor and Reset IC Overview Page page.

The TPS3808Gxx-Q1 microprocessor supervisory circuits monitor system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and MR return above their thresholds.

The TPS3808Gxx-Q1 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted from 1.25 ms to 10 s by connecting the CT pin to an external capacitor. The TPS3808Gxx-Q1 has a very low typical quiescent current of 2.4 µA, so it is well suited for battery-powered applications. The device is available in a small SOT-23 package (one option available in WSON) and is fully specified over a temperature range of –40°C to +125°C (TJ).

For more information about TI’s voltage supervisor portfolio, visit the Supervisor and Reset IC Overview Page page.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS3842-Q1 正在供货 具有可编程延迟的汽车级 42V、小尺寸欠压或过压监控器 Wide Vin with smaller package
TPS3890-Q1 正在供货 具有可编程延迟的汽车类低静态电流 1% 精度监控器 Lower quiescent current (2.1µA)
TLV840-Q1 正在供货 具有可调节复位延时时间和手动复位的汽车低压监控器 Lower quiescent current (120nA) and more reset output topologies
TPS3899-Q1 正在供货 具有可编程感应和复位延迟功能的汽车纳瓦级功率监控器 Lower quiescent current (125nA) with programmable sense delay
功能与比较器件相似。
TPS3840-Q1 正在供货 具有手动复位和可编程复位延时时间的汽车类高输入电压监控器 Lower quiescent current (350nA) with supply voltage range 1.5-10V

技术文档

未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS3808Gxx-Q1 Low-Quiescent-Current Programmable-Delay Supervisory Circuit 数据表 (Rev. J) PDF | HTML 2017-6-13
功能安全信息 TPS3808-Q1 Functional Safety FIT Rate and Failure Mode Distribution 2019-12-19
电子书 电压监测仪和电压检测器:提示、技巧和基础知识 英语版 2019-8-28
设计指南 Automotive Power Reference Design for Low-Power TDA3x Based Systems (Rev. B) 2017-6-14
设计指南 Automotive Power Frontend With Cold Crank Operation and EMI Filter Design Guide 2015-11-30
设计指南 TIDA-00530 Test Results 2015-10-13

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS3808G01Q1EVM — TPS3808G01-Q1 汽车电压监控器评估模块

TPS3808G01Q1EVM 是一款适用于 TPS3808G01-Q1 电压监控器的评估模块 (EVM)。该 EVM 的电源电压范围为 1.8V 至 6.5V。它为所有器件输入和输出引脚提供输入连接。提供的测试点支持用户在使用示波器或万用表测量时按需要进行额外接地连接。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS3808G01 TINA-TI Transient Reference Design

SBVM030.TSC (208 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS3808G01 TINA-TI Transient Spice Model

SBVM031.ZIP (41 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS3808G01 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM038B.ZIP (81 KB) - PSpice 模型
支持的产品和硬件
参考设计

PMP23242 — 微处理器单元 (MPU) 分立式汽车电源参考设计

此设计演示了使用低成本分立式稳压器的电源树,并详细介绍了 AM62x-Q1 处理器系列不同电压轨的具体上电和断电时序要求。

支持的产品和硬件
参考设计

TIDA-00530 — 面向基于低功耗 TDA3x 的系统的汽车电源参考设计

此解决方案旨在为使用 TDA3x SoC(无需汽车电池输入)的 ADAS 应用制作尺寸经优化的集成电源设计。  通过仅面向处理需求较低的应用,我们可以选择比采用更高性能处理器的系统更小的器件和元件。

支持的产品和硬件
参考设计

TIDA-00699 — 具有冷启动运行、瞬态保护功能及 EMI 滤波器的前端电源参考设计

该解决方案旨在作为 10-15W 系统的通用型汽车非电池前端电源。此解决方案还强调 EMI/EMC 测试和合规性,以帮助设计人员满足与生产汽车电子子系统相关的监管要求。

支持的产品和硬件
参考设计

TIDA-01004 — 采用 100 万像素成像仪、Bayer 视频输出和同轴电缆供电技术的汽车摄像头模块参考设计

TIDA-01004 参考设计是一款远程汽车摄像头模块,通过高速串行视频接口连接到显示器或机器视觉处理系统。该设计使用 TI 的 FPD-Link III SerDes 技术,通过屏蔽双绞线或同轴电缆传输未压缩的 MegaPixel 视频数据、双向控制信号和电力。
支持的产品和硬件
参考设计

TIDA-080004 — 面向增强现实抬头显示器的电子与 LED 驱动参考设计方案

此参考设计提供旨在驱动汽车增强现实 (AR) 抬头显示 (HUD) 的电子产品子系统。DLP® 技术可实现明亮、清晰且高度饱和的抬头显示,该抬头显示可将关键驾驶信息投射到汽车的挡风玻璃上,从而减少驾驶员分心并提高环境感知度。本设计采用了 DLP3030-Q1 芯片组,其中包括 DLP3030-Q1 0.3" DMD、DLPC120-Q1 汽车类 DMD 控制器和 Piccolo™ TMS320F28023 微控制器(作为 LED 驱动器和照明控制器)。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频