主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS61220

正在供货

产品详情

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.7 Vout (max) (V) 6 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.4 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.7 Vout (max) (V) 6 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.4 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 90
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TLV61070A 正在供货 具有 0.5V 超低输入电压的 5V、2A 升压转换器 More cost-effective
TPS61033 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、5A 升压转换器 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
TPS61299 正在供货 具有输入电流限制和快速瞬态性能的 95nA 静态电流、5.5V 升压转换器 Lower IQ, true disconnect and higher IOUT
功能与比较器件相似。
TPS61098 正在供货 具有集成 LDO 的低输入电压、4.3V 输出电压、同步升压转换器 For applications requiring ultra-low Iq or smaller package.

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS8686SEVM-PDK — ADS8686S 16 通道 16 位 1MSPS 双路同步采样 ADC 性能演示套件 (PDK)

ADS8686S 评估模块 (EVM) 性能演示套件 (PDK) 是一个用于评估具有集成模拟前端 (AFE) 的 ADS8686S 双路同步采样模数转换器 (ADC) 的平台。

ADS8686SEVM-PDK 包括 ADS8686SEVM 板和精密主机接口 (PHI) 控制器板,借助该控制器版,随附的计算机软件可以通过通用串行总线 (USB) 与 ADC 通信,从而进行数据采集和分析。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TPS61220EVM-319 — TPS61220EVM-319 评估模块

TPS61220EVM-319 简化了 TPS61220 低输入电压升压转换器的评估过程。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS61220 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAK1A.ZIP (62 KB) - PSpice 模型
支持的产品和硬件
参考设计

TIDA-00096 — 具有低功耗蓝牙的无线心脏监护仪

这款支持低功耗蓝牙 (BLE) 的无线心率监测仪旨在作为参考设计,供客户开发基于电池供电的 3 通道健康与健身心电图 (ECG) 应用的终端产品。  ADS1293 是一款高度集成的低功耗模拟前端 (AFE),具有三个高分辨率 ECG 通道。  CC2541 片上系统 (SoC) 为平台添加了一种 BLE 无线功能,可通过可配置的 iOS 应用实现与 iPhone(R) 或 iPad(R) 的无缝连接,可以让终端用户远程监控患者的心率数据。

支持的产品和硬件
参考设计

TIDA-00214 — 半双工、非隔离式 RS-485 BoosterPack 参考设计

半双工、非隔离式 RS-485 BoosterPack 可用于轻松评估 TI 适用于楼宇管理系统 (BMS)、工厂自动化、楼宇自动化和 HVAC 等应用的 RS-485 收发器。BoosterPack 经过设计和测试,能够支持高达 1.25 Mbps 的数据速率,适用于最长 1000 英尺的电缆,并且总共可连接 32 个节点。这种具有众多端口的扩展共模 RS-485 收发器可以轻松移除,并被替换为任何 TI 半双工、8 引脚 SOIC RS-485 收发器。这使系统设计人员能够对多种性能目标各异的收发器进行评估。RS-485 BoosterPack 与 20 引脚和 40 引脚 TI (...)

支持的产品和硬件
参考设计

TIDA-00300 — 适用于通信和模拟输入/输出模块的隔离式电源架构参考设计

此参考设计提供了隔离 I2C 或 SPI 通信线路的方法。电网基础设施应用中通常需要这种隔离,例如涉及高压的保护继电器和断路器。此参考设计提供电源隔离和信号隔离。

支持的产品和硬件
参考设计

TIDA-00588 — 能量收集器 Booster Pack 参考设计

TIDA-00588 参考设计是一种从各种电流源或板载太阳能电池收集能量为任何低功耗 TI LaunchPad 供电的 BoosterPack。此设计是一款高度集成的电源管理解决方案,非常适合超低功耗应用。

该板上支持三种储能方法:1) 47mF 超级电容器,2) LIR2032 纽扣电池和 3) 外部电池连接器。可以使用板载太阳能电池或者自行添加交流或直流电流源。

支持的产品和硬件
参考设计

TIDA-00668 — 50mA 无线充电器 Booster Pack 参考设计

TIDA-00668 是提供无线充电器和完整电池管理解决方案的 Booster Pack,可为任何低功耗 TI LaunchPad 供电。此设计是一款高度集成的电源管理解决方案,非常适合超低功耗应用。

主要的储能方法是使用 LIR2032 锂离子可充电纽扣电池。如果需要,还有一个用于连接外部电池的连接器。

支持的产品和硬件
参考设计

TIDA-00881 — 具有 19mm 线圈的 50mA 无线充电器 BoosterPack 参考设计

TIDA-00881 是提供无线充电器和完整电池管理解决方案的 Booster Pack,可为任何低功耗 TI LaunchPad 供电。此设计是一个高度集成的电源管理解决方案,非常适合使用现成线圈的超低功耗应用。主要的储能方法是使用 LIR2032 锂离子可充电纽扣电池。如果需要,还有一个用于连接外部电池的连接器。

支持的产品和硬件
参考设计

TIDM-BIOSIGNMONITOR — 用于个人健康监测的多参数生物信号监护仪参考设计

多参数生物信号监护仪 (MPBSM) 是一款概念验证评估模块 (EVM),能够测量四个主要生命体征中的三个生命体征。MPBSM 概念验证可直接测量心电图 (ECG)、皮肤电反应 (GSR) 和皮肤温度。MPBSM 概念验证也可间接测量心率、呼吸频率、步频、步数以及排汗率。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-SC70 (DCK) 6 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频