主页 电源管理 栅极驱动器 隔离式栅极驱动器

UCC21225A

正在供货

产品详情

Number of channels 2 Isolation rating Basic Power switch GaNFET, IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 2500 Working isolation voltage (VIOWM) (Vrms) 792 Transient isolation voltage (VIOTM) (VPK) 3535 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, Programmable dead time Output VCC/VDD (min) (V) 6.5 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 18 Propagation delay time (µs) 0.019 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Rise time (ns) 6 Fall time (ns) 7 Undervoltage lockout (typ) (V) 5
Number of channels 2 Isolation rating Basic Power switch GaNFET, IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 2500 Working isolation voltage (VIOWM) (Vrms) 792 Transient isolation voltage (VIOTM) (VPK) 3535 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, Programmable dead time Output VCC/VDD (min) (V) 6.5 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 18 Propagation delay time (µs) 0.019 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Rise time (ns) 6 Fall time (ns) 7 Undervoltage lockout (typ) (V) 5
VLGA (NPL) 13 25 mm² (5 mm × 5 mm)
  • Universal: Dual Low-Side, Dual High-Side or Half-Bridge Driver
  • 5 x 5 mm, Space-Saving LGA-13 Package
  • Switching Parameters:
    • 19-ns Typical Propagation Delay
    • 5-ns Maximum Delay Matching
    • 6-ns Maximum Pulse-Width Distortion
  • CMTI Greater than 100-V/ns
  • 4-A Peak Source, 6-A Peak Sink Output
  • TTL and CMOS Compatible Inputs
  • 3-V to 18-V Input VCCI Range
  • Up to 25-V VDD with 5-V UVLO
  • Programmable Overlap and Dead Time
  • Rejects Input Transients Shorter than 5-ns
  • Fast Disable for Power Sequencing
  • Safety-Related Certifications:
    • 3535-VPK Isolation per DIN V VDE V 0884-11:2017-01
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • CQC per GB4943.1-2011 (Planned)
  • Universal: Dual Low-Side, Dual High-Side or Half-Bridge Driver
  • 5 x 5 mm, Space-Saving LGA-13 Package
  • Switching Parameters:
    • 19-ns Typical Propagation Delay
    • 5-ns Maximum Delay Matching
    • 6-ns Maximum Pulse-Width Distortion
  • CMTI Greater than 100-V/ns
  • 4-A Peak Source, 6-A Peak Sink Output
  • TTL and CMOS Compatible Inputs
  • 3-V to 18-V Input VCCI Range
  • Up to 25-V VDD with 5-V UVLO
  • Programmable Overlap and Dead Time
  • Rejects Input Transients Shorter than 5-ns
  • Fast Disable for Power Sequencing
  • Safety-Related Certifications:
    • 3535-VPK Isolation per DIN V VDE V 0884-11:2017-01
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • CQC per GB4943.1-2011 (Planned)

The UCC21225A is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current in a 5-mm x 5-mm LGA-13 package. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with 100-V/ns minimum common-mode transient immunity (CMTI). Internal functional isolation between the two secondary side drivers allows working voltage up to 700-VDC.

This driver can be configured as two low-side, two high-side, or a half-bridge driver with programmable dead time (DT). A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded.

The device accepts VDD supply voltages up to 25-V. A wide input VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC21225A enables high power density, high efficiency, and robustness in a wide variety of power applications.

The UCC21225A is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current in a 5-mm x 5-mm LGA-13 package. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with 100-V/ns minimum common-mode transient immunity (CMTI). Internal functional isolation between the two secondary side drivers allows working voltage up to 700-VDC.

This driver can be configured as two low-side, two high-side, or a half-bridge driver with programmable dead time (DT). A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded.

The device accepts VDD supply voltages up to 25-V. A wide input VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC21225A enables high power density, high efficiency, and robustness in a wide variety of power applications.

下载 观看带字幕的视频 视频

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC21225AEVM-365 — UCC21225A 4A、6A、5.7kVRMS 隔离式双通道栅极驱动器评估模块

UCC21225AEVM-365 适用于评估 UCC21225ANPL,后者是一种具备 4A 峰值拉电流和 6A 峰值灌电流能力的隔离式双通道栅极驱动器,采用 5x5 LGA 封装。此 EVM 可用作驱动功率 MOSFET、IGBT 和 SiC MOSFET 的参考设计,具备 UCC21225A 引脚功能识别、元件选择指南以及 PCB 布局示例。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

UCC21225A PSpice Transient Model

SLUM574.ZIP (55 KB) - PSpice 模型
支持的产品和硬件
仿真模型

UCC21225A Unencrypted PSpice Transient Model

SLUM575.ZIP (4 KB) - PSpice 模型
支持的产品和硬件
参考设计

PMP20587 — 反相降压/升压参考设计

此参考设计使用 UCD3138064A 作为数字控制器,用来控制两相双轨反相降压/升压。此非隔离式转换器适用于无线射频电源。输入电压范围为 -35V 至 -60V。输出电压有两种。电源轨 1 的默认输出电压为 32V,最大电流为 8.5A;电源轨 2 的默认输出电压为 48V,最大电流为 5.5A。可调输出电压范围为 30V 至 56V。通过某些元件更改和固件更改,硬件可用于电流模式控制或转换模式控制,从而增加功率并提高负载瞬态性能。三种控制模式的测试结果会分别提供。
支持的产品和硬件
参考设计

PMP21943 — 适用于功率放大器的 48V/25A 负转正同步降压/升压转换器参考设计

此参考设计是一个适用于功率放大器应用的负到正同步降压/升压转换器。该电路由额定 -48V 系统电源供电,可提供 +48V 的输出电压(电流为 25A)。该设计使用两个双同步升压控制器,以 150kHz 的开关频率进行四相操作。可通过可选跳线将输出电压调节至 +30V。还可通过可选跳线进行单相至四相操作。
支持的产品和硬件
参考设计

PMP23332 — 交错和多相反相降压/升压转换器参考设计

此参考设计使用 UCD3138064A 作为数字控制器来控制反相降压/升压,并支持两相峰值电流模式控制。此设计采用软开关技术来提高电源效率。输入电压范围为 -62V 至 -36V。输出电压范围可在 28V 至 52V 之间调节。默认输出电压为 48V,最大电流为 14A。

支持的产品和硬件
参考设计

PMP23475 — 具有零电流检测功能、基于 GaN 的 5kW 两相图腾柱 PFC 参考设计

此参考设计是一款高密度、高效率的 5kW 功率因数校正 (PFC) 转换器,采用了 TI 高性能氮化镓 (GaN) 电源开关。峰值系统效率为 99.2%,该数值在 120W/in3 开放式框架功率密度下测得。该功率级在基于零电流检测 (ZCD) 的全新控制机制中采用两相图腾柱 PFC。新的控制方法采用变频工作,并在所有工作行条件下保持零电压开关 (ZVS)。该控制通过 TMS320F280039C 高性能微控制器和集成了 ZCD 检测感测功能的 LMG3527R030 GaN 场效应晶体管 (FET) 来实现。转换器的工作频率范围约介于 100kHz 和 800kHz 之间。
支持的产品和硬件
参考设计

PMP40988 — 变频、ZVS、5kW、基于 GaN 的两相图腾柱 PFC 参考设计

该参考设计为高密度高效 5kW 图腾柱功率因数校正 (PFC) 设计。设计采用两相图腾柱 PFC,能在可变频率和零电压开关 (ZVS) 条件下运行。控制器采用新拓扑和改进型三角电流模式 (iTCM),能够减小尺寸并提高效率。设计方案为在 TMS320F280049C 微控制器内使用高性能处理内核,可在广泛的工作范围内保证效率。PFC 的运行频率范围为 100kHz 至 800kHz。峰值系统效率为 99%,该数值在 120W/in3 开放式框架功率密度下实现。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VLGA (NPL) 13 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频