ホーム アンプ オペアンプ (OP アンプ) パワー・オペアンプ

低インピーダンス・ラインの駆動向け、低コスト、統合型、電力線通信 (PLC) 対応アナログ・フロント・エンド

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 Iout (typ) (A) 1.9 GBW (typ) (MHz) 3.8 Slew rate (typ) (V/µs) 75 Iq per channel (typ) (mA) 78 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 Iout (typ) (A) 1.9 GBW (typ) (MHz) 3.8 Slew rate (typ) (V/µs) 75 Iq per channel (typ) (mA) 78 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Rail-to-rail No Architecture FET
VQFN (RGZ) 48 49 mm² 7 x 7
  • Supports:
    • CENELEC Bands A, B, C, D
    • ARIB STD-T84, FCC
    • FSK, SFSK, and NB-OFDM
  • Conforms To:
    • EN50065-1, -2, -3, -7
    • FCC, Part 15
    • ARIB STD-T84
  • Standards:
    • G3, PRIME, P1901.2, ITU-G.hnem
  • Programmable Tx Low-Pass Filters and
    Rx Band-Pass Filters
  • Integrated Power-Line Driver with Thermal
    and Overcurrent Protection
  • Low-Power Consumption:
    • 50 mW (Receiver Mode)
  • Receive Sensitivity: 10 µVRMS (Typ)
  • Four-Wire SPI Interface
  • Three Integrated Zero-Crossing Detectors
  • Package: QFN-48 PowerPAD
  • Extended Temperature Range:
    –40°C to +125°C
  • Supports:
    • CENELEC Bands A, B, C, D
    • ARIB STD-T84, FCC
    • FSK, SFSK, and NB-OFDM
  • Conforms To:
    • EN50065-1, -2, -3, -7
    • FCC, Part 15
    • ARIB STD-T84
  • Standards:
    • G3, PRIME, P1901.2, ITU-G.hnem
  • Programmable Tx Low-Pass Filters and
    Rx Band-Pass Filters
  • Integrated Power-Line Driver with Thermal
    and Overcurrent Protection
  • Low-Power Consumption:
    • 50 mW (Receiver Mode)
  • Receive Sensitivity: 10 µVRMS (Typ)
  • Four-Wire SPI Interface
  • Three Integrated Zero-Crossing Detectors
  • Package: QFN-48 PowerPAD
  • Extended Temperature Range:
    –40°C to +125°C

The AFE032 is a low-cost, integrated, power-line communications (PLC), analog front-end (AFE) device capable of transformer-coupled connections to the power-line while under the control of a digital signal processor (DSP) or microcontroller. This device is ideal for driving high-current, low-impedance lines up to 1.9 A into reactive loads.

The integrated receiver is able to detect signals down to 10 µVRMS (G3-FCC mode) and is capable of a wide range of gain options to adapt to varying input-signal conditions. The monolithic integrated circuit provides high reliability in demanding power-line communication applications.

The AFE032 transmit power amplifier operates from a single supply in the range of 7 V to 24 V. At typical load current (IOUT = 1.5 APEAK), a wide output swing provides a 12-VPP capability with a nominal 15-V supply.

The device is internally protected against overtemperature and short-circuit conditions. The device also provides a selectable current limit. An interrupt output is provided, indicating current limit, thermal limit, and undervoltage. A shutdown pin is also available, and can be used to quickly place the device into the lowest-power state. Each functional block can be enabled or disabled to optimize power dissipation through the serial peripheral interface (SPI).

The AFE032 is housed in a thermally-enhanced, surface-mount, PowerPAD, QFN-48 package. Operation is specified over the extended industrial junction temperature range of –40°C to +125°C.

The AFE032 is a low-cost, integrated, power-line communications (PLC), analog front-end (AFE) device capable of transformer-coupled connections to the power-line while under the control of a digital signal processor (DSP) or microcontroller. This device is ideal for driving high-current, low-impedance lines up to 1.9 A into reactive loads.

The integrated receiver is able to detect signals down to 10 µVRMS (G3-FCC mode) and is capable of a wide range of gain options to adapt to varying input-signal conditions. The monolithic integrated circuit provides high reliability in demanding power-line communication applications.

The AFE032 transmit power amplifier operates from a single supply in the range of 7 V to 24 V. At typical load current (IOUT = 1.5 APEAK), a wide output swing provides a 12-VPP capability with a nominal 15-V supply.

The device is internally protected against overtemperature and short-circuit conditions. The device also provides a selectable current limit. An interrupt output is provided, indicating current limit, thermal limit, and undervoltage. A shutdown pin is also available, and can be used to quickly place the device into the lowest-power state. Each functional block can be enabled or disabled to optimize power dissipation through the serial peripheral interface (SPI).

The AFE032 is housed in a thermally-enhanced, surface-mount, PowerPAD, QFN-48 package. Operation is specified over the extended industrial junction temperature range of –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Power-Line Communications Analog Front-End データシート (Rev. A) 2013年 12月 3日
アプリケーション概要 Power Line Communication in Solar Applications PDF | HTML 2024年 12月 12日
e-Book(PDF) Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 2018年 11月 30日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ドライバまたはライブラリ

SPRCAE5 Metrology Library and Software for Concerto F28M35H52C

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
C2000 リアルタイム・マイコン
F28M35H52C 250MIPS、1024KB フラッシュ搭載、C2000™ デュアル・コア 32 ビット・マイコン F28M35H52C-Q1 車載対応、250MIPS、1024KB フラッシュ搭載、C2000™ デュアル・コア 32 ビット・マイコン
リニア・レギュレータと低ドロップアウト (LDO) レギュレータ
TLV1117 800mA、15V、リニア電圧レギュレータ
非反転バッファとドライバ
SN74LVC2G07 オープン ドレイン出力、2 チャネル、1.65V ~ 5.5V バッファ
プログラマブル / 可変ゲイン・アンプ (PGA/VGA)
PGA112 2 チャネル マルチプレクサ搭載、ゼロドリフト、100μV のオフセット、12nV/√Hz のノイズ、RRO (レール ツー レール出力)、(バイナリ ゲイン:つまりゲインが 1、2、4、...128
高精度オペアンプ (Vos が 1mV 未満)
OPA4376 クワッド、高精度、低ノイズ、低静止電流オペアンプ
パワー・オペアンプ
AFE032 低インピーダンス・ラインの駆動向け、低コスト、統合型、電力線通信 (PLC) 対応アナログ・フロント・エンド
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDM-MINI-DC — インフラ・コストを削減する小型 AMI ネットワーク向けデータ・コンセントレータのリファレンス・デザイン

The TIDM-MINI-DC reference design implements a light-weight powerline communication (PLC) data concentrator (DC) solution integrated with an Ethernet repeater feature. A power grid network is static, which means that once end-nodes are installed the number of nodes to be supported by a DC is (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian