SN74LVC2G07

アクティブ

オープン ドレイン出力、2 チャネル、1.65V ~ 5.5V バッファ

製品詳細

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 2 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 2 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DSF) 6 1 mm² 1 x 1
  • Dual Open-Drain Buffer Configuration
  • -24-mA Output Drive at 3.3 V
  • Support Translation-Up and Down
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs and Open-Drain Outputs Accept Voltages
    Up to 5.5 V
  • Max tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Dual Open-Drain Buffer Configuration
  • -24-mA Output Drive at 3.3 V
  • Support Translation-Up and Down
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs and Open-Drain Outputs Accept Voltages
    Up to 5.5 V
  • Max tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This dual buffer and driver is designed for 1.65-V to 5.5-V VCC operation. The output of the SN74LVC2G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This dual buffer and driver is designed for 1.65-V to 5.5-V VCC operation. The output of the SN74LVC2G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
SN74AUP2G07 アクティブ オープン ドレイン出力、2 チャネル、0.8V ~ 3.6V 低消費電力バッファ Smaller voltage range (0.8V to 3.6V), longer average propagation delay (8ns), lower average drive strength (4mA)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
28 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート SN74LVC2G07 Dual Buffer and Driver With Open-Drain Outputs データシート (Rev. L) PDF | HTML 2015年 5月 22日
セレクション・ガイド Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
アプリケーション・ノート 低速またはフローティング CMOS 入力の影響 (Rev. E 翻訳版) PDF | HTML 英語版 (Rev.E) 2025年 5月 21日
セレクション・ガイド Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
アプリケーション・ノート How to Select Little Logic (Rev. A) 2016年 7月 26日
アプリケーション・ノート Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
セレクション・ガイド ロジック・ガイド (Rev. AA 翻訳版) 最新英語版 (Rev.AC) PDF | HTML 2014年 11月 6日
ユーザー・ガイド LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
製品概要 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
アプリケーション・ノート Selecting the Right Level Translation Solution (Rev. A) 2004年 6月 22日
ユーザー・ガイド Signal Switch Data Book (Rev. A) 2003年 11月 14日
アプリケーション・ノート Use of the CMOS Unbuffered Inverter in Oscillator Circuits 2003年 11月 6日
ユーザー・ガイド LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 2002年 12月 18日
アプリケーション・ノート Texas Instruments Little Logic Application Report 2002年 11月 1日
アプリケーション・ノート TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
その他の技術資料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
アプリケーション・ノート 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
アプリケーション・ノート Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
その他の技術資料 STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 2002年 3月 27日
アプリケーション・ノート Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 1997年 12月 1日
アプリケーション・ノート Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
アプリケーション・ノート CMOS Power Consumption and CPD Calculation (Rev. B) 1997年 6月 1日
アプリケーション・ノート LVC Characterization Information 1996年 12月 1日
アプリケーション・ノート Input and Output Characteristics of Digital Integrated Circuits 1996年 10月 1日
アプリケーション・ノート Live Insertion 1996年 10月 1日
設計ガイド Low-Voltage Logic (LVC) Designer's Guide 1996年 9月 1日
アプリケーション・ノート Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

5-8-LOGIC-EVM — 5 ~ 8 ピンの DCK、DCT、DCU、DRL、DBV の各パッケージをサポートする汎用ロジックの評価基板 (EVM)

5 ~ 8 ピンで DCK、DCT、DCU、DRL、DBV の各パッケージを使用する多様なデバイスをサポートできる設計のフレキシブルな評価基板です。
ユーザー ガイド: PDF
評価ボード

5-8-NL-LOGIC-EVM — 5 ~ 8 ピン の DPW、DQE、DRY、DSF、DTM、DTQ、DTT の各パッケージに対応する、ロジック IC と変換 IC 向けの汎用評価基板 (EVM)

DTT、DRY、DPW、DTM、DQE、DQM、DSF、DTQ の各パッケージに封止済みの任意のロジック デバイスまたは変換デバイスに対応する設計を採用した汎用 EVM (評価基板) です。フレキシブルな評価が可能な基板設計を採用しています。

ユーザー ガイド: PDF | HTML
評価ボード

TAS6424EQ1EVM — TAS6424E-Q1 75W、2MHz、クワッド チャネル、デジタル入力 Class-D オーディオ アンプの評価基板

TAS6424EQ1EVM 評価基板 (EVM) は、車載インフォテインメント向け、2.1MHz、4 チャネル、デジタル入力の Class-D オーディオ アンプ ソリューション TAS6424E-Q1 を提示します。2.1MHz のスイッチング周波数を採用した結果、インダクタの大幅なサイズ縮小を実現できます。TAS6424E-Q1 は、電源電圧が 14.4Vで 4Ω スピーカを使用しているときに、チャネルあたり 25W (10% THD+N) を供給します。また、I2C 診断機能と保護機能を搭載しています。TAS6424E-Q1 は CISPR25 Class 5 の各種 EMI (...)
ユーザー ガイド: PDF | HTML
評価ボード

TAS6501Q1EVM — TAS6501-Q1 評価基板

TAS65x1-Q1 評価モジュール (EVM) は、統合デジタル信号処理 (DSP) を備えた TAS6511-Q1 および TAS6501-Q1 シングル チャネル クラス D アンプのすべての機能を紹介します。PurePath™ Console という GUI (グラフィカル ユーザー インターフェイス) を使用して、USB と評価基板 (EVM) の間でインターフェイスを確立します。この評価基板 (EVM) は、光学系と同軸系の SPDIF 入力、I2S、TDM、USB インターフェイス経由のオーディオ入力を受け入れます。
評価ボード

TAS6511Q1EVM — TAS6511-Q1 評価基板

TAS6511-Q1 評価基板 (EVM) は、DSP を内蔵したシングルチャネル Class-D アンプである TAS6511-Q1 のすべての機能を提示します。USB と評価基板 (EVM) の間のインターフェイスを確立するには、PurePath™ Console 3 GUI (グラフィカル ユーザー インターフェイス) を使用します。この評価基板 (EVM) は、光学系と同軸系の SPDIF 入力、I2S、TDM、USB インターフェイス経由のオーディオ入力を受け入れます。
ドライバまたはライブラリ

SPRCAE5 Metrology Library and Software for Concerto F28M35H52C

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
C2000 リアルタイム マイコン
  • F28M35H52C 250MIPS、1024KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン
  • F28M35H52C-Q1 車載対応、250MIPS、1024KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン (MCU)
リニア レギュレータと低ドロップアウト (LDO) レギュレータ
  • TLV1117 800mA、15V、リニア電圧レギュレータ
非反転バッファとドライバ
  • SN74LVC2G07 オープン ドレイン出力、2 チャネル、1.65V ~ 5.5V バッファ
プログラマブル / 可変ゲイン アンプ (PGA/VGA)
  • PGA112 2 チャネル マルチプレクサ搭載、ゼロドリフト、100μV のオフセット、12nV/√Hz のノイズ、RRO (レール ツー レール出力)、(バイナリ ゲイン:つまりゲインが 1、2、4、...128
高精度オペアンプ (Vos が 1mV 未満)
  • OPA4376 クワッド、高精度、低ノイズ、低静止電流オペアンプ
パワー オペアンプ
  • AFE032 低インピーダンス ラインの駆動向け、低コスト、統合型、電力線通信 (PLC) 対応アナログ フロント エンド
シミュレーション・モデル

SN74LVC2G07 Behavioral SPICE Model

SCEM621.ZIP (7 KB) - PSpice Model
シミュレーション・モデル

SN74LVC2G07 IBIS Model (Rev. E)

SCEM254E.ZIP (24 KB) - IBIS Model
リファレンス・デザイン

TIDM-SERVODRIVE — 工業用サーボ・ドライブおよびAC インバータ・ドライブ、リファレンス・デザイン

DesignDRIVE 開発キットは、3 相 ACI または PMSM モーターに直接接続する包括的な産業用ドライブ向けのリファレンス・デザインです。この単一のプラットフォームに採用されている制御、駆動、通信技術の組み合わせにより、多くのドライブ・トポロジーを作成できます。複数の位置センサ・インターフェイス、多様な電流センシング技術、ホットサイド・パーティションのオプション、安全性および産業用イーサネットに対応する拡張性などを特長としています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01487 — 絶縁 CAN フレキシブルデータ (FD) レートリピーターのリファレンスデザイン

CAN と CANopen はレガシー フィールドバス プロトコルで、ファクトリ オートメーションの多くのアプリケーションで使用されています。高電圧が最終製品を損傷させる可能性がある場合は常に、絶縁が必要になります。この絶縁型 CAN フレキシブルデータ (FD) レートリピータのリファレンスデザインでは、2 個の CAN バスセグメント間に電気的絶縁を追加しています。バス セグメントの各側のCANフレームが、反対側にリピートされます。このリファレンス デザインの CAN トランシーバとアービトレーション ロジックは、最大 2Mbps の CAN FD (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP40690 — C2000™ マイコン (MCU) と GaN を使用する 4kW インターリーブ CCM トーテムポール ブリッジレス PFC のリファレンス デザイン

このリファレンス デザインは、4kW のインターリーブ CCM トーテムポール (TTPL) ブリッジレス PFC のリファレンス デザインであり、64 ピンの C2000™ マイコン、LM3410 GaN (窒化ガリウム) デバイス、TMCS1100 ホール センサを使用しています。これは、C2000™ MCU を使用した TIDM-02008 双方向インターリーブ CCM TTPL ブリッジレス PFC リファレンス デザインに基づくもので、総 PCB 寸法は 145 mm x 105 mm x 35 mm (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-060001 — SunSpec 急速シャットダウン送受信のリファレンス デザイン

このリファレンス デザインは、AFE031 PLC (電力線通信) アナログ フロント エンドと C2000 MCU を接続し、周波数シフト キーイング (FSK) を使用する有線接続インターフェイス経由でデータを送受信します。このデザインは、FSK (fM:131.25KHz および fS:143.75KHz) を使用して特定の 33 ビット ワード パケットを送信する SunSpec 標準プロトコルを示すものです。ソーラー インバータから光電池 (PV) モジュールへの通信を行う統合システム ソリューションで、キープアライブ信号を供給することが目的です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01572 — デジタル入力 Class-D IV センス オーディオ アンプのステレオ評価基板のリファレンス デザイン

TIDA-01572 は、PC アプリケーションで使用する高性能ステレオ オーディオ サブシステムを実現します。4.5V ~ 16V の単一電源で動作し、デジタル入力 Class-D オーディオ アンプである TAS2770を使用しています。TAS2770 は優れたノイズ特性と歪特性を備え、WCSP / QFN パッケージで提供されます。このデザインには TL760M33TPS73618の 2 個の低ドロップアウト固定電圧レギュレータも含まれており、それぞれ、必要な 3.3V と 1.8V のシステム レールを生成します。このリファレンス (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZP) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ