ホーム インターフェイス USB IC USB ハブと USB コントローラ

TUSB8041

アクティブ

4 ポート、5Gbps、SuperSpeed USB 3.0 ハブ

製品詳細

Function USB3 USB speed (Mbps) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Function USB3 USB speed (Mbps) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGC) 64 81 mm² 9 x 9
  • Four Port USB 3.0 Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub: Four Transaction Translators
    • Four Asynchronous Endpoint Buffers Per Transaction Translator
  • Supports Battery Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese Telecommunications Industry Standard YD/T 1591-2009
    • D+/D- Divider Mode
  • Supports Operation as a USB 3.0 or USB 2.0 Compound Device
  • Per Port or Ganged Power Switching and Over-Current Notification Inputs
  • OTP ROM, Serial EEPROM or I2C/SMBus Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Pin Selection or EEPROM/ or I2C/SMBus Slave Interface
  • Provides 128-Bit Universally Unique Identifier (UUID)
  • Supports On-Board and In-System OTP/EEPROM Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No Special Driver Requirements; Works Seamlessly on any Operating System with USB Stack Support
  • 64-Pin QFN Package (RGC)
  • Four Port USB 3.0 Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub: Four Transaction Translators
    • Four Asynchronous Endpoint Buffers Per Transaction Translator
  • Supports Battery Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese Telecommunications Industry Standard YD/T 1591-2009
    • D+/D- Divider Mode
  • Supports Operation as a USB 3.0 or USB 2.0 Compound Device
  • Per Port or Ganged Power Switching and Over-Current Notification Inputs
  • OTP ROM, Serial EEPROM or I2C/SMBus Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Pin Selection or EEPROM/ or I2C/SMBus Slave Interface
  • Provides 128-Bit Universally Unique Identifier (UUID)
  • Supports On-Board and In-System OTP/EEPROM Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No Special Driver Requirements; Works Seamlessly on any Operating System with USB Stack Support
  • 64-Pin QFN Package (RGC)

The TUSB8041 is a four-port USB 3.0 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8041 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8041 downstream ports provide support for battery charging applications by providing Battery Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support with the USB Battery Charging and Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC devices and devices supporting Divider Mode charging solutions when the upstream port unconnected.

The TUSB8041 provides pin strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 64-pin RGC package and is offered in a commercial version (TUSB8041) for operation over the temperature range of 0°C to 70°C, and in an industrial version (TUSB8041I) for operation over the temperature range of -40°C to 85°C.

The TUSB8041 is a four-port USB 3.0 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8041 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8041 downstream ports provide support for battery charging applications by providing Battery Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support with the USB Battery Charging and Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC devices and devices supporting Divider Mode charging solutions when the upstream port unconnected.

The TUSB8041 provides pin strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 64-pin RGC package and is offered in a commercial version (TUSB8041) for operation over the temperature range of 0°C to 70°C, and in an industrial version (TUSB8041I) for operation over the temperature range of -40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TUSB8020B アクティブ 2 ポート、SuperSpeed 5.0Gbps USB 3.0 ハブ A 2-port hub

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TUSB8041 Four-Port USB 3.0 Hub データシート (Rev. E) PDF | HTML 2017年 6月 23日
アプリケーション・ノート シグナル コンディショナおよび USB ハブの高速レイアウトのガイド ライン (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2026年 1月 14日
アプリケーション・ノート ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 2024年 1月 11日
アプリケーション・ノート TI USB Hubs: Adjusting USB_R1 2018年 8月 14日
アプリケーション・ノート Transition From USB 3.0 Hub to USB 3.1 Hub 2017年 12月 6日
技術記事 DisplayPort(TM) over USB Type-C(TM): One connector to rule them all PDF | HTML 2015年 5月 18日
EVM ユーザー ガイド (英語) TUSB8041RGC REVD Evaluation Module User's Guide 2014年 5月 16日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TUSB8041EVM — TUSB8041EVM: 4 ポート USB 3.0 SuperSpeed ハブ評価モジュール

The TUSB8041EVM is a functional board design of a single device that implements both a USB 3.0 hub and a USB 2.0 hub. The evaluation module (EVM) can support both SuperSpeed (SS) and USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system (...)

ユーザー ガイド: PDF
評価ボード

USB-CTM-MINIDK-EVM — ビデオと充電サポート機能搭載、USB Type-C™ ミニドック ボードの評価基板

USB Type-C™ / Power Delivery (PD) ミニドック評価基板 (EVM) は、オーディオ、USB データ、電源、ビデオなどに対応する、USB Type-C ドック向けの包括的なリファレンス ソリューションを提供します。  この EVM は小型 (2 x 4 インチ) のフォーム ファクタで、USB Type-C PD 対応 1 次ポートを通じて、ソース/シンク電源機能をサポートします。ビデオ出力機能は DisplayPort と HDMI に対応しています。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TUSB8041 IBIS Model

SLLC445.ZIP (241 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDEP0076 — DLP® 構造化光アーキテクチャ搭載、AM572x プロセッサ ベース 3D マシン ビジョンのリファレンス デザイン

TIDEP0076 3D マシン ビジョンのリファレンス デザインでは、構造化光の原理に基づく組込み 3D スキャナについて説明します。デジタル カメラと Sitara™AM57xx プロセッサのシステム オン チップ (SoC) を使用して、DLP4500 ベースのプロジェクタから反射光のパターンをキャプチャします。キャプチャしたパターンのサブスク処理や、物体の 3D ポイント クラウド計算、およびその 3D ビジュアル化をすべて AM57xx プロセッサ SoC で実行します。このリファレンス デザインは、ホスト PC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01243 — ビデオと充電サポート機能付き USB Type-C™ とパワー デリバリ ミニドックのリファレンス デザイン

USB Type-C® / Power Delivery (PD) ミニドック リファレンス デザインは、オーディオ、USB データ、電源、ビデオなどに対応する、USB Type-C ドック向けのリファレンスを提供します。  このリファレンス デザインは小型 (2 x 4 インチ) のフォーム ファクタで、USB Type-C PD 対応 1 次ポートを通じて、ソース/シンク電源機能をサポートします。ビデオ出力機能は DisplayPort と HDMI に対応しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0065 — エンハンスト I2C および SMbus マスタ インタフェース、リファレンス デザイン、PRU-ICSS 付

これは、プログラマブル リアルタイム ユニットおよび産業用通信サブシステム (PRU-ICSS) を備えた Sitara™ プロセッサ上での産業用通信向けリファレンス デザインです。PRU-ICSS を使用すると、リアルタイム アプリケーションの分野でカスタム ファームウェア アプリケーションを開発できます。多くのアプリケーション プロセッサが搭載している I2C ペリフェラルは、ブロック読み取り転送やブロック書き込み転送のような SMbus コマンドをサポートしていません。このリファレンス デザインは、標準的な I2C コマンドを使用して、このような SMbus コマンドを (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0046 — AM57x 上のモンテカルロ・シミュレーション、OpenCL 使用、DSP アクセラレーション用、リファレンス・デザイン

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0047 — 電源および熱設計検討事項、TI 製 AM57x プロセッサ使用、リファレンス・デザイン

このリファレンス・デザインは、AM57x プロセッサおよびコンパニオン製品である TPS659037 パワー・マネージメント IC (PMIC) をベースにしています。このデザインは特に、電源設計と熱設計に関する重要な検討事項や、AM57x と TPS659037 を使用して設計するシステムに関する各種手法を強調しています。また、パワー・マネージメント設計、パワー・ディストリビューション回路 (PDN) 設計の検討事項、熱設計の検討事項、消費電力の推定、消費電力の概要などを説明する参考情報や資料が付属しています。  
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00288 — 4 ポート USB 3.0 ハブ

This verified reference design is a four-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full- speed, or low-speed connections on the downstream ports. The hub design provides power (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ