UCD3138A64
- 64 kB and 128 kB Program Flash Derivative of UCD3138 Family
- 2-32 kB or 4-32 kB Program Flash Memory Banks
- Supports Execution From 1 Bank, While Programming Another
- Capability to Update Firmware Without Shutting Down the Power Supply
- Additional Communication Ports Compared to the UCD3138 (+1 SPI, +1 I2C)
- Boot Flash Based Dual Memory Image Support for ‘On the Fly’ Firmware Updates
- Digital Control of up to 3 Independent Feedback Loops
- Dedicated PID Based Hardware
- 2-pole/2-zero Configurable, Non-Linear Control
- Up to 16 MSPS Error A/D Converter (EADC)
- Configurable Resolution (min: 1mV/LSB)
- Up to 8x Oversampling and Adaptive Sample Positioning
- Hardware Based Averaging (up to 8x)
- 14 bit Effective Reference DAC
- Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
- 250 ps Pulse Width Resolution
- 4 ns Frequency and Phase Resolution
- Adjustable Phase Shift and Dead-bands
- Cycle-by-Cycle Duty Cycle Matching
- Up to 2 MHz Switching Frequency
- Configurable Trailing/Leading/Triangular Modulation
- RTC support
- Configurable Feedback Control
- Voltage, Average Current and Peak Current Mode Control
- Constant Current, Constant Power
- Configurable FM, Phase Shift Modulation and PWM
- Fast, Automatic and Smooth Mode Switching
- Frequency Modulation and PWM
- Phase Shift Modulation and PWM
- High Efficiency and Light Load Management
- Burst Mode & Ideal Diode Emulation
- Synchronous Rectifier Soft On/Off
- Low IC Standby Power
- Primary Side Voltage Sensing
- Current Share (Average & Master/Slave)
- Feature Rich Fault Protection Options
- 7 Analog / 4 Digital Comparators,
- Cycle-by-Cycle Current Limiting
- Programmable Blanking Time and Fault Counting
- External Fault Inputs
- Synchronization of DPWM Waveforms Between Multiple UCD3138x Devices
- 15 channel, 12 bit, 267 ksps General Purpose ADC
- Internal Temperature Sensor
- Fully Programmable High-Performance 31.25 MHz, 32-bit ARM7TDMI-S Processor
- 64 kB Program Flash (2-32 kB Banks)
- 2 kB Data Flash with ECC
- 8 kB Data RAM
- 4 kB Boot ROM Enables Firmware Boot-Load
- Communication Peripherals,
- 2 - I2C/PMBus interfaces
- 2 - UARTs, 1 - SPI
- Timer Capture with Selectable Input Pins
- 80-pin QFP Package
- Operating Temperature: –40°C to 125°C
The UCD3138 family is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single chip solution. The UCD3138x, in comparison to Texas Instruments UCD3138x digital power controller offers 64 kB of program Flash memory in UCD3138A64 (128 KB in UCD3138128) and additional options for communication such as SPI and a second I2C port. The availability of program Flash memory in multiple 32 kB banks enables designers to implement dual images of firmware (e.g. one main image + one back-up image) in the device and provides the option to execute from either of the banks using appropriate algorithms. It also creates the unique opportunity for the processor to load a new program and subsequently execute that program without interrupting power delivery. This feature allows the end user to add new features to the power supply in the field while eliminating any down-time required to load the new program.
The flexible nature of the UCD3138 family makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC/DC and isolated DC/DC applications and reduce the solution component count in the IT and network infrastructure space. The UCD3138 family is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customer’s development effort through offering best in class development tools, including application firmware, Code Composer StudioTM software development environment, and TI’s Fusion Power Development GUI which enables customers to configure and monitor key system parameters.
At the core of the controller are the Digital Power Peripherals (DPP). Each DPP implements a high speed digital control loop consisting of a dedicated Error Analog to Digital Converter (EADC), a PID based 2 pole - 2 zero digital compensator and DPWM outputs with 250ps pulse width resolution. The device also contains a 12-bit, 267 ksps general purpose ADC with up to 15 channels, timers, interrupt control, PMBus, I2C, SPI and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on chip RAM and ROM.
In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, LLC and phase shifted full bridge mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high resolution current sharing, hardware configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase shifted full bridge, single and dual phase PFC, bridgeless PFC, hard switched full bridge and half bridge, active clamp forward converter, two switch forward converter and LLC half bridge and full bridge.
技術資料
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
UCD3138A64OEVM-662 — UCD3138 80 ピン、開ループ デジタル電源コントローラの評価基板
UCD3138A64 は、絶縁型電源アプリケーション向けに最適化済みのデジタル コントローラです。UCD3138A64OEVM-662 評価基板 (EVM) は、この製品をスタンドアロンで評価する場合の使いやすいテスト プラットフォームを提供します。1 個の 80 ピン ソケットと一連の包括的なテスト ポイントを実装したこの評価基板 (EVM) を使用すると、ハードウェアとファームウェアのエンジニアは、デバイスのさまざまなピン上の信号を個別に操作し、開ループ動作を検討することができます。また、この評価基板 (EVM) には、シンプルな閉ループ制御構成を実現するフレキシビリティもあります (...)
UCD3138HSFBEVM-029 — UCD3138 ハード スイッチング フル ブリッジ コンバータの評価基板
TI (テキサス・インスツルメンツ) の UCD3138HSFBEVM-029 評価基板 (EVM) は、プログラマブル デジタル電源コントローラである UCD3138RHA をベースとする、デジタル制御のハード スイッチング フルブリッジ コンバータです。この評価基板 (EVM) は、48V 入力システム向けの設計を採用した、スタンドアロンの対称型ハード スイッチング フルブリッジ (HSFB) DC/DC パワー コンバータです。UCD3138HSFBEVM-029 は、36Vdc ~ 72Vdc の DC 入力で動作し、公称 12Vdc の出力電圧で、360W の全負荷出力電力、つまり (...)
UCD3138PFCEVM-026 — UCD3138 デジタル力率補正プリレギュレータ評価基板
テキサス インスツルメンツの UCD3138PFCEVM-026 評価基板 (EVM) は、プログラマブル デジタル電源コントローラ UCD3138 をベースとする、デジタル制御の単相 PFC プリレギュレータです。この評価基板は 90Vac ~ 264Vac、47Hz ~ 63Hz のユニバーサル AC ライン入力を許容します。公称出力電圧は 390VDC です。出力の全負荷電力は 360W で、0.999 を上回る非常に高い力率、大半の動作条件で 5% 未満の低 THD 特性を達成しています。この評価基板の保護機能には、ブラウンアウト、出力過電圧、パワーオン (...)
UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 評価基板
UCD3138A64CEVM-660 — UCD3138A64 制御カードの評価基板
テキサス・インスツルメンツの UCD3138A64CEVM-660 評価基板(EVM)は、絶縁型電源アプリケーション用のデジタル コントローラである TI 製 UCD3138A64 用の制御カードとして機能します。この評価基板は、UCD3138A64 デバイスを研究するためのスタンドアロン ボードとして、またはハーフ ブリッジ共振 LLC やフェーズ シフト フルブリッジなどのトポロジをベースとする完全安定化パワー コンバータを実装するための制御カードとして使用することができます。評価基板に実装されている UCD3138A64 デバイスに対して適切なファームウェアをダウンロードし、エンド (...)
TMDSEMU110-U — XDS110 JTAG デバッグ プローブ
TI ( テキサス・インスツルメンツ) の XDS110 は、TI の各種組込みプロセッサを意図した、新しいクラスのデバッグ プローブ (エミュレータ) です。XDS110 は XDS100 ファミリを置き換える製品であり、同時に、単一製品で幅広い規格 (IEEE1149.1、IEEE1149.7、SWD) をサポートしています。また、すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。 ピンのコア (...)
TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ
XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。
すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。
(...)
TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット
The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).
The (...)
UCD3138_FW_SDK — UCD3138 アプリケーション開発ファームウェア キット
- 力率改善 (PFC) アプリケーション開発キットを使用すると、PFC トポロジをベースとする電源設計における UCD 性能を簡単に評価できます。単一のソフトウェア ベースにより、単相インターリーブ、ブリッジレス構成を提供。
UCD3138FW-BIDI — Bi-Directional Firmware
UCD3138 non isolated bi-directional switching converter quickly gets a designer through evaluation to production in power supply designs based on a Wide Vin non isolated bi-directional topology by providing all-inclusive firmware with ZVS Transition mode support.
サポート対象の製品とハードウェア
UCD3138FW-FBLLC — Full Bridge / Phase Shift LLC Firmware for UCD3138 in TIDA-00381
UCD3138 Phase Shift LLC quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing firmware with ZVS operation and mode switching capability to achieve high efficiency across wider operating conditions.
The resonant LLC topology (...)
サポート対象の製品とハードウェア
UCD3138FW-HSFB — HSFB Firmware
UCD3138 Hard Switched Full Bridge (HSFB) topology firmware gets a designer through evaluation to production in power supply designs based on high power Hard Switched Full Bridge topology by providing all-inclusive firmware with input voltage feed forward, copper trace current sensing, on the fly (...)
サポート対象の製品とハードウェア
UCD3138FW-PFC — PFC Firmware
UCD3138 Power Factor Correction (PFC) firmware gets a designer through evaluation to production in power supply designs based on a PFC topology by providing all-inclusive firmware that can integrate easily with your housekeeping functionality.
サポート対象の製品とハードウェア
UCD3138FW-PSFB — Phase Shifted Full Bridge Firmware
UCD3138 Phase Shift Full Bridge quickly gets a designer through evaluation to production in power supply designs based on high power PSFB topology by providing all-inclusive firmware with peak current mode control support, adaptive dead time optimization and programmable slope compensation.
サポート対象の製品とハードウェア
UCD3138FW_LLC — LLC Half bridge Firmware
UCD3138 Resonant LLC Programmer quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing firmware with ZCS protection and mode switching capability to achieve high efficiency across wider operating conditions. The sunflower (...)
サポート対象の製品とハードウェア
CCSTUDIO — CCStudio™ 統合開発環境 (IDE)
CCStudio IDE を使用すると、AI (...)
FUSION_DIGITAL_POWER_API — TI Fusion API
The Fusion Digital Power Studio is built on top of a Microsoft.NET Application Programming Interface (Fusion-API) that handles I2C/SMBus communication and abstracts devices and commands. It provides high level interfaces to common tasks such as command read/write, full device configuration (...)
サポート対象の製品とハードウェア
FUSION-DIGITAL-POWER-STUDIO — Fusion Digital Power Studio 3.0.77
Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family. Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive (...)
サポート対象の製品とハードウェア
FUSION-PRODUCTION-GUI — Fusion Digital Power Production Tool
The production GUI (...)
サポート対象の製品とハードウェア
TIDA-00653 — バッテリ充電アプリケーション向け非絶縁型双方向コンバータのリファレンス デザイン
TIDA-00412 — 360W のデジタル制御フェーズ シフト フル ブリッジ コンバータ、リファレンス デザイン
TIDA-00381 — 360W の位相シフト フル ブリッジ共振 LLC、ハイサイド / ローサイド ドライバ付き、リファレンス デザイン
PMP4320A — 600W ハーフ・ブリック DC-DC コンバータ、デジタル制御機能付き、テレコム・アプリケーション用 - リファレンス・デザイン
PMP8877 — デジタル電源制御をベースとした、1/8 ブリック絶縁型 DC/DC テレコム パワー モジュールのリファレンス デザイン
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| TQFP (PFC) | 80 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。