ホーム パワー マネージメント AC/DC スイッチング レギュレータ AC/DC コントローラ

UCD3138064A

アクティブ

絶縁電源向け、高集積デジタル コントローラ

製品詳細

この情報を表示することができません。製品データシートをご覧ください。
VQFN (RGC) 64 81 mm² 9 x 9
  • 64 kB Program Flash Derivative of UCD3138 Family
    • 2-32 kB Program Flash Memory Banks
    • Supports Execution From 1 Bank, While Programming Another
    • Capability to Update Firmware Without Shutting Down the Power Supply
    • Additional Communication Ports Compared to the UCD3138 (+1 SPI, +1 I2C)
  • Digital Control of up to 3 Independent Feedback Loops
    • Dedicated PID Based Hardware
    • 2-pole/2-zero Configurable
    • Non-Linear Control
  • Soft Start / Stop with and without Prebias
  • Fast Input Voltage Feed Forward Hardware
  • Synchronous Rectifier Dead Time Optimization Peripheral to Use with UCD7138 Synchronous Rectifier Driver
  • Up to 16 MHz Error A/D Converter (EADC)
    • Configurable Resolution as Small as 1 mV/LSB
    • Up to 8x Oversampling
    • Hardware Based Averaging (Up to 8x)
    • 14 bit Effective DAC With 4 Bits of Dither
    • Adaptive Trigger Positioning
  • Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
    • 250 ps Pulse Width Resolution
    • 4 ns Frequency and Phase Resolution
    • Adjustable Phase Shift Between Outputs
    • Adjustable Dead-band Between Pairs
    • Cycle-by-Cycle Duty Cycle Matching
    • Up to 2 MHz Switching Frequency
  • ConfigurableTrailing/Leading/Triangular Modulation
  • Configurable Feedback Control
    • Voltage, Average Current and Peak Current Mode Control
    • Constant Current, Constant Power
  • Configurable FM, Phase Shift Modulation and PWM
  • Fast, Automatic and Smooth Mode Switching
    • Frequency Modulation and PWM
    • Phase Shift Modulation and PWM
    • Frequency Modulation and Phase Shift Modulation
  • High Efficiency and Light Load Management
    • Burst Mode
    • Ideal Diode Emulation
    • Synchronous Rectifier Soft On/Off
    • Low Device Standby Power
  • Primary Side Voltage Sensing
  • Flux and Phase Current Balancing
  • Current Share (Average & Master/Slave)
  • Feature Rich Fault Protection Options
    • 7 Analog / 4 Digital Comparators
    • Cycle-by-Cycle Current Limiting
    • Programmable Blanking Time and Fault Counting
    • External Fault Inputs
  • Synchronization of DPWM Waveforms Between Multiple UCD3138064Aand SN3138064A Devices
  • 14 channel, 12 bit, 267 ksps General Purpose ADC with Integrated
    • Programmable Averaging Filters
    • Dual Sample and Hold
  • Internal Temperature Sensor
  • Fully Programmable High-Performance 31.25 MHz, 32-bit ARM7TDMI-S Processor
    • 64 kB Program Flash (2-32 kB Banks)
    • 2 kB Data Flash with ECC
    • 4 kB Data RAM
    • 8 kB Boot ROM
    • Firmware Boot-Load in the Field via I2C or UART
  • Communication Peripherals
    • 1 - I2C/PMBus, 1 - I2C (master mode only)
    • 2 - UARTs
    • 1 - SPI
  • UART Auto-baud Rate Adjustment
  • Timer Capture with Selectable Input Pins
  • Built In Watchdog: BOD and POR
  • Operating Temperature: –40°C to +125°C
  • Debug interface
    • Code Composer StudioTM with JTAG Interface
    • Fusion Digital PowerTM Designer GUI Support
  • 64 kB Program Flash Derivative of UCD3138 Family
    • 2-32 kB Program Flash Memory Banks
    • Supports Execution From 1 Bank, While Programming Another
    • Capability to Update Firmware Without Shutting Down the Power Supply
    • Additional Communication Ports Compared to the UCD3138 (+1 SPI, +1 I2C)
  • Digital Control of up to 3 Independent Feedback Loops
    • Dedicated PID Based Hardware
    • 2-pole/2-zero Configurable
    • Non-Linear Control
  • Soft Start / Stop with and without Prebias
  • Fast Input Voltage Feed Forward Hardware
  • Synchronous Rectifier Dead Time Optimization Peripheral to Use with UCD7138 Synchronous Rectifier Driver
  • Up to 16 MHz Error A/D Converter (EADC)
    • Configurable Resolution as Small as 1 mV/LSB
    • Up to 8x Oversampling
    • Hardware Based Averaging (Up to 8x)
    • 14 bit Effective DAC With 4 Bits of Dither
    • Adaptive Trigger Positioning
  • Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
    • 250 ps Pulse Width Resolution
    • 4 ns Frequency and Phase Resolution
    • Adjustable Phase Shift Between Outputs
    • Adjustable Dead-band Between Pairs
    • Cycle-by-Cycle Duty Cycle Matching
    • Up to 2 MHz Switching Frequency
  • ConfigurableTrailing/Leading/Triangular Modulation
  • Configurable Feedback Control
    • Voltage, Average Current and Peak Current Mode Control
    • Constant Current, Constant Power
  • Configurable FM, Phase Shift Modulation and PWM
  • Fast, Automatic and Smooth Mode Switching
    • Frequency Modulation and PWM
    • Phase Shift Modulation and PWM
    • Frequency Modulation and Phase Shift Modulation
  • High Efficiency and Light Load Management
    • Burst Mode
    • Ideal Diode Emulation
    • Synchronous Rectifier Soft On/Off
    • Low Device Standby Power
  • Primary Side Voltage Sensing
  • Flux and Phase Current Balancing
  • Current Share (Average & Master/Slave)
  • Feature Rich Fault Protection Options
    • 7 Analog / 4 Digital Comparators
    • Cycle-by-Cycle Current Limiting
    • Programmable Blanking Time and Fault Counting
    • External Fault Inputs
  • Synchronization of DPWM Waveforms Between Multiple UCD3138064Aand SN3138064A Devices
  • 14 channel, 12 bit, 267 ksps General Purpose ADC with Integrated
    • Programmable Averaging Filters
    • Dual Sample and Hold
  • Internal Temperature Sensor
  • Fully Programmable High-Performance 31.25 MHz, 32-bit ARM7TDMI-S Processor
    • 64 kB Program Flash (2-32 kB Banks)
    • 2 kB Data Flash with ECC
    • 4 kB Data RAM
    • 8 kB Boot ROM
    • Firmware Boot-Load in the Field via I2C or UART
  • Communication Peripherals
    • 1 - I2C/PMBus, 1 - I2C (master mode only)
    • 2 - UARTs
    • 1 - SPI
  • UART Auto-baud Rate Adjustment
  • Timer Capture with Selectable Input Pins
  • Built In Watchdog: BOD and POR
  • Operating Temperature: –40°C to +125°C
  • Debug interface
    • Code Composer StudioTM with JTAG Interface
    • Fusion Digital PowerTM Designer GUI Support

The SN3138064A is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single-chip solution. The SN3138064A, in comparison to Texas Instruments UCD3138 digital power controller (), offers 64 kB of program Flash memory (vs 32 kB in UCD3138) and additional options for communication such as SPI and a second I2C port. The availability of 64 kB of program Flash memory in 2-32 kB banks, enables the designers to implement dual images of firmware (e.g. one main image + one back-up image) in the device and the flexibility to execute from either of the banks using appropriate algorithms. It also creates the unique opportunity for the processor to load a new program and subsequently execute that program without interrupting power delivery. This feature allows the end user to add new features to the power supply in the field while eliminating any down-time required to load the new program.

The flexible nature of the SN3138064A makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC/DC and isolated DC/DC applications and reduce the solution component count in the IT and network infrastructure space. The SN3138064A is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customers' development effort through offering best in class development tools, including application firmware, Code Composer StudioTM software development environment, and TI’s Fusion Power Development GUI which let customers configure and monitor key system parameters.

At the core of the SN3138064A controller are the Digital Power Peripherals (DPP). Each DPP implements a high-speed digital control loop consisting of a dedicated Error Analog-to-Digital Converter (EADC), a PID-based 2-pole/general-purpose ADC with up to 14 channels2-zero digital compensator and DPWM outputs with 250-ps pulse width resolution. The device also contains a 12-bit, 267-ksps general-purpose ADC with up to 14 channels, timers, interrupt control, PMBus, I2C, SPI and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals, and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on chip RAM and ROM.

In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, automatic mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high-resolution current sharing, hardware-configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase shifted full bridge, single and dual phase PFC, bridgeless PFC, hard switched full bridge and half bridge, and LLC half bridge and full bridge.

The SN3138064A is a functional variant of the SN3138064A Digital Power Controller that includes significant improvements over the UCD3138064. For a description of the complete changes made in the SN3138064A, refer to . The major improvements are:

The General Purpose ADC has been improved for better accuracy and performance at extreme cold temperatures (–40°C).

The UART peripheral has been modified to include a hardware based auto-baud rate adjustment feature.

A new Synchronous Rectifier Dead Time Optimization hardware peripheral has been added. Benefits include: Improved efficiency Reduced synchronous rectifier voltage stressesShorter development cycle

A Duty Cycle Read Function has been added to improve use in peak current mode.

The SN3138064A is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single-chip solution. The SN3138064A, in comparison to Texas Instruments UCD3138 digital power controller (), offers 64 kB of program Flash memory (vs 32 kB in UCD3138) and additional options for communication such as SPI and a second I2C port. The availability of 64 kB of program Flash memory in 2-32 kB banks, enables the designers to implement dual images of firmware (e.g. one main image + one back-up image) in the device and the flexibility to execute from either of the banks using appropriate algorithms. It also creates the unique opportunity for the processor to load a new program and subsequently execute that program without interrupting power delivery. This feature allows the end user to add new features to the power supply in the field while eliminating any down-time required to load the new program.

The flexible nature of the SN3138064A makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC/DC and isolated DC/DC applications and reduce the solution component count in the IT and network infrastructure space. The SN3138064A is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customers' development effort through offering best in class development tools, including application firmware, Code Composer StudioTM software development environment, and TI’s Fusion Power Development GUI which let customers configure and monitor key system parameters.

At the core of the SN3138064A controller are the Digital Power Peripherals (DPP). Each DPP implements a high-speed digital control loop consisting of a dedicated Error Analog-to-Digital Converter (EADC), a PID-based 2-pole/general-purpose ADC with up to 14 channels2-zero digital compensator and DPWM outputs with 250-ps pulse width resolution. The device also contains a 12-bit, 267-ksps general-purpose ADC with up to 14 channels, timers, interrupt control, PMBus, I2C, SPI and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals, and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on chip RAM and ROM.

In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, automatic mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high-resolution current sharing, hardware-configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase shifted full bridge, single and dual phase PFC, bridgeless PFC, hard switched full bridge and half bridge, and LLC half bridge and full bridge.

The SN3138064A is a functional variant of the SN3138064A Digital Power Controller that includes significant improvements over the UCD3138064. For a description of the complete changes made in the SN3138064A, refer to . The major improvements are:

The General Purpose ADC has been improved for better accuracy and performance at extreme cold temperatures (–40°C).

The UART peripheral has been modified to include a hardware based auto-baud rate adjustment feature.

A new Synchronous Rectifier Dead Time Optimization hardware peripheral has been added. Benefits include: Improved efficiency Reduced synchronous rectifier voltage stressesShorter development cycle

A Duty Cycle Read Function has been added to improve use in peak current mode.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
23 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCD3138064A Highly Integrated Digital Controller for Isolated Power データシート (Rev. B) PDF | HTML 2017年 1月 19日
ユーザー・ガイド UCD31xx Technical Reference Manual (Rev. E) PDF | HTML 2025年 2月 11日
ユーザー・ガイド Using the UCD3138PFCEVM-026 (Rev. C) PDF | HTML 2024年 6月 12日
アプリケーション・ノート Introduction to UCD3138x Devices PDF | HTML 2023年 12月 21日
アプリケーション・ノート Stack Overflow Detection on UCD3138 Devices PDF | HTML 2023年 9月 13日
アプリケーション・ノート Lockup Avoidance for UCD3138 Devices PDF | HTML 2023年 7月 3日
アプリケーション・ノート Fusion Digital Power Studio for UCD3138 Isolated Power Applications (Rev. C) 2019年 6月 24日
アプリケーション・ノート UCD3138 Family - Practical Design Guideline (Rev. B) 2018年 11月 20日
アプリケーション・ノート UCD3138064A Migration Guide 2015年 11月 2日
ユーザー・ガイド Bidirection DC-to-DC Converter User's Guide (Rev. A) 2015年 10月 27日
アプリケーション・ノート Using UCD7138 and UCD3138A for Advanced Synchronous Rectification Control (Rev. B) 2015年 10月 23日
技術記事 Are you ready for totem-pole PFC? PDF | HTML 2015年 10月 16日
技術記事 Designing a digital power supply: How to write firmware PDF | HTML 2015年 9月 1日
技術記事 Designing a digital-controlled power supply PDF | HTML 2015年 8月 12日
ユーザー・ガイド UCD3138064 Programmer's Manual (Rev. B) 2014年 5月 15日
アプリケーション・ノート Designing a UCD3138 Controlled Bridgeless PFC 2014年 4月 1日
アプリケーション・ノート Designing a UCD3138 Controlled Interleaved PFC 2014年 4月 1日
アプリケーション・ノート Designing a UCD3138 Controlled Single Phase PFC 2014年 3月 26日
アプリケーション・ノート UCD3138 PFC Tuning 2014年 3月 26日
Analog Design Journal 2Q 2013 Issue Analog Applications Journal 2013年 4月 16日
Analog Design Journal Digital current balancing for an interleaved boost PFC 2013年 4月 16日
アプリケーション・ノート Evaluating UCD3138 in Interleave PFC or Bridgeless PFC Configurations 2013年 3月 18日
アプリケーション・ノート PFC THD Reduction and Efficiency Improvement by ZVS or Valley Switching 2012年 4月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCD3138ALLCEVM150 — UCD3138A LLC 評価基板

UCD3138ALLCEVM150 は評価基板 (EVM) ボードで、LLC 共振ハーフブリッジ DC/DC コンバータとして機能し、制御カード UCD3138ACCEVM149 でデジタル制御されます。この評価基板を使用すると、LLC 共振ハーフブリッジ DC/DC 変換アプリケーションで UCD3138A を使用するデジタル電源制御を評価できます。この評価基板は、350Vdc ~ 400Vdc の DC ライン入力を許容でき、公称出力電圧は 12Vdc、2 次側同期整流器動作の恩恵を受ける 94% を上回るピーク効率で、340W (...)

ユーザー ガイド: PDF
評価ボード

UCD3138HSFBEVM-029 — UCD3138 ハード スイッチング フル ブリッジ コンバータの評価基板

TI (テキサス・インスツルメンツ) の UCD3138HSFBEVM-029 評価基板 (EVM) は、プログラマブル デジタル電源コントローラである UCD3138RHA をベースとする、デジタル制御のハード スイッチング フルブリッジ コンバータです。この評価基板 (EVM) は、48V 入力システム向けの設計を採用した、スタンドアロンの対称型ハード スイッチング フルブリッジ (HSFB) DC/DC パワー コンバータです。UCD3138HSFBEVM-029 は、36Vdc ~ 72Vdc の DC 入力で動作し、公称 12Vdc の出力電圧で、360W の全負荷出力電力、つまり (...)

ユーザー ガイド: PDF
評価ボード

UCD3138OL40EVM-032 — UCD3138 40 ピン、開ループ デジタル電源コントローラの評価基板

UCD3138 は、絶縁型電源アプリケーション向けに最適化済みのデジタル コントローラです。UCD3138OL40EVM-032 評価基板 (EVM) は、この製品をスタンドアロンで評価する場合の使いやすいテスト プラットフォームを提供します。1 個の 40 ピン ソケットと一連の包括的なテスト ポイントを実装したこの評価基板 (EVM) を使用すると、ハードウェアとファームウェアのエンジニアは、デバイスのさまざまなピン上の信号を個別に操作し、開ループ動作を検討することができます。また、この評価基板 (EVM) には、シンプルな閉ループ制御構成を実現するフレキシビリティもあります (...)
ユーザー ガイド: PDF
評価ボード

UCD3138OL64EVM-031 — UCD3138 64 ピン、開ループ デジタル電源コントローラの評価基板

UCD3138 は、絶縁型電源アプリケーション向けに最適化済みのデジタル コントローラです。UCD3138OL64CEVM-031 評価基板 (EVM) は、この製品をスタンドアロンで評価する場合の使いやすいテスト プラットフォームを提供します。1 個の 64 ピン ソケットと一連の包括的なテスト ポイントを実装したこの評価基板 (EVM) を使用すると、ハードウェアとファームウェアのエンジニアは、デバイスのさまざまなピン上の信号を個別に操作し、開ループ動作を検討することができます。また、この評価基板 (EVM) には、シンプルな閉ループ制御構成を実現するフレキシビリティもあります (...)
ユーザー ガイド: PDF
評価ボード

UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 評価基板

この評価基板、UCD3138PSFBEVM-027 は、オフライン電源コンバータ用途において 64 ピンのデジタル制御 IC UCD3138 を評価するため、さらに、その設計を支援することを目的としています。この評価基板は、スタンドアロンの位相シフト フルブリッジ DC/DC パワー コンバータです。この評価基板は、その制御カードである UCD3138CC64EVM-030 と組み合わせて使用されます。この制御カードも評価基板であり、UCD3138RGC が実装されています。UCD3138PSFBEVM-027 は、UCD3138CC64EVM-030 (...)
ユーザー ガイド: PDF
ドーター・カード

UCD3138064AEVM149 — UCD3138064A パワー コンバータ コントロール カード評価基板

UCD3138064AEVM149 は評価基板 (EVM) で、UCD3138ARGC と UCD3138064ARGC の各デジタル電源アプリケーションで制御カードとして機能します。UCD3138064AEVM149 は、UCD3138ARGC と UCD3138064ARGC の各コントローラ デバイスを研究するためのスタンドアロン制御カードとして使用することも、完全に安定化されたパワー コンバータを実装するために出力段ボードと組み合わせて動作する DPWM コントローラ ボードとして使用することもできます。

ユーザー ガイド: PDF
デバッグ・プローブ

TMDSEMU110-U — XDS110 JTAG デバッグ プローブ

TI ( テキサス・インスツルメンツ) の XDS110 は、TI の各種組込みプロセッサを意図した、新しいクラスのデバッグ プローブ (エミュレータ) です。XDS110 は XDS100 ファミリを置き換える製品であり、同時に、単一製品で幅広い規格 (IEEE1149.1、IEEE1149.7、SWD) をサポートしています。また、すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。  ピンのコア (...)

ユーザー ガイド: PDF
TI.com で取り扱いなし
デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

アプリケーション・ソフトウェアとフレームワーク

UCD3138_FW_SDK — UCD3138 アプリケーション開発ファームウェア キット

UCD3138 ファームウェアは、テキサス インスツルメンツの統合型デジタル電源コントローラ UCD3138 向けの無料ソフトウェア開発キットです。このプラットフォームには、ファームウェア開発ツールに加え、一般的な電源トポロジのサポート関連資料が含まれており、デジタル電源システムの迅速な評価と開発を可能にします:
    • 力率改善 (PFC) アプリケーション開発キットを使用すると、PFC トポロジをベースとする電源設計における UCD 性能を簡単に評価できます。単一のソフトウェア ベースにより、単相インターリーブ、ブリッジレス構成を提供。


サンプル・コードまたはデモ

UCD-TRAINING-LABS UCD Training Labs

UCD3138 integrated digital power controller training labs provides quick start learning tool for getting acquainted with digital controller. UCD3138 integrated digital controller offers advanced Power Peripherals operating autonomous from the processor. Device includes advanced Protection features, (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

UCD3138FW-BIDI Bi-Directional Firmware

UCD3138 non isolated bi-directional switching converter quickly gets a designer through evaluation to production in power supply designs based on a Wide Vin non isolated bi-directional topology by providing all-inclusive firmware with ZVS Transition mode support.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

UCD3138FW-FBLLC Full Bridge / Phase Shift LLC Firmware for UCD3138 in TIDA-00381

UCD3138 Phase Shift  LLC quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing firmware with ZVS operation and mode switching capability to achieve high efficiency across wider operating conditions.

The resonant LLC topology (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

UCD3138FW-HSFB HSFB Firmware

UCD3138 Hard Switched Full Bridge (HSFB) topology firmware gets a designer through evaluation to production in power supply designs based on high power Hard Switched Full Bridge topology by providing all-inclusive firmware with input voltage feed forward, copper trace current sensing, on the fly (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

UCD3138FW-PFC PFC Firmware

UCD3138 Power Factor Correction (PFC) firmware gets a designer through evaluation to production in power supply designs based on a PFC topology by providing all-inclusive firmware that can integrate easily with your housekeeping functionality.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

UCD3138FW-PSFB Phase Shifted Full Bridge Firmware

UCD3138 Phase Shift Full Bridge quickly gets a designer through evaluation to production in power supply designs based on high power PSFB topology by providing all-inclusive firmware with peak current mode control support, adaptive dead time optimization and programmable slope compensation.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

UCD3138FW_LLC LLC Half bridge Firmware

UCD3138 Resonant LLC Programmer quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing  firmware with ZCS protection and mode switching capability to achieve high efficiency across wider operating conditions. The sunflower (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO — CCStudio™ 統合開発環境 (IDE)

CCStudio™ IDE は、TI の包括的な CCStudio™ 開発ツールエコシステムの一部です。これは TI のマイコン、プロセッサ、ワイヤレス コネクティビティ デバイス、レーダー センサ向けの統合開発環境 (IDE) です。これは、組込みアプリケーションの製作、デバッグ、分析、最適化に使用する一連の豊富なツールで構成されています。CCStudio IDE は、Windows®、Linux®、macOS® の各プラットフォームから利用できます。

CCStudio IDE を使用すると、AI (...)

ユーザー ガイド: PDF | HTML
IDE (統合開発環境)、コンパイラ、またはデバッガ

FUSION_DIGITAL_POWER_API TI Fusion API

The Fusion Digital Power Studio is built on top of a Microsoft.NET Application Programming Interface (Fusion-API) that handles I2C/SMBus communication and abstracts devices and commands. It provides high level interfaces to common tasks such as command read/write, full device configuration (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio 3.0.77

Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family.   Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

FUSION-PRODUCTION-GUI Fusion Digital Power Production Tool

The Fusion Digital Power Production Tool (production GUI) is a graphical user interface used to download firmware, upgrade firmware, configure, calibrate and test.  This command-based interface allows the seamless integration of UCD flashing procedures in a production environment.

The production GUI (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00653 — バッテリ充電アプリケーション向け非絶縁型双方向コンバータのリファレンス デザイン

TIDA–00653 は、UCD3138 デジタル電源コントローラを使用して実現された、48V バッテリ アプリケーション向けの非絶縁型 48V → 12V 双方向コンバータのリファレンス デザインです。この設計は、軽負荷時の効率を最適化するための ZVS遷移モード トポロジと、シンプルなシステム設計に適したハードスイッチング トポロジのいずれでも動作可能な柔軟性を備えています。この双方向コンバータは、96%を超える効率向上を実現するために、自動フェーズ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP23332 — インターリーブかつマルチフェーズの反転昇降圧コンバータのリファレンス デザイン

このリファレンス デザインは、UCD3138064A をデジタル コントローラとして使用し、2 相のピーク電流モード制御をサポートする能力のある反転昇降圧回路を制御します。このデザインは、電力効率を向上させるために、ソフト スイッチング技術を採用しています。入力電圧範囲は -62V ~ -36V です。出力電圧範囲は 28V ~ 52V の範囲で調整できます。デフォルトの出力電圧は 48V で、最大電流は 14A です。
試験報告書: PDF
リファレンス・デザイン

PMP20587 — 反転昇降圧のリファレンス デザイン

このリファレンス デザインは、デジタル コントローラとして UCD3138064A を使用し、2 相、2 レールの反転型昇降圧回路を制御します。この非絶縁型コンバータは、ワイヤレス無線の電源として使用できます。入力電圧範囲は -35V ~ -60V です。出力は 2 個です。レール 1 のデフォルト出力電圧は 32V で、最大電流は 8.5A です。レール 2 のデフォルト出力電圧は 48V で、最大電流は 5.5A です。出力電圧は、30V ~ 56V (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP4435 — 48V 入力、300W 1/8 ブリック、デジタル・モジュール、GaN FET 付、リファレンス・デザイン

The PMP4435 is a DC-DC isolated digital module with GaN mosfet reference design targeted for industrial and telecom applications. The DC input range is 36V-60V, with 12V typical and the output is 12V/5A. An digital controller UCD3138A is used in the design. The efficiency is up to 95.8% with good (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00412 — 360W デジタル制御フェーズ・シフト・フル・ブリッジ・コンバータ

UCD3138CC64EVM-030 ドーター・カードを使用したデジタル制御を実行する、DC-DC パワー・コンバータです。ロード済みのファームウェアを搭載したドーター・カードを使用して、位相シフト・フル・ブリッジ・コンバータで求められる制御機能を実現します。  TIDA-00412(UCD3138PSFBEVM-027)は、370 ~ 400 VDC の DC 入力を受け入れ、代表値 12 VDC の出力電圧で、360W の全負荷出力電力、つまり 30A の最大出力電流を供給します。
回路図: PDF
リファレンス・デザイン

TIDA-00381 — 360W 位相シフト・フル・ブリッジ共振 LLC、ハイサイドおよびローサイド・ドライバ付き

この電源は、フル・ブリッジ共振 LLC を採用し、出力上昇中の位相シフト動作、軽負荷への対応、低い出力電圧の供給を実現します。この動作モードで、LLC の PWM 動作モードを置き換えることができ、その場合は軽負荷時の効率を大幅に改善できます。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00512 — 340W デジタル制御 LLC 共振ハーフブリッジ DC-DC パワー・コンバージョン、リファレンス・デザイン

このデザインは、3138ACC32EVM-149 ドーター・カードを使用したデジタル制御を実行する、LLC 共振ハーフ・ブリッジ DC-DC パワー・コンバータです。 ロード済みのファームウェアを搭載したドーター・カードを使用して、LLC 共振ハーフ・ブリッジ・コンバータで求められる制御機能を実現します。  TIDA-00512(3138ALLCEVM-150)は、350VDC ~ 400VDC の DC 入力を受け入れ、公称 12VDC の出力電圧で、340W の全負荷出力電力、つまり 29A の最大出力電流を供給します。

APEC での出展状況

試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP4320A — 600W ハーフ・ブリック DC-DC コンバータ、デジタル制御機能付き、テレコム・アプリケーション用 - リファレンス・デザイン

PMP4320A リファレンス・デザインは単一出力の DC-DC コンバータであり、標準的なハーフ・ブリック・サイズで、UCD3138 をベースとする完全デジタル制御の構成を採用しています。 12V の出力電圧で 50A の出力電流を供給する能力があります。  コンバータはフレキシブルな構成オプションを採用して、高効率と良好な性能を達成しており、バス・コンバータとして理想的な選択肢になっています。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP8877 — デジタル電源制御をベースとした、1/8 ブリック絶縁型 DC/DC テレコム パワー モジュールのリファレンス デザイン

PMP8877 は、UCD3138 デジタル電源コントローラをベースとした、フル機能の 1/8 ブリック絶縁型 DC/DC テレコム パワー モジュールです。このリファレンス デザインは、2 次側制御とハード スイッチング フルブリッジ パワー トポロジを採用しており、36V ~ 72V の幅広い入力電圧で動作し、12V/180W の出力電力を供給します。このリファレンス デザインの特長は、94% のピーク効率、入力電圧のサージに対する高速入力電圧フィードフォワード応答、定電流 / 定電力の過負荷保護、プリバイアス起動、並列モジュール アプリケーション向けの電流共有制御、PMBus (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian