M2-CC3351
SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块
M2-CC3351
概述
SimpleLink™ CC3351 Wi-Fi 6 和低功耗 Bluetooth® 器件可通过运行 Linux® 的处理器主机或运行 RTOS 的 MCU 主机在嵌入式应用中实现实惠、可靠且安全的连接。CC3351 M.2 卡插件模块 (M2-CC3351) 是测试和开发板,可轻松连接到支持 M.2 Key E 接口的 TI 处理器板或其他处理器板,从而实现快速软件开发。
此 M2 卡可轻松与以下处理器主板配对:
- SK-AM62B-P1
- SK-AM62A-LP
- SK-AM62-LP
- TMDS62LEVM
特性
- CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® 配套 IC,采用 QFN 封装
- 与 MPU 平台无缝集成
- 具有基于 SMA/U.FL 的测试选项的板载芯片天线
- M.2 Type 2230 Key E 接口
立即订购并开发
M2-CC3351 — CC3351 采用 M.2 Type 2230 Key-E PCIE 标准的插件模块评估模块
M2-CC3351 — CC3351 采用 M.2 Type 2230 Key-E PCIE 标准的插件模块评估模块
SIMPLELINK-CONNECT — SimpleLink Connect App for the SimpleLink Low Power SDKs
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
SIMPLELINK-CONNECT — SimpleLink Connect App for the SimpleLink Low Power SDKs
Apple App Store
Google App Store
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
发布信息
The SimpleLink Connect Mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:
- CC13xx and CC26xx devices running the SimpleLink Low Power SDK
- CC33xx devices attached to a host running the CC33XX Software.
The app provides a baseline for users to quickly build their own mobile apps, using iOS or Android. Source code is provided enabling easy customization.
Features:
- iOS compatible Bluetooth® Low Energy phone app and source code
- Android™ compatibly Bluetooth® Low Energy phone app and source code
新增功能
- Dedicated screens for CGM profile, Glucose profile, and Wi-Fi Provisioning over BLE.
- Option to filter the scan list by service UUID and by BD address.
- Revised navigation flow to directly access the service-specific screen, with an option to switch back to the characteristic view.
- Ability to configure a generic URL as the firmware repository, not limited to GitHub.
- Updated settings view with configuration options separated into different screens.
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices
产品
Wi-Fi 产品
硬件开发
评估板
文档
Manifest
发布信息
SimpleLink Wi-Fi Toolbox is a comprehensive cross-platform development suite that delivers essential tools for streamlined development and rapid prototyping with the CC33XX and CC35XXE wireless connectivity solutions.
This is version 4.2.4 of the SimpleLink Wi-Fi Toolbox.
Previous release was 4.1.16
新增功能
- [General] Updated Toolbox User Guide.
- [Programmer] New Flash supporting:
- Macronix MX25U12843GM2I00
- Windbond W25Q33PW / W25Q64PW
- [CLI] New CLI command to read fuses values.
- [All] Bugfixes and enhancements.
CC33XX-QUICKTRACK-CONTROL-TOOL — CC33XX QuickTrack Control 应用是一款用于 Wi-Fi® 认证的 Wi-Fi 自动化测试工具
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
CC33XX-QUICKTRACK-CONTROL-TOOL — CC33XX QuickTrack Control 应用是一款用于 Wi-Fi® 认证的 Wi-Fi 自动化测试工具
CC33xx QuickTrack Control Tool Windows Installer
CC33xx QuickTrack Control Tool Linux Installer
产品
Wi-Fi 产品
硬件开发
评估板
文档
Manifest
发布信息
Click on the links in the table above to download. The CC33xx QuickTrack Control Tool is a Wi-Fi automation test tool utilized for Wi-Fi® Certification.
新增功能
- fixed paths
- fix wps APUT settings file
- wps pin checksum script
CC33XX-DESIGN-TOOLS — Design resources for CC33xx and CC33xxMOD Devices
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
CC33XX-DESIGN-TOOLS — Design resources for CC33xx and CC33xxMOD Devices
CC330x Reference Design Files
CC335x Reference Design Files
CC330xMOD Certification Resources
CC335xMOD Certification Resources
BP-CC3351 Reference Design Files
BP-CC33x1MOD Reference Design Files
产品
Wi-Fi 产品
硬件开发
评估板
文档
Design Checklist for CC33xx and CC33xMOD devices
发布信息
Design files and Design checklist for CC33xx and CC33xxMOD devices
新增功能
- CC33x1 Design Checklist
- CC330x and CC335x Reference Designs
- CC330xMOD and CC335xMOD Resources
- EVM Design Files
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
The CC33xx Linux MPU Software Package delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
This CC33xx Linux Software Package delivers components that enable operation of the Texas Instruments CC33xx Wi-Fi and BLE family of wireless transceivers on Linux platforms.
This is version 1.0.2.17 of the CC33xx Linux Software Package
The version is a production quality release for 2.4/5Ghz devices
Previous release was 1.0.2.16
This is a release for TI’s CC33xx devices supporting Wi-Fi 6 and BLE 5.4.
Components version:
- FW version: 1.7.14.389
- Driver version: 1.7.4.257
- PHY version: 1.2.0.49.6.11.32.71
- RAM Bootloader version: 1.0.0.31
新增功能
- 802.11 r support & k/v/r variant
- WoWLAN pattern matching via Sysfs API update
- WoWLAN Block Ack offload - Reject ADDBA requests while in WoWLAN
- WoWLAN ARP offload
- Wi-Fi 5 TX support - While Wi-Fi 6 is disabled. (New parameted in INI - VHT_Enable)
- Link Robustness improvements at 2.4GHz band congested environment
设计文件
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | SimpleLinkTM CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® M.2 插件卡 | PDF | HTML | 英语版 | PDF | HTML | 2024-8-12 |
| 应用手册 | CC33xx/CC35xxE 简化射频测试指南 | PDF | HTML | PDF | HTML | 2026-9-8 | ||
| 用户指南 | CC33xx 硬件集成 | PDF | HTML | PDF | HTML | 2026-6-29 | ||
| 证书 | M2-CC3351 EU Declaration of Conformity (DoC) | PDF | HTML | 2024-4-23 | |||
| 应用手册 | CC33xx 生产线指南 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024-1-9 |