DRV8841
- Dual H-Bridge DC Motor Driver
- Single and Dual Brushed DC
- Stepper
- PWM Control Interface
- Optional Fixed Frequency Current Regulation
- Two Bit Current Control Allows Up to Four
Current Levels
- Two Bit Current Control Allows Up to Four
- Low MOSFET On-Resistance
- 2.5-A Maximum Drive Current at 24 V and
TA = 25°C - Combined 400 mΩ RDS(ON) of High-Side
and Low-Side at 24 V and TA = 25°C
- 2.5-A Maximum Drive Current at 24 V and
- 8.2-V to 45-V Operating Supply Voltage Range
- Low Current Sleep Mode
- Built-In 3.3-V Reference Output
- Thermally Enhanced Surface Mount Package
- Protection Features
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
The DRV8841 provides an integrated dual H-bridge motor driver solution for printers, scanners, and other automated equipment applications. The device can be used to drive one or two brushed DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.
The output driver block consists of N-channel power MOSFETs configured as H-bridges. The DRV8841 an supply up to 2.5-A peak or 1.75-A RMS output current (with proper heat sinking at 24 V and TA = 25°C) per H-bridge.
A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin. Internal protection features are provided for overtemperature, overcurrent, and undervoltage. Fault conditions are indicated by a nFAULT pin.
您可能感兴趣的相似产品
功能与比较器件相同,但引脚排列有所不同
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | DRV8841 Dual H-Bridge Driver IC 数据表 (Rev. F) | PDF | HTML | 2015年 12月 16日 | ||
| 应用手册 | 了解电机驱动器电流额定值 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024年 8月 6日 | |
| 应用手册 | 有刷电机和步进电机电流调节的配置方法 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2021年 11月 29日 | ||
| 应用手册 | 电机驱动器电路板布局的最佳实践 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 8月 5日 | |
| 应用手册 | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 2021年 7月 22日 | |||
| 应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
| EVM 用户指南 | DRV88xx EVM GUI (Rev. C) | 2017年 4月 27日 | ||||
| 更多文献资料 | TM4C123x Stepper Motor Control Product Summary | 2015年 7月 6日 | ||||
| 应用手册 | Optimizing High-Level Micro Stepping of the DRV88xx Driver | 2014年 7月 19日 | ||||
| 应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
| 应用简报 | PowerPAD® 轻松实现 (Rev. B) | 2004年 5月 12日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV8841EVM — 用于 DRV8841 的评估模块
DRV8841 评估模块包含一个带 PWM 控制接口的 2.5A 双路 H 桥式电机驱动器以及少量可用来驱动两个刷式直流电机、单路双极步进电机或 4 个螺线管的外部组件。板载 MSP430 MCU 与软件/GUI 支持信令和控制并支持 PWM 速度控制。通过 DRV8841EVM,设计人员能够轻松快速地使用他们的特定应用评估 DRV8841 电机驱动器。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。