主页 接口 以太网 IC 以太网重定时器、转接驱动器和多路复用器缓冲器

DS100KR401

正在供货

具有 EQ 和 DE 功能的 10.3Gbps 4 路(8 通道)转接驱动器

产品详情

Type Redriver Number of channels 8 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-KR, 10G-SR/LR, 40G-KR4, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, sRIO Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 8 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-KR, 10G-SR/LR, 40G-KR4, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, sRIO Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5

  • Comprehensive product family:

  • DS100KR800: 8-channel, uni-directional repeater

  • DS100KR401: 4x lane, bi-directional repeater

  • DS100BR210: 2-channel, uni-directional repeater

  • DS100BR111: 1x lane, bi-directional repeater
  • 4 lane (8-channel, bi-directional) repeater for 4x 10G-KR and other serial standards up to 10.3 Gbps
  • Transparent management of 10G-KR (802.3ap) link training protocol
  • Low 65 mW/channel (typ) power consumption, with option to power down unused channels
  • Advanced signal conditioning features

  • - Receive Equalization up to 36 dB at 5 GHz

  • - Transmit de-emphasis up to -12 dB

  • - Transmit output voltage control: 700 mV to 1300 mV
  • Programmable via pin selection, EEPROM or SMBus interface
  • Single supply operation selectable: 2.5V or 3.3V
  • -40˚ to +85˚C operating temperature range
  • 3 kV HBM ESD rating
  • Flow-thru pinout in 10mmx5.5mm 54-pin leadless LLP package

  • Comprehensive product family:

  • DS100KR800: 8-channel, uni-directional repeater

  • DS100KR401: 4x lane, bi-directional repeater

  • DS100BR210: 2-channel, uni-directional repeater

  • DS100BR111: 1x lane, bi-directional repeater
  • 4 lane (8-channel, bi-directional) repeater for 4x 10G-KR and other serial standards up to 10.3 Gbps
  • Transparent management of 10G-KR (802.3ap) link training protocol
  • Low 65 mW/channel (typ) power consumption, with option to power down unused channels
  • Advanced signal conditioning features

  • - Receive Equalization up to 36 dB at 5 GHz

  • - Transmit de-emphasis up to -12 dB

  • - Transmit output voltage control: 700 mV to 1300 mV
  • Programmable via pin selection, EEPROM or SMBus interface
  • Single supply operation selectable: 2.5V or 3.3V
  • -40˚ to +85˚C operating temperature range
  • 3 kV HBM ESD rating
  • Flow-thru pinout in 10mmx5.5mm 54-pin leadless LLP package

  • The DS100KR401 is an extremely low power, high performance repeater designed to support 4 lane (bi-directional) 10G-KR and other high speed interface serial protocols up to 10.3 Gbps. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +36 dB at 5 GHz (10.3125 Gbps) in each of its eight channels and is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as long backplanes or cables, hence enabling host controllers to ensure an error free end-to-end link. The transmitter provides a de-emphasis boost of up to -12 dB and output voltage amplitude control from 700 mV to 1300 mV to allow maximum flexibility in the physical placement within the interconnect channel.

    When operating in 10G-KR mode, the DS100KR401 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients as defined in the 802.3ap standard. This seamless management of the link training protocol ensures guaranteed system level interoperability with minimum latency.

    With a low power consumption of 65 mW/channel (typ) and option to turn-off unused channels, the DS100KR401 enables energy efficient system design. A single supply of 3.3v or 2.5v is required to power the device.

    The programmable settings can be applied via pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up. This eliminates the need for an external microprocessor or software driver.


    The DS100KR401 is an extremely low power, high performance repeater designed to support 4 lane (bi-directional) 10G-KR and other high speed interface serial protocols up to 10.3 Gbps. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +36 dB at 5 GHz (10.3125 Gbps) in each of its eight channels and is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as long backplanes or cables, hence enabling host controllers to ensure an error free end-to-end link. The transmitter provides a de-emphasis boost of up to -12 dB and output voltage amplitude control from 700 mV to 1300 mV to allow maximum flexibility in the physical placement within the interconnect channel.

    When operating in 10G-KR mode, the DS100KR401 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients as defined in the 802.3ap standard. This seamless management of the link training protocol ensures guaranteed system level interoperability with minimum latency.

    With a low power consumption of 65 mW/channel (typ) and option to turn-off unused channels, the DS100KR401 enables energy efficient system design. A single supply of 3.3v or 2.5v is required to power the device.

    The programmable settings can be applied via pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up. This eliminates the need for an external microprocessor or software driver.


    下载 观看带字幕的视频 视频

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 5
    类型 标题 下载最新的英语版本 日期
    * 数据表 DS100KR401 Ultra Low Power 4 Lane Advanced Repeater for 10G-KR 数据表 (Rev. B) 2012年 3月 22日
    应用手册 利用适用于 10G 至 12.5G 应用的以太网转接驱动器和重定时器来扩大覆盖范围 (Rev. A) PDF | HTML 英语版 (Rev.A) 2023年 2月 12日
    应用手册 Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 2014年 10月 9日
    用户指南 DS100KR401EVK User's Guide: 4 Channels SMA Evaluation Kit 2013年 10月 25日
    设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    仿真模型

    DS100KRXXX IBIS-AMI Model

    SNLM275.ZIP (11901 KB) - IBIS-AMI Model
    模拟工具

    PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

    PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

    借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

    在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
    模拟工具

    TINA-TI — 基于 SPICE 的模拟仿真程序

    TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

    TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

    TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

    如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

    需要 HSpice (...)

    用户指南: PDF
    英语版 (Rev.A): PDF
    封装 引脚 CAD 符号、封装和 3D 模型
    WQFN (NJY) 54 Ultra Librarian

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

    支持和培训

    视频