主页 接口 I2C、I3C 和 SPI IC I2C 和 SPI 通用 I/O (GPIO)

PCA9534A

正在供货

具有中断和配置寄存器的 8 位 2.3V 至 5.5V I2C/SMBus I/O 扩展器

产品详情

Number of I/Os 8 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 2.3 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 8 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 2.3 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3 VQFN (RGV) 16 16 mm² 4 x 4
  • 1µA 低待机电流消耗(最大值)
  • I2C 至并行端口扩展器
  • 开漏电路低电平有效中断输出
  • 工作电源电压范围为 2.3V 至 5.5V
  • 可耐受 5V 电压的 I/O 端口
  • 400kHz 快速 I2C 总线
  • 三个硬件地址引脚允许在 I2C/SMBus 上使用多达八个器件
  • 与 PCA9534 结合使用时,允许在 I2C/SMBus 上使用多达 16 个器件 请参阅,Section 5了解 I2C 扩展器产品
  • 输入和输出配置寄存器
  • 极性反转寄存器
  • 内部上电复位
  • 加电时所有通道均被配置为输入
  • 加电时无干扰
  • SCL 和 SDA 输入端装有噪声滤波器
  • 具有最大高电流驱动能力的锁存输出,适用于直接驱动 LED
  • 闩锁性能超过 100mA,符合 JESD 78 II 类规范的要求
  • ESD 保护性能超过 JESD 22 规范要求
    • 2000V 人体放电模型 (A114-A)
    • 200V 机器放电模型 (A115-A)
    • 1000V 带电器件模型 (C101)
  • 1µA 低待机电流消耗(最大值)
  • I2C 至并行端口扩展器
  • 开漏电路低电平有效中断输出
  • 工作电源电压范围为 2.3V 至 5.5V
  • 可耐受 5V 电压的 I/O 端口
  • 400kHz 快速 I2C 总线
  • 三个硬件地址引脚允许在 I2C/SMBus 上使用多达八个器件
  • 与 PCA9534 结合使用时,允许在 I2C/SMBus 上使用多达 16 个器件 请参阅,Section 5了解 I2C 扩展器产品
  • 输入和输出配置寄存器
  • 极性反转寄存器
  • 内部上电复位
  • 加电时所有通道均被配置为输入
  • 加电时无干扰
  • SCL 和 SDA 输入端装有噪声滤波器
  • 具有最大高电流驱动能力的锁存输出,适用于直接驱动 LED
  • 闩锁性能超过 100mA,符合 JESD 78 II 类规范的要求
  • ESD 保护性能超过 JESD 22 规范要求
    • 2000V 人体放电模型 (A114-A)
    • 200V 机器放电模型 (A115-A)
    • 1000V 带电器件模型 (C101)

The PCA9534A and PCA9534 are identical, except for their fixed I2C address. This allows for up to 16 of these devices (8 of each) on the same I2C bus.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9534A can remain a simple slave device.

The device’s outputs (latched) have high-current drive capability for directly driving LEDs. It has low current consumption.

Three hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address and allow up to eight devices to share the same I2C bus or SMBus.

The PCA9534A is pin-to-pin and I2C address compatible with the PCF8574A. However, software changes are required due to the enhancements in the PCA9534A over the PCF8574A.

The PCA9534A is a low-power version of the PCA9554A. The only difference between the PCA9534A and PCA9554A is that the PCA9534A eliminates an internal I/O pullup resistor, which dramatically reduces power consumption in the standby mode when the I/Os are held low.

The PCA9534A and PCA9534 are identical, except for their fixed I2C address. This allows for up to 16 of these devices (8 of each) on the same I2C bus.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9534A can remain a simple slave device.

The device’s outputs (latched) have high-current drive capability for directly driving LEDs. It has low current consumption.

Three hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address and allow up to eight devices to share the same I2C bus or SMBus.

The PCA9534A is pin-to-pin and I2C address compatible with the PCF8574A. However, software changes are required due to the enhancements in the PCA9534A over the PCF8574A.

The PCA9534A is a low-power version of the PCA9554A. The only difference between the PCA9534A and PCA9554A is that the PCA9534A eliminates an internal I/O pullup resistor, which dramatically reduces power consumption in the standby mode when the I/Os are held low.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TCA9534A 正在供货 具有中断和配置寄存器的 8 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器 Performance enhancements for power-on reset, interrupt, and lower voltage operation.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 具有中断输出和配置寄存器的 PCA9534A 远程 8 位 I2C 和 SMBus 低功耗 I/O 扩展器 数据表 (Rev. J) PDF | HTML 英语版 (Rev.J) PDF | HTML 2021年 6月 16日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
应用手册 I2C Dynamic Addressing 2019年 4月 25日
应用手册 Choosing the Correct I2C Device for New Designs PDF | HTML 2016年 9月 7日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
应用手册 Understanding the I2C Bus PDF | HTML 2015年 6月 30日
应用手册 Maximum Clock Frequency of I2C Bus Using Repeaters 2015年 5月 15日
应用手册 I2C Bus Pull-Up Resistor Calculation PDF | HTML 2015年 2月 13日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
应用手册 Programming Fun Lights With TI's TCA6507 2007年 11月 30日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
选择指南 Logic Guide (Rev. AC) PDF | HTML 1994年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

设计工具

I2C-DESIGNER — I2C 设计者工具

利用 I2C 设计器工具,可快速解决基于 I2C 设计中寻址、电压电平和频率方面的冲突。输入主输入端和从输入端,以自动生成 I2C 树活轻松构建自定义解决方案。此工具可在调试缺失确认、选择上拉电阻器和满足 I2C 总线最大容性负载方面提供指导,从而帮助设计人员节省时间并遵循 I2C 标准。 
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian
VQFN (RGT) 16 Ultra Librarian
VQFN (RGV) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频