主页 接口 I2C、I3C 和 SPI IC I2C 和 SPI 通用 I/O (GPIO)

PCA9535

正在供货

具有中断和配置寄存器的 16 位 2.3V 至 5.5V I2C/SMBus I/O 扩展器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TCA9535 正在供货 具有中断和配置寄存器的 16 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器 Performance enhancements for power-on reset, interrupt, and lower voltage operation.

产品详情

Number of I/Os 16 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 2.3 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 16 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 2.3 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
SOIC (DW) 24 159.65 mm² 15.5 x 10.3 SSOP (DB) 24 63.96 mm² 8.2 x 7.8 SSOP (DBQ) 24 51.9 mm² 8.65 x 6 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 TVSOP (DGV) 24 32 mm² 5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4 WQFN (RTW) 24 16 mm² 4 x 4
  • 1µA 低待机电流消耗(最大值)
  • I2C 至并行端口扩展器
  • 开漏电路低电平有效中断输出
  • 可耐受 5V 电压的 I/O 端口
  • 兼容大多数微控制器
  • 400kHz 快速 I2C 总线
  • 针对多达 8 个器件使用的 3 个硬件地址引脚寻址
  • 极性反转寄存器
  • 具有高电流驱动能力的锁存输出,用于直接驱动 LED
  • 闩锁性能超过 100mA,符合 JESD 78 II 类规范的要求
  • ESD 保护性能超过 JESD 22 规范要求
    • 2000V 人体放电模型 (A114-A)
    • 1000V 带电器件模型 (C101)
  • 1µA 低待机电流消耗(最大值)
  • I2C 至并行端口扩展器
  • 开漏电路低电平有效中断输出
  • 可耐受 5V 电压的 I/O 端口
  • 兼容大多数微控制器
  • 400kHz 快速 I2C 总线
  • 针对多达 8 个器件使用的 3 个硬件地址引脚寻址
  • 极性反转寄存器
  • 具有高电流驱动能力的锁存输出,用于直接驱动 LED
  • 闩锁性能超过 100mA,符合 JESD 78 II 类规范的要求
  • ESD 保护性能超过 JESD 22 规范要求
    • 2000V 人体放电模型 (A114-A)
    • 1000V 带电器件模型 (C101)

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9535 can remain a simple slave device.

The device outputs (latched) have high-current drive capability for directly driving LEDs. The device has low current consumption.

Although pin-to-pin and I2C address compatible with the PCF8575, software changes are required due to the enhancements.

The PCA9535 is identical to the PCA9555, except for the removal of the internal I/O pullup resistor, which greatly reduces power consumption when the I/Os are held low.

Three hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address and allow up to eight devices to share the same I2C bus or SMBus. The fixed I2C address of the PCA9535 is the same as the PCA9555, PCF8575, PCF8575C, and PCF8574, allowing up to eight of these devices in any combination to share the same I2C bus or SMBus.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9535 can remain a simple slave device.

The device outputs (latched) have high-current drive capability for directly driving LEDs. The device has low current consumption.

Although pin-to-pin and I2C address compatible with the PCF8575, software changes are required due to the enhancements.

The PCA9535 is identical to the PCA9555, except for the removal of the internal I/O pullup resistor, which greatly reduces power consumption when the I/Os are held low.

Three hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address and allow up to eight devices to share the same I2C bus or SMBus. The fixed I2C address of the PCA9535 is the same as the PCA9555, PCF8575, PCF8575C, and PCF8574, allowing up to eight of these devices in any combination to share the same I2C bus or SMBus.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 具有中断输出和配置寄存器的 PCA9535 远程 16 位 I2C 和 SMBus I/O 扩展器 数据表 (Rev. K) PDF | HTML 英语版 (Rev.K) PDF | HTML 2021年 6月 14日
应用手册 I2C:什么是自动递增功能? PDF | HTML 英语版 PDF | HTML 2024年 7月 12日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
应用手册 I2C Dynamic Addressing 2019年 4月 25日
应用手册 Choosing the Correct I2C Device for New Designs PDF | HTML 2016年 9月 7日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
应用手册 Understanding the I2C Bus PDF | HTML 2015年 6月 30日
应用手册 Maximum Clock Frequency of I2C Bus Using Repeaters 2015年 5月 15日
应用手册 I2C Bus Pull-Up Resistor Calculation PDF | HTML 2015年 2月 13日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
应用手册 Programming Fun Lights With TI's TCA6507 2007年 11月 30日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
选择指南 Logic Guide (Rev. AC) PDF | HTML 1994年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

设计工具

I2C-DESIGNER — I2C 设计者工具

利用 I2C 设计器工具,可快速解决基于 I2C 设计中寻址、电压电平和频率方面的冲突。输入主输入端和从输入端,以自动生成 I2C 树活轻松构建自定义解决方案。此工具可在调试缺失确认、选择上拉电阻器和满足 I2C 总线最大容性负载方面提供指导,从而帮助设计人员节省时间并遵循 I2C 标准。 
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 24 Ultra Librarian
SSOP (DB) 24 Ultra Librarian
SSOP (DBQ) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian
TVSOP (DGV) 24 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
WQFN (RTW) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频