主页 电源管理 栅极驱动器 半桥驱动器

SM72295

正在供货

具有集成电流感应放大器的 3A、100V 全桥栅极驱动器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
UCC27301A 正在供货 具有 8V UVLO、互锁和使能选项的 120V、4.5A 半桥驱动器 More recent driver with higher bus voltage capability, higher supply voltage capability, higher drive current

产品详情

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 3 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.022 Rise time (ns) 8 Fall time (ns) 8 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Features Current sense Driver configuration Quad inputs
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 3 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.022 Rise time (ns) 8 Fall time (ns) 8 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Features Current sense Driver configuration Quad inputs
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Renewable Energy Grade
  • Dual Half Bridge MOSFET Drivers
  • Integrated 100V Bootstrap Diodes
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage Range up to 115V DC
  • Two Current Sense Amplifiers with Externally Programmable Gain and Buffered Outputs
  • Programmable Over Voltage Protection
  • Supply Rail Under-Voltage Lockouts with Power Good Indicator

All trademarks are the property of their respective owners.

Package

  • SOIC-28
  • Renewable Energy Grade
  • Dual Half Bridge MOSFET Drivers
  • Integrated 100V Bootstrap Diodes
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage Range up to 115V DC
  • Two Current Sense Amplifiers with Externally Programmable Gain and Buffered Outputs
  • Programmable Over Voltage Protection
  • Supply Rail Under-Voltage Lockouts with Power Good Indicator

All trademarks are the property of their respective owners.

Package

  • SOIC-28

The SM72295 is designed to drive 4 discrete N type MOSFET’s in a full bridge configuration. The drivers provide 3A of peak current for fast efficient switching and integrated high speed bootstrap diodes. Current sensing is provided by 2 transconductance amplifiers with externally programmable gain and filtering to remove ripple current to provide average current information to the control circuit. The current sense amplifiers have buffered outputs available to provide a low impedance interface to an A/D converter if needed. An externally programmable input over voltage comparator is also included to shutdown all outputs. Under voltage lockout with a PGOOD indicator prevents the drivers from operating if VCC is too low.

The SM72295 is designed to drive 4 discrete N type MOSFET’s in a full bridge configuration. The drivers provide 3A of peak current for fast efficient switching and integrated high speed bootstrap diodes. Current sensing is provided by 2 transconductance amplifiers with externally programmable gain and filtering to remove ripple current to provide average current information to the control circuit. The current sense amplifiers have buffered outputs available to provide a low impedance interface to an A/D converter if needed. An externally programmable input over voltage comparator is also included to shutdown all outputs. Under voltage lockout with a PGOOD indicator prevents the drivers from operating if VCC is too low.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 21
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SM72295 Photovoltaic Full Bridge Driver 数据表 (Rev. E) 2013年 4月 5日
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024年 3月 26日
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024年 1月 25日
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 14日
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 4月 1日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019年 10月 22日
应用手册 UCC27282 Improving motor drive system robustness 2019年 1月 11日
应用手册 Optimizing MOSFET Characteristics by Adjusting Gate Drive Amplitude (Rev. A) 2018年 11月 14日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日
应用手册 800VA Pure Sine Wave Inverter's Reference Design (Rev. A) PDF | HTML 2017年 8月 1日
应用手册 SM72295 For Bi-Directional DC-to-DC Conversion (Rev. A) 2017年 3月 1日
技术文章 Making smart energy smarter with renewable power storage PDF | HTML 2015年 4月 22日
应用手册 AN-2116 SolarMagic ICs in Micro-inverter Applications (Rev. B) 2013年 5月 6日
应用手册 AN-2122 SM3320-RF-EV Reference Design (Rev. E) 2013年 5月 6日
应用手册 SM3320-BATT-EV Charge Controller Reference Design (Rev. C) 2013年 5月 6日
应用手册 SM72295: Highly Integrated Gate Driver for 800VA to 3KVA Inverter Design (Rev. B) 2013年 5月 6日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SM72295EVM — SM72295 具有集成电流检测放大器的全桥栅极驱动器评估模块

SM72295EVM 为广泛的工业应用提供了高度集成的栅极驱动器解决方案,如 800VA 至 3kVA 纯正弦波逆变器、交错降压或升压 SMPS、四开关降压升压 SMPS 等。凭借其独特的峰值电流驱动能力优势,结合两路具有外部可编程增益与滤波功能的跨导放大器集成设计,该项设计完美契合工业应用需求。

用户指南: PDF
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-00210 — 用于双极步进驱动器的 75V/10A 受保护的全桥功率级参考设计

步进驱动器用于许多通常在 12VDC 至 48VDC 范围内运行的应用。TI 提供丰富的步进电机驱动器解决方案,具有业界通用的步进/方向和 PWM 控制接口。

对于需要更大扭矩和功率的应用,通常使用 48VDC 以上的电压(最高 100VDC)。TIDA-00210 可以为此类步进驱动器提供解决方案。TIDA-00210 使用基于 TIDA-00365 的两个受保护的全桥功率级并行配置。没全桥在标称 75VDC 和 10Arms 输出下工作,具有双极高压侧电流检测功能,利用集成放大器的 100V 全桥栅极驱动器 SM72295 和四个 100V NexFET 功率 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00365 — 适用于有刷直流驱动器的 75V/10A 受保护的全桥功率级参考设计

低电压有刷直流驱动器广泛用于多种应用。德州仪器 (TI) 提供了丰富的有刷直流电机驱动器解决方案系列,这些解决方案具有灵活的控制接口选项,适用于一个或多个高达 60V 的有刷直流电机。  对于需要更大扭矩和功率的应用,通常使用 60VDC 以上的电压。TIDA-00365 受保护全桥在标称 75VDC 输入和 10A 输出电流下工作,具有双极高压侧电流检测功能,利用集成放大器的 100V 全桥栅极驱动器 SM72295 和四个 100V NexFET 功率 MOSFET(具有超低栅极电荷和低热阻的小型 SON5x6 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00120 — 太阳能 MPPT 充电控制器参考设计

此设计是一种 20A 最大功率点跟踪 (MPPT) 太阳能充电控制器,专为对应于 12V 和 24V 面板的太阳能面板输入而设计。此设计面向中小型功率太阳能充电器解决方案,能够通过 12V/24V 面板和 12V/24V 电池工作,输出电流高达 20A。此设计注重扩展性,通过将 MOSFET 改为 100V 额定部件可以轻松适应 48V 系统。用户还可以通过使用当前所用的 MOSFET 的 TO-220 封装版本将电流增加到 40A。这种太阳能 MPPT 充电控制器在设计时即考虑了现实因素,其中包括电池反向保护以及硬件中提供但未作配置的软件可编程警报和指示。此设计在 24V (...)
测试报告: PDF
原理图: PDF
参考设计

PMP9461 — 适用于光伏微型逆变器直流/直流和直流/交流块的栅极驱动和辅助电源解决方案参考设计

PMP9461 参考设计完全满足光伏并网微型逆变器的功率和栅极驱动要求。  其主要目标是在栅极驱动以及微型逆变器的辅助电源段实现显著集成和性能增强。  此解决方案具有 SM72295(带集成电流检测功能的全桥栅极驱动器)、SM74101(7A 灌电流/3A 拉电流单通道驱动器)、SM72482(5A 双通道低侧驱动器)、LM5017(提供初级和次级辅助电源),以及用于为逆变器的直流/交流部分驱动器供电的 LM5017。  所有辅助电源均使用具有成本效益的高效 Fly-BuckTM 拓扑生成。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00558 — 用于汽车双向 48V/12V 转换器的 672W 高度集成参考设计

当今汽车的功耗为 3kW,并且会在未来 5 年内增加到 10kW,而 12V 电池无法提供这么高的功率。48V/12V 双向转换器具有两个相位,每个相位均能运行 28A 电流,从而提供高功率解决方案。  该解决方案允许使用 C2000 控制条和固件 OCP 与 OVP 来对两个相位进行双向电流控制。48V/12V 双向转换器避免了使用电压调节器,有助于更均匀地分配负载。48V 电池用于为高扭矩电机和其他高功率元件(例如 A/C 压缩机和 EPS)供电,同时不会改变 12V 电池负载。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频