SN65HVS880
- Eight Sensor Inputs
- High Input Voltage up to 30 V
- Selectable Debounce Filters From 0 ms to 3 ms
- Adjustable Current Limits From 0.2 mA to 5.2 mA
- Field Inputs and Supply Lines Protected to 15-kV HBM
- Output Drivers for External Status LEDs
- Cascadable for More Inputs in Multiples of Eight
- SPI-Compatible Interface
- Regulated 5-V Output for External Digital Isolator
- Over-Temperature and Low-Supply Voltage Indicator
- APPLICATIONS
- Sensor Inputs for Industrial Automation and Process Control
- IEC61131-2 Type 1, 2, or 3 Switches
- EN60947-5-2 Proximity Switches
- High Channel Count Digital Input Modules for PC and PLC Systems
- Decentralized I/O Modules
- Sensor Inputs for Industrial Automation and Process Control
PowerPAD Is a trademark of Texas Instruments
The SN65HVS880 is a 24-V, eight-channel, digital-input serializer for high-channel density digital input modules of PC and PLC based systems in industrial automation. In combination with galvanic isolators the device completes the interface between the 24-V sensor outputs of the field-side and the low-voltage controller inputs at the control-side. Input signals provided by EN60947-5-2 compliant 2- and 3-wire proximity switches are current-limited and then validated by internal debounce filters. The input switching characteristic is in accordance with IEC61131-2 for Type 1, 2, and 3 sensor switches.
Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially via a subsequent isolator into a serial PLC input.
Cascading of multiple SN65HVS880 is possible by connecting the serial output of the leading device with the serial input of the following device, enabling the design of high-channel count input modules. Input status is indicated via 3-mA constant current LED outputs. An external precision resistor is required to set the internal reference current. The integrated voltage regulator provides a 5-V output to supply low-power isolators. An on-chip temperature sensor together with an internal supply voltage monitor provides a chip-okay (CHOK) indication.
The SN65HVS880 comes in a 28-pin PWP PowerPAD package allowing for efficient heat dissipation. The device is specified for operation at temperatures from -40°C to 85°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | 24 V, Eight-Channel, Digital-Input Serializer 数据表 (Rev. C) | 2008年 11月 5日 | |||
| 应用简报 | 如何简化隔离型 24V PLC 数字输入模块设计 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | PDF | HTML | 2025年 8月 27日 | |
| 模拟设计期刊 | 高压应用连接低功耗控制器 (Rev. A) | 2018年 10月 2日 | ||||
| 应用简报 | How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection (Rev. A) | 2018年 3月 14日 | ||||
| 应用简报 | How to Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives | 2017年 12月 16日 | ||||
| 模拟设计期刊 | 4Q 2010 Issue Analog Applications Journal | 2010年 11月 15日 | ||||
| 模拟设计期刊 | 将低功耗控制器用于高压应用 | 2010年 11月 15日 | ||||
| 用户指南 | SN65HVS880 | 2008年 12月 17日 | ||||
| EVM 用户指南 | SN65HVS880 EVM User's Guide (Rev. A) | 2008年 12月 3日 | ||||
| 应用手册 | Special Features of the SN65HVS88x Family of Digital Input Serializers | 2008年 10月 7日 | ||||
| 模拟设计期刊 | Cascading of input serializers boosts channel density for digital inputs | 2008年 8月 6日 | ||||
| 模拟设计期刊 | Q3 2008 Issue Analog Applications Journal | 2008年 8月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。