TMS570LS1227

正在供货

16/32 位 RISC 闪存 MCU,Cortex R4F,通过 Q100 车规认证,EMAC

产品详情

CPU Arm Cortex-R4F Frequency (MHz) 160, 180 Flash memory (kByte) 1280 RAM (kByte) 192 ADC type 2 12-bit MibADC Total processing (MIPS) 0.00018 Features CAN, Ethernet, FlexRay, Hercules high-performance microcontroller, SPI, UART UART 2 CAN (#) 3 PWM (Ch) 54, 58 TI functional safety category Functional Safety-Compliant Number of ADC channels 24 SPI 1, 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN, Ethernet, FlexRay, SPI, UART Operating system AutoSAR, FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Nonvolatile memory (kByte) 1280 Number of GPIOs 58, 101 Number of I2Cs 1
CPU Arm Cortex-R4F Frequency (MHz) 160, 180 Flash memory (kByte) 1280 RAM (kByte) 192 ADC type 2 12-bit MibADC Total processing (MIPS) 0.00018 Features CAN, Ethernet, FlexRay, Hercules high-performance microcontroller, SPI, UART UART 2 CAN (#) 3 PWM (Ch) 54, 58 TI functional safety category Functional Safety-Compliant Number of ADC channels 24 SPI 1, 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN, Ethernet, FlexRay, SPI, UART Operating system AutoSAR, FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Nonvolatile memory (kByte) 1280 Number of GPIOs 58, 101 Number of I2Cs 1
LQFP (PGE) 144 484 mm² 22 x 22 NFBGA (ZWT) 337 256 mm² 16 x 16
  • High-Performance Automotive-Grade Microcontroller for Safety-Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU and On-chip RAMs
    • Error Signaling Module With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex-R4F 32-Bit RISC CPU
    • 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 12-Region Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • Up to 180-MHz System Clock
    • Core Supply Voltage (VCC): 1.14 to 1.32 V
    • I/O Supply Voltage (VCCIO): 3.0 to 3.6 V
  • Integrated Memory
    • 1.25MB of Program Flash With ECC
    • 192KB of RAM With ECC
    • 64KB of Flash for Emulated EEPROM With ECC
  • 16-Bit External Memory Interface (EMIF)
  • Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • 128-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Direct Memory Access (DMA) Controller
    • 16 Channels and 32 Control Packets
    • Parity Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
  • Advanced JTAG Security Module (AJSM)
  • Calibration Capabilities
    • Parameter Overlay Module (POM)
  • 16 General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
  • Enhanced Timing Peripherals for Motor Control
    • 7 Enhanced Pulse Width Modulator (ePWM) Modules
    • 6 Enhanced Capture (eCAP) Modules
    • 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • Two Next Generation High-End Timer (N2HET) Modules
    • N2HET1: 32 Programmable Channels
    • N2HET2: 18 Programmable Channels
    • 160-Word Instruction RAM Each With Parity Protection
    • Each N2HET Includes Hardware Angle Generator
    • Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
  • Two 12-Bit Multibuffered ADC Modules
    • ADC1: 24 Channels
    • ADC2: 16 Channels Shared With ADC1
    • 64 Result Buffers Each With Parity Protection
  • Multiple Communication Interfaces
    • 10/100 Mbps Ethernet MAC (EMAC)
      • IEEE 802.3 Compliant (3.3-V I/O Only)
      • Supports MII, RMII, and MDIO
    • FlexRay Controller With 2 Channels
      • 8KB of Message RAM With Parity Protection
      • Dedicated FlexRay Transfer Unit (FTU)
    • Three CAN Controllers (DCANs)
      • 64 Mailboxes Each With Parity Protection
      • Compliant to CAN Protocol Version 2.0A and 2.0B
    • Inter-Integrated Circuit (I2C)
    • Three Multibuffered Serial Peripheral Interface (MibSPI) Modules
      • 128 Words Each With Parity Protection
      • 8 Transfer Groups
    • Up to Two Standard Serial Peripheral Interface (SPI) Modules
    • Two UART (SCI) Interfaces, One With Local Interconnect Network (LIN 2.1) Interface Support
  • Packages
    • 144-Pin Quad Flatpack (PGE) [Green]
    • 337-Ball Grid Array (ZWT) [Green]
  • High-Performance Automotive-Grade Microcontroller for Safety-Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU and On-chip RAMs
    • Error Signaling Module With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex-R4F 32-Bit RISC CPU
    • 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 12-Region Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • Up to 180-MHz System Clock
    • Core Supply Voltage (VCC): 1.14 to 1.32 V
    • I/O Supply Voltage (VCCIO): 3.0 to 3.6 V
  • Integrated Memory
    • 1.25MB of Program Flash With ECC
    • 192KB of RAM With ECC
    • 64KB of Flash for Emulated EEPROM With ECC
  • 16-Bit External Memory Interface (EMIF)
  • Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • 128-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Direct Memory Access (DMA) Controller
    • 16 Channels and 32 Control Packets
    • Parity Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
  • Advanced JTAG Security Module (AJSM)
  • Calibration Capabilities
    • Parameter Overlay Module (POM)
  • 16 General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
  • Enhanced Timing Peripherals for Motor Control
    • 7 Enhanced Pulse Width Modulator (ePWM) Modules
    • 6 Enhanced Capture (eCAP) Modules
    • 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • Two Next Generation High-End Timer (N2HET) Modules
    • N2HET1: 32 Programmable Channels
    • N2HET2: 18 Programmable Channels
    • 160-Word Instruction RAM Each With Parity Protection
    • Each N2HET Includes Hardware Angle Generator
    • Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
  • Two 12-Bit Multibuffered ADC Modules
    • ADC1: 24 Channels
    • ADC2: 16 Channels Shared With ADC1
    • 64 Result Buffers Each With Parity Protection
  • Multiple Communication Interfaces
    • 10/100 Mbps Ethernet MAC (EMAC)
      • IEEE 802.3 Compliant (3.3-V I/O Only)
      • Supports MII, RMII, and MDIO
    • FlexRay Controller With 2 Channels
      • 8KB of Message RAM With Parity Protection
      • Dedicated FlexRay Transfer Unit (FTU)
    • Three CAN Controllers (DCANs)
      • 64 Mailboxes Each With Parity Protection
      • Compliant to CAN Protocol Version 2.0A and 2.0B
    • Inter-Integrated Circuit (I2C)
    • Three Multibuffered Serial Peripheral Interface (MibSPI) Modules
      • 128 Words Each With Parity Protection
      • 8 Transfer Groups
    • Up to Two Standard Serial Peripheral Interface (SPI) Modules
    • Two UART (SCI) Interfaces, One With Local Interconnect Network (LIN 2.1) Interface Support
  • Packages
    • 144-Pin Quad Flatpack (PGE) [Green]
    • 337-Ball Grid Array (ZWT) [Green]

The TMS570LS1227 device is a high-performance automotive-grade microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.

The TMS570LS1227 device integrates the ARM Cortex-R4F floating-point CPU which offers an efficient 1.66 DMIPS/MHz, and has configurations which can run up to 180 MHz providing up to 298 DMIPS. The device supports the word-invariant big-endian [BE32] format.

The TMS570LS1227 device has 1.25MB of integrated flash and 192KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 180 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.

The TMS570LS1227 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 44 I/O terminals, seven Enhanced Pulse Width Modulator (ePWM) modules with up to 14 outputs, six Enhanced Capture (eCAP) modules, two Enhanced Quadrature Encoder Pulse (eQEP) modules, and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or general-purpose I/O (GIO). The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The ePWM module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and it supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM module is ideal for digital motor control applications.

The eCAP module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when the eCAP is not needed for capture applications.

The eQEP module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has two 12-bit-resolution MibADCs with 24 total inputs and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen inputs are shared between the two MibADCs. Each MibADC supports three separate groupings of channels. Each group can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. MibADC1 also supports the use of external analog multiplexers.

The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C, one Ethernet, and one FlexRay controller with two channels. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The FlexRay controller uses a dual-channel serial, fixed time base multimaster communication protocol with communication rates of 10 Mbps per channel. A FlexRay Transfer Unit (FTU) enables autonomous transfers of FlexRay data to and from main CPU memory. Transfers are protected by a dedicated, built-in MPU. The Ethernet module supports MII, RMII, and MDIO interfaces.

The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.

A Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the device clock domains.

The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK terminal. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Direct Memory Access (DMA) controller has 16 channels, 32 control packets, and parity protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt or external error pin (ball) is triggered when a fault is detected. The nERROR terminal can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.

A Parameter Overlay Module (POM) enhances the calibration capabilities of application code. The POM can reroute flash accesses to internal memory or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash.

With integrated safety features and a wide choice of communication and control peripherals, the TMS570LS1227 device is an ideal solution for high-performance real-time control applications with safety-critical requirements.

The TMS570LS1227 device is a high-performance automotive-grade microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.

The TMS570LS1227 device integrates the ARM Cortex-R4F floating-point CPU which offers an efficient 1.66 DMIPS/MHz, and has configurations which can run up to 180 MHz providing up to 298 DMIPS. The device supports the word-invariant big-endian [BE32] format.

The TMS570LS1227 device has 1.25MB of integrated flash and 192KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 180 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.

The TMS570LS1227 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 44 I/O terminals, seven Enhanced Pulse Width Modulator (ePWM) modules with up to 14 outputs, six Enhanced Capture (eCAP) modules, two Enhanced Quadrature Encoder Pulse (eQEP) modules, and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or general-purpose I/O (GIO). The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The ePWM module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and it supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM module is ideal for digital motor control applications.

The eCAP module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when the eCAP is not needed for capture applications.

The eQEP module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has two 12-bit-resolution MibADCs with 24 total inputs and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen inputs are shared between the two MibADCs. Each MibADC supports three separate groupings of channels. Each group can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. MibADC1 also supports the use of external analog multiplexers.

The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C, one Ethernet, and one FlexRay controller with two channels. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The FlexRay controller uses a dual-channel serial, fixed time base multimaster communication protocol with communication rates of 10 Mbps per channel. A FlexRay Transfer Unit (FTU) enables autonomous transfers of FlexRay data to and from main CPU memory. Transfers are protected by a dedicated, built-in MPU. The Ethernet module supports MII, RMII, and MDIO interfaces.

The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.

A Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the device clock domains.

The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK terminal. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Direct Memory Access (DMA) controller has 16 channels, 32 control packets, and parity protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt or external error pin (ball) is triggered when a fault is detected. The nERROR terminal can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.

A Parameter Overlay Module (POM) enhances the calibration capabilities of application code. The POM can reroute flash accesses to internal memory or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash.

With integrated safety features and a wide choice of communication and control peripherals, the TMS570LS1227 device is an ideal solution for high-performance real-time control applications with safety-critical requirements.

下载 观看带字幕的视频 视频
申请了解更多信息

Hercules TMS570LS1227 经 TÜV SÜD 认证,能够满足 IEC 61508 SIL 3 标准,有助于简化功能安全应用的开发。立即下载证书。

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
AM263P4-Q1 正在供货 具有实时控制和封装内闪存的汽车级 400MHz 四核 Arm® Cortex®-R5F MCU This product is from the latest generation of Arm® Cortex®-R5F MCUs with similar attributes.
F29H859TU-Q1 正在供货 具有 C29x 200MHz 三核、锁步、4MB 闪存的汽车级功能安全合规型 C2000™ 64 位 MCU This product is from the latest generation of C2000 real-time MCUs with similar attributes.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 79
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TMS570LS1227 16 位和 32 位 RISC 闪存微控制器 数据表 (Rev. B) 2015年 2月 28日
* 勘误表 TMS570LS12x/11x Microcontroller Silicon Errata (Silicon Revision B) (Rev. F) 2016年 5月 31日
* 勘误表 TMS570LS12x/11x Microcontroller Silicon Errata (Silicon Revision C) (Rev. C) 2016年 5月 31日
* 用户指南 TMS570LS12x/11x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) 2018年 3月 1日
功能安全信息 Certification for Functional Safety Hardware Process (Rev. C) 2025年 6月 6日
证书 TUEV SUED Certification and Report for TMS570LS12x/11x (Rev. D) 2024年 6月 21日
更多文献资料 Hercules™ Diagnostic Library Test Automation Unit User Guide (Rev. B) PDF | HTML 2020年 1月 9日
更多文献资料 HALCoGen-CSP 04.07.01 (Rev. C) PDF | HTML 2020年 1月 8日
功能安全信息 HALCoGen-CSP Installation Guide (Rev. B) PDF | HTML 2020年 1月 8日
功能安全信息 HALCoGen-CSP User's Guide (Rev. C) PDF | HTML 2020年 1月 8日
功能安全信息 Hercules Diagnostic Library -TAU Installation Guide (Rev. B) PDF | HTML 2020年 1月 8日
用户指南 Hercules Diagnostic Library CSP Without LDRA 2019年 10月 29日
更多文献资料 Diagnostic Library CSP Release Notes 2019年 10月 17日
功能安全信息 SafeTI™ Hercules™ Diagnostic Library Release Notes (Rev. A) 2019年 9月 24日
应用手册 HALCoGen Ethernet Driver With lwIP Integration Demo and Active Webserver Demo PDF | HTML 2019年 9月 13日
应用手册 Hercules PLL Advisory SSWF021#45 Workaround (Rev. B) PDF | HTML 2019年 9月 9日
应用手册 CAN Bus Bootloader for Hercules Microcontrollers PDF | HTML 2019年 8月 21日
应用手册 HALCoGen CSP Without LDRA Release_Notes 2019年 8月 19日
用户指南 HALCoGen-CSP Without LDRA Installation Guide PDF | HTML 2019年 8月 19日
用户指南 HALCoGen-CSP Without LDRA User's Guide PDF | HTML 2019年 8月 19日
用户指南 Hercules Diagnostic Library - Without LDRA Installation Guide PDF | HTML 2019年 8月 19日
用户指南 Hercules™ Diag Lib Test Automation Unit Without LDRA User's Guide PDF | HTML 2019年 8月 19日
应用手册 Interfacing the Embedded 12-Bit ADC in a TMS570LS31x/21x and RM4x Series MCUs (Rev. A) 2018年 4月 20日
应用手册 FreeRTOS on Hercules Devices_new 2018年 4月 19日
应用手册 Sharing FEE Blocks Between the Bootloader and the Application 2017年 11月 7日
用户指南 Hercules™ TMS570LS12x/RM46 LaunchPad User's Guide 2017年 5月 31日
应用手册 Sharing Exception Vectors on Hercules™ Based Microcontrollers 2017年 3月 27日
应用手册 Hercules AJSM Unlock (Rev. A) PDF | HTML 2016年 10月 19日
应用手册 How to Create a HALCoGen Based Project For CCS (Rev. B) 2016年 8月 9日
应用手册 Using the CRC Module on Hercules™-Based Microcontrollers 2016年 8月 4日
应用手册 Migrating from TMS570LS12x/11x to TMS570LS09x/07x MCUs (Rev. A) 2016年 6月 15日
功能安全信息 Functional Safety Audit: SafeTI Functional Safety Hardware Development (Rev. A) 2016年 4月 25日
应用手册 High Speed Serial Bus Using the MibSPIP Module on Hercules-Based MCUs 2016年 4月 22日
功能安全信息 Enabling Functional Safety Using SafeTI Diagnostic Library 2015年 12月 18日
功能安全信息 Safety Manual for TMS570LS12x/11x Hercules ARM Safety Critical MCUs (Rev. B) 2015年 12月 11日
应用手册 Triggering ADC Using Internal Timer Events on Hercules MCUs 2015年 10月 19日
白皮书 Extending TI’s Hercules MCUs with the integrated flexible HET 2015年 9月 29日
应用手册 Continuous Monitor of the PLL Frequency With the DCC 2015年 7月 24日
应用手册 PWM Generation and Input Capture Using HALCoGen N2HET Module 2015年 6月 30日
功能安全信息 Foundational Software for Functional Safety 2015年 5月 12日
应用手册 Sine Wave Generation Using PWM With Hercules N2HET and HTU 2015年 5月 12日
应用手册 Triangle/Trapezoid Wave Generation Using PWM With Hercules N2HET 2015年 5月 1日
应用手册 Nested Interrupts on Hercules ARM Cortex-R4/5-Based Microncontrollers 2015年 4月 23日
白皮书 Latch-Up White Paper PDF | HTML 2015年 4月 22日
应用手册 Interrupt and Exception Handling on Hercules ARM Cortex-R4/5-Based MCUs 2015年 4月 20日
应用手册 Monitoring PWM Using N2HET 2015年 4月 2日
应用手册 Hercules SCI With DMA 2015年 3月 22日
证书 TÜV NORD Certificate for Functional Safety Software Development Process 2015年 2月 3日
功能安全信息 Calculating Equivalent Power-on-Hours for Hercules Safety MCUs 2015年 1月 26日
应用手册 Limiting Clamp Currents on TMS470/TMS570 Digital and Analog Inputs (Rev. A) 2014年 12月 8日
功能安全信息 Comp Cons: Mig from 570LS31x/21x or 570LS12x/11x to 570LS04/03x Safety MCUs (Rev. A) 2014年 9月 22日
功能安全信息 TUV SUD ISO-13849 Safety Architecture Concept Study 2014年 7月 2日
更多文献资料 HaLCoGen Release Notes 2014年 6月 25日
应用手册 Compatibility Considerations: Migrating TMS570LS31x/21x to TMS570LS12x/11x (Rev. A) 2014年 2月 19日
应用手册 Interfacing TPS65381 With Hercules Microcontrollers (Rev. A) 2014年 2月 14日
用户指南 TMS570LS12x Hercules Development Kit (HDK) User's Guide (Rev. A) 2013年 10月 10日
功能安全信息 IEC 60730 and UL 1998 Safety Standard Compliance Made Easier with TI Hercules 2013年 10月 3日
应用手册 CAN Bus Bootloader for TMS570LS12X MCU 2013年 9月 16日
应用手册 SPI Bootloader for Hercules TMS570LS12X MCU 2013年 9月 16日
应用手册 UART Bootloader for Hercules TMS570LS12X MCU 2013年 9月 16日
功能安全信息 Accelerating safety-certified motor control designs (Rev. A) 2012年 10月 4日
应用手册 Hercules Family Frequency Slewing to Reduce Voltage and Current Transients 2012年 7月 5日
应用手册 Basic PBIST Configuration and Influence on Current Consumption (Rev. C) 2012年 4月 12日
应用手册 Verification of Data Integrity Using CRC 2012年 2月 17日
应用手册 FlexRay Transfer Unit (FTU) Setup 2012年 1月 26日
用户指南 HET Integrated Development Environment User's Guide (Rev. A) 2011年 11月 17日
功能安全信息 Important ARM Ltd Application Notes for TI Hercules ARM Safety MCUs 2011年 11月 17日
功能安全信息 Execution Time Measurement for Hercules ARM Safety MCUs (Rev. A) 2011年 11月 4日
应用手册 Use of All 1'’s and All 0's Valid in Flash EEPROM Emulation 2011年 9月 27日
应用手册 3.3 V I/O Considerations for Hercules Safety MCUs (Rev. A) 2011年 9月 6日
功能安全信息 Configuring the Hercules ARM Safety MCU SCI/LIN Module for UART Communication (Rev. A) 2011年 9月 6日
功能安全信息 Hercules™ Microcontrollers: Real-time MCUs for safety-critical products 2011年 9月 2日
应用手册 ECC Handling in TMSx70-Based Microcontrollers 2011年 2月 23日
用户指南 TI ICEPick Module Type C Reference Guide Public Version 2011年 2月 17日
应用手册 NHET Getting Started (Rev. B) 2010年 8月 30日
功能安全信息 Generating Operating System Tick Using RTI on a Hercules ARM Safety MCU 2010年 7月 13日
功能安全信息 Usage of MPU Subregions on TI Hercules ARM Safety MCUs 2010年 3月 10日
用户指南 TI Assembly Language Tools Enhanced High-End Timer (NHET) Assembler User's Guide 2010年 3月 4日
白皮书 Discriminating between Soft Errors and Hard Errors in RAM White Paper 2008年 6月 4日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ALGO-3P-UISP1-TI — 适用于德州仪器 (TI) 器件的 Algocraft μISP1 编程器

μISP 既可以连接到主机 PC(内置 RS-232、USB 和 LAN 连接),也可以在独立模式下运行。

只需按下 START 按钮或通过某些 TTL 控制线,即可在独立模式下执行编程周期。

其紧凑的尺寸和多功能性便于集成到生产环境、手动和自动流程中。

来源:Algocraft
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
调试探针

LB-3P-TRACE32-ARM — 适用于基于 Arm® 的微控制器和处理器的 Lauterbach TRACE32® 调试和跟踪系统

Lauterbach TRACE32® 工具是一套先进的硬件和软件组件,开发人员可通过它分析、优化和认证各种基于 Arm® 的微控制器和处理器。这套全球知名的嵌入式系统和 SoC 调试和跟踪解决方案是所有开发阶段(从器件前开发一直到产品认证和现场故障排查)的理想解决方案。Lauterbach 工具直观的模块化设计可为工程师提供当今最高的可用性能,并提供可随需求变化而调整和扩展的系统。借助 TRACE32® 调试器,开发人员还可以通过单个调试接口同时调试和控制 SoC 中的任何 C28x/C29x C6x/C7x DSP 内核以及所有其他 Arm 内核,这是业界的一项独特功能。

来源:Lauterbach GmbH
调试探针

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

开发套件

LAUNCHXL2-TMS57012 — Hercules TMS570LS12x LaunchPad 开发套件

Hercules™ TMS570LS12 LaunchPad™ 开发套件是一个经济实惠的评估平台,旨在帮助您通过 Hercules 微控制器平台快速评估和开发。这款 LaunchPad 开发套件基于通过 IEC 61508 SIL 3 和 ISO 26262 ASIL D 认证的 TMS570LS1224,后者是一款基于 ARM® Cortex®-R4F 的锁步 MCU,具有集成的安全功能和外设,如两个 12 位 ADC、可编程高端计时器、电机控制外设(eQEP、eCAP、ePWM)、USB、以太网、MibSPI 以及串行通信接口。Hercules TMS570 MCU 有助于减少开发 (...)

用户指南: PDF
TI.com 上无现货
开发套件

TMDS570LS12HDK — Hercules TMS570LS12x/11x 开发套件

TMS570LS12 Hercules™ 开发套件基于通过 IEC 61508 SIL 3 和 ISO 26262 ASIL D 认证的 TMS570LS1227,非常适合用于开始基于 Hercules TMS570 微控制器系列的 TMS570LS12x/11x 系列进行开发。该开发板具有 RJ45 10/100 以太网、两个 CAN 收发器、板载 XDS100v2 JTAG 仿真器,并可访问所有外设 IO 引脚。该套件由开发板、Mini-B USB 电缆和以太网电缆组成。

可通过以下链接找到 TI 推荐的软件和工具:

用户指南: PDF
TI.com 上无现货
硬件编程工具

ALGO-3P-WRITENOW — Algocraft WriteNow! 编程器

WriteNow! 系列系统内编程器是编程行业的突破性产品。该系列编程器支持来自不同制造商的众多器件(微控制器、存储器、CPLD 和其他可编程器件),并具有紧凑的尺寸,方便与 ATE/固定装置集成。它们可独立运行,也可连接到主机 PC(内置 RS-232、LAN 和 USB 连接),并附带易于使用的软件实用程序。

来源:Algocraft
驱动程序或库

HERCULES-DSPLIB Hercules Safety MCU Cortex-R4 CMSIS DSP Library (v1.0.0)

TI's Cortex-R4 DSP library conforms to ARM’s Cortex Microcontroller Software Interface Standard (CMSIS), a standardized hardware abstraction layer for the Cortex processor series. The CMSIS-DSP library includes 60+ functions covering vector operations, matrix computing, complex arithmetic, filter (...)
支持的产品和硬件

支持的产品和硬件

驱动程序或库

SAFETI_DIAG_LIB Hercules SafeTI Diagnostic Library (v2.4.0)

The Hercules SafeTI™ Diagnostic Library is a collection of software functions and response handlers for various safety features of the Hercules Safety MCUs. The Hercules SafeTI Diagnostic Library runs in the context of the caller's protection environment and all responses are handled in the (...)

支持的产品和硬件

支持的产品和硬件

IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
IDE、配置、编译器或调试器

HALCOGEN HAL Code Generator Tool - TMS570 (v4.07.01)

HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)

支持的产品和硬件

支持的产品和硬件

IDE、配置、编译器或调试器

HET_IDE — 高端定时器 (HET)

高端计时器集成开发环境 (HET IDE) 是一个 Windows 应用程序,它可以用于配置和模拟德州仪器 (TI) 的 HET 和 NHET 计时器协处理器。

HET IDE 是一种开始为高端计时器开发和调试代码的简单方法。

HET IDE 具有 3 个主要组件:简单易用的图形用户界面、NHET 模拟内核和 SynaptiCAD 集成波形查看器。HET IDE 在使用 SynaptiCAD 的 WaveFormer Pro 90 天免费许可时可取得最佳性能。

模拟内核可以提供无法在芯片样片上实现的全部可视化和中断功能。波形查看器是 SynaptiCAD 的 Waveformer (...)
用户指南: PDF
IDE、配置、编译器或调试器

SAFETI-HERCULES-DIAG-LIB-CSP — SafeTI Hercules 诊断库兼容支持包

SafeTI Hercules 诊断库兼容支持套件 (CSP) 的开发旨在提供必要的文档和报告,帮助客户使用 SafeTI Hercules 诊断库来遵守 IEC 61508 和 ISO 26262 等功能安全标准。
IDE、配置、编译器或调试器

SAFETI_CQKIT — 安全编译器资质审核套件

为帮助客户验证 TI ARM、C6000、C7000 或 C2000/CLA C/C++ 编译器符合 IEC 61508 和 ISO 26262 等功能安全标准,我们开发了 SafeTI 编译器资质审核套件。

SafeTI 编译器资质审核套件:

  • 面向 TI 客户免费提供,
  • 无需用户进行运行资质审核测试,
  • 支持编译器覆盖范围分析*
    • * 可从每个 QKIT 下载页面下载覆盖数据收集说明。
  • 不包括 Validas 咨询

要获取 SafeTI 编译器资质审核套件,请点击上方相应的申请按钮。

请访问 (...)

IDE、配置、编译器或调试器

TSK-3P-VX-TOOLSET — 用于 Arm 的 TASKING VX-toolset

VX-toolset 是专为特定 Cortex-M 和 Cortex-R 核心器件设计的经认证编译器工具链,适用于安全关键型嵌入式软件开发。借助 Eclipse IDE 集成、高级多核支持和 TASKING BlueBox 调试程序兼容性,VX-toolset 简化了开发。已通过 TÜV NORD 认证,符合 ISO 26262 至 ASIL D 级以及 ISO 21434 标准。
操作系统 (OS)

WHIS-3P-OPENRTOS — 用于 FreeRTOS 的 WITTENSTEIN OPENRTOS 商业许可证

OPENRTOS® 提供 FreeRTOS™ 的商业许可证,其中包括 FreeRTOS
内核,以及在需要时包含在 Amazon FreeRTOS 中的其他软件库。该
FreeRTOS 内核是非常成功、紧凑且高效的嵌入式实时操作
初始误差源。我们独特的方法可确保充分提升专业软件开发的灵活性。
Amazon FreeRTOS 现已根据 MIT 许可证发布,可完全免费下载。 WHIS
同步以 OPENRTOS® 名义发布 FreeRTOS 的更新与移植版本,提供完整的
商业支持与许可。

OPENRTOS® 以源代码形式提供,采用简单的永久授权方式,无需支付运行时费用或
(...)
操作系统 (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SafeRTOS 预先认证的安全 RTOS

SAFERTOS® 是专为嵌入式处理器设计的独特实时操作系统。它通过了 TÜV SÜD 的 IEC 61508 SIL3 和 ISO 26262 ASILD 标准的预先认证。SAFERTOS® 是由 WHIS 的专家团队专为安全而设计的,并在全球范围内用于安全关键型应用。WHIS 和德州仪器 (TI) 合作已有十多年。在此期间,WHIS 已将 SAFERTOS® 移植到各种 TI 处理器中,支持所有常用内核,并可按需提供其他架构。SAFERTOS® 针对您的特定处理器/编译器组合进行定制,并随附完整的源代码和设计保证包,在整个设计生命周期中提供完全透明度。许多 WHIS 客户使用 (...)
软件编程工具

FMEDA-SAR-TMS570LS12X FMEDA and functional safety anslysis reports

Failure modes, effects, and diagnostic analysis
支持的产品和硬件

支持的产品和硬件

软件编程工具

UNIFLASH 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
支持软件

HERCULES-F021FLASHAPI F021 Flash API - Software (v02.01.01)

The F021 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify F021 on-chip Flash memory. These functions must be used when creating Flash bootloaders or other programming utilities for F021 Flash based microcontrollers. The Hercules (...)

支持的产品和硬件

支持的产品和硬件

支持软件

HERCULES_SAFETY_MCU_DEMOS Hercules Software Kit (v4.0.0)

The Hercules Safety MCU Demos are designed to highlight key safety, data acquisition and control features of the Hercules platform of microcontrollers. The demos are designed to be run on a PC in conjunction with either a Hercules USB Development Sick or a Hercules Development Kit (HDK).
支持的产品和硬件

支持的产品和硬件

支持软件

NHET-ASSEMBLER TMS570 NHET Assembler Software (v2.0.1)

TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.

The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.

支持的产品和硬件

支持的产品和硬件

支持软件

NOWECC TMS570 nowECC v2.22.00

The Hercules microcontroller family contains as part of the embedded flash module a circuit that provides, the capability to detect and correct memory faults. This Single bit Error Correction and Double bit Error Detection circuit (SECDED) needs 8 Error correction check bits for every 64 bit of (...)
支持的产品和硬件

支持的产品和硬件

支持软件

VCTR-3P-MICROSAR — 适用于微控制器和高性能计算机 (HPC) 的 Vector MICROSAR AUTOSAR 软件

MICROSAR 和 DaVinci 产品系列凭借适用于微控制器和 HPC 的先进嵌入式软件和强大的开发工具简化了 ECU 开发。利用先进的基础设施软件,即可为 ECU 奠定良好基础,并使用相关工具简化所有配套开发任务。MICROSAR 嵌入式软件是按照 AUTOSAR classic 和 adaptive 等相关标准开发的。根据 ISO 26262 高达 ASIL D 的安全标准,该软件还适用于安全相关应用。此外,智能网络安全功能可保护控制单元免受未经授权的访问和操纵。Vector 涵盖汽车和其他工业应用的所有用例。对于具有高性能计算机的软件定义车辆 (...)
仿真模型

TMS570LS12x ZWT BSDL Model

SPNM031.ZIP (11 KB) - BSDL Model
仿真模型

TMS570LS12x7 PGE BSDL Model

SPNM030.ZIP (11 KB) - BSDL Model
计算工具

FMZPLL_CALCULATOR — FMzPLL 配置工具

FMzPLL 计算器可以帮助用户在 TMS570 微处理器上配置 FMzPLL。它允许用户输入:
  • OSCIN 速度
  • 乘法器设置
  • 除法器设置
  • 调频设置
  • PLL/OSC 故障选项
在用户配置所需的选项之后,计算器将显示 PLL 输出速度以及相应的 PLLCTL1 和 PLLCTL2 寄存器设置。

此工具还包含反向计算器模式,即当您为 PLLCTL1 和 PLLCTL2 输入值时,它将显示所有 PLL 选项。
光绘文件

TMS570LS12x and RM46x LaunchPad Gerber Files

SPRCAI7.ZIP (471 KB)
参考设计

TIDM-02009 — 经过 ASIL D 等级功能安全认证的高速牵引和双向直流/直流转换参考设计

此参考设计演示了如何通过一个 TMS320F28388D 实时 C2000™ MCU 控制 HEV/EV 牵引逆变器和双向直流/直流转换器。牵引控制利用基于软件的旋转变压器数字转换器 (RDC),使电机转速高达 20,000RPM。直流/直流转换器结合了峰值电流模式控制 (PCMC) 技术、相移全桥 (PSFB) 拓扑以及同步整流 (SR) 机制。牵引逆变器级采用碳化硅 (SiC) 功率级,由 UCC5870-Q1 智能栅极驱动器驱动。利用比较器子系统 (CMPSS) 中先进的 PWM 模块和内置斜坡补偿功能,可生成 PCMC 波形。该系统基于 ASIL 分解的功能安全概念已通过 TÜV (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
LQFP (PGE) 144 Ultra Librarian
NFBGA (ZWT) 337 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频