主页 电源管理 AC/DC 和 DC/DC 转换器(集成 FET)

TPS5401

正在供货

3.5V 至 42V 输入 0.5A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS560430 正在供货 4V 至 36V 0.6A 同步降压 SIMPLE SWITCHER® 电源转换器 SOT23 packaging, FPWM and PFM option.

产品详情

Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 39 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Tracking, UVLO adjustable Control mode current mode Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 116 Duty cycle (max) (%) 98 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 39 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Tracking, UVLO adjustable Control mode current mode Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 116 Duty cycle (max) (%) 98 Type Converter
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse-
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power-Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V ±3.5% Internal Voltage Reference
  • MSOP10 With PowerPAD Package
  • Supported by WEBENCH
  • APPLICATIONS
    • 12-V and 24-V Industrial and Commercial
      Low-Power Systems
    • E-Meters

All other trademarks are the property of their respective owners

  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse-
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power-Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V ±3.5% Internal Voltage Reference
  • MSOP10 With PowerPAD Package
  • Supported by WEBENCH
  • APPLICATIONS
    • 12-V and 24-V Industrial and Commercial
      Low-Power Systems
    • E-Meters

All other trademarks are the property of their respective owners

The TPS5401 device is a 42-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the supply current to 116 µA when outputting regulated voltage with no load. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage start-up ramp is controlled by the slow-start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching-frequency range allows efficiency and external component size optimization. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS5401 is available in a 10-pin thermally enhanced MSOP PowerPAD package.

The TPS5401 device is a 42-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the supply current to 116 µA when outputting regulated voltage with no load. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage start-up ramp is controlled by the slow-start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching-frequency range allows efficiency and external component size optimization. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS5401 is available in a 10-pin thermally enhanced MSOP PowerPAD package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 TPS5401 0.5-A, 42-V Input, Step-Down Converter 数据表 (Rev. B) PDF | HTML 2016年 2月 10日
应用手册 Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日
应用手册 Designing Low Cost Flyback Power Supply Using Boost Converter (TPS61165) for HF 2014年 4月 17日
应用手册 Improved Load Current Capability for Cap-Drop Off-Line Power Supply for E-Meter 2011年 10月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS5401EVM-708 — 用于 TPS5401 0.5mA 降压 SWIFT™转换器的评估模块

TPS5401EVM-708 是一块完全组装且经过测试的电路板,用于评估 TPS5401 降压 SWIFT 转换器。TPS5401EVM-708 可接受 7.5V 至 35V 输入电压供电,在电流为 0.5A 时提供 5V 的输出电压。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS5401 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAZ9A.ZIP (65 KB) - PSpice Model
计算工具

SLVC392 Capacitor Drop Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS5401 3.5V 至 42V 输入 0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54062 具有低 Iq 的 4.7V 至 60V 输入、50mA 同步降压转换器
参考设计

TIDA-00177 — HIPEFACE DSL 编码器的双线接口参考设计

TIDA-00177 参考设计是连接到两线 HIPERFACE DSL® 编码器且符合 EMC 标准的工业接口。其应用包括工业伺服驱动。

此设计采用 3.3V 电源 RS485 收发器,并具备符合 HIPERFACE DSL 规范的通过 RS485 的线路端接和耦合功能。此设计已针对线缆长度高达 100m 的集成电缆进行测试,其中编码器的两线双绞线已集成到同一电机电缆。编码器连接器输出受到过压和短路保护,从而可防止编码器损坏或在电缆短路时提供保护。此设计采用带 18-36V 宽电压范围且符合工业标准的 24V 输入。带逻辑信号的 3.3V I/O 连接器可轻松连接到提供 HIPERFACE (...)

设计指南: PDF
原理图: PDF
参考设计

TIDA-00178 — Sin/Cos 编码器与 Sitara AM437x 的连接参考设计

TIDA-00178 参考设计是针对正弦/余弦位置编码器且符合 EMC 标准的工业接口。其应用包括需精确速度和位置控制的工业驱动。

该设计采用 16 位双路取样 ADC 且可使用插入式兼容 14 或 12 位版本,从而可优化性能和成本。TIDA-00178 使用 SPI 和 QEP 提供与 Sitara AM437x 的直接连接。带有 60 引脚连接器,直接连接 AM437x IDK,实现快速评估。提供了适用于 Sitara AM437x IDK 的示例固件,该固件可输出来自正弦/余弦编码器的实测角,同时可通过 Sitara 的 USB 虚拟 COM 端口提供高达 28 位的分辨率。

设计指南: PDF
原理图: PDF
参考设计

TIDA-01070 — 在空气滤清器更换过程中提供预测性维护的 HVAC 盘管气流传感器参考设计

此设计为通过热风和空调 (HVAC) 系统监控气流效率和温度提供了参考。该参考设计与固态继电器和压电振动传感器配合使用,从而通过空气处理器监控低气流和低温状况并做出相应的反应。该系统还包含校准算法,以确保所有系统设置的性能均保持一致。
设计指南: PDF
原理图: PDF
参考设计

TIDM-1PHMTR-ESD — 具有增强型 ESD 保护功能的单相计量参考设计

此参考设计实现了一个具有增强型 ESD 保护的 ANSI/IEC 0.2 类单相能量计。此设计还通过 ZigBee™ 连接进行通信。  使用电表 SoC 来执行所有计量功能并将有功功率结果发送到 CC2530EM 附加板。您可以使用配套的家用能源显示设备参考设计 (TIDM-LOWEND-IHD) 远程显示结果。

该参考设计使用 MSP430F6736A,也可以与 MSP430F6736 配合使用。

设计指南: PDF
原理图: PDF
参考设计

TIDM-TWOPHASEMETER-I2040 — 低成本单相/双相隔离式电量测量参考设计

该设计实现了低成本单相或双相电量测量解决方案。该设计将小型计量 MCU 与主机 MCU 分开,从而提供对交流电源的保护并将电能测量功能隔离,使其不受其他软件的影响。小型低成本计量 MCU 可实现 IEC/ANSI 1 类精度,并可计算有功和无功功率及能量。该设计使用电流互感器传感器来实现单相和双相测量。也可轻松修改为使用分流电阻传感器进行单相测量。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00202 — HIPERFACE 位置编码器接口参考设计

TIDA-00202 参考设计实现了一款符合 EMC 标准的工业级混合模拟与数字接口,可连接至 HIPERFACE 位置编码器。双向参数通道采用带 IEC-ESD 和 IEC-EFT 防护功能的 3.3V 供电 RS485 收发器。对于模拟正弦/余弦信号通道,设计提供两种方案以提升连接灵活性:既适用于内置 ADC 的处理器,也适用于无内置 ADC 的处理器;同时使用两种方案还可实现冗余功能。第一种方案采用带 SPI 输出的全差分双路 12 位 ADC,第二种方案采用带单端模拟输出 (0-3.3V) 的双路差分输入。该设计具备符合工业标准的 24V 输入,电压宽范围为 16V 至 (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGQ) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频