主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS54319

正在供货

采用 3mm x 3mm QFN 封装的 2.95V 至 6V 输入电压、3A、2MHz SWIFT™ 同步降压转换器

产品详情

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 6 Vin (min) (V) 2.95 Vout (max) (V) 4.5 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00036 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 6 Vin (min) (V) 2.95 Vout (max) (V) 4.5 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00036 Duty cycle (max) (%) 98
WQFN (RTE) 16 9 mm² 3 x 3
  • Two 45-m (typical) MOSFETs for High Efficiency at 3-A Loads
  • 300kHz to 2MHz Switching Frequency
  • 0.8 V ± 3.0% Voltage Reference Over Temperature (0°C to 85°C)
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • –40°C to 150°C Operating Junction Temperature Range
  • Thermally Enhanced 3mm × 3mm 16-pin QFN
  • Pin Compatible to TPS54318
  • APPLICATIONS
    • Low-Voltage, High-Density Power Systems
    • Point-of-Load Regulation for Consumer Applications such as Set Top Boxes,
      LCD Displays, CPE Equipment

SWIFT, SwitcherPro are trademarks of Texas Instruments.

  • Two 45-m (typical) MOSFETs for High Efficiency at 3-A Loads
  • 300kHz to 2MHz Switching Frequency
  • 0.8 V ± 3.0% Voltage Reference Over Temperature (0°C to 85°C)
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • –40°C to 150°C Operating Junction Temperature Range
  • Thermally Enhanced 3mm × 3mm 16-pin QFN
  • Pin Compatible to TPS54318
  • APPLICATIONS
    • Low-Voltage, High-Density Power Systems
    • Point-of-Load Regulation for Consumer Applications such as Set Top Boxes,
      LCD Displays, CPE Equipment

SWIFT, SwitcherPro are trademarks of Texas Instruments.

The TPS54319 device is a full featured 6 V, 3 A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54319 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2 MHz switching frequency, and minimizing the IC footprint with a small 3mm × 3mm thermally enhanced QFN package.

The TPS54319 provides accurate regulation for a variety of loads with an accurate ±3.0% Voltage Reference (VREF) over temperature.

Efficiency is maximized through the integrated 45m MOSFETs and 360µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Under voltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the slow start pin. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

Frequency fold back and thermal shutdown protects the device during an over-current condition.

The TPS54319 is supported in the SwitcherPro™ Software Tool at www.ti.com/switcherpro.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

The TPS54319 device is a full featured 6 V, 3 A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54319 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2 MHz switching frequency, and minimizing the IC footprint with a small 3mm × 3mm thermally enhanced QFN package.

The TPS54319 provides accurate regulation for a variety of loads with an accurate ±3.0% Voltage Reference (VREF) over temperature.

Efficiency is maximized through the integrated 45m MOSFETs and 360µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Under voltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the slow start pin. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

Frequency fold back and thermal shutdown protects the device during an over-current condition.

The TPS54319 is supported in the SwitcherPro™ Software Tool at www.ti.com/switcherpro.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 2.95 V to 6 V Input, 3-A Output, 2MHz, Synchronous Step Down Switcher With Integ 数据表 2010年 1月 28日
白皮书 Understanding the trade-offs and technologies to increase power density........N (Rev. C) PDF | HTML 2023年 4月 27日
白皮书 了解提高功率密度的利弊权衡和所需 技术 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2023年 4月 27日
白皮书 Understanding the trade-offs and technologies to increase power density........K (Rev. C) PDF | HTML 2023年 4月 26日
白皮书 Understanding the trade-offs and technologies to increase power density........G (Rev. C) PDF | HTML 2023年 4月 14日
技术文章 Smaller size now possible in 3A point-of-load converters PDF | HTML 2015年 6月 3日
应用手册 Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 2010年 9月 15日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS58J64EVM — ADS58J64 评估模块

ADS58J64EVM 是一款评估板,用于评估德州仪器 (TI) 的 ADS58J64 集成式接收器。ADS58J64 是一款拥有缓冲模拟输入的 14 位、500MSPS 低功耗四通道电信接收器。该器件支持 JESD204B 接口和高达 10Gbps 的数据速率。该 EVM 具备变压器耦合模拟输入和时钟输入,以此来支持单端信号源和时钟源,同时还可适应多种信号频率。模拟输入端的变压器以背对背方式连接,可实现更出色的振幅和相位匹配性能。板载时钟合成器/分配芯片 LMK04828 可用于为 ADC 及数据采集板 (TSW14J56EVM) 的 JESD204B (...)

用户指南: PDF
评估板

TPS54319EVM-626 — 用于 TPS54319 降压 DC/DC 转换器的评估模块

TPS54319EVM-626 是一块完全组装且经过测试的电路板,用于评估 TPS54319 2.95V 至 6V 输入电压、3A 同步降压转换器。具有输入和输出的终端块。还提供其它测试点。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS54319 TINA-TI Average Reference Design

SLVM489.TSC (261 KB) - TINA-TI Reference Design
仿真模型

TPS54319 TINA-TI Average Spice Model

SLVM488.ZIP (7 KB) - TINA-TI Spice Model
仿真模型

TPS54319 TINA-TI Transient Reference Design

SLVM467.TSC (218 KB) - TINA-TI Reference Design
仿真模型

TPS54319 TINA-TI Transient Spice Model

SLVM466.ZIP (55 KB) - TINA-TI Spice Model
仿真模型

TPS54319 Unencrypted PSpice Average Model Package (Rev. A)

SLVM373A.ZIP (136 KB) - PSpice Model
仿真模型

TPS54319 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM292B.ZIP (41 KB) - PSpice Model
计算工具

TPS54620DESIGN-CALC TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

The Design Calculator Plus Application Note (SLVA352A) Calculator Tool calculates the critical external component values for the TPS54620/TPS54622/TPS54521/TPS54320/TPS54618/TPS54418/TPS54318/TPS54218/TPS54319. The calculator includes power stage design, feature design and Type II and Type III (...)
支持的产品和硬件

支持的产品和硬件

参考设计

TIDA-01378 — 适用于上行 DOCSIS 3.1 应用的宽带接收器参考设计

此参考设计包含适用于宽带接收器应用的模拟前端 (AFE) 信号链,该信号链使用 LMH2832 数控可变增益放大器 (DVGA) 和 ADS54J40 模数转换器 (ADC)。此设计主要针对适用于电缆调制解调器终端系统 (CMTS) 的上行 DOCSIS 3.1 接收器应用,并支持高达 196MHz 的上行信号带宽。该电路满足了 DOCSIS 3.1 标准的滤波和模拟信号处理要求,使得系统设计人员更容易将设计立即整合在上行信号路径的 CMTS 侧。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RTE) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频