主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS54327

正在供货

4.5V 至 18V 输入,3A 同步降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似。
TPS563206 正在供货 采用 SOT563 封装的 4.2V 至 17V 输入、3A 同步降压转换器 This product has a smaller package with less external component count

产品详情

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Enable, Soft-start adjustable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0008 Duty cycle (max) (%) 65
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Enable, Soft-start adjustable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0008 Duty cycle (max) (%) 65
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm) VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low-Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 100 mΩ (High-Side) and 70 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage
      System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

All other trademarks are the property of their respective owners

  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low-Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 100 mΩ (High-Side) and 70 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage
      System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

All other trademarks are the property of their respective owners

The TPS54327 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54327 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54327 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54327 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54327 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

The TPS54327 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54327 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54327 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54327 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54327 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
TPS54227 正在供货 采用 HSOP 和 VSON 封装的 4.5V 至 18V 输入、2A 同步降压转换器 Pin-to-pin compatible lower current product.
TPS54427 正在供货 4.5V 至 18V 输入,4A 同步降压转换器 Pin-to-pin compatible higher current product (4 A).

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS54327 3-A Output Single Synchronous Step-Down Switcher With Integrated FET 数据表 (Rev. C) PDF | HTML 2015-12-18
选择指南 电源管理指南 2018 2018-7-31
应用手册 Optimize Output Filter on D-CAP2 for Stability Improvement 2017-6-13
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015-9-2

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54327EVM-686 — 用于 TPS54327 3A 同步降压转换器的评估模块

TPS54327EVM-686 是一款组装完备且经过测试的电路,用于评估 TPS54327 同步降压转换器。TPS54327EVM-686 在 4.5V 至 18V 输入电压范围内运行,且可在最高 3A 的负载下提供 1.05V 的输出电压。TPS54327 的主控制环路采用 D-CAP2™ 模式控制,无需在相位补偿中使用外部组件即可实现超快的瞬态响应。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS54327 PSPICE (Transient) Model

SLVM108.ZIP (53 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS54327 TINA-TI Transient Reference Design

SLVM310.TSC (164 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS54327 TINA-TI Transient Spice Model

SLVM311.ZIP (39 KB) - TINA-TI Spice 模型
支持的产品和硬件
参考设计

TIDA-00359 — 适用于 GSPS ADC 的时钟解决方案参考设计

适合 GSPS 数据转换器的低成本、高性能时钟解决方案。本参考设计讨论了如何用 TRF3765(一种低噪声频率合成器)为 4GSPS 模数转换器 (ADC12J4000) 生成采样时钟。实验展示了数据表中可比较的 SNR 及 SFDR 性能。

支持的产品和硬件
参考设计

TIDA-00431 — 采用 8GHz 直流耦合差分放大器的射频采样 4GSPS ADC 参考设计

宽带射频 (RF) 接收器有助于极大提高无线电设计的灵活性。较宽的瞬时带宽支持在不更改硬件的情况下实现灵活调优,并且能够以间隔较大的频率捕获多个通道。

该参考设计介绍了一款宽带射频接收器,该接收器采用 4GSPS 模数转换器 (ADC) 并具有一个 8GHz 直流耦合全差分放大器前端。放大器前端提供信号增益,并且能够捕获下行到直流的信号,而平衡-非平衡变压器耦合输入则无法做到这一点。

支持的产品和硬件
参考设计

TIDA-00432 — 将 Xilinx 平台用于相控阵雷达系统以实现 JESD204B 千兆次采样 ADC 的同步

该系统级设计展示了如何使用 Xilinx VC707 平台将两个 ADC12J4000 评估模块 (EVM) 同步在一起。本设计文档介绍了所需的硬件修改和器件配置,包括时钟方案。此设计显示了每个 EVM 的示例配置文件。此设计还介绍了 FPGA 固件,并显示了相关的 Xilinx IP 块配置参数。此外还显示并分析了在实际硬件上获取的数据,显示在没有使用特性化电缆和校准传播延迟的情况下,仍可实现 50ps 内的同步。

支持的产品和硬件
参考设计

TIDA-00826 — 50 欧姆 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可随时使用此评估平台,处理频域和时域应用中从直流到 2GHz 的输入信号。

支持的产品和硬件
参考设计

TIDA-01015 — 适用于数字示波器和无线测试仪中 12 位高速 ADC 的 4GHz 时钟参考设计

TIDA-01015 是一种适合高速直接射频采样 GSPS ADC 的时钟解决方案参考设计。此设计展示了采样时钟在为第二奈奎斯特区域输入信号频率实现高 SNR 方面的重要性。ADC12J4000 是一款 12 位 4GSPS 射频采样 ADC,具有 3.2GHz 的 3dB 输入带宽,能够采集高达 4GHz 的信号。此设计突出了适用于 ADC12J4000 的时钟解决方案,该器件采用 TRF3765,可在高输入频率条件下实现高 SNR 性能,适用于数字存储示波器 (DSO) 和无线测试仪等应用。
支持的产品和硬件
参考设计

TIDA-01017 — 面向示波器、无线测试仪和雷达的高速多通道 ADC 时钟参考设计

TIDA-01017 参考设计通过测量射频采样 ADC 全输入频率范围内的通道间偏移,展示了高速多通道系统时钟解决方案的性能。通道间偏移对于相控阵雷达和示波器应用至关重要。ADC12J4000 是一款低功耗、12 位、4GSPS 射频采样模数转换器 (ADC),具备缓冲模拟输入、集成数字下变频器,支持 JESD204B 接口,可捕获最高 4GHz 的信号。该设计展示了采用 LMK04828 的时钟解决方案,该方案通过 SYSREF 实现多个 ADC12J4000 信号链之间的同步。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HSOIC (DDA) 8 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频