UCC28600
- Green-Mode Controller With Advanced Energy
Saving Features - Quasi-Resonant Mode Operation for Reduced
EMI and Low Switching Losses (Low-Voltage
Valley Switching) - Low Standby Current for Minimum System No-
Load Power Consumption - Low Start-up Current: 25-µA Maximum
- Programmable Line and Load Over-Voltage
Protection - Internal Over-Temperature Protection
- Current Limit Protection
- Cycle-by-Cycle Power Limit
- Primary-Side Over-Current Hiccup Restart
Mode
- 1-A Sink, –0.75-A Source TrueDrive™ Gate Drive
Output - Programmable Soft-Start
- Green-Mode Status Pin (PFC Disable Function)
The UCC28600 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.
UCC28600 integrates built-in advanced energy saving features with high-level protection features to provide cost-effective solutions for energy-efficient power supplies. UCC28600 incorporates frequency fold-back and green-mode operation to reduce the switching losses at light-load and no-load conditions.
UCC28600 is available in the 8-pin SOIC package. Operating junction temperature range is –40°C to +105°C.
The UCC28600 Design Calculator, (SLVC104), located in the Tools and Software section of the UCC28600 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.
您可能感兴趣的相似产品
功能优于所比较器件的普遍直接替代产品
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-00127 — 用于保护继电器的 30W 超宽范围电源
TIDA-00412 — 360W 数控相移全桥转换器
TIDA-00381 — 具有高侧/低侧驱动器的 360W 相移全桥谐振 LLC
TIDA-00512 — 340W 数控 LLC 谐振半桥 DC-DC 电源转换参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点