ATL431LI-Q1
Automotive, high-bandwidth, low-IQ programmable shunt regulator (pinout: KRA)
ATL431LI-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Reference voltage tolerance at 25°C
- 0.5% (B grade)
- 1% (A grade)
- Minimum typical output voltage: 2.5 V
- Adjustable output voltage: Vref to 36 V
- Operation from −40°C to +125°C
- 27 mV maximum temperature drift
- 0.3-Ω typical output impedance
- Sink-current capability
- Imin = 0.08 mA (max)
- IKA = 15 mA (max)
- Reference input current IREF: 0.4 µA (max)
- Deviation of reference input current over temperature, II(dev): 0.3 µA (max)
The ATL43xLI-Q1 is a three-terminal adjustable shunt regulator, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. Its output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V with two external resistors. The device has a typical output impedance of 0.3 Ω. Its active output circuitry provides a very sharp turn-on characteristic, making it an excellent replacement for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. This device is a pin-to-pin alternative to the TL431LI-Q1 and TL432LI-Q1, with lower minimum operating current to help reduce system power consumption. The ATL432LI-Q1 has exactly the same functionality and electrical specifications as the ATL431LI-Q1, but has a different pinout for the DBZ package.
The ATL431LI-Q1 is offered in two grades, with initial tolerances (at 25°C) of 0.5%, and 1%, for the B and A grade, respectively. The ATL43xLI-Q1 is characterized for operation from –40°C to +125°C, and its low output drift versus temperature ensures good stability over the entire temperature range.
Check TI.com inventory for similar products
Products with similar specifications, sorted by available TI.com inventory.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | ATL431LI-Q1 / ATL432LI-Q1 High Bandwidth Low-IQ Programmable Shunt Regulator datasheet (Rev. A) | PDF | HTML | 14 Nov 2019 |
| Analog Design Journal | High-power, low-cost, discrete linear pre-regulator for automotive rear lights | 21 Dec 2020 | ||
| Functional safety information | ATL43xLI-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | 17 Sep 2020 | ||
| Application note | Extending the Input Voltage Range of the LM5180‐Q1 PSR Flyback for VDA320(LV148) | 30 Jan 2020 | ||
| E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
| Application note | Implementing Voltage References and Supervisors Into Your Traction Inverter Desi | 22 May 2019 | ||
| Application note | Designing with the ATL431LI | 27 Nov 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TL431LI and ATL431LI Unencrypted PSpice Average Model
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23 (DBZ) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.