主页 电源管理 电源保护开关与控制器 热插拔控制器

LM5060

正在供货

5.5V 至 65V 高侧保护控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似。
TPS4800-Q1 正在供货 具有保护和诊断功能的汽车级 100V 低 Iq 高侧驱动器 Wider operating input voltage range, current monitoring, short circuit protection and lower disable mode shutdown current

产品详情

Vabsmax_cont (V) 75 Vin (max) (V) 65 Vin (min) (V) 5.5 Features Fault output, Power good signal Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0014 Quiescent current (Iq) (max) (A) 0.0014 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 75 Vin (max) (V) 65 Vin (min) (V) 5.5 Features Fault output, Power good signal Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0014 Quiescent current (Iq) (max) (A) 0.0014 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Available in Automotive Grade / AEC Q-100
  • Wide operating input voltage range:
    5.5 V to 65 V
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Less than 15-µA quiescent current in disabled mode
  • Controlled output rise time for safe connection of capacitive loads
  • Charge pump gate driver for external N-Channel MOSFET
  • Adjustable Undervoltage Lockout (UVLO) with hysteresis
  • UVLO Serves as second enable input for systems requiring safety redundancy
  • Programmable fault detection delay time
  • MOSFET latched off after load fault is detected
  • Active low open drain POWER GOOD (nPGD) output
  • Adjustable input Overvoltage Protection (OVP)
  • Immediate restart after overvoltage shutdown
  • 10-Lead VSSOP
  • Available in Automotive Grade / AEC Q-100
  • Wide operating input voltage range:
    5.5 V to 65 V
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Less than 15-µA quiescent current in disabled mode
  • Controlled output rise time for safe connection of capacitive loads
  • Charge pump gate driver for external N-Channel MOSFET
  • Adjustable Undervoltage Lockout (UVLO) with hysteresis
  • UVLO Serves as second enable input for systems requiring safety redundancy
  • Programmable fault detection delay time
  • MOSFET latched off after load fault is detected
  • Active low open drain POWER GOOD (nPGD) output
  • Adjustable input Overvoltage Protection (OVP)
  • Immediate restart after overvoltage shutdown
  • 10-Lead VSSOP

The LM5060 high-side protection controller provides intelligent control of a high-side N-channel MOSFET during normal on/off transitions and fault conditions. In-rush current is controlled by the nearly constant rise time of the output voltage. A POWER GOOD output indicates when the output voltage reaches the input voltage and the MOSFET is fully on. Input UVLO (with hysteresis) is provided as well as programmable input OVP. An enable input provides remote on or off control. The programmable UVLO input can be used as second enable input for safety redundancy. A single capacitor programs the initial start-up VGS fault detection delay time, the transition VDS fault detection delay time, and the continuous over-current VDS fault detection delay time. When a detected fault condition persists longer than the allowed fault delay time, the MOSFET is latched off until either the enable input or the UVLO input is toggled low and then high.

The LM5060 high-side protection controller provides intelligent control of a high-side N-channel MOSFET during normal on/off transitions and fault conditions. In-rush current is controlled by the nearly constant rise time of the output voltage. A POWER GOOD output indicates when the output voltage reaches the input voltage and the MOSFET is fully on. Input UVLO (with hysteresis) is provided as well as programmable input OVP. An enable input provides remote on or off control. The programmable UVLO input can be used as second enable input for safety redundancy. A single capacitor programs the initial start-up VGS fault detection delay time, the transition VDS fault detection delay time, and the continuous over-current VDS fault detection delay time. When a detected fault condition persists longer than the allowed fault delay time, the MOSFET is latched off until either the enable input or the UVLO input is toggled low and then high.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
LM5060-Q1 正在供货 汽车类 5.5V 至 65V 高侧保护控制器 This product is the automotive qualified version.
功能与比较器件相似。
LM7480-Q1 正在供货 用于驱动背对背 NFET 的 3V 至 65V、汽车理想二极管控制器 This product offers lower Iq, lower voltage support and a higher gate drive to support higher power applications.
TPS1663 正在供货 具有输出功率限制功能的 4.5V 至 60V、31mΩ、0.6A 至 6A 电子保险丝 Need a smaller solution? This device offers an integrated FET to reduce the solution size for 24V/6A applications.
TPS2660 正在供货 具有集成输入反极性保护功能的 4.2V 至 60V、150mΩ、0.1A 至 2.23A 电子保险丝 Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/2A applications.

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5060 High-Side Protection Controller With Low Quiescent Current 数据表 (Rev. H) PDF | HTML 2019-12-23
电子书 11 Ways to Protect Your Power Path 2019-7-3
选择指南 电源管理指南 2018 2018-7-31
应用手册 Surge Stopping and Reverse Voltage Protection with the LM5069 2013-4-11

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5060EVAL — 用于 LM5060 的评估板

LM5060 评估板旨在演示具有低静态电流的 LM5060 高侧保护控制器的功能。适用于评估 LM5060 的功能。使用了一个高侧 N 沟道功率 MOSFET。此评估板适用于具有小解决方案尺寸的应用。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
开发套件

EVMK2GX — 66AK2Gx 1GHz 评估模块

EVMK2GX(也称为“K2G”)1GHz 评估模块 (EVM) 支持开发人员立即开始评估 66AK2Gx 处理器系列,并且加速开发音频、工业电机控制、智能电网保护和其他高可靠性实时计算密集型应用。66AK2Gx 与基于 KeyStone 的现有 SoC 器件类似,支持 DSP 和 Arm® 内核控制系统中的所有内存和外设。此架构有助于更大限度地提高软件灵活性,并可以在其中实现以 DSP 或 Arm 为中心的系统设计。

该 EVM 由 Linux 和 TI-RTOS 操作系统的处理器 SDK 支持,且具有 USB、PCIe 和千兆位以太网等关键外设。它包含板管理控制器、SD 卡插槽和板载 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

LM5060 TINA-TI Reference Design (Rev. A)

SNVMA08A.TSC (153 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

LM5060 TINA-TI Transient Spice Model (Rev. A)

SNVMA09A.ZIP (26 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

LM5060 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM321B.ZIP (77 KB) - PSpice 模型
支持的产品和硬件
计算工具

SLVC667 — LM5060 Design Calculator

支持的产品和硬件
计算工具

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件
参考设计

PMP10260 — 24Vdc 输入(双汽车电池)汽车级多相同步降压参考设计

此高效、高功率参考设计使用 LM5119 双相同步降压控制器,提供 60A 时 14.4V 的稳压输出。此设计可用于通过双电池系统(常见于卡车)为单节汽车电池供电。功能包括输入 EMI 滤波、输出热插拔保护、输入/输出电流监控和温度监控。

支持的产品和硬件
参考设计

PMP22125 — 电池备用开关、充电器和监测器参考设计

此参考设计实现了对备用电池和充电器的全面监测。  它支持在 12Vdc/24Vdc 电源和 12V/24V 铅酸电池间切换,电池恒流充电的电流典型值为 1A,具有适用于电池和输入源的电池维护型浮充和监测电路。
支持的产品和硬件
参考设计

PMP40182 — 双向电池初始化系统电源板参考设计

此参考设计是适用于汽车和电池应用的电池初始化参考设计解决方案。此模块可实现高效单级转换,用于对电池进行充电和放电。此设计采用 0.1% 精度的电流控制环路,采用高性能 INA225 电流感应放大器。此设计外形紧凑 (40mm x 143mm x 20mm)。 
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGS) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频