TCA6507
- Seven LED Driver Outputs: ON, OFF, Blinking, Fading at Programmable Rates
- Open-Drain Outputs Directly Drive LEDs to 40-mA Maximum
- Two Independent Banks of LED Drivers
- Widely Programmable Blink Rates, Fade-ON and Fade-OFF Rates and Maximum Intensity
- Outputs Not Used as LED Drivers Can Be Used as Regular General-Purpose Open-Drain Outputs
- 16 Steps of Maximum Intensity Control from Fully-OFF to Fully-ON States
- Smooth Perceived Transitions for Fade-ON and Fade-OFF
- Operating Power-Supply Voltage Range of 1.65 V to 3.6 V
- 5.5-V Tolerant Open-Drain Outputs
- Low Standby Current With Shutdown Capability for Additional Power Savings
- Programmed Through I2C Bus Interface Logic Compatible With SMBus
- No Glitch on Power Up
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
This 7-bit LED dimmer for the two-line bidirectional bus (I2C) is designed to control (or dim) LEDs through the I2C interface. Without this device, the microcontroller must be actively involved in turning on and off the LEDs (per the required dimming rate), which uses valuable processor time. The TCA6507 alleviates this issue by limiting the number of operations required by the processor in blinking LEDs and helps to create a more efficient system. The TCA6507 handles all pulse width modulation (PWM) logic, allowing the processor to use its cycles for more important tasks.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TCA6507 Low-Voltage 7-Bit I2C and SMBus LED Driver With Intensity Control and Shutdown 数据表 (Rev. D) | PDF | HTML | 2017-2-21 | ||
| 应用手册 | Understanding the I2C Bus (Rev. A) | PDF | HTML | 2026-10-19 | |||
| 应用手册 | I2C 总线上拉电阻计算 | PDF | HTML | PDF | HTML | 2026-10-12 | ||
| 应用手册 | 了解电平转换器中的瞬态驱动强度与直流驱动强度 | PDF | HTML | PDF | HTML | 2026-8-13 | ||
| 证书 | TCA6507EVM EU RoHS Declaration of Conformity (DoC) | 2023-4-11 | ||||
| 选择指南 | 电源管理指南 2018 | 2018-7-31 | ||||
| 选择指南 | I2C Infographic Flyer | 2015-12-3 | ||||
| 应用手册 | Maximum Clock Frequency of I2C Bus Using Repeaters | 2015-5-15 | ||||
| 产品概述 | TCA6507 - Low-Voltage 7-Bit I2C | 2008-8-27 | ||||
| 应用手册 | Programming Fun Lights With TI's TCA6507 | 2007-11-30 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
IO-EXP-ADAPTER-EVM — IO 扩展器适配器评估模块
TCA6507EVM — TCA6507 7 位脉冲波调制 LED 驱动器评估模块
TCA6507 EVM 配备 RGB LED 和 4 个绿色 LED,用于测试器件的功能。具有板载电平转换器,用于在主机和 TCA6507 的不同逻辑电平之间进行转换。
TCA6507SW-LINUX — 用于 TCA6507 的 Linux 驱动程序
The Linux driver supports the TCA6507 LED Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- tca6507
Linux Source Files
The files (...)
I2C-DESIGNER — I2C 设计者工具
TIDA-00609 — 自启动音频系统
该参考设计的目的是提供可用作音频系统参考的硬件和软件工具。PurePath™ 控制台主板的新版本(修订版 F)增加了独立自启动功能,允许使用与该平台兼容的任何评估模块 (EVM) 进行成功演示。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (PW) | 14 | Ultra Librarian |
| X2QFN (RUE) | 12 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。