主页 电源管理 电源保护开关与控制器 热插拔控制器

TPS2481

正在供货

具有 I2C 电流监控器和自动重试功能的 9V 至 80V 热插拔控制器

产品详情

Vabsmax_cont (V) 80 Vin (max) (V) 26 Vin (min) (V) 9 Current limit (min) (A) 0.01 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, I2C, Overcurrent protection, Power good signal, SMbus, Short circuit protection Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00045 Quiescent current (Iq) (max) (A) 0.0001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 80 Vin (max) (V) 26 Vin (min) (V) 9 Current limit (min) (A) 0.01 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, I2C, Overcurrent protection, Power good signal, SMbus, Short circuit protection Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00045 Quiescent current (Iq) (max) (A) 0.0001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Programmable FET Power Limit
  • External N-Channel FET Gate Drive
  • Programmable Fault Timer
  • Open Drain Power Good Output
  • I2C monitoring of Current, Voltage and Power
  • High Accuracy Current Monitoring
    (1% over temperature)
  • Dynamic Calibration
  • 9-V to 26-V Input Range
  • APPLICATIONS
    • Servers
    • Hard Drives
    • Storage Networks
    • Base Stations

  • Programmable FET Power Limit
  • External N-Channel FET Gate Drive
  • Programmable Fault Timer
  • Open Drain Power Good Output
  • I2C monitoring of Current, Voltage and Power
  • High Accuracy Current Monitoring
    (1% over temperature)
  • Dynamic Calibration
  • 9-V to 26-V Input Range
  • APPLICATIONS
    • Servers
    • Hard Drives
    • Storage Networks
    • Base Stations

The TPS2480/81 are designed to minimize inrush into applications and protect both the load and the FET from over-current or short circuit events. They control an external N-channel MOSFET switch and provide accurate voltage, current, and power monitoring using a configurable 12 bit A/D converter via an I2C interface. The independently adjustable power limit and current limit ensure that the external MOSFET operates within the FET’s Safe Operating Area (SOA).

The flexible design includes a Power Good output which can be used for sequencing as well as load fault indication. An external timer capacitor can set the fault time to help immunize the system from nuisance shutdowns during brief transient events.

The monitoring circuitry incorporates a high accuracy A/D converter which can be configured from a 9 to 13 bit converter. The internal gain of the A/D can be configured to scale the current, voltage and power readings to the needs of the application. An additional multiplying register calculates power in Watts. The I2C interface uses multi-level addressing to allow up to 16 programmable addresses.

The TPS2480 and TPS2481 monitors shunts on buses that can vary from 9 V to 26 V and with a few external components it is possible to monitor buses as high as 80 V.

The monitoring circuitry uses a single 3-V to 5.5-V supply, drawing a maximum of 1 mA of supply current.

The TPS2480/81 are designed to minimize inrush into applications and protect both the load and the FET from over-current or short circuit events. They control an external N-channel MOSFET switch and provide accurate voltage, current, and power monitoring using a configurable 12 bit A/D converter via an I2C interface. The independently adjustable power limit and current limit ensure that the external MOSFET operates within the FET’s Safe Operating Area (SOA).

The flexible design includes a Power Good output which can be used for sequencing as well as load fault indication. An external timer capacitor can set the fault time to help immunize the system from nuisance shutdowns during brief transient events.

The monitoring circuitry incorporates a high accuracy A/D converter which can be configured from a 9 to 13 bit converter. The internal gain of the A/D can be configured to scale the current, voltage and power readings to the needs of the application. An additional multiplying register calculates power in Watts. The I2C interface uses multi-level addressing to allow up to 16 programmable addresses.

The TPS2480 and TPS2481 monitors shunts on buses that can vary from 9 V to 26 V and with a few external components it is possible to monitor buses as high as 80 V.

The monitoring circuitry uses a single 3-V to 5.5-V supply, drawing a maximum of 1 mA of supply current.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM5069 正在供货 具有功率限制功能的 9V 至 80V 热插拔控制器 This device comes with the latch-off feature

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Positive Voltage Hotswap Controller and I2C Current Monitor 数据表 (Rev. B) 2010年 10月 29日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Hot Swap Selection Tool 2015年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估模块 (EVM) 用 GUI

SLUC167 TPS2480 and TPS2481 GUI File

支持的产品和硬件

支持的产品和硬件

产品
热插拔控制器
TPS2480 具有 I2C 电流监控器和闭锁功能的 9V 至 80V 热插拔控制器 TPS2481 具有 I2C 电流监控器和自动重试功能的 9V 至 80V 热插拔控制器
计算工具

TPS2480-81-90-91-92-93_CALC TPS249x8x Design Calculator Rev B

Simply enter the input voltage, the output current, the output capacitance, and other application specifications into this spreadsheet calculator and the values of the required external components for TPS2480, TPS2481, TPS2490, TPS2491, TPS2492 or TPS2493, such as the sense resistance, the Timer (...)
支持的产品和硬件

支持的产品和硬件

产品
热插拔控制器
TPS2480 具有 I2C 电流监控器和闭锁功能的 9V 至 80V 热插拔控制器 TPS2481 具有 I2C 电流监控器和自动重试功能的 9V 至 80V 热插拔控制器 TPS2482 具有数字电源监控和闭锁功能的 9V 至 80V 热插拔控制器 TPS2483 具有数字电源监控和自动重试功能的 9V 至 80V 热插拔控制器 TPS2490 具有功率限制和闭锁功能的 9V 至 80V 热插拔控制器 TPS2491 具有功率限制和自动重试功能的 9V 至 80V 热插拔控制器 TPS2492 具有功率限制、闭锁功能和模拟电流监控器的 9V 至 80V 热插拔控制器 TPS2493 具有功率限制、自动重试功能和模拟电流监控器的 9V 至 80V 热插拔控制器
硬件开发
评估板
TPS2483EVM-157 TPS2483 评估模块
软件
计算工具
TPS2480-81-90-91-92-93_CALC 免费工具:TPS2480/81/90/91/92/93 设计计算器
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
TSSOP (PW) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频