主页 电源管理 电源保护开关与控制器 热插拔控制器

TPS2492

正在供货

产品详情

Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 9 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting, Power limiting Fault response Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.000665 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 9 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting, Power limiting Fault response Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.000665 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • 9-V to 80-V Operation
  • High-Side Drive for External N-FET
  • Programmable FET Power Limit
  • Programmable Load Current Limit
  • Programmable Fault Timer
  • Load Current Monitor Output
  • Power Good and Fault Outputs
  • Enable/UV, OV Inputs
  • Latch or Auto Restart After Fault
  • EVM Available SLUU425
  • Calculation Tool Available SLVC033
  • 9-V to 80-V Operation
  • High-Side Drive for External N-FET
  • Programmable FET Power Limit
  • Programmable Load Current Limit
  • Programmable Fault Timer
  • Load Current Monitor Output
  • Power Good and Fault Outputs
  • Enable/UV, OV Inputs
  • Latch or Auto Restart After Fault
  • EVM Available SLUU425
  • Calculation Tool Available SLVC033

The TPS2492 and TPS2493 are easy-to-use, positive high voltage, 14-pin Hotswap Controllers that safely drive an external N-channel FET to control load current. The programmable power foldback protection ensures that the external FET operates inside its safe operating area (SOA) during overload conditions by controlling of power dissipation. The programmable current limit and fault timer ensure the supply, external FET, and load are not harmed by overcurrent. Features include inrush current limiting, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection.

The analog current monitor output provides a signal ready for sampling with an external A/D converter.

Additional features include programmable overvoltage and undervoltage shutdown, power-good for coordinating loads with inrush, and a fault indicator to indicate an over-current shutdown.

The TPS2492 and TPS2493 are easy-to-use, positive high voltage, 14-pin Hotswap Controllers that safely drive an external N-channel FET to control load current. The programmable power foldback protection ensures that the external FET operates inside its safe operating area (SOA) during overload conditions by controlling of power dissipation. The programmable current limit and fault timer ensure the supply, external FET, and load are not harmed by overcurrent. Features include inrush current limiting, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection.

The analog current monitor output provides a signal ready for sampling with an external A/D converter.

Additional features include programmable overvoltage and undervoltage shutdown, power-good for coordinating loads with inrush, and a fault indicator to indicate an over-current shutdown.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
TPS2660 正在供货 具有集成输入反极性保护功能的 4.2V 至 60V、150mΩ、0.1A 至 2.23A 电子保险丝 Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/2A applications.
TPS2663 正在供货 具有输出功率限制和浪涌保护功能的 4.5V 至 60V、31mΩ、0.6A 至 6A 电子保险丝 Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/6A applications.
TPS1663 正在供货 具有输出功率限制功能的 4.5V 至 60V、31mΩ、0.6A 至 6A 电子保险丝 Need a smaller solution? This device offers an integrated FET to reduce the solution size for 24V/6A applications.
LM5069 正在供货 具有功率限制功能的 9V 至 80V 热插拔控制器 This product is an overall improved device to use in new designs.

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Positive High-Voltage Power-Limiting Hotswap Controller 数据表 (Rev. C) 2013-1-15
电子书 11 Ways to Protect Your Power Path 2019-7-3
选择指南 电源管理指南 2018 2018-7-31
应用手册 Surge Stopping and Reverse Voltage Protection with the LM5069 2013-4-11

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS2492EVM-003 — 用于 48V 正电压轨的 TPS2492 热插拔控制器评估模块

TPS2492EVM-003 是一个组装完备且经过测试的电路,用于评估具有模拟电流监控器输出的 TPS2492 正高电压功率限制热插拔控制器。TPS2492EVM-003 支持 1VDC 至 48VDC 的输入,并在闭锁模式下提供 48VDC、1A 的最大输出。TPS2492EVM-003 可配置为其他工作电压和电流组合。也可以更改计时电容器、功率限制和其他设置。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS2492 PSPICE Transient Model (Rev. B)

SLUM134B.ZIP (45 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS2492 TINA-TI Transient Reference Design (Rev. A)

SLUM210A.TSC (215 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS2492 TINA-TI Transient Spice Model (Rev. A)

SLUM211A.ZIP (42 KB) - TINA-TI Spice 模型
支持的产品和硬件
计算工具

TPS2480-81-90-91-92-93_CALC — TPS249x8x Design Calculator Rev B

只需在此电子表格计算器中输入输入电压、输出电流、输出电容和其它应用规格,TPS2490、TPS2491、TPS2480 或 TPS2481 所需的外部组件(如感应电阻、定时器电容、功率限制分压电阻)的值以及 MOSFET 参数即可自动计算出来。
支持的产品和硬件
计算工具

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 14 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频