主页 电源管理 电源保护开关与控制器 热插拔控制器

TPS2490

正在供货

具有功率限制和闭锁功能的 9V 至 80V 热插拔控制器

产品详情

Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 9 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00045 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 9 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00045 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Programmable Power Limiting and Current Limiting for Complete Safe Operating Area (SOA) Protection
  • Wide Operating Range: 9 V to 80 V
  • Latched Operation (TPS2490) and Automatic Retry (TPS2491)
  • High-Side Drive for Low-RDS(on) External N-channel MOSFET
  • Programmable Fault Timer to Protect the MOSFET and Eliminate Nuisance Shutdowns
  • Power Good Open-Drain Output for Downstream DC/DC Coordination
  • Enable Can Be Used as a Programmable Undervoltage Lockout or Logic Control
  • Small, Space-Saving 10-pin VSSOP Package
  • Calculator Tool Available (TPS2490/91 Design-in Calculator, SLVC033)
  • Programmable Power Limiting and Current Limiting for Complete Safe Operating Area (SOA) Protection
  • Wide Operating Range: 9 V to 80 V
  • Latched Operation (TPS2490) and Automatic Retry (TPS2491)
  • High-Side Drive for Low-RDS(on) External N-channel MOSFET
  • Programmable Fault Timer to Protect the MOSFET and Eliminate Nuisance Shutdowns
  • Power Good Open-Drain Output for Downstream DC/DC Coordination
  • Enable Can Be Used as a Programmable Undervoltage Lockout or Logic Control
  • Small, Space-Saving 10-pin VSSOP Package
  • Calculator Tool Available (TPS2490/91 Design-in Calculator, SLVC033)

The TPS249x are easy-to-use, positive high voltage, 10-pin Hot Swap Power Manager devices that safely drive an external N-channel MOSFET switch. The power limit and current limit (both are adjustable and independent of each other) ensure that the external MOSFET operates inside a selected safe operating area (SOA) under the harshest operating conditions. Applications include inrush current limiting, electronic circuit breaker protection, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection. These devices are available in a small, space-saving 10-pin VSSOP package and significantly reduce the number of external devices, saving precious board space. The TPS249x is supported by application notes, an evaluation module, and a design tool.

The TPS249x are easy-to-use, positive high voltage, 10-pin Hot Swap Power Manager devices that safely drive an external N-channel MOSFET switch. The power limit and current limit (both are adjustable and independent of each other) ensure that the external MOSFET operates inside a selected safe operating area (SOA) under the harshest operating conditions. Applications include inrush current limiting, electronic circuit breaker protection, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection. These devices are available in a small, space-saving 10-pin VSSOP package and significantly reduce the number of external devices, saving precious board space. The TPS249x is supported by application notes, an evaluation module, and a design tool.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
LM5069 正在供货 具有功率限制功能的 9V 至 80V 热插拔控制器 This product is an overall improved device to use in new designs.
TPS2660 正在供货 具有集成输入反极性保护功能的 4.2V 至 60V、150mΩ、0.1A 至 2.23A 电子保险丝 Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/2A applications.
TPS1663 正在供货 具有输出功率限制功能的 4.5V 至 60V、31mΩ、0.6A 至 6A 电子保险丝 Need a smaller solution? This device offers an integrated FET to reduce the solution size for 24V/6A applications.
TPS2663 正在供货 具有输出功率限制和浪涌保护功能的 4.5V 至 60V、31mΩ、0.6A 至 6A 电子保险丝 Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/6A applications.

技术文档

未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS249x Positive High-Voltage Power-Limiting Hot Swap Controller 数据表 (Rev. F) PDF | HTML 2020-2-4
电子书 11 Ways to Protect Your Power Path 2019-7-3
选择指南 电源管理指南 2018 2018-7-31
应用手册 Surge Stopping and Reverse Voltage Protection with the LM5069 2013-4-11
EVM 用户指南 TPS2490, TPS2491, +48 V Hot Swap Power Manager Evaluation Module (Rev. A) 2007-6-12
应用手册 Hotswap Design Using TPS2490/91 and MOSFET Transient Thermal Response 2004-7-21

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS2490EVM-001 — TPS2490 评估模块

+48V 热插拔电源管理器评估模块 (EVM) 是一个双板评估平台,支持设计人员快速了解和评估 TPS2490 或 TPS2491 的性能。德州仪器 (TI) 的 TPS2490 和 TPS2491 +48V 热插拔电源管理器集成电路 (IC),不仅可确保电路板或模块在 +48V 热插拔环境中的热插拔安全性,还能在发生故障时提供保护。此 IC 具有可编程的电流和功率限制功能、电子断路器、可调节欠压锁定使能输入和电源正常状态指示输出。+48V 热插拔 EVM 是一款基于 PCB 的工具,用于展示 TPS2490 和 TPS2491 IC 在模拟带电插入和移除操作中的性能和运行情况。

(...)

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS2490 TINA-TI Transient Reference Design (ILIM_PLIM)

SLVM345.TSC (99 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS2490 TINA-TI Transient Reference Design (Latched)

SLVM344.TSC (139 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS2490 TINA-TI Transient Spice Model

SLVM346.ZIP (26 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS2490 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM246B.ZIP (85 KB) - PSpice 模型
支持的产品和硬件
计算工具

TPS2480-81-90-91-92-93_CALC — TPS249x8x Design Calculator Rev B

只需在此电子表格计算器中输入输入电压、输出电流、输出电容和其它应用规格,TPS2490、TPS2491、TPS2480 或 TPS2481 所需的外部组件(如感应电阻、定时器电容、功率限制分压电阻)的值以及 MOSFET 参数即可自动计算出来。
支持的产品和硬件
计算工具

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGS) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频