TUSB2046B
- Fully Compliant With the USB Specification as a Full-Speed Hub: TID #30220231
- 32-Pin LQFP (1) Package With a 0.8-mm Terminal Pitch or QFN Package With a 0.5-mm Pin Pitch
- 3.3-V Low-Power ASIC Logic
- Integrated USB Transceivers
- State Machine Implementation Requires No Firmware Programming
- One Upstream Port and Four Downstream Ports
- All Downstream Ports Support Full-Speed and Low-Speed Operations
- Two Power Source Modes
- Self-Powered Mode
- Bus-Powered Mode
- Power Switching and Overcurrent Reporting Is Provided Ganged or Per Port
- Supports Suspend and Resume Operations
- Supports Programmable Vendor ID and Product ID With External Serial EEPROM
- 3-State EEPROM Interface Allows EEPROM Sharing
- Push-Pull Outputs for PWRON Eliminate the Need for External Pullup Resistors
- Noise Filtering on OVRCUR Provides Immunity to Voltage Spikes
- Package Pinout Allows 2-Layer PCB
- Low EMI Emission Achieved by a 6-MHz Crystal Input
- Migrated From Proven TUSB2040 Hub
- Lower Cost Than the TUSB2040 Hub
- Enhanced System ESD Performance
- No Special Driver Requirements; Works Seamlessly With Any Operating System With USB Stack Support
- Supports 6-MHz Operation Through a Crystal Input or a 48-MHz Input Clock
(1)JEDEC descriptor S-PQFP-G for low-profile quad flatpack (LQFP).
The TUSB2046x is a 3.3-V CMOS hub device that provides one upstream port and four
downstream ports in compliance with the Universal Serial Bus (USB) specification as a full-speed
hub. Because this device is implemented with a digital state machine instead of a microcontroller,
no firmware
programming is required. Fully compliant USB transceivers are integrated into the ASIC for
all upstream and downstream ports. The downstream ports support full-speed and low-speed devices by
automatically setting the slew rate according to the speed of the device attached to the ports. The
configuration of the BUSPWR pin selects either the bus-powered or the self-powered mode.
Configuring the GANGED input determines the power switching and overcurrent detection modes for the downstream ports. If GANGED is high, all PWRON outputs switch together and if any OVRCUR is activated, all ports transition to the power-off state. If GANGED is low, the PWRON outputs and OVRCUR inputs operate on a per-port basis.
The TUSB2046x provides the flexibility of using a 6-MHz or a 48-MHz clock. The logic level of the TSTMODE terminal controls the selection of the clock source. When TSTMODE is low, the output of the internal APLL circuitry is selected to drive the internal core of the device. When TSTMODE is high, the TSTPLL/48MCLK input is selected as the input clock source and the APLL circuitry is powered down and bypassed. The internal oscillator cell is also powered down while TSTMODE is high. Low EMI emission is achieved because the TUSB2046x can usee a 6-MHz crystal input. Connect the crystal as shown in Figure 6. An internal PLL then generates the 48-MHz clock used to sample data from the upstream port and to synchronize the 12 MHz used for the USB clock. If low-power suspend and resume are desired, a passive crystal or resonator must be used. However, a 6-MHz oscillator may be used by connecting the output to the XTAL1 pin and leaving the XTAL2 pin open. The oscillator TTL output must not exceed 3.6 V.
For 48-MHz operation, the clock cannot be generated with a crystal using the XTAL2 output because the internal oscillator cell supports only the fundamental frequency. Other useful features of the TUSB2046x include a package with a 0.8-mm pin pitch for easy PCB routing and assembly, push-pull outputs for the PWRON pins eliminate the need for pullup resistors required by traditional open-collector I/Os, and OVRCUR pins have noise filtering for increased immunity to voltage spikes.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TUSB2046x 4-Port Hub for the Universal Serial Bus With Optional Serial EEPROM Interface 数据表 (Rev. L) | PDF | HTML | 2017年 6月 28日 | ||
| * | 勘误表 | TUSB2046B Errata | 2006年 10月 3日 | |||
| 应用手册 | TUSB2046B Schematic Checklist | 2018年 8月 13日 | ||||
| 应用手册 | TI USB 1.1/USB 2.0 Hub Frequently Asked Questions | 2011年 3月 4日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DP83TC811EVM — DP83TC811 100BASE-T1 至 100BASE-TX 汽车以太网 PHY 介质转换器评估模块
DP83TC811EVM 符合 IEEE 802.3bw 标准,支持 100BASE-T1。DP83TC811R 和 DP83822H 采用 RGMII 背靠背配置,可实现从 100BASE-T1 到 100BASE-TX 的无缝介质转换。此设计已针对 100BASE-T1 合规性通过 UNH 的测试和验证。
DP83TC811EVM 包括内置预装 USB-2-MDIO 工具的 MSP430F5529,适用于 DP83TC811R 和 DP83822H 寄存器访问。外部电源可连接到各个指定电压轨以进行进一步系统评估。
EVM430-FR6043 — MSP430FR6043 超声波感应评估模块
EVM430-FR6047 — MSP430FR6047 超声波感应评估模块
EVM430-FR6047 评估套件是一款开发平台,可用于评估适用于超声波感应应用(如智能水表)的 MSP430FR6047 MCU 的性能。MSP430FR6047 MCU 是一款超低功耗器件,具有集成的超声波感应模拟前端 (USS),可实现高精度超声波测量。该器件还包括用于优化信号处理的低功耗加速器 (LEA),可帮助降低功耗,延长电池寿命。该 EVM 提供了一种灵活的解决方案,可让工程师使用 MSP430FR6047 MCU 和各种传感器(50KHz 到 2.5MHz)快速进行评估和开发。该 EVM 能够利用板载 LCD 和适用于射频通信模块的连接器显示测量参数。
TPS2071EVM-159 — TPS207x 评估模块
- 总线供电输入电压范围 (BP),0mA 至 100mA/端口,最低 4.75V 至最高 5.25V
- 自供电输入电压范围 (SP),0mA 至 500mA/端口,最低 4.85V 至最高 5.15V
- 总线供电模式下的下行输出电压范围,0mA 至 100mA/端口,最低 4.4V 至最高 5.25V
- 自供电模式下的下行输出电压范围,0mA 至 500mA/端口,最低 4.75V 至最高 5.15V
- 输出电流范围,总线供电,0A 至 0.1A
- 输出电流范围,自供电,0A 至 0.5A
- 输出电流限制,总线供电,0.15A(典型值)
- 输出电流限制,自供电,0.90A(典型值)
- 输出电压:直流 5V +/- 3%
- (...)
MSP-EXP430F5529LP — MSP430F5529 USB LaunchPad™ 开发套件
CAPTIVATE-PGMR — MSP430 CapTIvate MCU 编程器
VANTRON-3P-AM6411 — Vantron Technology G405 2ETH 2COM 边缘计算网关
G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking (...)
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDM-LC-WATERMTR — 适用于采用扩展扫描接口 (ESI) 的两个 LC 传感器的水表参考设计
TIDM-3LC-METER-CONV — 适用于三个 LC 传感器的水表参考设计,采用扩展扫描接口 (ESI)
TIDM-FLOWESI-ETRACE — 采用 FlowESI GUI 和 EnergyTrace 生成代码并进行优化的参考设计
在设计电池供电应用时,超低功耗是延长系统寿命的关键因素。长时间运行的设计不能浪费它们提供的能量。尽管会选择合适的低功耗硬件组件,固件在降低
功耗方面也发挥着重要的作用。
TIDM-OPTICALWATERMTR — 采用光学传感器的水表参考设计,使用扩展扫描接口 (ESI)
TIDM-GMR-WATERMTR — 采用 GMR 传感器的水表参考设计,使用扩展扫描接口 (ESI)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| LQFP (VF) | 32 | Ultra Librarian |
| VQFN (RHB) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。