ホーム パワー マネージメント マルチチャネル IC (PMIC)

TPS65055

アクティブ

2.25MHz デュアル降圧コンバータ、4 低入力電圧 LDO

製品詳細

Regulated outputs (#) 6 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.8 Vout (max) (V) 3 Iout (max) (A) 0.6 Configurability Hardware configurable Features I2C control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 1.25 Switching frequency (max) (kHz) 2475 Shutdown current (ISD) (typ) (µA) 18 Switching frequency (typ) (kHz) 2250
Regulated outputs (#) 6 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.8 Vout (max) (V) 3 Iout (max) (A) 0.6 Configurability Hardware configurable Features I2C control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 1.25 Switching frequency (max) (kHz) 2475 Shutdown current (ISD) (typ) (µA) 18 Switching frequency (typ) (kHz) 2250
VQFN (RSM) 32 16 mm² 4 x 4
  • Up to 95% Efficiency
  • Output Current for DCDC Converters 2 × 0.6 A
  • Two Selectable Fixed Output Voltages 1 V and
    1.2 V for DCDC2
  • VIN Range for DCDC Converters From 2.5 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Low Ripple PFM Mode
  • Total Typical 32-µA Quiescent Current for Both
    DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • 2 General-Purpose 400 mA High PSRR LDOs
  • 2 General-Purpose 200 mA High PSRR LDOs
  • VIN Range for LDOs From 1.5 V to 6.5 V
  • Digital Voltage Selection for the LDOs
  • I2C Compatible Interface
  • Available in a 4 mm × 4 mm 32-Pin QFN Package
  • Up to 95% Efficiency
  • Output Current for DCDC Converters 2 × 0.6 A
  • Two Selectable Fixed Output Voltages 1 V and
    1.2 V for DCDC2
  • VIN Range for DCDC Converters From 2.5 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Low Ripple PFM Mode
  • Total Typical 32-µA Quiescent Current for Both
    DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • 2 General-Purpose 400 mA High PSRR LDOs
  • 2 General-Purpose 200 mA High PSRR LDOs
  • VIN Range for LDOs From 1.5 V to 6.5 V
  • Digital Voltage Selection for the LDOs
  • I2C Compatible Interface
  • Available in a 4 mm × 4 mm 32-Pin QFN Package

The TPS65055 device is an integrated Power Management IC for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails.

The TPS65055 provides two highly efficient, 2.25 MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents.

For low noise applications the device can be forced into fixed frequency PWM mode using the I2C compatible interface. In shutdown mode, current consumption is reduced to less than 1 µA.

The device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS65055 provides an output current of up to 0.6 A on each DC-DC converter.

The TPS65055 also integrates two 400-mA LDO and two 200-mA LDO voltage regulators, which can be turned on/off using separate enable pins on each LDO. Each LDO operates with an input voltage range from 1.5 V to 6.5 V allowing them to be supplied from one of the step-down converters or directly from the main battery. Two digital input pins are used to set the output voltage of the LDOs from a set of 9 different combinations for LDO1 to LDO4. Additionally, the converters can be controlled by an I2C compatible interface.

The TPS65055 is available in a small 32-pin leadless package (4 mm × 4 mm QFN) with a 0.4-mm pitch.

The TPS65055 device is an integrated Power Management IC for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails.

The TPS65055 provides two highly efficient, 2.25 MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents.

For low noise applications the device can be forced into fixed frequency PWM mode using the I2C compatible interface. In shutdown mode, current consumption is reduced to less than 1 µA.

The device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS65055 provides an output current of up to 0.6 A on each DC-DC converter.

The TPS65055 also integrates two 400-mA LDO and two 200-mA LDO voltage regulators, which can be turned on/off using separate enable pins on each LDO. Each LDO operates with an input voltage range from 1.5 V to 6.5 V allowing them to be supplied from one of the step-down converters or directly from the main battery. Two digital input pins are used to set the output voltage of the LDOs from a set of 9 different combinations for LDO1 to LDO4. Additionally, the converters can be controlled by an I2C compatible interface.

The TPS65055 is available in a small 32-pin leadless package (4 mm × 4 mm QFN) with a 0.4-mm pitch.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS65055 2.25-MHz Dual Step-Down Converter With 4 Low-Input Voltage LDOs データシート (Rev. A) PDF | HTML 2015年 6月 30日
アプリケーション・ノート Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 2021年 4月 30日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
アプリケーション・ノート TPS6505x Design Guide 2015年 4月 10日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

IPG-UI IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
マルチチャネル IC (PMIC)
  • TPS65020 3 個の DC/DC と 3 個の LDO と I2C インターフェイスとダイナミック電圧スケーリング機能搭載、6 チャネル パワー マネージメント IC (PMIC)
  • TPS65023 3 個の DC/DC、3 個の LDO、I2C インターフェイスと DVS を採用した電源管理 IC(PMIC)
  • TPS65023B 3 個の DC/DC、3 個の LDO、I2C インターフェイス、および DVS 付き、6 チャネル パワー マネージメント IC (PMIC)
  • TPS65055 2.25MHz デュアル降圧コンバータ、4 低入力電圧 LDO
  • TPS65086 2S と 3S (3 個の直列) リチウムイオン バッテリ動作デバイス、またはバッテリなし動作デバイス向け、構成可能なマルチレール PMIC
  • TPS650861 ユーザー プログラマブルな 3 個のコンバータ、3 個のコントローラ、4 個の LDO、3 個のロード スイッチで構成されたパワー マネージメント IC (PMIC)
  • TPS65090 スイッチ モード チャージャと 3 個の DC/DC と 2 個の LDO と 7 個のロード スイッチ搭載、6V ~ 7V、パワー マネージメント IC (PMIC)
  • TPS65094 Apollo Lake プロセッサ向け、プログラマブル中入力電圧範囲電源 IC (PMIC)
  • TPS65217 3 個の DC/DC と 4 個の LDO とリニア バッテリ チャージャと白色 LED ドライバ搭載、パワー マネージメント IC (PMIC)
  • TPS652170 3 個の DC/DC、4 個の LDO、バッテリ チャージャ、LED ドライバ搭載、ユーザー プログラマブル パワー マネージメント IC (PMIC)
  • TPS65218 ARM Cortex-A8/A9 SoC と FPGA 向けのパワー マネージメント IC (PMIC)
  • TPS6521815 6 個の DC/DC、1 個の LDO、3 個のロード スイッチ搭載、ユーザー プログラマブル パワー マネージメント IC (PMIC)
  • TPS65218D0 Arm® Cortex™-A8/A9 SOC / FPGA 向け統合型パワー マネージメント(PMIC)
  • TPS657095 内蔵カメラ モジュール PMIC
  • TPS65910 4 個の DC/DC と 8 個の LDO と RTC 搭載、6 x 6mm QFN 封止、統合型パワー マネージメント IC (PMIC) ファミリ
  • TPS65911 4 個の DC/DC、9 個の LDO、1 個の RTC を採用した複合電源 IC(PMIC)
  • TPS65912 4 個の DC/DC と 10 個の LDO と 3 個の LED 出力と 32kHz RC 発振器搭載、パワー マネージメント IC (PMIC)
  • TPS659128 プロセッサ電源向け、PMU
ハードウェア開発
評価ボード
ソフトウェア
評価基板 (EVM) 向けの GUI
サポート・ソフトウェア

TPS65055EVM-SW — TPS65055 EVM ソフトウェア - レガシ

The TPS65055 EVM Software provides a software interface for the TPS65055 EVM boards. Use this software to change the TPS65055 IC registers via the USB Interface Adapter.
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RSM) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ