ホーム パワー マネージメント マルチチャネル IC (PMIC)

TPS657095

アクティブ

内蔵カメラ モジュール PMIC

製品詳細

Product type Camera sensor Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 3.7 Vin (max) (V) 6 Iout (max) (A) 0.1 Configurability Software configurable Features Enable pin, I2C control, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.025 Shutdown current (ISD) (typ) (µA) 45
Product type Camera sensor Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 3.7 Vin (max) (V) 6 Iout (max) (A) 0.1 Configurability Software configurable Features Enable pin, I2C control, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.025 Shutdown current (ISD) (typ) (µA) 45
DSBGA (YFF) 16 3.24 mm² 1.8 x 1.8
  • Two 100mA LDOs
  • Output Voltage Accuracy ±1.5%
  • VIN Range From 3.7V to 6V
  • LED Driver with PWM Dimming
  • 1 GPO
  • 1 GPIO
  • I2C™ Interface
  • 4KByte User OTP memory
  • Available in 16-Ball DSBGA with 0.4mm Pitch
  • Two 100mA LDOs
  • Output Voltage Accuracy ±1.5%
  • VIN Range From 3.7V to 6V
  • LED Driver with PWM Dimming
  • 1 GPO
  • 1 GPIO
  • I2C™ Interface
  • 4KByte User OTP memory
  • Available in 16-Ball DSBGA with 0.4mm Pitch

The TPS657095 is a power management unit targeted for embedded camera modules or other portable low power consumer end equipments. It contains two LDOs enabled by the I2C™ Interface, a PWM-dimmable current sink for driving one LED, one general purpose output (GPO), a programmable clock generator and 4K Byte of User OTP memory. The operation of the device is disabled if the input voltage supply is below the internal undervoltage lockout.

The device comes in a 16-ball die-size ball grid array package (DSBGA) with 0.4mm ball pitch.

The TPS657095 is a power management unit targeted for embedded camera modules or other portable low power consumer end equipments. It contains two LDOs enabled by the I2C™ Interface, a PWM-dimmable current sink for driving one LED, one general purpose output (GPO), a programmable clock generator and 4K Byte of User OTP memory. The operation of the device is disabled if the input voltage supply is below the internal undervoltage lockout.

The device comes in a 16-ball die-size ball grid array package (DSBGA) with 0.4mm ball pitch.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS657095 PMU for Embedded Camera Module データシート (Rev. A) PDF | HTML 2016年 2月 23日
アプリケーション・ノート LDO Noise Demystified (Rev. B) PDF | HTML 2020年 8月 18日
アプリケーション・ノート LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS657095EVM-122 — TPS657095 組み込みカメラ用 PMU 評価モジュール

The TPS657095 is a power management unit targeted for embedded camera modules or other portable low power consumer end equipments. It contains two LDOs enabled by the I2C™ Interface, a PWM-dimmable current sink for driving one LED, one general purpose output (GPO), a programmable clock (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

IPG-UI IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

IPG-UI-LINUX IPG-UI EVM GUI (Linux Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

IPG-UI-OSX IPG-UI EVM GUI (OSX Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLVC635 TPS657095 Installer Support Pack for IPG-UI GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TPS657095 IBIS MODEL

SLVMBA7.ZIP (72 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ