ホーム パワー マネージメント マルチチャネル IC (PMIC)

TPS65020

アクティブ

3 個の DC/DC と 3 個の LDO と I2C インターフェイスとダイナミック電圧スケーリング機能搭載、6 チャネル パワー マネージメント IC (PMIC)

製品詳細

Processor supplier Marvell Processor name PXA Product type Processor and FPGA Regulated outputs (#) 6 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.2 Configurability Hardware configurable, Software configurable Features Comm control, Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.085 Switching frequency (max) (kHz) 1700 Shutdown current (ISD) (typ) (µA) 23 Switching frequency (typ) (kHz) 1500
Processor supplier Marvell Processor name PXA Product type Processor and FPGA Regulated outputs (#) 6 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.2 Configurability Hardware configurable, Software configurable Features Comm control, Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.085 Switching frequency (max) (kHz) 1700 Shutdown current (ISD) (typ) (µA) 23 Switching frequency (typ) (kHz) 1500
VQFN (RHA) 40 36 mm² 6 x 6
  • 1.2-A, 97% Efficient Step-Down Converter for
    System Voltage (VDCDC1)
  • 1-A, Up to 95% Efficient Step-Down Converter for
    Memory Voltage (VDCDC2)
  • 800-mA, 90% Efficient Step-Down Converter for
    Processor Core (VDCDC3)
  • 20-mA LDO and Switch for Real-Time Clock
    (VRTC)
  • 2 × 200-mA LDO for SRAM and PLL
  • Dynamic Voltage Management for Processor Core
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • 85-µA Quiescent Current
  • Low Ripple PFM Mode
  • Thermal Shutdown Protection
  • Push-Button I/O
  • 1.2-A, 97% Efficient Step-Down Converter for
    System Voltage (VDCDC1)
  • 1-A, Up to 95% Efficient Step-Down Converter for
    Memory Voltage (VDCDC2)
  • 800-mA, 90% Efficient Step-Down Converter for
    Processor Core (VDCDC3)
  • 20-mA LDO and Switch for Real-Time Clock
    (VRTC)
  • 2 × 200-mA LDO for SRAM and PLL
  • Dynamic Voltage Management for Processor Core
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • 85-µA Quiescent Current
  • Low Ripple PFM Mode
  • Thermal Shutdown Protection
  • Push-Button I/O

The TPS65020 device is an integrated power management IC for applications powered by one Li-Ion or Li-Polymer cell, and which requires multiple power rails.

The TPS65020 device provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65020 device also integrates two 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the main battery. The two 200-mA LDO voltage regulators are intended for use with the SDRAM and PLL power supply in an Intel PXA270-based system. The serial interface is used for dynamic voltage scaling of the core voltage, masking interrupts, or for disabling or enabling and setting the LDO output voltages. The interface is compatible with both the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz.

The TPS65020 incorporates a push-button debounced input and latched output for implementation of a push-button turnon feature, typically required in smart phones or wireless PDAs.

The TPS65020 device is an integrated power management IC for applications powered by one Li-Ion or Li-Polymer cell, and which requires multiple power rails.

The TPS65020 device provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65020 device also integrates two 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the main battery. The two 200-mA LDO voltage regulators are intended for use with the SDRAM and PLL power supply in an Intel PXA270-based system. The serial interface is used for dynamic voltage scaling of the core voltage, masking interrupts, or for disabling or enabling and setting the LDO output voltages. The interface is compatible with both the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz.

The TPS65020 incorporates a push-button debounced input and latched output for implementation of a push-button turnon feature, typically required in smart phones or wireless PDAs.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS65020 Power Management IC For Li-Ion or Li-Polymer Powered Systems データシート (Rev. D) PDF | HTML 2016年 1月 8日
アプリケーション・ノート Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 2021年 4月 30日
アプリケーション・ノート LDO Noise Demystified (Rev. B) PDF | HTML 2020年 8月 18日
アプリケーション・ノート LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
アプリケーション・ノート Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
アプリケーション・ノート Understanding the TPS65010 Software 2003年 11月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

IPG-UI IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
マルチチャネル IC (PMIC)
  • TPS65020 3 個の DC/DC と 3 個の LDO と I2C インターフェイスとダイナミック電圧スケーリング機能搭載、6 チャネル パワー マネージメント IC (PMIC)
  • TPS65023 3 個の DC/DC、3 個の LDO、I2C インターフェイスと DVS を採用した電源管理 IC(PMIC)
  • TPS65023B 3 個の DC/DC、3 個の LDO、I2C インターフェイス、および DVS 付き、6 チャネル パワー マネージメント IC (PMIC)
  • TPS65055 2.25MHz デュアル降圧コンバータ、4 低入力電圧 LDO
  • TPS65086 2S と 3S (3 個の直列) リチウムイオン バッテリ動作デバイス、またはバッテリなし動作デバイス向け、構成可能なマルチレール PMIC
  • TPS650861 ユーザー プログラマブルな 3 個のコンバータ、3 個のコントローラ、4 個の LDO、3 個のロード スイッチで構成されたパワー マネージメント IC (PMIC)
  • TPS65090 スイッチ モード チャージャと 3 個の DC/DC と 2 個の LDO と 7 個のロード スイッチ搭載、6V ~ 7V、パワー マネージメント IC (PMIC)
  • TPS65094 Apollo Lake プロセッサ向け、プログラマブル中入力電圧範囲電源 IC (PMIC)
  • TPS65217 3 個の DC/DC と 4 個の LDO とリニア バッテリ チャージャと白色 LED ドライバ搭載、パワー マネージメント IC (PMIC)
  • TPS652170 3 個の DC/DC、4 個の LDO、バッテリ チャージャ、LED ドライバ搭載、ユーザー プログラマブル パワー マネージメント IC (PMIC)
  • TPS65218 ARM Cortex-A8/A9 SoC と FPGA 向けのパワー マネージメント IC (PMIC)
  • TPS6521815 6 個の DC/DC、1 個の LDO、3 個のロード スイッチ搭載、ユーザー プログラマブル パワー マネージメント IC (PMIC)
  • TPS65218D0 Arm® Cortex™-A8/A9 SOC / FPGA 向け統合型パワー マネージメント(PMIC)
  • TPS657095 内蔵カメラ モジュール PMIC
  • TPS65910 4 個の DC/DC と 8 個の LDO と RTC 搭載、6 x 6mm QFN 封止、統合型パワー マネージメント IC (PMIC) ファミリ
  • TPS65911 4 個の DC/DC、9 個の LDO、1 個の RTC を採用した複合電源 IC(PMIC)
  • TPS65912 4 個の DC/DC と 10 個の LDO と 3 個の LED 出力と 32kHz RC 発振器搭載、パワー マネージメント IC (PMIC)
  • TPS659128 プロセッサ電源向け、PMU
ハードウェア開発
評価ボード
ソフトウェア
評価基板 (EVM) 向けの GUI
評価基板 (EVM) 向けの GUI

SLVC086 TPS6502x Control Software Setup File – Legacy

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
マルチチャネル IC (PMIC)
  • TPS65020 3 個の DC/DC と 3 個の LDO と I2C インターフェイスとダイナミック電圧スケーリング機能搭載、6 チャネル パワー マネージメント IC (PMIC)
  • TPS65021 3 個の DC/DC と 3 個の LDO と I2C インターフェイスとダイナミック電圧スケーリング機能搭載、6 チャネル パワー マネージメント IC (PMIC)
  • TPS65022 リチウムイオン電源システム用パワー マネージメント IC (PMIC)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHA) 40 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ