TSC2301

アクティブ

ステレオ コーデックとヘッドホン アンプ搭載、4 線式タッチ スクリーン コントローラ (キーパッド対応機能内蔵、6 GPIO 搭載)

製品詳細

Digital audio interface I2S, L, R Rating Catalog Operating temperature range (°C) -40 to 85
Digital audio interface I2S, L, R Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PAG) 64 144 mm² 12 x 12
  • SPI™ Serial Interface
  • Touch Screen Controller
    • 4-Wire Touch Screen Interface
    • Internal Detection of Screen Touch and Keypad Press
    • Touch Pressure Measurement
    • Ratiometric Conversion
    • Programmable 8-, 10- or 12-Bit Resolution
    • Programmable Sampling Rates Up to 125 kHz
    • Direct Battery Measurement (0 to 6 V)
    • On-Chip Temperature Measurement
    • 4-by-4 Keypad Interface With Programmable De-Bounce and Key Masking
    • Integrated Touch Screen Processor Reduces Host CPU Interrupts and Overhead
    • Internal Timing Control With Programmable Delays and Averaging
  • Stereo Audio Codec
    • 20-Bit Delta-Sigma ADC/DAC
    • Dynamic Range: 98 dB
    • Sampling Rate Up to 48 kHz
    • I2S Serial Interface
    • Stereo 16- Headphone Driver
  • Full Power-Down Control
  • 8-Bit Current Output DAC
  • On-Chip Crystal Oscillator
  • Programmable Bass/Midrange/ Treble EQ Effects Processing
  • 6 GPIO Pins
  • Single 2.7-V to 3.6-V Supply
  • 64-Pin TQFP Package
  • 120-Ball MicroStar Junior BGA Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Cellular Phones
    • MP3 Players
    • Internet Appliances
    • Smartphones

US Patent No. 6246394
MicroStar Junior is a trademark of Texas Instruments.
SPI is a trademark of Motorola.

  • SPI™ Serial Interface
  • Touch Screen Controller
    • 4-Wire Touch Screen Interface
    • Internal Detection of Screen Touch and Keypad Press
    • Touch Pressure Measurement
    • Ratiometric Conversion
    • Programmable 8-, 10- or 12-Bit Resolution
    • Programmable Sampling Rates Up to 125 kHz
    • Direct Battery Measurement (0 to 6 V)
    • On-Chip Temperature Measurement
    • 4-by-4 Keypad Interface With Programmable De-Bounce and Key Masking
    • Integrated Touch Screen Processor Reduces Host CPU Interrupts and Overhead
    • Internal Timing Control With Programmable Delays and Averaging
  • Stereo Audio Codec
    • 20-Bit Delta-Sigma ADC/DAC
    • Dynamic Range: 98 dB
    • Sampling Rate Up to 48 kHz
    • I2S Serial Interface
    • Stereo 16- Headphone Driver
  • Full Power-Down Control
  • 8-Bit Current Output DAC
  • On-Chip Crystal Oscillator
  • Programmable Bass/Midrange/ Treble EQ Effects Processing
  • 6 GPIO Pins
  • Single 2.7-V to 3.6-V Supply
  • 64-Pin TQFP Package
  • 120-Ball MicroStar Junior BGA Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Cellular Phones
    • MP3 Players
    • Internet Appliances
    • Smartphones

US Patent No. 6246394
MicroStar Junior is a trademark of Texas Instruments.
SPI is a trademark of Motorola.

The TSC2301 is a highly integrated PDA analog interface circuit. It contains a complete 12-bit A/D resistive touch screen converter (ADC) including drivers, touch pressure measurement capability, keypad controller, and 8-bit D/A converter (DAC) output for LCD contrast control. The TSC2301 offers programmable resolution of 8, 10, and 12 bits and sampling rates up to 125 kHz to accommodate different screen sizes. The TSC2301 interfaces to the host controller through a standard SPI serial interface.

The TSC2301 features a high-performance 20-bit, 48-ksps stereo audio codec with highly integrated analog functionality. The audio portion of the TSC2301 contains microphone input with built-in pre-amp and microphone bias circuit, an auxiliary stereo analog input, a stereo line-level output, a differential mono line-level output, and a stereo headphone amplifier output. The digital audio data is transferred through a standard I2S interface. A fully programmable PLL for generating audio clocks from a wide variety of system clocks is also included.

The TSC2301 also offers two battery measurement inputs capable of battery voltages up to 6 V, while operating at a supply voltage of only 2.7 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2301 is available in 64-lead TQFP, and 120-ball VFBGA packages.

The TSC2301 is a highly integrated PDA analog interface circuit. It contains a complete 12-bit A/D resistive touch screen converter (ADC) including drivers, touch pressure measurement capability, keypad controller, and 8-bit D/A converter (DAC) output for LCD contrast control. The TSC2301 offers programmable resolution of 8, 10, and 12 bits and sampling rates up to 125 kHz to accommodate different screen sizes. The TSC2301 interfaces to the host controller through a standard SPI serial interface.

The TSC2301 features a high-performance 20-bit, 48-ksps stereo audio codec with highly integrated analog functionality. The audio portion of the TSC2301 contains microphone input with built-in pre-amp and microphone bias circuit, an auxiliary stereo analog input, a stereo line-level output, a differential mono line-level output, and a stereo headphone amplifier output. The digital audio data is transferred through a standard I2S interface. A fully programmable PLL for generating audio clocks from a wide variety of system clocks is also included.

The TSC2301 also offers two battery measurement inputs capable of battery voltages up to 6 V, while operating at a supply voltage of only 2.7 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2301 is available in 64-lead TQFP, and 120-ball VFBGA packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Programmable Touch Screen Controller w/Stereo Audio CODEC データシート (Rev. D) 2005年 8月 3日
* エラッタ PDA Analog Interface Circuit Silicon Errata 2003年 2月 12日
アプリケーション・ノート Programming Sequences and Tips for TSC2000/2200/230x Applications 2004年 3月 8日
アプリケーション・ノート TCS2301 WinCE Generic Drivers 2003年 12月 24日
アプリケーション・ノート Applying the Current DAC on the TSC2000, TSC2200, TSC2300, and TSC2301 Touch Scr 2003年 6月 13日
アプリケーション・ノート Windows CE .NET Touch Screen, Keypad and Audio Device Drivers for the TSC2301 2003年 2月 27日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

サポート・ソフトウェア

TSC2301 EVM Gerber Files

SLAC042.ZIP (152 KB)
計算ツール

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ・コーデック
  • TLV320AIC26 HP (ヘッドホン) / スピーカ アンプと 12 ビット測定 ADC 搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC28 6 個のオーディオ入力と HP (ヘッドホン) / スピーカ アンプ搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC29 6 個のオーディオ入力と HP (ヘッドホン) / スピーカ アンプ搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC3007 統合 Class-D アンプ搭載、低消費電力ステレオ コーデック
  • TLV320AIC31 6 入力、6 出力、ヘッドホン / スピーカ アンプと 3D エフェクト内蔵、低消費電力、ステレオ コーデック
  • TLV320AIC3100 オーディオ プロセッシングおよびモノラル Class-D アンプ内蔵、低消費電力オーディオ コーデック
  • TLV320AIC3101 低消費電力ステレオ コーデック、6 入力、6 出力、スピーカ/ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3104 低消費電力ステレオ コーデック、6 入力、6 出力、ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3105 低消費電力ステレオ コーデック、6 入力、6 出力、ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3106 10 入力、7 出力、ヘッドホン アンプ、エンハンスド デジタル エフェクト機能搭載、低消費電力ステレオ コーデック
  • TLV320AIC3107 統合モノラル Class-D アンプ付き、低消費電力ステレオ コーデック
  • TLV320AIC3110 Class-D スピーカ アンプ付き、低消費電力オーディオ コーデック、1.3W ステレオ
  • TLV320AIC3111 組込み miniDSP、ステレオ Class-D スピーカ アンプ内蔵、低消費電力オーディオ コーデック
  • TLV320AIC3120 miniDSP / 2.5W モノラル Class-D スピーカ アンプ搭載、低消費電力オーディオ コーデック
  • TLV320AIC32 6 入力、6 出力、HP (ヘッドホン) / スピーカ アンプと 3D エフェクト搭載、低消費電力、ステレオ コーデック
  • TLV320AIC3204 PowerTune™ 技術採用、超低消費電力ステレオ オーディオ コーデック
  • TLV320AIC3206 DirectPath™ HP アンプ使用、超低消費電力ステレオ コーデック
  • TLV320AIC3254 プログラマブル miniDSP 付き、超低消費電力ステレオ オーディオ コーデック
  • TLV320AIC3256 miniDSP および DirectPath™ HP アンプ付き、超低消費電力ステレオ コーデック
  • TLV320AIC33 10 入力、7 出力、ヘッドホンフォン/スピーカ アンプ、およびエンハンスド デジタル エフェクト付き、低消費電力 ステレオ CODEC
  • TLV320AIC34 低消費電力、4 チャネル コーデック
オーディオ ADC
  • TLV320ADC3001 92dB SNR、低消費電力ステレオ ADC(ADC3001)
  • TLV320ADC3101 デジタル マイク サポートと miniDSP を搭載した 92dB SNR 低消費電力ステレオ ADC
  • TSC2100 ステレオ DAC / モノラル ADC と HP (ヘッドホン) / スピーカ アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2101 ステレオ DAC / モノラル ADC と HP (ヘッドホン) / スピーカ アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2102 ステレオ DAC と HP (ヘッドホン) アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2117 4 線式タッチスクリーン コントローラ、低消費電力モノラル ADC/ステレオ DAC
  • TSC2301 ステレオ コーデックとヘッドホン アンプ搭載、4 線式タッチ スクリーン コントローラ (キーパッド対応機能内蔵、6 GPIO 搭載)
General-purpose audio amplifiers
  • LM48901 2.8mW、ステレオ、デジタル入力 Class-AB オーディオ アンプ
  • LM48903 2.8mW、ステレオ、デジタル入力 Class-AB オーディオ アンプ、オプションの SMD パッケージ
  • TAS2505 オーディオ処理およびモノ ヘッドフォン アンプ付き、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ
  • TAS2521 miniDSP、18-mW、モノラル ヘッドホン ドライバ搭載、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ
  • TPA6201A1 1W モノラル、完全差動、Class-AB、オーディオ アンプ
Automotive audio amplifiers
  • TAS2505-Q1 車載、オーディオ処理機能搭載、2W、モノラル、デジタルまたはアナログ入力 Class-D アンプ
Speaker, TV & soundbar audio amplifiers
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TQFP (PAG) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ