ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 汎用オーディオ アンプ

TAS2521

アクティブ

miniDSP、18-mW、モノラル ヘッドホン ドライバ搭載、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ

製品詳細

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface I2C, SPI Output power (W) 2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.012 Load (min) (Ω) 4 Analog supply voltage (min) (V) 1.5 Analog supply voltage (max) (V) 1.95 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface I2C, SPI Output power (W) 2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.012 Load (min) (Ω) 4 Analog supply voltage (min) (V) 1.5 Analog supply voltage (max) (V) 1.95 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Digital Input Mono Speaker Amp
  • Instruction-Programmable Embedded miniDSP
  • Supports 8-kHz to 192-kHz Sample Rates
  • Mono Class-D BTL Speaker Driver (2 W Into 4 Ω or 1.7 W Into 8 Ωp)
  • Mono Headphone Driver
  • Two Single-Ended Inputs With Output Mixing and Level Control
  • Embedded Power-on-Reset
  • Integrated LDO
  • Built-in Digital Audio Processing Blocks With User-Programmable
    Biquad Filters
  • Integrated PLL Used for Programmable Digital Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM
    Audio Interfaces
  • I2C and SPI control with auto-increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 1.5 V–1.95 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
  • 24-Pin QFN Package (4mm × 4mm)
  • Digital Input Mono Speaker Amp
  • Instruction-Programmable Embedded miniDSP
  • Supports 8-kHz to 192-kHz Sample Rates
  • Mono Class-D BTL Speaker Driver (2 W Into 4 Ω or 1.7 W Into 8 Ωp)
  • Mono Headphone Driver
  • Two Single-Ended Inputs With Output Mixing and Level Control
  • Embedded Power-on-Reset
  • Integrated LDO
  • Built-in Digital Audio Processing Blocks With User-Programmable
    Biquad Filters
  • Integrated PLL Used for Programmable Digital Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM
    Audio Interfaces
  • I2C and SPI control with auto-increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 1.5 V–1.95 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
  • 24-Pin QFN Package (4mm × 4mm)

The TAS2521 is a low power digital input speaker amp with support for 24-bit digital I2S data mono playback.

In addition to driving a speaker amp upto 4-Ω, the device also features a mono headphone driver and a fully programmable miniDSP for signal processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP and TDM modes. The fully programmable miniDSP can support several functions such equalization for audio, multi-band DRC, tone generation and several other user defined functions. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by register control. The audio functions are controlled using the I2C serial bus or SPI bus. The device includes an on-board LDO that runs off the speaker power supply to handle all internal device analog and digital power needs. The included POR as power-on-resetcircuit reliably resets the device into its default state so no external reset is required at normal usage; however, the device does have a reset pin for more complex system initialization needs. The device also includes two analog inputs for mixing and muxing in both speaker and headphone analog paths.

This data manual is designed using PDF document-viewing features that allow quick access to information. For example, performing a global search on "page 0 / register 27" produces all references to this page and register in a list. This makes is easy to traverse the list and find all information related to a page and register. Note that the search string must be of the indicated format. Also, this document includes document hyperlinks to allow the user to quickly find a document reference. To come back to the original page, click the green left arrow near the PDF page number at the bottom of the file. The hot-key for this function is alt-left arrow on the keyboard. Another way to find information quickly is to use the PDF bookmarks.

The TAS2521 is a low power digital input speaker amp with support for 24-bit digital I2S data mono playback.

In addition to driving a speaker amp upto 4-Ω, the device also features a mono headphone driver and a fully programmable miniDSP for signal processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP and TDM modes. The fully programmable miniDSP can support several functions such equalization for audio, multi-band DRC, tone generation and several other user defined functions. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by register control. The audio functions are controlled using the I2C serial bus or SPI bus. The device includes an on-board LDO that runs off the speaker power supply to handle all internal device analog and digital power needs. The included POR as power-on-resetcircuit reliably resets the device into its default state so no external reset is required at normal usage; however, the device does have a reset pin for more complex system initialization needs. The device also includes two analog inputs for mixing and muxing in both speaker and headphone analog paths.

This data manual is designed using PDF document-viewing features that allow quick access to information. For example, performing a global search on "page 0 / register 27" produces all references to this page and register in a list. This makes is easy to traverse the list and find all information related to a page and register. Note that the search string must be of the indicated format. Also, this document includes document hyperlinks to allow the user to quickly find a document reference. To come back to the original page, click the green left arrow near the PDF page number at the bottom of the file. The hot-key for this function is alt-left arrow on the keyboard. Another way to find information quickly is to use the PDF bookmarks.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TAS2505 アクティブ オーディオ処理およびモノ ヘッドフォン アンプ付き、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ Different DSP

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Digital Input Class-D Speaker Amplifier with Embedded miniDSP and Mono Headphone データシート (Rev. A) 2013年 2月 24日
アプリケーション・ノート Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
アプリケーション・ノート AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
ユーザー・ガイド TAS25xx Codec Control EVM (Rev. A) 2017年 10月 31日
アプリケーション・ノート AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日
ユーザー・ガイド TAS2521 Application Reference Guide 2013年 2月 14日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

SLAC772 TAS25xx Codec Control EVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
General-purpose audio amplifiers
  • TAS2505 オーディオ処理およびモノ ヘッドフォン アンプ付き、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ
  • TAS2521 miniDSP、18-mW、モノラル ヘッドホン ドライバ搭載、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ
ハードウェア開発
評価ボード
  • TAS2505EVM TAS2505 2W、Class-D オーディオ・アンプの評価基板
シミュレーション・モデル

TAS2521 IBIS Model

SLAM180.ZIP (125 KB) - IBIS Model
計算ツール

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ・コーデック
  • TLV320AIC26 HP (ヘッドホン) / スピーカ アンプと 12 ビット測定 ADC 搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC28 6 個のオーディオ入力と HP (ヘッドホン) / スピーカ アンプ搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC29 6 個のオーディオ入力と HP (ヘッドホン) / スピーカ アンプ搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC3007 統合 Class-D アンプ搭載、低消費電力ステレオ コーデック
  • TLV320AIC31 6 入力、6 出力、ヘッドホン / スピーカ アンプと 3D エフェクト内蔵、低消費電力、ステレオ コーデック
  • TLV320AIC3100 オーディオ プロセッシングおよびモノラル Class-D アンプ内蔵、低消費電力オーディオ コーデック
  • TLV320AIC3101 低消費電力ステレオ コーデック、6 入力、6 出力、スピーカ/ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3104 低消費電力ステレオ コーデック、6 入力、6 出力、ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3105 低消費電力ステレオ コーデック、6 入力、6 出力、ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3106 10 入力、7 出力、ヘッドホン アンプ、エンハンスド デジタル エフェクト機能搭載、低消費電力ステレオ コーデック
  • TLV320AIC3107 統合モノラル Class-D アンプ付き、低消費電力ステレオ コーデック
  • TLV320AIC3110 Class-D スピーカ アンプ付き、低消費電力オーディオ コーデック、1.3W ステレオ
  • TLV320AIC3111 組込み miniDSP、ステレオ Class-D スピーカ アンプ内蔵、低消費電力オーディオ コーデック
  • TLV320AIC3120 miniDSP / 2.5W モノラル Class-D スピーカ アンプ搭載、低消費電力オーディオ コーデック
  • TLV320AIC32 6 入力、6 出力、HP (ヘッドホン) / スピーカ アンプと 3D エフェクト搭載、低消費電力、ステレオ コーデック
  • TLV320AIC3204 PowerTune™ 技術採用、超低消費電力ステレオ オーディオ コーデック
  • TLV320AIC3206 DirectPath™ HP アンプ使用、超低消費電力ステレオ コーデック
  • TLV320AIC3254 プログラマブル miniDSP 付き、超低消費電力ステレオ オーディオ コーデック
  • TLV320AIC3256 miniDSP および DirectPath™ HP アンプ付き、超低消費電力ステレオ コーデック
  • TLV320AIC33 10 入力、7 出力、ヘッドホンフォン/スピーカ アンプ、およびエンハンスド デジタル エフェクト付き、低消費電力 ステレオ CODEC
  • TLV320AIC34 低消費電力、4 チャネル コーデック
オーディオ ADC
  • TLV320ADC3001 92dB SNR、低消費電力ステレオ ADC(ADC3001)
  • TLV320ADC3101 デジタル マイク サポートと miniDSP を搭載した 92dB SNR 低消費電力ステレオ ADC
  • TSC2100 ステレオ DAC / モノラル ADC と HP (ヘッドホン) / スピーカ アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2101 ステレオ DAC / モノラル ADC と HP (ヘッドホン) / スピーカ アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2102 ステレオ DAC と HP (ヘッドホン) アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2117 4 線式タッチスクリーン コントローラ、低消費電力モノラル ADC/ステレオ DAC
  • TSC2301 ステレオ コーデックとヘッドホン アンプ搭載、4 線式タッチ スクリーン コントローラ (キーパッド対応機能内蔵、6 GPIO 搭載)
General-purpose audio amplifiers
  • LM48901 2.8mW、ステレオ、デジタル入力 Class-AB オーディオ アンプ
  • LM48903 2.8mW、ステレオ、デジタル入力 Class-AB オーディオ アンプ、オプションの SMD パッケージ
  • TAS2505 オーディオ処理およびモノ ヘッドフォン アンプ付き、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ
  • TAS2521 miniDSP、18-mW、モノラル ヘッドホン ドライバ搭載、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ
  • TPA6201A1 1W モノラル、完全差動、Class-AB、オーディオ アンプ
Automotive audio amplifiers
  • TAS2505-Q1 車載、オーディオ処理機能搭載、2W、モノラル、デジタルまたはアナログ入力 Class-D アンプ
Speaker, TV & soundbar audio amplifiers
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGE) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ