TSC2102

アクティブ

ステレオ DAC と HP (ヘッドホン) アンプ搭載、4 線式タッチ スクリーン コントローラ

製品詳細

Number of ADC channels 8 Sampling rate (max) (kHz) 125 Analog inputs 1 Digital audio interface DSP, I2S, L, R ADC SNR (typ) (dB) 97 Rating Catalog Operating temperature range (°C) -40 to 85 Analog outputs 2
Number of ADC channels 8 Sampling rate (max) (kHz) 125 Analog inputs 1 Digital audio interface DSP, I2S, L, R ADC SNR (typ) (dB) 97 Rating Catalog Operating temperature range (°C) -40 to 85 Analog outputs 2
TSSOP (DA) 32 89.1 mm² 11 x 8.1
  • 4-Wire Touch Screen Interface
  • Integrated Touch Screen Processor With Fully Automated Modes of Operation
  • Programmable Converter Resolution, Speed, and Averaging
  • Programmable Autonomous Timing Control
  • Direct Battery Measurement
  • On-Chip Temperature Measurement
  • Stereo Audio Playback Up to 48 ksps
  • 97-dB Stereo Audio Playback
  • Integrated PLL for Audio Clock Generation
  • Programmable Digital Audio Effects Processing
  • Stereo Headphone Amplifier
  • SPI™ Serial Interface
  • Glueless Interface With OMAP™ and Xscale™ Processors
  • Full Power-Down Control
  • Low Power: 11-mW Stereo Audio Playback
  • 32-Pin TSSOP Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Smart Cellular Phones
    • MP3 Players


US Patent No. 624639
SPI is a trademark of Motorola.
OMAP is a trademark of Texas Instruments.
Xscale is a trademark of Intel.

  • 4-Wire Touch Screen Interface
  • Integrated Touch Screen Processor With Fully Automated Modes of Operation
  • Programmable Converter Resolution, Speed, and Averaging
  • Programmable Autonomous Timing Control
  • Direct Battery Measurement
  • On-Chip Temperature Measurement
  • Stereo Audio Playback Up to 48 ksps
  • 97-dB Stereo Audio Playback
  • Integrated PLL for Audio Clock Generation
  • Programmable Digital Audio Effects Processing
  • Stereo Headphone Amplifier
  • SPI™ Serial Interface
  • Glueless Interface With OMAP™ and Xscale™ Processors
  • Full Power-Down Control
  • Low Power: 11-mW Stereo Audio Playback
  • 32-Pin TSSOP Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Smart Cellular Phones
    • MP3 Players


US Patent No. 624639
SPI is a trademark of Motorola.
OMAP is a trademark of Texas Instruments.
Xscale is a trademark of Intel.

The TSC2102 is a highly integrated combination resistive touch screen controller with on-chip processor and audio DAC. The touch screen portion of the TSC2102 contains a 12-bit 4-wire resistive touch screen converter complete with drivers, and interfaces to the host controller through a standard SPI™ serial interface. The on-chip processor provides extensive features specifically designed to reduce host processor and bus overhead, with capabilities that include fully automated operating modes, programmable conversion resolution up to 12 bits, programmable sampling rates up to 125 kHz, programmable conversion averaging, and programmable on-chip timing generation.

The TSC2102 also features a high-performance audio DAC with 16, 20, 24, or 32-bit stereo playback functionality at up to 48 ksps. The stereo output drivers on the TSC2102 can be programmed for headphone drive or line-level drive, and support capless as well as ac-coupled output configurations. The digital audio data format is programmable to work with popular audio standard protocols (I2S, DSP, left/right justified) in master or slave mode, and also includes an on-chip PLL for flexible clock generation capability.

The TSC2102 offers two battery measurement inputs capable of reading battery voltages up to 6 V, while operating at only 2.7 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2102 is available in a 32-lead TSSOP.

The TSC2102 is a highly integrated combination resistive touch screen controller with on-chip processor and audio DAC. The touch screen portion of the TSC2102 contains a 12-bit 4-wire resistive touch screen converter complete with drivers, and interfaces to the host controller through a standard SPI™ serial interface. The on-chip processor provides extensive features specifically designed to reduce host processor and bus overhead, with capabilities that include fully automated operating modes, programmable conversion resolution up to 12 bits, programmable sampling rates up to 125 kHz, programmable conversion averaging, and programmable on-chip timing generation.

The TSC2102 also features a high-performance audio DAC with 16, 20, 24, or 32-bit stereo playback functionality at up to 48 ksps. The stereo output drivers on the TSC2102 can be programmed for headphone drive or line-level drive, and support capless as well as ac-coupled output configurations. The digital audio data format is programmable to work with popular audio standard protocols (I2S, DSP, left/right justified) in master or slave mode, and also includes an on-chip PLL for flexible clock generation capability.

The TSC2102 offers two battery measurement inputs capable of reading battery voltages up to 6 V, while operating at only 2.7 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2102 is available in a 32-lead TSSOP.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Programmable Touch Screen Controller w/Integrat Stereo Audio DAC & Headphone Amp データシート (Rev. A) 2004年 6月 17日
アプリケーション・ノート Using the PGA Function in TSC210x/AIC26/AIC28/DAC26 Devices 2005年 6月 3日
アプリケーション・ノート Programming Audio Power Up/Down on TSC210x & TLV320AIC26/28 (Rev. A) 2005年 5月 5日
アプリケーション・ノート How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC 2004年 12月 14日
アプリケーション・ノート Interface TSC Through McBSP 2004年 10月 28日
アプリケーション・ノート Programming Sequences and Tips for TSC2000/2200/230x Applications 2004年 3月 8日
アプリケーション・ノート TSC2100 WinCE Generic Drivers 2004年 3月 8日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TSC2102 IBIS Model

SLAM109.ZIP (28 KB) - IBIS Model
計算ツール

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ・コーデック
  • TLV320AIC26 HP (ヘッドホン) / スピーカ アンプと 12 ビット測定 ADC 搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC28 6 個のオーディオ入力と HP (ヘッドホン) / スピーカ アンプ搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC29 6 個のオーディオ入力と HP (ヘッドホン) / スピーカ アンプ搭載、低消費電力、モノラル ADC とステレオ DAC
  • TLV320AIC3007 統合 Class-D アンプ搭載、低消費電力ステレオ コーデック
  • TLV320AIC31 6 入力、6 出力、ヘッドホン / スピーカ アンプと 3D エフェクト内蔵、低消費電力、ステレオ コーデック
  • TLV320AIC3100 オーディオ プロセッシングおよびモノラル Class-D アンプ内蔵、低消費電力オーディオ コーデック
  • TLV320AIC3101 低消費電力ステレオ コーデック、6 入力、6 出力、スピーカ/ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3104 低消費電力ステレオ コーデック、6 入力、6 出力、ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3105 低消費電力ステレオ コーデック、6 入力、6 出力、ヘッドフォン アンプ、エンハンスド デジタル エフェクト
  • TLV320AIC3106 10 入力、7 出力、ヘッドホン アンプ、エンハンスド デジタル エフェクト機能搭載、低消費電力ステレオ コーデック
  • TLV320AIC3107 統合モノラル Class-D アンプ付き、低消費電力ステレオ コーデック
  • TLV320AIC3110 Class-D スピーカ アンプ付き、低消費電力オーディオ コーデック、1.3W ステレオ
  • TLV320AIC3111 組込み miniDSP、ステレオ Class-D スピーカ アンプ内蔵、低消費電力オーディオ コーデック
  • TLV320AIC3120 miniDSP / 2.5W モノラル Class-D スピーカ アンプ搭載、低消費電力オーディオ コーデック
  • TLV320AIC32 6 入力、6 出力、HP (ヘッドホン) / スピーカ アンプと 3D エフェクト搭載、低消費電力、ステレオ コーデック
  • TLV320AIC3204 PowerTune™ 技術採用、超低消費電力ステレオ オーディオ コーデック
  • TLV320AIC3206 DirectPath™ HP アンプ使用、超低消費電力ステレオ コーデック
  • TLV320AIC3254 プログラマブル miniDSP 付き、超低消費電力ステレオ オーディオ コーデック
  • TLV320AIC3256 miniDSP および DirectPath™ HP アンプ付き、超低消費電力ステレオ コーデック
  • TLV320AIC33 10 入力、7 出力、ヘッドホンフォン/スピーカ アンプ、およびエンハンスド デジタル エフェクト付き、低消費電力 ステレオ CODEC
  • TLV320AIC34 低消費電力、4 チャネル コーデック
オーディオ ADC
  • TLV320ADC3001 92dB SNR、低消費電力ステレオ ADC(ADC3001)
  • TLV320ADC3101 デジタル マイク サポートと miniDSP を搭載した 92dB SNR 低消費電力ステレオ ADC
  • TSC2100 ステレオ DAC / モノラル ADC と HP (ヘッドホン) / スピーカ アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2101 ステレオ DAC / モノラル ADC と HP (ヘッドホン) / スピーカ アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2102 ステレオ DAC と HP (ヘッドホン) アンプ搭載、4 線式タッチ スクリーン コントローラ
  • TSC2117 4 線式タッチスクリーン コントローラ、低消費電力モノラル ADC/ステレオ DAC
  • TSC2301 ステレオ コーデックとヘッドホン アンプ搭載、4 線式タッチ スクリーン コントローラ (キーパッド対応機能内蔵、6 GPIO 搭載)
General-purpose audio amplifiers
  • LM48901 2.8mW、ステレオ、デジタル入力 Class-AB オーディオ アンプ
  • LM48903 2.8mW、ステレオ、デジタル入力 Class-AB オーディオ アンプ、オプションの SMD パッケージ
  • TAS2505 オーディオ処理およびモノ ヘッドフォン アンプ付き、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ
  • TAS2521 miniDSP、18-mW、モノラル ヘッドホン ドライバ搭載、2W、モノラル、デジタル / アナログ入力 Class-D オーディオ アンプ
  • TPA6201A1 1W モノラル、完全差動、Class-AB、オーディオ アンプ
Automotive audio amplifiers
  • TAS2505-Q1 車載、オーディオ処理機能搭載、2W、モノラル、デジタルまたはアナログ入力 Class-D アンプ
Speaker, TV & soundbar audio amplifiers
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (DA) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ