ホーム パワー マネージメント ゲート ドライバ ローサイド ドライバ

UCC27517

アクティブ

5V UVLO搭載、13ns の伝搬遅延、SOT-23 パッケージ封止、4A/4A、シングルチャネル ゲート ドライバ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
UCC27517A アクティブ 5V UVLO 搭載、負の入力電圧に対応、4A/4A、シングルチャネル ゲート ドライバ Improved input negative voltage handling

製品詳細

Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 140 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 140 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Low-Cost Gate-Driver Device Offering Superior Replacement
    of NPN and PNP Discrete Solutions
  • 4-A Peak-Source and 4-A Peak-Sink Symmetrical Drive
  • Fast Propagation Delays (13-ns Typical)
  • Fast Rise and Fall Times (9-ns and 7-ns Typical)
  • 4.5 to 18-V Single-Supply Range
  • Outputs Held Low During VDD UVLO (Ensures Glitch-Free
    Operation at Power Up and Power Down)
  • TTL and CMOS Compatible Input-Logic Threshold (Independent
    of Supply Voltage)
  • Hysteretic-Logic Thresholds for High-Noise Immunity
  • Dual Input Design (Choice of an Inverting (IN– pin) or
    Noninverting (IN+ Pin) Driver Configuration)
    • Unused Input Pin Can Be Used for Enable or Disable Function
  • Output Held Low When Input Pins Are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted
    by VDD Pin Bias Supply Voltage
  • Operating Temperature Range of –40°C to 140°C
  • 5-Pin DBV (SOT-23) and 6-Pin DRS (3-mm ×
    3-mm WSON With Exposed Thermal Pad) Package Options
  • Low-Cost Gate-Driver Device Offering Superior Replacement
    of NPN and PNP Discrete Solutions
  • 4-A Peak-Source and 4-A Peak-Sink Symmetrical Drive
  • Fast Propagation Delays (13-ns Typical)
  • Fast Rise and Fall Times (9-ns and 7-ns Typical)
  • 4.5 to 18-V Single-Supply Range
  • Outputs Held Low During VDD UVLO (Ensures Glitch-Free
    Operation at Power Up and Power Down)
  • TTL and CMOS Compatible Input-Logic Threshold (Independent
    of Supply Voltage)
  • Hysteretic-Logic Thresholds for High-Noise Immunity
  • Dual Input Design (Choice of an Inverting (IN– pin) or
    Noninverting (IN+ Pin) Driver Configuration)
    • Unused Input Pin Can Be Used for Enable or Disable Function
  • Output Held Low When Input Pins Are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted
    by VDD Pin Bias Supply Voltage
  • Operating Temperature Range of –40°C to 140°C
  • 5-Pin DBV (SOT-23) and 6-Pin DRS (3-mm ×
    3-mm WSON With Exposed Thermal Pad) Package Options

The UCC27516 and UCC27517 single-channel, high-speed, low-side gate driver devices can effectively drive MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27516 and UCC27517 can source and sink high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay, typically 13 ns.

The UCC27516 and UCC27517 provides 4-A source, 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC27516 and UCC27517 are designed to operate over a wide VDD range of 4.5 to 18 V and wide temperature range of –40°C to 140°C. Internal undervoltage lockout (UVLO) circuitry on the VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power semiconductor devices.

The UCC27516 and UCC27517 devices feature a dual-input design which offers flexibility of implementing both inverting (IN– pin) and noninverting (IN+ pin) configurations with the same device. Either the IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable function. For safety purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.

The input pin threshold of the UCC27516 and UCC27517 devices are based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC27516 and UCC27517 single-channel, high-speed, low-side gate driver devices can effectively drive MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27516 and UCC27517 can source and sink high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay, typically 13 ns.

The UCC27516 and UCC27517 provides 4-A source, 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC27516 and UCC27517 are designed to operate over a wide VDD range of 4.5 to 18 V and wide temperature range of –40°C to 140°C. Internal undervoltage lockout (UVLO) circuitry on the VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power semiconductor devices.

The UCC27516 and UCC27517 devices feature a dual-input design which offers flexibility of implementing both inverting (IN– pin) and noninverting (IN+ pin) configurations with the same device. Either the IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable function. For safety purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.

The input pin threshold of the UCC27516 and UCC27517 devices are based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
UCC44273 アクティブ 20V VDD 4A/4A single-channel low-side driver with 5V UVLO Additional SOT-23 pinout option

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
21 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート UCC2751x Single-Channel, High-Speed, Low-Side Gate Driver (With 4-A Peak Source and 4-A Peak Sink) データシート (Rev. D) PDF | HTML 2014年 12月 31日
アプリケーション・ノート HVAC システム向けゲート ドライバの選択 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 12月 1日
アプリケーション概要 コスト効率に優れた統合型ゲート ドライバの利点 PDF | HTML 英語版 PDF | HTML 2025年 11月 21日
技術記事 GaN スイッチの内蔵による PFC の低 THD と高効率を実現する方 法 PDF | HTML 英語版 PDF | HTML 2024年 4月 4日
技術記事 GaN 開關整合如何在 PFC 中實現低 THD 與高效率 PDF | HTML 2024年 3月 21日
技術記事 GaN 스위치 통합으로 PFC에서 낮은 THD와 높은 효율성을 구현하 는 방법 PDF | HTML 2024年 3月 21日
アプリケーション・ノート Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 2024年 1月 22日
アプリケーション・ノート Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 2023年 9月 8日
アプリケーション・ノート Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver PDF | HTML 2021年 11月 10日
e-Book(PDF) E-book:産業用ロボット設計に関するエンジニア・ガイド 英語版 2020年 3月 25日
e-Book(PDF) E-book: An engineer’s guide to industrial robot designs.. 2020年 3月 25日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション概要 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション概要 Enable Function with Unused Differential Input 2018年 7月 11日
アプリケーション概要 Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 2018年 3月 16日
技術記事 A bite-size gate drive: replacing BJTs with an integrated solution PDF | HTML 2017年 11月 30日
その他の技術資料 シングル・チャネル、高速ローサイド・ゲート・ドライバ(ピーク・ソース電流: 4A、ピーク・シンク電流: 4A) 2014年 4月 3日
その他の技術資料 Design Review of a Full-Featured 350-W Offline Power Converter 2013年 10月 29日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC57142EVM — UCC57142 評価基板

UCC57142EVM は、主に UCC57142 の機能評価に適した設計を採用しています。TO-220 フットプリントを採用した容量性負荷またはパワー デバイスを対象にして、ドライバの性能を評価できます。UCC57142EVM 評価ボードを使用すると、複数の表面実装テスト ポイントを経由して、IN、EN/FLT、OCP、OUT のような各種テスト ポイントに接続できます。UCC57142EVM は、ジャンパを使用して、UCC57142に対応するさまざまなバリアントをサポートできます。UCC57142EVM は、基板を改造すると、DBV パッケージに封止済みの他のゲート (...)
ユーザー ガイド: PDF | HTML
評価ボード

UCD3138PFCEVM-026 — UCD3138 プログラマブル・デジタル・パワー・コントローラ評価モジュール

The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

UCC27517 PSpice Transient Model (Rev. B)

SLUM286B.ZIP (51 KB) - PSpice Model
シミュレーション・モデル

UCC27517 TINA-TI Transient Reference Design

SLUM317.TSC (67 KB) - TINA-TI Reference Design
シミュレーション・モデル

UCC27517 TINA-TI Transient Spice Model

SLUM318.ZIP (8 KB) - TINA-TI Spice Model
シミュレーション・モデル

UCC27517 Unencrypted PSpice Transient Model

SLUM491.ZIP (2 KB) - PSpice Model
計算ツール

SLURB28 UCC27516 and UCC27517 Schematic Review Template

This can be used to help the design engineer effectively select components and perform the layout to optimize their system for the gate driver.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ローサイド ドライバ
  • UCC27516 5V UVLO搭載、13ns の伝搬遅延、SON パッケージ封止、4A/4A、シングルチャネル ゲート ドライバ
  • UCC27517 5V UVLO搭載、13ns の伝搬遅延、SOT-23 パッケージ封止、4A/4A、シングルチャネル ゲート ドライバ
  • UCC27517A 5V UVLO 搭載、負の入力電圧に対応、4A/4A、シングルチャネル ゲート ドライバ
  • UCC27517A-Q1 車載、5V UVLO 搭載、デュアル入力構造、4A/4A、シングルチャネル ゲート ドライバ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-010042 — 400W GaN ベース MPPT 充電コントローラと電力オプティマイザのリファレンス デザイン

このリファレンス デザインは、電力オプティマイザとして将来使用できる 12V および 24V のバッテリ用の最大電力点追従 (MPPT) ソーラー充電コントローラです。この小型のリファレンス デザインは、小および中電力のソーラー充電器の設計を対象としたもので、15V ~ 60V のソーラー パネル モジュールと、12V または 24V のバッテリで動作し、16A を超える出力電流を供給可能です。この設計は降圧コンバータを使用して、パネルの電圧をバッテリの電圧へと降圧します。マイコン ユニット (MCU) を使用して、ドライバ内蔵のハーフブリッジ電力段を制御します。マイコンは「山登り」 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP40988 — 可変周波数、ZVS (ゼロ電圧スイッチング)、5kW、GaN ベース、2 相トーテムポール PFC のリファレンス デザイン

このリファレンス デザインは、高密度で高効率の 5kW トーテムポール力率補正 (PFC) 設計です。このデザインは、可変周波数と ZVS (ゼロ電圧スイッチング) の組み合わせで動作する 2 相トーテムポール PFC を使用しています。この制御方式は、新しいトポロジと改良型の三角波電流モード (ITCM) を使用し、小型化と高効率化を実現します。このデザインは、TMS320F280049C マイコンの内部にある高性能プロセッシング コアを使用し、広い動作範囲にわたって効率を維持します。この PFC は 100kHz~800kHz の可変周波数範囲で動作します。電力密度が (...)
試験報告書: PDF
リファレンス・デザイン

TIDA-010015 — 効率 94.5%、500W、産業用 AC/DC 電源のリファレンス デザイン

このリファレンス デザインは小型、高効率、24V DC、500W の産業用 AC/DC 電源を実現します。このデザインは、UCC28064Aを基礎とするフロント エンドの2相インターリーブ遷移モード(TM)力率補正(PFC)で構成されます。この方法で PFC のインダクタ サイズを最小化し、EMI フィルタの要件を軽減します。DC/DC 回路は、UCC256301 デバイスを採用した HB-LLC 段を使用して実装してあります。効率を改善する目的で、2 次側で UCC24612 を使用する複数の FET を採用した同期整流を使用しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-02010 — HVAC (エアコン) 向けデジタル インターリーブ PFC を搭載したデュアル モーター制御のリファレンス デザイン

TIDM-02010 リファレンス デザインは、HVAC (エアコン) アプリケーションの可変周波数エアコン室外機向けの 1.5kW デュアル モーター駆動制御と PFC 制御に関するリファレンス デザインです。1 個の C2000™ マイコンを使用して、コンプレッサとファン モーターを駆動するセンサレス 3 相 PMSM (永久磁石同期モーター) ベクトル制御、および新しい各種効率規格に適合するデジタル インターリーブ昇圧 PFC を実装する方法を提示します。このリファレンス (...)
設計ガイド: PDF
リファレンス・デザイン

TIDA-010216 — 大容量アプリケーション向け、ローサイド MOSFET 制御機能採用、16S バッテリ パックのリファレンス デザイン

このリファレンス デザインは、スタンバイ モードとシップ モードの消費電流が小さく、セル電圧の精度が高い、16S (16 個の直列) リチウムイオン、または LiFePO4 バッテリ パック向けのデザインです。本デザインは、セル過電圧、セル低電圧、過熱、充電および放電時過電流、放電時短絡の状態にならないように、各セルの電圧、パックの電流、セルと MOSFET の温度を高精度で監視しリチウムイオンおよび LiFePO4 バッテリ パックを保護します。5 ペアのローサイド N チャネル MOSFET アーキテクチャを、強力なオン / (...)
設計ガイド: PDF
リファレンス・デザイン

PMP31179 — 航空用途、400W AC/DC のリファレンス デザイン

このデザインは、航空アプリケーション向け、30V DC、400W 対応の小型リファレンス デザインであり、周波数が 400Hz ~ 800Hz の商用電源で動作します。UCC28064A をベースとする 2 相インターリーブ臨界モード力率補正 (PFC) を使用して、力率を補正し、入力電流の高調波成分を最小化します。DC/DC 回路は、UCC256404 を採用した HB-LLC 段を採用して実装済みです。2 次側で同期整流を使用すると、効率がさらに向上します。
試験報告書: PDF
リファレンス・デザイン

TIDA-010081 — 5G テレコム整流器向け、95% を上回る高効率の 1kW アナログ制御 AC/DC のリファレンス デザイン

この小型で高効率の DC 54V、1000W 出力のリファレンス デザインは、5G テレコムおよび産業用 AC/DC 電源を対象としています。この回路は、UCC28180 を使用したフロントエンドの連続導通モード (CCM) 力率補正 (PFC) 回路と、UCC256403 を使用した絶縁型 DC/DC コンバータ用の堅牢な LLC 段とで構成されています。高効率の要求を満たすため、UCC24624 は同期整流を行います。このリファレンス デザインは、UCC28911 (高電圧 MOSFET を内蔵) による補助電源フライバックを使用しています。このリファレンス デザインは 95.9% (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP8740 — 最大負荷効率 92%、2kW 産業用 AC/DC バッテリ チャージャのリファレンス デザイン

このリファレンス デザインは、標準的な電源またはバッテリ チャージャとして設定することができるモジュールを示します。62.5A の最大電流を供給する場合、出力電圧範囲は 0V ~ 32V です。このデザインは、4 枚の基板、つまり昇圧 PFC、位相シフト フル ブリッジ、(マイコンをホストする) 小型ドーター ボード、3 個の LED と 4 個のプッシュ ボタンを搭載したディスプレイ ボードで構成されています。入力電圧範囲はユニバーサル:90VAC ~ 264VAC。入力チャネルは 10Arms に制限されており、その結果、入力電力は 200VAC (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00121 — MPPT チャージャを内蔵したソーラー街灯のリファレンス デザイン

これは、700mA LED ドライバを搭載した 12A 最大電力点追従(MPPT)ソーラー充電コントローラの設計です。低消費電力のソーラー チャージャや、ソーラー街路灯などの LED ドライバ ソリューションを対象としています。この設計では、12V のパネルからの最大 10A の出力電流を使用し、12V のバッテリを充電できます。ただし、MOSFET を 60V の定格部品に変更するだけで、簡単に 24V のシステムに適応できます。また、この設計では、電流が 700mA の直列 LED を最大 15 個駆動できます。ハードウェアに最小限の変更を加えることで、最大 1.1A の LED (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ