BQ28Z620-DEVICE-FW

BQ28Z620-DEVICE-FW

下载

概述

The Texas Instruments BQ28Z620 device is a highly integrated, accurate, 1-series to 2-series cell gas gauge and protection solution, enabling autonomous charger control and cell balancing.

The BQ28Z620-DEVICE-FW enables autonomous charge control through Master Mode I²C broadcasts of charging current and voltage information, eliminating software overhead that is typically incurred by the system’s host controller.

The BQ28Z620-DEVICE-FW device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1- to 2-series cell Li-ion and Li-polymer battery packs.

The BQ28Z620-DEVICE-FW communicates via an I²C compatible interface and combines an ultra-low-power, high-speed TI BQBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

特性
  • Autonomous battery charging control, using a dedicated MASTER mode I²C interface
  • 400-kHz I²C bus communications interface, including a 1.2-V logic level for high-speed programming and data access
  • Cell balancing with an internal bypass to optimize battery health
  • A high-side protection N-CH FET drive enables serial bus communication during fault conditions
  • Programmable protection levels for voltage, current, and temperature
  • Support for simultaneous current and voltage sampling
  • Supports down to 0.5-mΩ current sense resistor while capable of 1-mA current measurement
  • SHA-1 authentication responder for increased battery pack security
下载 观看带字幕的视频 视频

下载

固件

BQ28Z620-DEVICE-FW — Firmware for BQ28Z620 family of gauges

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ28Z620 — 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计
硬件开发
评估板
BQ28Z620EVM-071 — BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块
下载选项

BQ28Z620-DEVICE-FW — Firmware for BQ28Z620 family of gauges

close
最新版本
版本: R1-V1.01
发布日期: 2023-8-9

BQ28Z620-R1 v1.01 firmware installer

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ28Z620 — 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计
硬件开发
评估板
BQ28Z620EVM-071 — BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块

发布信息

The Texas Instruments BQ28Z620 device is a highly integrated, accurate, 1-series to 2-series cell gas gauge and protection solution, enabling autonomous charger control and cell balancing.

The BQ28Z620-DEVICE-FW enables autonomous charge control through Master Mode I2C broadcasts of charging current and voltage information, eliminating software overhead that is typically incurred by the system’s host controller.

The BQ28Z620-DEVICE-FW device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1- to 2-series cell Li-ion and Li-polymer battery packs.

The BQ28Z620-DEVICE-FW communicates via an I2C compatible interface and combines an ultra-low-power, high-speed TI BQBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

Features

  • Autonomous battery charging control, using a dedicated MASTER mode I2C interface
  • 400-kHz I2C bus communications interface, including a 1.2-V logic level for high-speed programming and data access
  • Cell balancing with an internal bypass to optimize battery health
  • A high-side protection N-CH FET drive enables serial bus communication during fault conditions
  • Programmable protection levels for voltage, current, and temperature
  • Support for simultaneous current and voltage sampling
  • Supports down to 0.5-mΩ current sense resistor while capable of 1-mA current measurement
  • SHA-1 authentication responder for increased battery pack security

 

您可能需要的其他资源

软件编程工具

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 — 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27505-J2 — 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 — 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 — 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 — 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 — 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 — 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 — 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 — 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 — 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 — 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27741-G1 — 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 — 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ27Z558 — 支持 1.2V IO 的单节电池 Impedance Track™ 技术电池电量监测计 BQ27Z561 — 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ27Z561-R1 — 适用于 1 节锂离子电池包的 Impedance Track™ 电池电量监测计解决方案 BQ27Z561-R2 — 适用于 1 节锂离子电池组的 Impedance track 电池电量监测计解决方案 BQ27Z746 — 具有集成保护器、采用 Impedance Track™ 技术的电池包侧单节电池电量监测计 BQ27Z758 — 支持真正 0V 充电的单节 Impedance Track™ 电池电量监测计和保护 BQ27Z846 — 具有集成保护器和 Dynamic Z-Track 的电池组侧单节电池电量监测计 BQ27Z855 — 具有保护器、限流器和认证功能的单节电池动态 Z-Track™ 电量监测计 BQ28Z610 — 适用于 1-2 节串联电池包并具有集成保护器的电池电量监测计 BQ28Z610-R1 — 适用于 1-2 节串联电池包并具有集成保护器的电池电量监测计 BQ28Z620 — 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计 BQ3050 — 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 — 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 — 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 — 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 — 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34210-Q1 — 通过汽车认证的单节电池系统侧 CEDV 电量监测计 BQ34Z100 — 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 — 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 — 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 — 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计 BQ35100 — 适用于不可充电电池(初级锂电池)和服务终止监控器的电池电量监测计 BQ4050 — 1 至 4 节串联 CEDV 电池电量监测计 BQ40Z50 — 1 至 4 节串联锂离子电池包管理器 | 电池电量监测计 BQ40Z50-R1 — 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 — 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池组管理器 BQ78350 — 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 — CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A — CEDV 锂离子电池电量监测计和电池管理控制器
硬件开发
参考设计
TIDA-00029 — 系统端 ImpedanceTrack 电量监测计直接电池连接参考设计 TIDA-00883 — 1-4 节串联锂离子电池组管理器参考设计 TIDA-00982 — 非军用无人机、机器人或 RC 2S1P 电池管理解决方案参考设计 TIDA-010030 — 适用于 13 串、48V 锂离子电池组的精准电量计与 50μA 待机电流参考设计
评估板
ADVANCED-BQMTESTER — 德州仪器 (TI) 高级 bqMTester 多站测试和程序板 BQ27510EVM — 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM — BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM — BQ27530EVM 评估模块 BQ27531EVM — BQ27531EVM 评估模块 BQ27532EVM-656 — 电池充电解决方案评估模块 BQ27542EVM — 锂离子电池电量监测计评估模块 BQ27546EVM-702 — 采用 Impedance Track™ 技术的 bq27546 电量监测计 BQ27741EVM — BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM — bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27Z558EVM-084 — BQ27Z558 采用单芯 Impedance Track™ 技术的电量监测计评估模块 BQ27Z561EVM-011 — BQ27Z561 单芯可编程电池管理器评估模块 BQ27Z746EVM-047 — BQ27Z746 具有保护方案的 Impedance Track™ 技术电池电量监测计评估模块 BQ27Z846EVM — BQ27Z846 评估模块 BQ28Z610EVM-532 — BQ28Z610 单节电池至两节电池可编程电池管理器评估模块 BQ28Z620EVM-071 — BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块 BQ3050EVM-001 — bq3050EVM-001 BQ34110EVM-796 — 面向极少放电应用、支持多化学体系 CEDV 算法的 bq34110 电池电量计评估模块 BQ34210IQ1EVM-826 — 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM — Bq34z100EVM 评估模块 BQ35100EVM-795 — 采用放电结束监测计电量监测技术的 bq35100 锂原电池评估模块 BQ4050EVM-561 — 1 节、2 节、3 节和 4 节串联锂离子电池包管理器评估模块 BQ40Z50EVM-561 — BQ40Z50 评估板  BQ40Z60EVM-578 — 2 节、3 节和 4 节串联锂离子电池组管理器评估模块 BQ40Z80EVM-020 — BQ40Z80 2 至 7 节池电量监测计评估模块 BQMTESTER — BQMTESTER 多通道测试和程序板 MKST-3P-ALT-EV2300 — EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
下载选项

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

close
最新版本
版本: 1.0.1
发布日期: 2023-9-15

SDK, API, and Programmer installer

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ20Z40 — 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 — 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27505-J2 — 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 — 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 — 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 — 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 — 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 — 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 — 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 — 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 — 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 — 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27741-G1 — 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 — 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ27Z558 — 支持 1.2V IO 的单节电池 Impedance Track™ 技术电池电量监测计 BQ27Z561 — 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ27Z561-R1 — 适用于 1 节锂离子电池包的 Impedance Track™ 电池电量监测计解决方案 BQ27Z561-R2 — 适用于 1 节锂离子电池组的 Impedance track 电池电量监测计解决方案 BQ27Z746 — 具有集成保护器、采用 Impedance Track™ 技术的电池包侧单节电池电量监测计 BQ27Z758 — 支持真正 0V 充电的单节 Impedance Track™ 电池电量监测计和保护 BQ27Z846 — 具有集成保护器和 Dynamic Z-Track 的电池组侧单节电池电量监测计 BQ27Z855 — 具有保护器、限流器和认证功能的单节电池动态 Z-Track™ 电量监测计 BQ28Z610 — 适用于 1-2 节串联电池包并具有集成保护器的电池电量监测计 BQ28Z610-R1 — 适用于 1-2 节串联电池包并具有集成保护器的电池电量监测计 BQ28Z620 — 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计 BQ3050 — 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 — 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 — 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 — 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 — 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34210-Q1 — 通过汽车认证的单节电池系统侧 CEDV 电量监测计 BQ34Z100 — 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 — 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 — 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 — 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计 BQ35100 — 适用于不可充电电池(初级锂电池)和服务终止监控器的电池电量监测计 BQ4050 — 1 至 4 节串联 CEDV 电池电量监测计 BQ40Z50 — 1 至 4 节串联锂离子电池包管理器 | 电池电量监测计 BQ40Z50-R1 — 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 — 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池组管理器 BQ78350 — 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 — CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A — CEDV 锂离子电池电量监测计和电池管理控制器
硬件开发
参考设计
TIDA-00029 — 系统端 ImpedanceTrack 电量监测计直接电池连接参考设计 TIDA-00883 — 1-4 节串联锂离子电池组管理器参考设计 TIDA-00982 — 非军用无人机、机器人或 RC 2S1P 电池管理解决方案参考设计 TIDA-010030 — 适用于 13 串、48V 锂离子电池组的精准电量计与 50μA 待机电流参考设计
评估板
ADVANCED-BQMTESTER — 德州仪器 (TI) 高级 bqMTester 多站测试和程序板 BQ27510EVM — 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM — BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM — BQ27530EVM 评估模块 BQ27531EVM — BQ27531EVM 评估模块 BQ27532EVM-656 — 电池充电解决方案评估模块 BQ27542EVM — 锂离子电池电量监测计评估模块 BQ27546EVM-702 — 采用 Impedance Track™ 技术的 bq27546 电量监测计 BQ27741EVM — BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM — bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27Z558EVM-084 — BQ27Z558 采用单芯 Impedance Track™ 技术的电量监测计评估模块 BQ27Z561EVM-011 — BQ27Z561 单芯可编程电池管理器评估模块 BQ27Z746EVM-047 — BQ27Z746 具有保护方案的 Impedance Track™ 技术电池电量监测计评估模块 BQ27Z846EVM — BQ27Z846 评估模块 BQ28Z610EVM-532 — BQ28Z610 单节电池至两节电池可编程电池管理器评估模块 BQ28Z620EVM-071 — BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块 BQ3050EVM-001 — bq3050EVM-001 BQ34110EVM-796 — 面向极少放电应用、支持多化学体系 CEDV 算法的 bq34110 电池电量计评估模块 BQ34210IQ1EVM-826 — 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM — Bq34z100EVM 评估模块 BQ35100EVM-795 — 采用放电结束监测计电量监测技术的 bq35100 锂原电池评估模块 BQ4050EVM-561 — 1 节、2 节、3 节和 4 节串联锂离子电池包管理器评估模块 BQ40Z50EVM-561 — BQ40Z50 评估板  BQ40Z60EVM-578 — 2 节、3 节和 4 节串联锂离子电池组管理器评估模块 BQ40Z80EVM-020 — BQ40Z80 2 至 7 节池电量监测计评估模块 BQMTESTER — BQMTESTER 多通道测试和程序板 MKST-3P-ALT-EV2300 — EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER

文档

Quick Tips text document for Command line programmers

发布信息

Description:

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.

There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported.  Examples using  the C++ programming language API and Python® programming language are provided for custom development.

Requirements:

  • Hardware: MKST-3P-ALT-EV2300
  • Supported operating systems: Windows (32 and 64 bits)
  • Software: Microsoft Visual Studio 2010 C++ Runtime redistributable

Features:

  • Collection of command line executables for Windows
  • Small executable size with few dependencies
  • Fast programming
  • Supports BQFS/DFFS and SREC file formats
  • Provides C API for custom code development
  • Callable from other programs for automation
  • Portable design simplifies deployment
  • Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300

Getting started:

1. Download the software

2. Run the installer

3. The executables, C API and Python API files can be found in the install location

4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.

新增功能

  • Added support for BQ78350 and BQ34Z100

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频