TPS22922

正在供货

具有输出放电功能的 3.6V、2A、14mΩ、35nA 泄漏负载开关

产品详情

Product type Load switches Current limit type None Vin (max) (V) 3.6 Vin (min) (V) 0.9 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.07 Shutdown current (ISD) (typ) (µA) 0.035 Soft start Fixed Rise Time Ron (typ) (mΩ) 14 Operating temperature range (°C) -40 to 85
Product type Load switches Current limit type None Vin (max) (V) 3.6 Vin (min) (V) 0.9 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.07 Shutdown current (ISD) (typ) (µA) 0.035 Soft start Fixed Rise Time Ron (typ) (mΩ) 14 Operating temperature range (°C) -40 to 85
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001 DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25
  • Integrated P-Channel Load Switch
  • Input Voltage: 0.9 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 14 mΩ at VIN = 3.6 V
    • rON = 20 mΩ at VIN = 2.5 V
    • rON = 33 mΩ at VIN = 1.8 V
    • rON = 67 mΩ at VIN = 1.2 V
    • rON = 116 mΩ at VIN = 1.0 V
  • 2-A Maximum Continuous Switch Current
  • Quiescent Current:
    • Typical 78 nA at 1.8 V
  • Shutdown Current:
    • Typical 35 nA at 1.8 V
  • Low Threshold Control Input Enable the use of
    1.2 V, 1.8 V, 2.5 V, or 3.3 V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 30 µs at VIN = 1.8 V
      (TPS22921/2)
    • tR = 200 µs at VIN = 1.8 V
      (TPS22922B)
  • Quick Output Discharge (TPS22922/2B)
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Six Terminal Wafer-Chip-Scale DSBGA Package
    (nominal dimensions shown - see Mechanical,
    Packaging, and Orderable Information
    for details)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.5 mm Height (YZP)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.625 mm Height (YZT)
    • 0.8-mm × 1.2-mm, 0.4-mm Pitch,
      0.5-mm Height (YFP)
  • Integrated P-Channel Load Switch
  • Input Voltage: 0.9 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 14 mΩ at VIN = 3.6 V
    • rON = 20 mΩ at VIN = 2.5 V
    • rON = 33 mΩ at VIN = 1.8 V
    • rON = 67 mΩ at VIN = 1.2 V
    • rON = 116 mΩ at VIN = 1.0 V
  • 2-A Maximum Continuous Switch Current
  • Quiescent Current:
    • Typical 78 nA at 1.8 V
  • Shutdown Current:
    • Typical 35 nA at 1.8 V
  • Low Threshold Control Input Enable the use of
    1.2 V, 1.8 V, 2.5 V, or 3.3 V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 30 µs at VIN = 1.8 V
      (TPS22921/2)
    • tR = 200 µs at VIN = 1.8 V
      (TPS22922B)
  • Quick Output Discharge (TPS22922/2B)
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Six Terminal Wafer-Chip-Scale DSBGA Package
    (nominal dimensions shown - see Mechanical,
    Packaging, and Orderable Information
    for details)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.5 mm Height (YZP)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.625 mm Height (YZT)
    • 0.8-mm × 1.2-mm, 0.4-mm Pitch,
      0.5-mm Height (YFP)

TPS22921, TPS22922, and TPS22922B are small, low rON load switches with controlled turnon. The TPS22921/2/2B contains a P-channel MOSFET that can operate over an input voltage range of 0.9 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In TPS22922 and in TPS22922B, a 65-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time (slew rate) of the device is internally controlled in order to avoid inrush current: TPS22921 and TPS22922 feature a 30-µs rise time, whereas TPS22922B is 200 µs.

TPS22921, TPS22922, and TPS22922B feature low quiescent and shutdown currents and are available in space-saving 6-pin wafer-chip-scale packages DSBGA (WCSP: YZP and YZT with 0.5-mm pitch and YFP with 0.4-mm pitch) which make them ideal for portable electronics. The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

TPS22921, TPS22922, and TPS22922B are small, low rON load switches with controlled turnon. The TPS22921/2/2B contains a P-channel MOSFET that can operate over an input voltage range of 0.9 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In TPS22922 and in TPS22922B, a 65-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time (slew rate) of the device is internally controlled in order to avoid inrush current: TPS22921 and TPS22922 feature a 30-µs rise time, whereas TPS22922B is 200 µs.

TPS22921, TPS22922, and TPS22922B feature low quiescent and shutdown currents and are available in space-saving 6-pin wafer-chip-scale packages DSBGA (WCSP: YZP and YZT with 0.5-mm pitch and YFP with 0.4-mm pitch) which make them ideal for portable electronics. The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS22921 正在供货 3.6V、2A、14mΩ、35nA 泄漏负载开关 Comes with more package options

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS2292x 3.6-V, 2-A, 14-mΩ ON-Resistance Load Switch With Controlled Turnon 数据表 (Rev. C) PDF | HTML 2014年 10月 29日
证书 TPS22992SEVM EU RoHS Declaration of Conformity (DoC) 2021年 5月 17日
应用手册 Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
应用手册 Basics of Load Switches (Rev. A) 2018年 9月 5日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
应用手册 Timing of Load Switches 2017年 4月 27日
应用手册 Managing Inrush Current (Rev. A) 2015年 5月 28日
应用手册 负载开关:什么是负载开关,为什么需要负载开关,如何选择正确的负载开关? 最新英语版本 (Rev.A) 2014年 8月 11日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS22922BEVM — TPS22922B 负载开关评估模块

TPS22921/22/22B 评估模块 (EVM) 是一个组装完备且经过测试的电路,用于评估 TPS22922B 负载开关。该 TPS22921/22/22B EVM 可让用户在不同的负载条件下(高达 110mA)施加不同的输入电压(0.9V 至 3.6V)。还包括开放式电阻器和电容器,支持用户自行选择输入和输出负载值。TPS22921/22/22B EVM 可对 TPS22921、TPS22922 或 TPS22922B 三 (3) 种器件中任一采用 YFP-6 封装的负载开关进行评估。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS22922B Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA61A.ZIP (44 KB) - PSpice Model
参考设计

TIDEP0025 — 用于工业通信和电机控制的单芯片驱动器

该参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了硬件接口。该平台还使您能够在各种工业自动化设备中实现实时 EtherCAT 通信标准。该平台可以在工业自动化、工厂自动化或工业通信等应用中实现具有小占用空间、低功耗和单芯片解决方案的设计。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0022 — 具有集成 BiSS C 主接口的 ARM MPU 参考设计

在工业通信子系统 (PRU-ICSS) 上实现了 BiSS C 主协议。该设计提供可编程实时单元 (PRU) 的完整文档和源代码。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0035 — 具有集成 HIPERFACE DSL 主接口的 ARM MPU 参考设计

该参考设计在工业通信子系统 (PRU-ICSS) 上实现了 HIPERFACE DSL 主协议。两线制接口可将位置反馈线集成到电机电缆中。  它由 AM437x PRU-ICSS 固件和 TIDA-00177 收发器参考设计组成。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0050 — EnDat 2.2 系统参考设计

此参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了 EnDat 2.2 主协议栈和硬件接口。此设计由 EnDat 2.2 主协议栈、使用 RS-485 收发器的半双工通信,以及在 Sitara AM437x 工业开发工具包上实现的线路终端组成。  此设计经过全面测试,符合 HEIDENHAIN EnDat 2.2 标准。除了 EnDat 位置反馈之外,AM437x IDK 还能够支持工业通信和电机驱动,如 AM437x 单芯片电机控制设计指南中所述。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00399 — SSD 电力输送参考设计

TIDA-00399 设计为 M.2 外形的 SSD 实现了完整的电力输送解决方案。TPS22954 负载开关用于限制浪涌电流,无需在系统输入端使用单独的监控电路。该设计经过测试,包括 GUI、演示和用户指南。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFP) 6 Ultra Librarian
DSBGA (YZP) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频