AMC3302-Q1

アクティブ

車載対応、内部機能搭載、±50mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC

製品詳細

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.05 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6000 CMTI (min) (kV/µs) 85 Creepage (min) (mm) 8 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0001 Input offset drift (±) (typ) (µV/°C) 0.15 Rating Automotive Operating temperature range (°C) -40 to 125
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.05 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6000 CMTI (min) (kV/µs) 85 Creepage (min) (mm) 8 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0001 Input offset drift (±) (typ) (µV/°C) 0.15 Rating Automotive Operating temperature range (°C) -40 to 125
SO-MOD (DWE) 16 106.09 mm² 10.3 x 10.3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 3.3-V or 5-V single supply with integrated DC/DC converter
  • ±50-mV input voltage range optimized for current measurement using shunt resistors
  • Fixed gain: 41
  • Low DC errors:
    • Offset voltage: ±50 µV (maximum)
    • Offset drift: ±0.5 µV/°C (maximum)
    • Gain error: ±0.2% (maximum)
    • Gain error drift: ±35 ppm/°C (maximum)
    • Nonlinearity: ±0.03% (maximum)
  • High CMTI: 95 kV/µs (minimum)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:
    • 6000-VPK reinforced isolation per DIN VDE V 0884-11
    • 4250-VRMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 3.3-V or 5-V single supply with integrated DC/DC converter
  • ±50-mV input voltage range optimized for current measurement using shunt resistors
  • Fixed gain: 41
  • Low DC errors:
    • Offset voltage: ±50 µV (maximum)
    • Offset drift: ±0.5 µV/°C (maximum)
    • Gain error: ±0.2% (maximum)
    • Gain error drift: ±35 ppm/°C (maximum)
    • Nonlinearity: ±0.03% (maximum)
  • High CMTI: 95 kV/µs (minimum)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:
    • 6000-VPK reinforced isolation per DIN VDE V 0884-11
    • 4250-VRMS isolation for 1 minute per UL1577

The AMC3302-Q1 is a precision, isolated amplifier optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device, which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC3302-Q1 is optimized for direct connection to a low-impedance shunt resistor or another low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurements in the temperature range from –40°C to +125°C.

The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3302-Q1 simplify system-level design and diagnostics.

The AMC3302-Q1 is a precision, isolated amplifier optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device, which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC3302-Q1 is optimized for direct connection to a low-impedance shunt resistor or another low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurements in the temperature range from –40°C to +125°C.

The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3302-Q1 simplify system-level design and diagnostics.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
31 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート AMC3302-Q1 Automotive High-Precision, ±50-mV Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter データシート (Rev. A) PDF | HTML 2021年 7月 7日
アプリケーション概要 Optimized Excitation Power Stage for Electrically Excited Synchronous Machines PDF | HTML 2026年 2月 27日
証明書 VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. Z) 2026年 1月 8日
アプリケーション概要 Verwendung von AMC3311 zur Stromversorgung des AMC23C11 für isolierte Sensorik und Fehlererkennung PDF | HTML 2024年 8月 21日
回路設計 Isolierte Strommessschaltung mit Frontend-Verstärkungsstufe PDF | HTML 2024年 8月 20日
回路設計 프론트 엔드게인 단계를 지원하는 절연 전류 감지 회로 PDF | HTML 2024年 8月 20日
ホワイト・ペーパー Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 2024年 8月 19日
ホワイト・ペーパー 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 2024年 8月 19日
アプリケーション概要 Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 2024年 8月 15日
アプリケーション概要 絶縁型データ コンバータのシャント抵抗の選択 PDF | HTML 英語版 PDF | HTML 2024年 8月 15日
アプリケーション概要 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 2024年 8月 15日
ホワイト・ペーパー 絶縁型アンプと絶縁型変調器の比較 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 7月 24日
回路設計 Isolierte Strommessschaltung mit ±50 mV-Eingang und unsymmetrischem Ausgang PDF | HTML 2024年 7月 19日
回路設計 ±50mV 입력 및 단일 종단 출력을 지원하는 절연 전류 감지 회로 PDF | HTML 2024年 7月 19日
アプリケーション概要 HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) PDF | HTML 2024年 7月 16日
アプリケーション概要 Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) PDF | HTML 2024年 7月 16日
回路設計 ±50mV 입력 및 차동 출력을 지원하는 절연 전류 감지 회로 PDF | HTML 2024年 7月 5日
アプリケーション・ノート AMC3301 제품군 방사 방출 EMI를 감쇠하기 위한 모범 사례 (Rev. A) PDF | HTML 2024年 6月 28日
アプリケーション・ノート Bewährte Methoden zur Dämpfung von EMIStörstrahlungen der AMC3301-Familie (Rev. A) PDF | HTML 2024年 6月 28日
アプリケーション概要 Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 2024年 6月 27日
アプリケーション概要 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 2024年 6月 27日
アプリケーション概要 AMC3311 を使用して、AMC23C11 に絶縁型センシングとフォルト 検出用の電力供給を行う PDF | HTML 英語版 PDF | HTML 2024年 6月 19日
回路設計 フロントエンド ゲイン段を備えた絶縁型 電流センシング回路 PDF | HTML 英語版 PDF | HTML 2024年 6月 19日
アプリケーション概要 HEV/EV におけるシャント ベースとホール ベースの絶縁型電流セ ンシング ソリューションの比較 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2024年 6月 17日
回路設計 ±50mV 入力およびシングルエンド出力を備えた絶縁型電流セン シング回路 PDF | HTML 英語版 PDF | HTML 2024年 6月 17日
回路設計 ±50mV 入力および差動出力を備えた絶縁型電流検出回路 PDF | HTML 英語版 PDF | HTML 2024年 6月 17日
アプリケーション概要 差動出力 (絶縁型) アンプからシングルエンド入力 ADC への接続 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 6月 17日
アプリケーション・ノート AMC3301 ファミリの放射エミッション EMI を減衰させるためのベス ト プラクティス (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 6月 16日
回路設計 Isolierte Strommessschaltung mit ±50 mV-Eingang und Differenzausgang PDF | HTML 2024年 6月 5日
アプリケーション概要 AMC3311을 활용하여 절연 감지 및 고장 감지를 위해 AMC23C11 에 전원 공급 PDF | HTML 2024年 5月 31日
証明書 UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 2023年 1月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMC-AMP-50A-EVM — ±50A AMCxx アンプの評価基板

AMC-AMP-50A-EVM は、絶縁型電流センシングの評価基板 (EVM) であり、±50A のシャント ベースの電流センシングに適した設計を採用しています。この評価基板を使用すると、外部シャント抵抗を通じて最大 ±50A のピーク電流を検出すると同時に、AMC3302 の絶縁バリアを通過する絶縁型出力を測定することができます。AMC3302 は、シャント ベースの電流測定に最適化された高精度絶縁型アンプで、Isabellenhütte BVN-M-R001 シャント抵抗と組み合わせられます。この評価基板は、大電流時の放熱を容易にするためにスティッチングを採用しており、±1% (...)
ユーザー ガイド: PDF | HTML
評価ボード

AMC3302EVM — AMC3302 ±50mV 入力、高精度、強化絶縁型アンプの評価基板

AMC3302 評価基板 (EVM) は、AMC3302 製品を評価するためのプラットフォームです。この製品は、アンプのハイサイドに電力を供給する DC/DC コンバータを内蔵した、高精度の絶縁型アンプです。AMC3302 は、7kV に耐える強化絶縁型アンプであり、電流シャント測定アプリケーションでの使用を想定した設計です。

ユーザー ガイドは、包括的な回路説明のほか、回路図や部品表 (BOM) を掲載しています。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

AMC3302 TINA-TI Spice Model (Rev. B)

SBAM444B.TSC (152 KB) - TINA-TI Spice Model
計算ツール

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SO-MOD (DWE) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ