ホーム パワー マネージメント 電圧リファレンス シリーズ電圧リファレンス

シャットダウン イネーブル機能搭載、0.05%、20ppm/℃ ドリフト、高精度、シリーズ電圧リファレンス

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
REF4132 アクティブ 12ppm/℃、低ノイズ、低消費電力、高精度、電圧リファレンス The new REF4132 offers lower 12ppm/°C temperature drift, higher initial accuracy, and the same pinout & package as LM4132.

製品詳細

Rating Catalog VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.096, 4.1 Temp coeff (max) (ppm/°C) 10, 20, 30 Initial accuracy (max) (%) 0.05, 0.1, 0.2, 0.4, 0.5 Features Enable pin Iout/Iz (max) (mA) 20 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06, 60 LFN 0.1 to 10 Hz (typ) (µVPP) 170, 190, 240, 285, 310, 350 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
Rating Catalog VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.096, 4.1 Temp coeff (max) (ppm/°C) 10, 20, 30 Initial accuracy (max) (%) 0.05, 0.1, 0.2, 0.4, 0.5 Features Enable pin Iout/Iz (max) (mA) 20 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06, 60 LFN 0.1 to 10 Hz (typ) (µVPP) 170, 190, 240, 285, 310, 350 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM4132, LM4132-Q1 SOT-23 Precision Low Dropout Voltage Reference データシート (Rev. G) PDF | HTML 2016年 10月 13日
アプリケーション・ノート Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 2024年 1月 9日
e-Book(PDF) Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
ホワイト・ペーパー Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
機能安全情報 LM4132, LM4132-Q1 Pin FMEA 2018年 3月 12日
技術記事 Find the 'Goldilocks' voltage reference for your application PDF | HTML 2016年 9月 2日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDEP0025 — シングル・チップ・ドライブ、産業用通信およびモーター制御用

このリファレンス・デザインは、位置エンコーダとロータリー・エンコーダ向けの HEIDENHAIN EnDat 2.2 規格に基づいて、ハードウェア・インターフェイスを実装しています。このプラットフォームを活用して、幅広い産業用オートメーション機器でリアルタイム EtherCAT 通信規格を実装することもできます。産業用オートメーション、ファクトリ・オートメーション、産業用通信などのアプリケーションで、小型フットプリントと低消費電力のシングルチップ・ソリューションを設計できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00574 — Xilinx Zynq 7000 シリーズ 5W 小型高効率低ノイズ電源ソリューション、リファレンス・デザイン

The TIDA-00574 shows small solution size and high curren density & low noise power solution.  It supports internal sequencing and high output voltage accuracy.
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0022 — ARM MPU、内蔵型 BiSS C マスター・インターフェイス付き

PRU-ICSS(産業用通信サブシステム用の BiSS C Master プロトコル)を実装。このリファレンス・デザインは、包括的な資料と、プログラマブル・リアルタイム・ユニット(PRU)用のソース・コードを提供します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0035 — HIPERFACE DSL マスター インターフェイスを統合した ARM MPU のリファレンス デザイン

このリファレンス デザインは、産業用通信サブシステム (PRU-ICSS) 上に HIPERFACE DSL マスター プロトコルを実装しています。2 線式インターフェースにより、位置フィードバック用の配線をモーターケーブルに統合可能です。  この設計は、AM437x PRU-ICSS ファームウェアと TIDA-00177 トランシーバのリファレンスデザインで構成されています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0050 — EnDat 2.2 システム、リファレンス・デザイン

このリファレンス・デザインは、位置エンコーダとロータリー・エンコーダ向けの HEIDENHAIN EnDat 2.2 規格に基づいて、EnDat 2.2 マスター・プロトコル・スタックとハードウェア・インターフェイスを実装しています。このデザインが採用しているのは、EnDat 2.2 マスター・プロトコル・スタックと、RS-485 トランシーバを使用する半二重通信機能、および Sitara AM437x 産業用開発キット (IDK) 上に実装済みのライン終端機能です。このデザインは、HEIDENHAIN EnDat 2.2 規格を満たすように包括的にテスト済みです。AM437x IDK は (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00596 — 小型ソリューション・シリーズ・マルチ・レール、リファレンス・デザイン、サーバ・ライン・カード用

The TIDA-00596 shows small solution size and high curren density power rails. Supports Internal Sequencing and high output voltage accuracy.
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01504 — HART® モデム搭載、高精度、ループ電源、4mA ~ 20mA フィールド トランスミッタのリファレンス デザイン

このリファレンス デザインは、HART® モデム搭載、ループ電源向け、高精度のフィールド(センサ)トランスミッタを実現します。このリファレンス デザインは、スマート フィールド トランスミッタの設計のために、4mA ~ 20mA 電流トランスミッタ、HART モデム、マイコン、パワー コンディショニング ブロックで構成された部分的ディスクリート方式のソリューションを採用しています。このリファレンス デザインは、HART FSK Physical Layer Specification(物理層仕様)に準拠しており、FieldComm Group™ に登録済みです。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP22339 — サーバーのバッテリ バックアップ充電向け、高電圧 800W SEPIC コンバータのリファレンス デザイン

非連続導通モード (DCM) 非絶縁型 800W SEPIC コンバータ バッテリ チャージャに関するこのリファレンス デザインは、調整可能な出力電圧と出力電流を供給します。外部 DC 電圧を 0V ~ 3V の範囲内に設定する方法で、出力電圧を 282V ~ 400V の範囲で調整できます。PWM 入力のデューティ サイクルを調整する方法で、出力充電電流を 0A ~ 2A の範囲で調整できます。このデザインは、340Vdc ~ 420Vdc の入力電圧範囲にわたって動作します。互いに独立した電圧と電流それぞれの帰還ループを使用して、レギュレーションを維持します。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00719 — 高集積電源リファレンス デザイン、SSD 用

このリファレンス デザイン は、SSD 向け小型高集積電源を示します。内部シーケンシングと高出力電圧精度をサポートしています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ