ホーム アンプ オペアンプ (OP アンプ) 高精度オペアンプ (Vos が 1mV 未満)

LMP7731

アクティブ

シングル、2.9nV/sqrt(Hz)、低ノイズ、高精度、RRIO アンプ

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 0.5 Input bias current (max) (pA) 30000 GBW (typ) (MHz) 22 Slew rate (typ) (V/µs) 2.4 Rail-to-rail In, Out Iq per channel (typ) (mA) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.9 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.047 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.009 Output swing headroom (to positive supply) (typ) (V) -0.008 THD + N at 1 kHz (typ) (%) 0.001
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 0.5 Input bias current (max) (pA) 30000 GBW (typ) (MHz) 22 Slew rate (typ) (V/µs) 2.4 Rail-to-rail In, Out Iq per channel (typ) (mA) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.9 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.047 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.009 Output swing headroom (to positive supply) (typ) (V) -0.008 THD + N at 1 kHz (typ) (%) 0.001
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8

(Typical values, TA = 25°C, VS = 5V)

  • Input voltage noise
  • f = 3 Hz

    3.3 nV/ Hz

    f = 1 kHz

    2.9 nV/ Hz

    CMRR

    130 dB

    Open loop gain

    130 dB

    GBW

    22 MHz

    Slew rate

    2.4 V/µs

    THD @ f = 10 kHz, AV = +1, RL = 2 kΩ

    0.001%

    Supply current per channel

    2.2 mA

    Supply voltage range

    1.8V to 5.5V

    Operating temperature range

    −40°C to 125°C

    Input bias current

    ±1.5 nA

    RRIO


    (Typical values, TA = 25°C, VS = 5V)

  • Input voltage noise
  • f = 3 Hz

    3.3 nV/ Hz

    f = 1 kHz

    2.9 nV/ Hz

    CMRR

    130 dB

    Open loop gain

    130 dB

    GBW

    22 MHz

    Slew rate

    2.4 V/µs

    THD @ f = 10 kHz, AV = +1, RL = 2 kΩ

    0.001%

    Supply current per channel

    2.2 mA

    Supply voltage range

    1.8V to 5.5V

    Operating temperature range

    −40°C to 125°C

    Input bias current

    ±1.5 nA

    RRIO


    The LMP7731 is a single, low noise, rail-to-rail input and output, low voltage amplifier. The LMP7731 is part of the LMP precision amplifier family and is ideal for precision and low noise applications with low voltage requirements.

    This operational amplifier offers low voltage noise of 2.9 nV/ Hz with a 1/f corner of only 3 Hz. The LMP7731 has bipolar input stages with a bias current of only 1.5 nA. This low input bias current, complemented by the very low level of voltage noise, makes the LMP7731 an excellent choice for photometry applications.

    The LMP7731 provides a wide GBW of 22 MHz while consuming only 2 mA of current. This high gain bandwidth along with the high open loop gain of 130 dB enables accurate signal conditioning in applications with high closed loop gain requirements.

    The LMP7731 has a supply voltage range of 1.8V to 5.5V, making it an ideal choice for battery operated portable applications.

    The LMP7731 is offered in the space saving 5-Pin SOT-23 and 8-Pin SOIC packages.


    The LMP7731 is a single, low noise, rail-to-rail input and output, low voltage amplifier. The LMP7731 is part of the LMP precision amplifier family and is ideal for precision and low noise applications with low voltage requirements.

    This operational amplifier offers low voltage noise of 2.9 nV/ Hz with a 1/f corner of only 3 Hz. The LMP7731 has bipolar input stages with a bias current of only 1.5 nA. This low input bias current, complemented by the very low level of voltage noise, makes the LMP7731 an excellent choice for photometry applications.

    The LMP7731 provides a wide GBW of 22 MHz while consuming only 2 mA of current. This high gain bandwidth along with the high open loop gain of 130 dB enables accurate signal conditioning in applications with high closed loop gain requirements.

    The LMP7731 has a supply voltage range of 1.8V to 5.5V, making it an ideal choice for battery operated portable applications.

    The LMP7731 is offered in the space saving 5-Pin SOT-23 and 8-Pin SOIC packages.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    4 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート LMP7731 2.9 nV/sqrt(Hz) Low Noise, Precision, RRIO Amplifier (jp) データシート (Rev. D 翻訳版) 最新英語版 (Rev.E) PDF | HTML 2009年 5月 20日
    e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
    アプリケーション・ノート AN-1873 DC Parameters (Rev. A) 2013年 5月 1日
    アプリケーション・ノート AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) 2013年 4月 26日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    AFE2256EVM — AFE2256 デジタル X 線フラットパネル検出器向け 256 チャネル AFE の評価基板

    AFE2256EVM は、256 チャネルのアナログ フロント エンドである AFE2256 COF を評価するためのコンパクトな USB ベース評価キットです。この EVM は DAC と発電機能をオンボード搭載した自己完結型であるため、必要な外部機器が大幅に少なくなります。このキットは、1 個の EVM と 2 個の独立型 COF アダプタで構成され、COF デバイスの性能を簡単に評価できるソフトウェアが付属しています。COF アダプタは取り外し可能なので、1 つの EVM セットアップを使用して複数の COF アダプタを評価できます。USB 2.0 (...)

    ユーザー ガイド: PDF
    評価ボード

    AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

    このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

    AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

    • D (SOIC-8 と SOIC-14)
    • PW (TSSOP-14)
    • DGK (VSSOP-8)
    • (...)
    ユーザー ガイド: PDF | HTML
    評価ボード

    DIP-ADAPTER-EVM — DIP アダプタの評価基板

    DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

    DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

    • D と U(SOIC-8)
    • PW(TSSOP-8)
    • DGK(MSOP-8、VSSOP-8)
    • DBV(SOT23-6、SOT23-5、SOT23-3)
    • DCK(SC70-6、SC70-5)
    • DRL(SOT563-6)
    ユーザー ガイド: PDF
    評価ボード

    DIYAMP-EVM — ユニバーサル DIY アンプ回路の評価基板

    DIYAMP-EVM は、エンジニアと DIY ユーザーにアンプ回路を提供する評価基板 (EVM) ファミリであり、設計コンセプトの迅速な評価とシミュレーションの検証を実現します。3 つの業界標準パッケージ (SC70、SOT-23、SOIC) で供給されており、シングル / デュアル電源向けに、アンプ、フィルタ、安定性補償、コンパレータの各構成など、12 の一般的なアンプ構成が可能です。

    DIYAMP-EVM は、迅速 簡単なプロトタイプ製作を可能にします。また、一般的な 0805 または 0603 (...)

    ユーザー ガイド: PDF | HTML
    シミュレーション・モデル

    LMP773x PSpice Model (Rev. D)

    SNOM097D.ZIP (31 KB) - PSpice Model
    シミュレーション・モデル

    LMP773x TINA-TI Reference Design (Rev. B)

    SNOM656B.TSC (332 KB) - TINA-TI Reference Design
    シミュレーション・モデル

    LMP773x TINA-TI Spice Model (Rev. B)

    SNOM657B.ZIP (11 KB) - TINA-TI Spice Model
    計算ツール

    ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

    アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

    スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

    計算ツール

    OPAMP-NOISECALC Noise Calculator

    This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

    • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    製品
    LCD/OLED ディスプレイ向けの電源とドライバ
    • BUF20800-Q1 車載向け、2 個のプログラマブル VCOM (電圧補償機能) チャネル搭載、18 チャネルのガンマ電圧ジェネレータ
    汎用オペアンプ
    • TLE2027-EP エンハンスド製品、Excalibur プロセス採用、低ノイズ、高速、高精度オペアンプ
    • TLE2142A Excalibur、低ノイズ、高速、高精度、デュアル オペアンプ
    • TLE2142AM 高速、高駆動能力の高精度デュアル オペアンプ
    • TLE2142AM-D 高速、高い駆動能力のシングル高精度オペアンプ
    • TLE2142M-D 高速、高い駆動能力のデュアル オペアンプ
    高精度オペアンプ (Vos が 1mV 未満)
    • ICL7652 高精度、5μV のオフセット、チョッパ安定化オペアンプ
    • INA1620 薄膜抵抗内蔵、EMI フィルタリング搭載、Hi-Fi オーディオ オペアンプ
    • LMC6061 高精度 CMOS シングル マイクロパワー オペアンプ
    • LMC6062 高精度 CMOS デュアル マイクロパワー オペアンプ
    • LMC6064 高精度 CMOS クワッド マイクロパワー オペアンプ
    • LMC6081 高精度 CMOS シングル オペアンプ
    • LMC6081-MIL 高精度 CMOS シングル オペアンプ
    • LMC6082 高精度 CMOS デュアル オペアンプ
    • LMC6084 高精度 CMOS クワッド オペアンプ
    • LMC6462 レール ツー レール入出力デュアル マイクロパワー CMOS オペアンプ
    • LMC6464 クワッド、マイクロパワー、レール ツー レール入出力 CMOS オペアンプ
    • LMC6464QML クワッド、マイクロパワー、レール ツー レール入出力 CMOS オペアンプ
    • LMC6482 超低バイアス電流、高精度、CMOS レール ツー レール入出力デュアル オペアンプ
    • LMC6482QML 超低バイアス電流、高精度、CMOS レール ツー レール入出力オペアンプ
    • LMC6484 超低バイアス電流、高精度、CMOS レール ツー レール入出力クワッド オペアンプ
    • LMC6484QML 超低バイアス電流、高精度、CMOS レール ツー レール入出力オペアンプ
    • LMP2011 1回路、高精度、レール ツー レール出力オペ アンプ
    • LMP2012 デュアル、高精度、レール ツー レール出力オペアンプ
    • LMP2012QML-SP デュアル、高精度、レール ツー レール出力オペアンプ
    • LMP2014MT クワッド、高精度、レール ツー レール出力オペアンプ
    • LMP2021 ゼロドリフト、低ノイズ、EMI 強化済み、シングル オペアンプ
    • LMP2022 ゼロドリフト、低ノイズ、EMI 強化済み、デュアル オペアンプ
    • LMP2231 CMOS 入力、シングル、マイクロパワー、1.6V、高精度オペアンプ
    • LMP2232 CMOS 入力、デュアル、マイクロパワー、1.6V、高精度オペアンプ
    • LMP2234 CMOS 入力、クワッド、マイクロパワー、1.6V、高精度オペアンプ
    • LMP7701 高精度、CMOS 入力、RRIO、広い電源電圧範囲、シングル アンプ
    • LMP7702 高精度、CMOS 入力、RRIO、広い電源電圧範囲、デュアル アンプ
    • LMP7704 高精度、CMOS 入力、RRIO、広い電源電圧範囲、クワッド アンプ
    • LMP7704-SP 放射線耐性保証 (RHA)、RRIO (レール ツー レール入出力)、高精度、低入力バイアス、電源電圧範囲の広いアンプ
    • LMP7707 高精度、CMOS 入力、RRIO、広い電源電圧範囲、非補償型シングル アンプ
    • LMP7708 高精度、CMOS 入力、RRIO、広い電源電圧範囲、非補償型デュアル アンプ
    • LMP7709 高精度、CMOS 入力、RRIO、広い電源電圧範囲、非補償型クワッド アンプ
    • LMP7711 シャットダウン機能搭載、シングル、高精度、17MHz、低ノイズ、低バイアス電流、CMOS 入力アンプ
    • LMP7712 シャットダウン機能搭載、デュアル、高精度、17MHz、低ノイズ、低バイアス電流、CMOS 入力アンプ
    • LMP7715 シングル、高精度、17MHz、低ノイズ、低バイアス電流、CMOS 入力アンプ
    • LMP7716 デュアル、高精度、17MHz、低ノイズ、低バイアス電流、CMOS 入力アンプ
    • LMP7716-Q1 車載向け、デュアル、高精度、17MHz、低ノイズ、CMOS 入力アンプ
    • LMP7716Q LMP7715/LMP7716/LMP7716Q シングルとデュアル高精度、17MHz、低ノイズ、CMOS 入力
    • LMP7721 3fA (フェムトアンペア) の入力バイアス電流、高精度アンプ
    • LMP7731 シングル、2.9nV/sqrt(Hz)、低ノイズ、高精度、RRIO アンプ
    • LMP7732 デュアル、2.9nV/sqrt(Hz)、低ノイズ、高精度、RRIO アンプ
    • LMV2011 高精度、レール ツー レール出力オペアンプ
    • LMV641 10MHz、12V、低消費電力アンプ
    • LMV771 シングル、低オフセット、低ノイズ、RRO オペアンプ
    • LMV772 デュアル、低オフセット、低ノイズ、RRO オペアンプ
    • LMV772-Q1 車載向け、低オフセット、低ノイズ、RRO オペアンプ
    • LMV774 クワッド、低オフセット、低ノイズ、RRO オペアンプ
    • LMV841 シングル CMOS 入力、RRIO、広い電源範囲のオペ アンプ
    • LMV841-Q1 車載向け、CMOS 入力、RRIO、広い入力電圧範囲、オペアンプ
    • LMV842 デュアル、CMOS 入力、RRIO、広い電源電圧範囲、オペアンプ
    • LMV842-Q1 車載向け、デュアル CMOS 入力、RRIO、広い入力電圧範囲、クワッド オペアンプ
    • LMV844 クワッド、CMOS 入力、RRIO、広い電源電圧範囲、オペアンプ
    • LMV844-Q1 車載向け、クワッド CMOS 入力、RRIO、広い入力電圧範囲、クワッド オペアンプ
    • LPV811 シングルチャネル、450nA、高精度、ナノパワー オペアンプ
    • LPV812 デュアルチャネル、425nA、高精度、ナノパワー オペアンプ
    • LPV821 650nA、ゼロドリフト、高精度ナノパワー アンプ
    • LT1013 低消費電力、4V ~ 44V の広い電源電圧範囲、デュアル、高精度オペアンプ
    • LT1013D 低消費電力、5V ~ 44V の広い電源電圧範囲、デュアル、高精度オペアンプ
    • LT1013M デュアル 高精度オペアンプ
    • LT1014 低消費電力、5V ~ 44V の広い電源電圧範囲、クワッド、高精度オペアンプ
    • LT1014-MIL 4 チャネル高精度オペアンプ
    • LT1014A クワッド高精度オペアンプ
    • LT1014D 低消費電力、5V ~ 44V の広い電源電圧範囲、クワッド オペアンプ
    • LT1014D-EP エンハンスド製品、4 チャネル高精度オペアンプ
    • OP07 低オフセット電圧、外部入力オフセット電圧調整機能搭載シングル オペアンプ
    • OP27 低ノイズ、高精度、高速オペアンプ
    • OPA130 シングル、1MHz、20pA のバイアス電流、530μA の消費電力、FET オペアンプ
    • OPA131 シングル、4MHz、50pA のバイアス電流、750μA の消費電力、FET オペアンプ
    • OPA140 レール ツー レール出力、シングルチャネル、11MHz、低ノイズ、36V JFET 高精度オペアンプ
    • OPA140A-DIE レール ツー レール出力、11MHz、低ノイズ、36V JFET 高精度オペアンプ
    • OPA145 シングル、5.5MHz、高スルーレート、低ノイズ、低消費電力、RRO (レール ツー レール出力)、高精度 JFET オペアンプ
    • OPA177 高精度オペアンプ
    • OPA180 0.1μV/℃ のドリフト、低ノイズ、レール ツー レール出力、36V、ゼロドリフト オペアンプ
    • OPA180-Q1 車載認証済み、0.1μV/℃ ドリフト、低ノイズ、RRO、36V、ゼロドリフト オペアンプ
    • OPA187 ゼロドリフト (10μV、0.001μV/℃)、マルチプレクサ対応、低消費電力、RRO、CMOS 高精度オペアンプ
    • OPA188 高精度、低ノイズ、レール ツー レール出力、36V のゼロドリフト オペアンプ
    • OPA188-Q1 車載認証済み、高精度、低ノイズ、RRO(レール ツー レール出力)、36V ゼロドリフト オペアンプ
    • OPA189 シングル、14MHz、マルチプレクサ対応、低ノイズ、ゼロドリフト、RRO (レール ツー レール出力)、CMOS 高精度オペアンプ
    • OPA191 低消費電力、高精度、36V、e-trim CMOS アンプ
    • OPA192 高電圧、レール ツー レール入出力、5μV、0.2μV/℃、高精度オペアンプ
    • OPA192-Q1 車載向け、高電圧、レール ツー レール入出力、高精度オペアンプ、E-Trim™ シリーズ
    • OPA196 マルチプレクサ対応入力、シングル、36V、低消費電力、汎用アンプ
    • OPA197 シングル、36V、高精度、レール ツー レール入出力、低オフセット電圧オペアンプ
    • OPA197-Q1 車載対応、シングル、36V、高精度、レール ツー レール入出力、低オフセット電圧オペアンプ
    • OPA202 低ノイズ (0.2μVPP、9nV/√Hz)、容量性の大負荷 (25nF) を駆動可能、スーパーベータ、高精度オペアンプ
    • OPA206 スーパーベータ入力採用、OVP (過電圧保護) 搭載、低消費電力 (240μA)、低ノイズ (8nV/√Hz)、高精度 e-trim™ オペアンプ
    • OPA207 低消費電力 (350μA)、低ノイズ (7.5nV/√Hz)、高精度 (100μV、0.2μV/℃)、バイポーラ RRO オペアンプ
    • OPA209 シングル、2.2nV/√Hz、18MHz、高精度、RRO (レール ツー レール出力)、36V オペアンプ
    • OPA210 2.2nV/√Hz、低消費電力、36V オペアンプ
    • OPA211 1.1nV/√Hz のノイズ、低消費電力、高精度オペアンプ
    • OPA211-EP エンハンスド製品、1.1nV/rtHz のノイズ、低消費電力、高精度オペアンプ
    • OPA211-HT 高温用、1.1nV/√Hz のノイズ、低消費電力、高精度オペアンプ
    • OPA2130 デュアル、1MHz、20pA のバイアス電流、530μA の消費電力、FET オペアンプ
    • OPA2131 デュアル、4MHz、50pA のバイアス電流、750μA の消費電力、FET オペアンプ
    • OPA2140 レール ツー レール出力、デュアルチャネル、11MHz、低ノイズ、36V JFET 高精度オペアンプ
    • OPA2145 デュアル、5.5MHz、高スルーレート、低ノイズ、低消費電力、RRO 高精度 JFET オペアンプ
    • OPA2156 低ノイズ (3nV/√Hz @10kHz)、高速 (25MHz、40V/μs)、CMOS、高精度、RRIO (レール ツー レール入出力)、デュアル オペアンプ
    • OPA2180 0.1 uV/°C ドリフト、低ノイズ、レール ツー レール出力、36V ゼロドリフト オペアンプ
    • OPA2180-Q1 車載認証済み、0.1μV/℃ ドリフト、低ノイズ、RRO、36V、ゼロドリフト オペアンプ
    • OPA2182 業界最小のオフセット ドリフト (0.012uV/˚C、最大)、5.7nV/rtHz、マルチプレクス対応 36V オペアンプ
    • OPA2187 ゼロドリフト (10μV、0.001μV/℃)、マルチプレクサ対応、低消費電力、RRO、CMOS 高精度オペアンプ (デュアル)
    • OPA2188 0.03µV/℃、 6µV Vos、低ノイズ、レール ツー レール出力、36V ゼロドリフト オペアンプ
    • OPA2188-Q1 車載認証済み、0.03μV/℃ ドリフト、6μV Vos(オフセット電圧)、低ノイズ、RRO、36V、ゼロドリフト オペアンプ
    • OPA2189 デュアル、14MHz、マルチプレクサ対応、低ノイズ、ゼロドリフト、RRO、CMOS 高精度オペアンプ
    • OPA2191 低消費電力、36V、CMOS、高精度 e-trim™ オペアンプ
    • OPA2192 e-trim 機能搭載、36V、高精度、RRIO、低オフセット電圧、低入力バイアス電流のオペアンプ
    • OPA2192-Q1 e-trim 機能搭載、車載向け 36V、高精度、RRIO、低オフセット電圧、低入力バイアス電流オペアンプ
    • OPA2196 マルチプレクサ対応入力、デュアル、36V、低消費電力、汎用アンプ
    • OPA2197 デュアル、36V、高精度、レール ツー レール入出力、低オフセット電圧オペアンプ
    • OPA2197-Q1 車載、デュアル、36V、高精度、レール ツー レール入出力、低オフセット電圧オペアンプ
    • OPA2202 低ノイズ (0.2μVPP、9nV/√Hz)、容量性の大負荷 (25nF) を駆動可能、デュアル、スーパーベータ、高精度オペアンプ
    • OPA2205 小さい入力バイアス電流、低ノイズ、デュアル、レール ツー レール、バイポーラ、高精度 e-trim™ オペアンプ
    • OPA2206 e-trim™ とスーパーベータ入力トランジスタ搭載、±40V の OVP、低消費電力、低ノイズ、高精度アンプ
    • OPA2209 デュアル、2.2nV/√Hz、18MHz、高精度、RRO (レール ツー レール出力)、36V オペアンプ
    • OPA2210 超低ノイズ (2.2nV/√Hz)、スーパー ベータ (0.3nA)、高精度 (5μV、0.1μV/℃)、36V、デュアル オペアンプ
    • OPA2211-EP 1.1nV/Hz のノイズ、低消費電力、高精度オペアンプ
    • OPA2211-HT 1.1nV/rtHz ノイズ、低消費電力、高精度オペアンプ
    • OPA2211A 1.1nV/√Hz のノイズ、低消費電力、高精度オペアンプ
    • OPA2227 デュアル、高精度、低ノイズ オペアンプ
    • OPA2227-EP エンハンスド製品、高精度、低ノイズ オペアンプ
    • OPA2228 デュアル、広帯域、高精度、低ノイズ オペアンプ
    • OPA2237 デュアル、単一電源電圧オペアンプ MicroAmplifier™ シリーズ
    • OPA2241 デュアル、5V、単一電源、マイクロパワー オペアンプ
    • OPA2251 デュアル、15V、単一電源、マイクロパワー オペアンプ
    • OPA227 超高精度、低ノイズ オペアンプ
    • OPA2277 10μV、0.1µV/℃、高精度、低消費電力オペアンプ
    • OPA2277-EP エンハンスド製品、高精度オペアンプ
    • OPA228 33MHz、3nV/√Hz のノイズ、高精度オペアンプ
    • OPA2317 2 回路、低オフセット、レール ツー レール I/O オペ アンプ
    • OPA2317-Q1 OPAx317-Q1 ゼロドリフト、低オフセット、レール ツー レール I/O オペアンプ
    • OPA2320 デュアル、高精度、ゼロ クロスオーバ、20MHz、0.9pA の Ib (バイアス電流)、RRIO (レール ツー レール入出力)、CMOS オペアンプ
    • OPA2320-Q1 車載対応、デュアル、高精度、ゼロ クロスオーバ、20MHz、0.9pA Ib (バイアス電流)、RRIO、CMOS オペアンプ
    • OPA2325 RRIO およびゼロ クロスオーバーの、デュアル高精度、広帯域、低ノイズ、低消費電力 ADC 駆動オペアンプ
    • OPA2330 デュアル、1.8V、35μA、マイクロパワー、高精度、ゼロドリフト CMOS オペアンプ
    • OPA2333 1.8V、17μA、2 チャネル、マイクロパワー、ゼロドリフト CMOS オペアンプ
    • OPA2333-HT 高温対応、1.8V、17μA、2 チャネル、マイクロパワー、ゼロドリフト CMOS オペアンプ
    • OPA2333-Q1 車載対応、1.8V、17μA、2 チャネル、マイクロパワー、ゼロドリフト CMOS オペアンプ
    • OPA2333A-EP エンハンスド製品、1.8V、17μA、2 チャネル、マイクロパワー、ゼロドリフト CMOS オペアンプ
    • OPA2333P 300kHz を上回る GBW (ゲイン帯域幅)、1.8V、17μA、2 チャネル、マイクロパワー、ゼロドリフト CMOS オペアンプ
    • OPA2334 シャットダウン機能搭載、デュアル、最大 0.05μV/℃、単一電源電圧、CMOS オペアンプ
    • OPA2335 デュアル、最大 0.05μV/℃、単一電源電圧、CMOS オペアンプ
    • OPA2335M 最大 0.05μV/℃、単電源 CMOS オペアンプ
    • OPA2336 MicroAmplifier シリーズ、単一電源、マイクロパワー、CMOS オペアンプ
    • OPA2340 デュアル、単一電源、レール ツー レール、低消費電力オペアンプ
    • OPA2350 デュアル、単一電源電圧、レール ツー レール、高速、低ノイズ、オペアンプ
    • OPA2369 デュアル、1.8V、700nA、ゼロ クロスオーバ、レール ツー レール I/O オペアンプ
    • OPA237 MicroAmplifier™ シリーズ、単一電源オペアンプ
    • OPA2376 デュアル、高精度、低ノイズ、低静止電流オペアンプ
    • OPA2376-Q1 e-trim(TM) 採用、低ノイズ、低静止電流、高精度オペアンプ
    • OPA2377 低コスト、低ノイズ、5MHz CMOS オペアンプ
    • OPA2377-Q1 車載認証済み、レール ツー レール入出力、低ノイズ、5MHz CMOS オペアンプ
    • OPA2378 ゼロドリフト シリーズ、デュアル、低ノイズ、900kHz、RRIO、高精度オペアンプ
    • OPA2381 高精度、低消費電力、トランスインピーダンス アンプ
    • OPA2383 デュアル、ゼロドリフト、マイクロパワー (65μA)、高速電力比 (2.5MHz)、RRIO オペアンプ
    • OPA2387 超高精度、ゼロドリフト、入力バイアス電流の小さいオペアンプ
    • OPA2388 デュアル、10MHz、CMOS、ゼロドリフト、ゼロ クロスオーバ、真の RRIO (レール ツー レール入出力) 高精度オペアンプ
    • OPA2388-Q1 車載認証済み、デュアル、広帯域、ゼロ ドリフト、ゼロ クロスオーバー、高精度アンプ
    • OPA2397 デュアル、低オフセット (60μV)、低ノイズ、小さいバイアス電流、RRIO (レール ツー レール入出力) e-trim™ オペアンプ
    • OPA241 シングル、5V 単一電源、マイクロパワー オペアンプ
    • OPA251 シングル、15V 単一電源、マイクロパワー オペアンプ
    • OPA27 超低ノイズ (4.5nV/√Hz)、100μV オフセット、ユニティ ゲイン安定、高精度オペアンプ
    • OPA2727 e-trim™ 採用、20MHz、高精度 CMOS オペアンプ
    • OPA2734 シャットダウン機能搭載、ゼロドリフト シリーズ、デュアル、最大 0.05μV/℃、単一電源電圧、CMOS オペアンプ
    • OPA2735 ゼロドリフト シリーズ、デュアル、最大 0.05μV/℃、単一電源電圧、CMOS オペアンプ
    • OPA277 デュアル、36V、10μV のオフセット、0.1μV/℃ のドリフト、バイポーラ、オペアンプ
    • OPA2828 デュアル、高速 (45MHz と 150V/μs)、36V、低ノイズ (4nV/√Hz) RRO JFET オペアンプ
    • OPA317 低オフセット、レール ツー レール I/O オペ アンプ
    • OPA317-Q1 車載認証済み、低オフセット、RRIO、低消費電流、オペアンプ
    • OPA320 高精度、ゼロ クロスオーバ、20MHz、0.9pA の Ib (バイアス電流)、CMOS オペアンプ
    • OPA320-Q1 車載認証取得済み、高精度、ゼロ クロスオーバ、20MHz、0.9pA の Ib (バイアス電流)、RRIO (レール ツー レール入出力)、CMOS オペアンプ
    • OPA325 低ノイズ (10nV/rtHz)、広帯域 (10MHz)、低消費電力 (0.65mA)、ゼロ クロスオーバー オペアンプ
    • OPA328 高精度、ゼロ クロスオーバー、50μV のオフセット電圧、40MHz の広帯域幅、RRIO (レール ツー レール入出力)、CMOS オペアンプ
    • OPA330 シングル、1.8V、35μA、マイクロパワー、高精度、ゼロドリフト CMOS オペアンプ
    • OPA333 マイクロパワー、1.8V、17μA、ゼロドリフト CMOS 高精度オペアンプ
    • OPA333-Q1 車載対応、マイクロパワー、1.8V、17μA、ゼロドリフト CMOS 高精度オペアンプ
    • OPA333A-EP エンハンスド製品、マイクロパワー、1.8V、17μA、ゼロドリフト CMOS 高精度オペアンプ
    • OPA334 シャットダウン機能搭載、シングル、最大 0.05μV/℃、単一電源、CMOS オペアンプ
    • OPA335 シングル、最大 0.05μV/℃、単一電源、CMOS オペアンプ
    • OPA336 MicroAmplifier™ シリーズ、単一電源、マイクロパワー、CMOS オペアンプ
    • OPA336-EP エンハンスド製品、Microamplifier(Tm)、単一電源電圧、マイクロパワー、CMOS オペアンプ
    • OPA340 シングル、単一電源、レール ツー レール、低消費電力オペアンプ
    • OPA340-EP エンハンスド製品、MicroAmplifier™ シリーズ、単一電源、レール ツー レール オペアンプ
    • OPA350 シングル、単一電源、レール ツー レール、高速、低ノイズ、オペアンプ
    • OPA369 シングル、1.8V、700nA、ゼロ クロスオーバ、レール ツー レール I/O オペアンプ
    • OPA37 超低ノイズ (4.5nV/√Hz)、100μV のオフセット、非補償型、高精度オペアンプ
    • OPA376 高精度 (0.025mV)、低ノイズ (7.5nV/rtHz)、低静止電流 (760μA) オペアンプ
    • OPA376-Q1 車載向け高精度、低ノイズ、低 Iq オペアンプ
    • OPA377 低コスト、低ノイズ、5.5MHz CMOS オペアンプ
    • OPA377-Q1 車載認証済み、低ノイズ、低電圧、高精度オペアンプ
    • OPA378 ゼロドリフト シリーズ、低ノイズ、900kHz、RRIO (レール ツー レール入出力)、高精度オペアンプ
    • OPA381 高精度、低消費電力、高速、トランスインピーダンス アンプ
    • OPA383 シングル、ゼロドリフト、マイクロパワー (65μA)、高速電力比 (2.5MHz)、RRIO オペアンプ
    • OPA387 超高精度 (2μV)、ゼロドリフト (0.003μV/℃)、入力バイアス電流の小さいオペアンプ (シングル)
    • OPA388 シングル、10MHz、CMOS、ゼロドリフト、ゼロ クロスオーバ、真の RRIO (レール ツー レール入出力) 高精度オペアンプ
    • OPA388-Q1 車載認証済み、広帯域、ゼロドリフト、ゼロ クロスオーバ、高精度アンプ
    • OPA391 高い速度/電力比、マイクロパワー、シングル、高精度、小さいバイアス電流、RRIO オペアンプ
    • OPA392 シングル、低オフセット (10μV)、低ノイズ (10kHz 時に 4.4nV/√Hz)、fA (フェムトアンペア) 単位のバイアス電流、e-trim™ オペアンプ
    • OPA396 シングル、マイクロパワー (24μA)、低オフセット (100μV)、優れた速度電力比、RRIO (レール ツー レール入出力) オペアンプ
    • OPA397 シングル、低オフセット (60μV)、低ノイズ、小さいバイアス電流、RRIO (レール ツー レール入出力) e-trim™ オペアンプ
    • OPA3S328 複数のゲイン スイッチ内蔵、高速 (40MHz)、高精度 (60μV)、低ノイズのオペアンプ
    • OPA404 クワッド、高速、高精度、Difet® オペアンプ
    • OPA4140 レール ツー レール出力、クワッドチャネル、11MHz、低ノイズ、36V JFET 高精度オペアンプ
    • OPA4180 0.1μV/℃ のドリフト、クワッド、低ノイズ、レール ツー レール、36V、ゼロドリフト オペアンプ
    • OPA4187 ゼロドリフト (10μV、0.001μV/℃)、マルチプレクサ対応、低消費電力、RRO、CMOS クワッド高精度オペアンプ (クワッド)
    • OPA4188 0.03µV/C、低ノイズ、レール ツー レール出力、36V ゼロドリフト オペアンプ
    • OPA4189 クワッド、14MHz、マルチプレクサ対応、ゼロドリフト、レール ツー レール出力、高精度オペアンプ
    • OPA4191 RRIO、クワッド、低消費電力、36V、高精度、e-trim アンプ
    • OPA4192 E-Trim™ シリーズ、低ノイズ、低静止電流、36V、RRI/O、高精度オペアンプ
    • OPA4196 マルチプレクサ対応入力、クワッド、36V、低消費電力、汎用アンプ
    • OPA4197 クワッド、36V、高精度、レール ツー レール入出力、低オフセット電圧、オペアンプ
    • OPA4197-Q1 車載対応、クワッドチャネル、高精度、36V、10MHz、レール ツー レール入出力オペアンプ
    • OPA4202 低ノイズ (0.2μVPP、9nV/√Hz)、容量性の大負荷 (25nF) を駆動可能、クワッド、スーパーベータ、高精度オペアンプ
    • OPA4205 小さい入力バイアス電流、低ノイズ、クワッド、レール ツー レール、バイポーラ、高精度 e-trim™ オペアンプ
    • OPA4209 クワッド、2.2nV/√Hz、18MHz、高精度、RRO (レール ツー レール出力)、36V オペアンプ
    • OPA4227 クワッド、高精度、低ノイズ オペアンプ
    • OPA4228 クワッド、高精度、広帯域、低ノイズ オペアンプ
    • OPA4241 クワッド、5V、単一電源、マイクロパワー オペアンプ
    • OPA4251 クワッド、15V、単一電源、マイクロパワー オペアンプ
    • OPA4277 クワッド、低オフセット (10μV)、高精度オペアンプ
    • OPA4277-EP エンハンスト製品高精度オペアンプ
    • OPA4277-SP 高精度オペアンプ
    • OPA4317 4 回路、低オフセット、レール ツー レール I/O オペ アンプ
    • OPA4325 低ノイズ (10nV/√Hz)、広帯域 (10MHz)、低消費電力 (0.65mA)、クワッド、ゼロ クロスオーバー オペアンプ
    • OPA4328 Quad-channel, precision, 50µV offset voltage, 40MHz wide-bandwidth RRIO CMOS operational amplifier
    • OPA4330 クワッド、1.8V、35μA、マイクロパワー、高精度、ゼロドリフト CMOS オペアンプ
    • OPA4336 MicroAmplifier™ シリーズ、クワッド、単一電源、マイクロパワー、CMOS オペアンプ
    • OPA4340 クワッド、単一電源、レール ツー レール、低消費電力オペアンプ
    • OPA4350 クワッド、単一電源、レール ツー レール、高速、低ノイズ、オペアンプ
    • OPA4376 クワッド、高精度、低ノイズ、低静止電流オペアンプ
    • OPA4376-Q1 車載認証済み、E-Trim 採用、低静止電流、低ノイズ、高精度オペアンプ
    • OPA4377 クワッド、低コスト、低ノイズ、5.5MHz CMOS オペアンプ
    • OPA4377-Q1 車載認証済み、低ノイズ、5.5MHz GBW の CMOS オペアンプ
    • OPA4383 クワッド、ゼロドリフト、マイクロパワー (65μA)、高速電力比 (2.5MHz)、RRIO オペアンプ
    • OPA4387 超高精度 (2μV)、ゼロドリフト (0.003μV/℃)、入力バイアス電流の小さいオペアンプ (クワッド)
    • OPA4388 クワッド、10MHz、CMOS、ゼロドリフト、ゼロ クロスオーバ、真の RRIO (レール ツー レール入出力) 高精度オペアンプ
    • OPA4391 クワッド、マイクロパワー、優れた速度電力比、低バイアス電流、RRIO (レール ツー レール入出力)、高精度オペアンプ
    • OPA4392 クワッド、低オフセット (10μV)、低ノイズ (6nV/rtHz)、fA (フェムトアンペア) 単位のバイアス電流、e-trim™ オペアンプ
    • OPA4397 クワッド、低オフセット (60μV)、低ノイズ、小さいバイアス電流、RRIO (レール ツー レール入出力) e-trim™ オペアンプ
    • OPA4727 e-trim™ 採用、20MHz、高精度 CMOS オペアンプ
    • OPA4H014-SEP 耐放射線特性、11MHz、低ノイズ、高精度、レール ツー レール出力、JFET アンプ
    • OPA593 85V、100μV、広帯域幅 (10MHz)、大出力電流 (250mA)、高精度オペアンプ
    • OPA627 55V/μs、高速、最大 0.8μV/℃ のドリフト、高精度オペアンプ
    • OPA637 高精度、高速、Difet® オペアンプ
    • OPA727 シングル、高精度、低ノイズ オペアンプ
    • OPA728 20MHz、2.5fA/√Hz のノイズ、高精度オペアンプ
    • OPA734 シャットダウン機能搭載、ゼロドリフト シリーズ、シングル、最大 0.05μV/℃、単一電源、CMOS オペアンプ
    • OPA735 ゼロドリフト シリーズ、シングル、最大 0.05μV/℃、単一電源、CMOS オペアンプ
    • OPA827 低ノイズ、高精度、JFET入力オペアンプ
    • OPA828 高速 (45MHz と 150V/μs)、36V、低ノイズ (4nV/√Hz) RRO JFET オペアンプ
    • OPA928 RRIO 対応、高電圧、フェムトアンペア (fA) 単位の入力バイアス電流、高精度 e-trim™ オペアンプ
    • SM72501 高精度、CMOS 入力、RRIO (レール ツー レール入出力)、広い電源電圧範囲、アンプ
    • SM73307 デュアル、高精度、17MHz、低ノイズ、CMOS 入力アンプ
    • SM73308 低オフセット、低ノイズ、RRO オペアンプ
    • THP210 高精度 (40μV、0.1μV/℃)、高電圧 (36V)、低ノイズ (3.7nV/√Hz)、完全差動アンプ
    • TLC1078 デュアル マイクロ パワー、高精度、低電圧オペアンプ
    • TLC1079 クワッド マイクロ パワー、高精度、低電圧オペアンプ
    • TLC2201 低ノイズ、高精度、レール ツー レール出力オペアンプ
    • TLC2201-SP 宇宙向け、低ノイズ、高精度、Advanced LinCMOS™、シングル オペアンプ
    • TLC2201A Advanced LinCMOS™、低ノイズ、高精度オペアンプ
    • TLC2201AM 低ノイズ、高精度、Advanced LinCMOS™ シングル オペアンプ
    • TLC2201AM-MIL 低ノイズ、高精度、Advanced LinCMOS™ シングル オペアンプ
    • TLC2201M 低ノイズ、高精度、Advanced LinCMOS™ シングル オペアンプ
    • TLC2202 デュアル 低ノイズ、高精度、レール ツー レール オペアンプ
    • TLC2202A Advanced LinCMOS™、低ノイズ、高精度、デュアル オペアンプ
    • TLC2202AM 低ノイズ、高精度、Advanced LinCMOS™、デュアル オペアンプ
    • TLC2202M 低ノイズ、高精度、Advanced LinCMOS™、デュアル オペアンプ
    • TLC2252A レール ツー レール、デュアル オペアンプ
    • TLC2252A-EP エンハンスド製品、Advanced LinCMOS、レール ツー レール、超低消費電力オペアンプ
    • TLC2252A-Q1 車載カタログ、Advanced LinCMOS、レール ツー レール、超低消費電力オペアンプ
    • TLC2252AM レール ツー レール、マイクロパワー、高精度、Advanced LinCMOS™、デュアル オペアンプ
    • TLC2254A レール ツー レール、クワッド オペアンプ
    • TLC2254A-EP エンハンスド製品、Advanced LinCMOS、レール ツー レール、超低消費電力オペアンプ
    • TLC2254A-Q1 車載向け、Advanced LinCMOS、レール ツー レール、超低消費電力、高精度オペアンプ
    • TLC2254AM レール ツー レール、マイクロパワー、高精度、Advanced LinCMOS™、クワッド オペアンプ
    • TLC2264A-Q1 車載カタログ、レール ツー レール、超低消費電力オペアンプ
    • TLC2272A デュアル、低ノイズ、2.18MHz、レール ツー レール オペアンプ
    • TLC2272A-EP エンハンスド製品、Advanced LinCMOS(TM) レール ツー レール オペアンプ
    • TLC2272A-Q1 車載カタログ、Advanced LinCMOS™、レール ツー レール、オペアンプ
    • TLC2272AM 広い温度範囲 (-55℃ ~ 125℃)、Advanced LinCMOS™、レール ツー レール、デュアル、高精度オペアンプ
    • TLC2272AM-MIL レール ツー レール、低ノイズ、Advanced LinCMOS™、デュアル オペアンプ
    • TLC2274A アドバンスト LinCMOS™、レール ツー レール、クワッド高精度オペアンプ
    • TLC2274A-EP エンハンスド製品の Advanced LinCMOS(Tm) レール ツー レール オペアンプ
    • TLC2274A-Q1 車載、Advanced LinCMOS™、レール ツー レール、クワッド高精度オペアンプ
    • TLC2652 高精度、1μV のオフセット、チョッパ安定化オペアンプ
    • TLC2652A Advanced LinCMOS™、高精度、チョッパ安定化オペアンプ
    • TLC2652AM 高精度、チョッパ安定化、Advanced LinCMOS™ オペアンプ
    • TLC2652M-MIL 高精度、チョッパ安定化、Advanced LinCMOS™ オペアンプ
    • TLC2654 低ノイズ、チョッパ安定型オペアンプ
    • TLC2654A Advanced LinCMOS™、低ノイズ、チョッパ安定化オペアンプ
    • TLC2654AM 低ノイズ、チョッパ安定化、Advanced LinCMOS™、オペアンプ
    • TLC277 デュアル 高精度、単電源オペアンプ
    • TLC279 クワッド 高精度、単電源オペアンプ
    • TLC27L7 デュアル 高精度、単電源、マイクロ パワー オペアンプ
    • TLC27L9 クワッド、高精度、単一電源、マイクロパワー オペアンプ
    • TLC27M7 デュアル、高精度、単一電源電圧、低消費電力オペアンプ
    • TLC27M9 クワッド、高精度、単一電源電圧、低消費電力オペアンプ
    • TLC4501 Advanced LinEPIC、入力オフセット自己較正、高精度オペアンプ
    • TLC4501A Advanced LinEPIC、入力オフセット自己較正、高精度オペアンプ
    • TLC4502 Advanced LinEPIC、入力オフセット自己較正、高精度、デュアル オペアンプ
    • TLC4502A 高度製品、デュアル、自己較正 (キャリブレーション)、高精度オペアンプ
    • TLC4502AM 高度製品、デュアル、自己較正 (キャリブレーション)、高精度オペアンプ
    • TLC4502M Advanced LinEPIC、入力オフセット自己較正、高精度、デュアル オペアンプ
    • TLE2021 高精度、低消費電力、単一電源オペアンプ
    • TLE2021-EP エンハンスド製品、高精度、低消費電力、単一電源オペアンプ
    • TLE2021-Q1 車載向け、Excalibur プロセス採用、高速、低消費電力、シングル オペアンプ
    • TLE2021A Excalibur プロセス採用、高速、低消費電力、シングル、高精度オペアンプ
    • TLE2021A-EP エンハンスド製品、Excalibur プロセス採用、高速、低消費電力、高精度オペアンプ
    • TLE2021A-Q1 車載向け、Excalibur プロセス採用、高速、低消費電力、シングル、高精度オペアンプ
    • TLE2021AM 高速、低消費電力、高精度シングル オペアンプ
    • TLE2021B Excalibur、高速、低消費電力、高精度オペアンプ
    • TLE2021M 高速、低消費電力、高精度シングル オペアンプ
    • TLE2021M-MIL 高速、低消費電力、高精度シングル オペアンプ
    • TLE2022 デュアル 高精度、低消費電力、単電源オペアンプ
    • TLE2022-EP エンハンスド製品、Excalibur プロセス採用、高速、低消費電力、高精度オペアンプ
    • TLE2022-Q1 車載向け、Excalibur プロセス採用、高速、低消費電力、シングルとデュアル オペアンプ
    • TLE2022A Excalibur、高速、低消費電力、高精度、デュアル オペアンプ
    • TLE2022A-EP エンハンスド製品、Excalibur プロセス採用、高速、低消費電力、高精度オペアンプ
    • TLE2022A-Q1 車載向け、Excalibur プロセス採用、高速、低消費電力、デュアル、高精度オペアンプ
    • TLE2022AM 高速、低消費電力、高精度デュアル オペアンプ
    • TLE2022AM-MIL 高速、低消費電力、高精度デュアル オペアンプ
    • TLE2022BM 高速、低消費電力、高精度デュアル オペアンプ
    • TLE2022M デュアル、広い温度範囲 (-55℃ ~ 125℃)、Excalibur プロセス採用、高速、低消費電力、高精度、オペアンプ
    • TLE2022M-MIL 高速、低消費電力、高精度デュアル オペアンプ
    • TLE2024A Excalibur プロセス採用、高速、低消費電力、クワッド、高精度オペアンプ
    • TLE2024A-EP エンハンスド製品、Excalibur プロセス採用、高速、低消費電力、高精度オペアンプ
    • TLE2024AM 高速、低消費電力、高精度クワッド オペアンプ
    • TLE2024B Excalibur、高速、低消費電力、高精度、クワッド オペアンプ
    • TLE2027 低ノイズ 高精度オペアンプ
    • TLE2027AM シングル、低ノイズ、高速、高精度 (25μV のオフセット) オペアンプ
    • TLE2027AM-MIL 低ノイズ、高速、高精度シングル オペアンプ
    • TLE2027M シングル、低ノイズ、高速、高精度 (100μV のオフセット) オペアンプ
    • TLE2027M-MIL 低ノイズ、高速、高精度シングル オペアンプ
    • TLE2037 低ノイズ、高速、高精度、非補償型オペアンプ
    • TLE2037A Excalibur、低ノイズ、高速、高精度、位相補正無、オペアンプ
    • TLE2037A-Q1 車載向け、Excalibur プロセス採用、低ノイズ、高速、高精度オペアンプ
    • TLE2141 低ノイズ、高速、高精度、単一電源オペアンプ
    • TLE2141-EP エンハンスド製品、Excalibur 低ノイズ、高速、高精度オペアンプ
    • TLE2141-Q1 車載向け、低ノイズ、高速、高精度オペアンプ
    • TLE2141A Excalibur、低ノイズ、高速、高精度、オペアンプ
    • TLE2141AM 高速、高駆動能力の高精度オペアンプ
    • TLE2141M 高速、高駆動能力の高精度オペアンプ
    • TLE2141M-D 高速、高い駆動能力のシングル オペアンプ
    • TLV07 高精度、36V、低ノイズ、レール ツー レール出力オペアンプ
    • TLV197-Q1 車載向け、シングルチャネル、高電圧、高精度、RRIO オペアンプ
    • TLV2186 低消費電力、レール ツー レール入出力、24V、ゼロドリフト オペアンプ
    • TLV2197-Q1 車載向け、デュアルチャネル、高電圧、高精度、RRIO オペアンプ
    • TLV2252 デュアル レール ツー レール、低電圧、低消費電力オペアンプ
    • TLV2252-Q1 車載向け、Advanced LinCMOS™、レール ツー レール、超低消費電力デュアル オペアンプ
    • TLV2252A Advanced LinCMOS™、レールツーレール、超低消費電力、デュアル高精度オペアンプ
    • TLV2252A-EP エンハンスド製品、Advanced LinCMOS(Tm)、レール ツー レール、超低消費電力オペアンプ
    • TLV2252A-Q1 車載対応、Advanced LinCMOS™、レール ツー レール、超低消費電力、デュアル高精度オペアンプ
    • TLV2252AM 低電圧、レール ツー レール、マイクロパワー、高精度、Advanced LinCMOS™、デュアル オペアンプ
    • TLV2252M 低電圧、レール ツー レール、マイクロパワー、Advanced LinCMOS™、デュアル オペアンプ
    • TLV2254 Advanced LinCMOS™、レールツーレール、超低消費電力クワッドオペアンプ
    • TLV2254A クワッド 低電圧、レール ツー レール オペアンプ
    • TLV2254A-EP エンハンスド製品、Advanced LinCMOS(Tm)、レール ツー レール、超低消費電力オペアンプ
    • TLV2262 デュアル、レール ツー レール、低電圧、低消費電力オペアンプ
    • TLV2262A デュアル、Advanced LinCMOS™、0.2mA、レール ツー レール オペアンプ
    • TLV2262A-Q1 車載対応、デュアル、高精度、Advanced LinCMOS、レール ツー レール オペアンプ
    • TLV2262AM 低電圧、レール ツー レール、低消費電力、高精度、Advanced LinCMOS™、デュアル オペアンプ
    • TLV2262M 低電圧、レール ツー レール、低消費電力、Advanced LinCMOS™、デュアル オペアンプ
    • TLV2264 クワッド レール ツー レール、低電圧、低消費電力オペアンプ
    • TLV2264A クワッド、Advanced LinCMOS™、0.2mA、レール ツー レール オペアンプ
    • TLV2264A-Q1 車載対応、クワッド、高精度、Advanced LinCMOS、レール ツー レール オペアンプ
    • TLV2264AM 低電圧、レール ツー レール、低消費電力、高精度、Advanced LinCMOS™、クワッド オペアンプ
    • TLV2333 コスト重視システム向け、デュアル、350kHz、低ノイズ、RRIO (レール ツー レール入出力)、CMOS オペアンプ
    • TLV2369 ゼロ クロスオーバー歪み、デュアル、静止電流 800nA、1.8V、RRIO オペアンプ
    • TLV2376 デュアル、5.5MHz、100μV のオフセット、8nV/√Hz のノイズ、815μA の電力、高精度オペアンプ
    • TLV2422A レール ツー レール出力、広い入力電圧範囲、マイクロ パワー、デュアル オペアンプ
    • TLV2442 Advanced LinCMOS™、レール ツー レール出力、広い入力電圧範囲、デュアル オペアンプ
    • TLV2442A Advanced LinCMOS™、レール ツー レール出力、広い入力電圧範囲、デュアル高精度オペアンプ
    • TLV2442A-Q1 車載、Advanced LinCMOS™、レール ツー レール出力、広い入力電圧範囲、デュアル高精度オペアンプ
    • TLV2444 Advanced LinCMOS™、レール ツー レール出力、広い入力電圧範囲、クワッド オペアンプ
    • TLV2444A Advanced LinCMOS™、レール ツー レール出力、広い入力電圧範囲、クワッド高精度オペアンプ
    • TLV333 コスト重視システム向け、シングル、350kHz、低ノイズ、RRIO (レール ツー レール入出力)、CMOS オペアンプ
    • TLV369 コスト重視アプリケーション向け、ゼロ クロスオーバ歪み、シングル、800nA、1.8V、RRIO (レール ツー レール入出力) オペアンプ
    • TLV376 5.5MHz、100μV のオフセット、8nV/√Hz のノイズ、815μA の電力、高精度オペアンプ
    • TLV4197-Q1 車載対応、クワッドチャネル、高電圧、低オフセット、レール ツー レール入出力オペアンプ
    • TLV4333 コスト重視システム向け、クワッド、350kHz、低ノイズ、RRIO (レール ツー レール入出力)、CMOS オペアンプ
    • TLV4376 クワッド、5.5MHz、100μV のオフセット、8nV/√Hz のノイズ、815μA の電力、高精度オペアンプ
    • TLV6003 シングル、超低消費電力 (980nA)、16V、高精度、レール ツー レール入出力オペアンプ
    • TLV8811 コスト最適化システム向け 425nA シングル高精度ナノパワー オペアンプ
    • TLV8812 コスト最適化システム向け 425nA デュアル高精度ナノパワー オペアンプ
    設計ツール

    CIRCUIT060001 — 単一電源、ローサイド、単方向電流センシング回路

    この単一電源、ローサイド、電流センシング ソリューションは最大 1A の負荷電流を正確に検出し、50mV ~ 4.9V の電圧に変換します。入力電流範囲と出力電圧範囲は必要に応じてスケーリングでき、大きなスイングに対応するため、より高電圧の電源も使用できます。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060002 — NTC サーミスタ回路搭載、温度センシング

    この温度センシング回路は、1 個の抵抗を NTC (Negative Temperature Coefficient:負の温度係数) サーミスタに直列接続して電圧デバイダを形成します。これは、温度範囲全体で線形性を維持する出力電圧を生成する効果があります。この回路は、反転入力に電圧リファレンスを接続してオペアンプを非反転構成で使用し、信号のオフセット調整とゲイン設定を行います。その結果、ADC の分解能を最大限に活用し、測定精度を高めることができます。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060003 — PTC サーミスタ回路搭載、温度センシング

    この温度センシング回路は、1 個の抵抗を PTC (Positive Temperature Coefficient:正の温度係数) サーミスタに直列接続して電圧デバイダを形成します。これは、温度範囲全体で線形性を維持する出力電圧を生成する効果があります。この回路は、反転入力に電圧リファレンスを接続してオペアンプを非反転構成で使用し、信号のオフセット調整と増幅を行います。その結果、ADC の分解能を最大限に活用し、測定精度を高めることができます。
    設計ツール

    CIRCUIT060004 — 低ノイズ、長距離の PIR センサ コンディショナー回路

    この 2 段アンプの設計は、受動赤外線 (PIR) センサからの信号を増幅し、フィルタ処理します。回路には、回路の出力におけるノイズを低減するため複数のローパスおよびハイパス フィルタが含まれており、長距離での動作を検出でき、誤認トリガを減らすことができます。この回路の後にウィンドウ コンパレータを追加してデジタル出力を生成するか、A/D コンバータ (ADC) 入力へ直接接続できます。
    設計ツール

    CIRCUIT060005 — ディスクリート差動アンプ回路搭載ハイサイド電流センシング

    この単一電源、ハイサイド、低コストの電流センシング ソリューションは、50mA ~ 1A の負荷電流を検出し、0.25V ~ 5V の出力電圧に変換します。ハイサイドのセンシングにより、システムはグランドへの短絡を識別でき、負荷のグランドを動揺させません。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060006 — ブリッジアンプ回路

    ひずみゲージは、加えられた力に応じて抵抗値が変化するセンサです。抵抗値の変動を測定するために、ひずみゲージをブリッジ構成内に配置します。この設計では、2 オペアンプ構成の計測回路を使用して、ひずみゲージの抵抗値の変化により発生する差動信号を増幅します。R10 の変化によりホイートストーン ブリッジの出力に発生した小さな差動電圧が 2 オペアンプ構成の計測アンプに入力されます。
    設計ツール

    CIRCUIT060007 — ローサイドの双方向電流センシング回路

    単一電源電圧で動作するこのローサイドの双方向電流センシング ソリューションは、–1A ~ 1A の負荷電流を正確に検出できます。出力のリニア動作範囲は 110mV ~ 3.19V です。ローサイド電流センシングは同相電圧をグランド付近の水準に維持するので、高いバス電圧を使用するアプリケーションで非常に役立ちます。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060008 — 全波整流回路

    この絶対値回路は、交流 (AC) 信号を単極性の信号に変換できます。この回路は、最高 50kHz の周波数で ±10V の入力信号、および最高 1kHz の周波数で最低 ±25mV の信号に対して、限定された歪みで動作します。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060009 — 半波整流回路

    この高精度の半波整流器は、変動する入力信号(正弦波が望ましい)の負側の半分だけを反転して出力します。帰還抵抗の値を適切に選択することで、各種のゲインを実現できます。高精度の半波整流器は一般に、DC 出力電圧を生成するため、ピーク検出器や帯域幅の制限された非反転アンプなど、他のオペアンプ回路とともに使用されます。この構成は、最高 50kHz の周波数で、0.2mVpp ~ 4Vpp の範囲の正弦波入力信号に対して動作するよう設計されています。
    設計ツール

    CIRCUIT060010 — PWM ジェネレータ回路

    この回路では、三角波ジェネレータとコンパレータを利用して、デューティ サイクルが入力電圧に反比例する 500kHz パルス幅変調 (PWM) 波形を生成できます。オペアンプとコンパレータが三角波を生成し、2 番目のコンパレータの反転入力に印加されます。入力電圧は、この 2 番目のコンパレータの非反転入力に印加されます。入力波形を三角波と比較して、PWM 波形が生成されます。出力波形の精度と線形性を向上するため、2 番目のコンパレータはエラー アンプの帰還ループ内に配置されます。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060011 — 単一電源、2 次、マルチ フィードバック ハイパス フィルタ回路

    複数フィードバック (MFB) ハイパス (HP) フィルタは 2 次アクティブ フィルタです。Vref は 単一電源アプリケーションに対応するために DC オフセットを提供します。この HP フィルタは、パスバンドの周波数に対して信号 (ゲイン = –1V/V) を反転します。ゲインが高い場合、または Q 値が大きい (たとえば 3 以上) 場合、MFB フィルタが望ましいフィルタです
    設計ツール

    CIRCUIT060012 — 単一電源、2 次、マルチ フィードバック ローパス フィルタ回路

    複数フィードバック (MFB) ローパス フィルタ (LP フィルタ) は 2 次アクティブ フィルタです。Vref は 単一電源アプリケーションに対応するために DC オフセットを提供します。この LP フィルタは、パスバンドの周波数に対して信号 (ゲイン = –1V/V) を反転します。ゲインが高い場合、または Q 値が大きい (たとえば 3 以上) 場合、MFB フィルタが望ましいフィルタです。
    設計ツール

    CIRCUIT060014 — MOSFET 付き電圧/電流 (V/I) コンバータ回路

    この単一電源、ローサイド、V-I コンバータは、オペアンプの電源電圧を上回る電圧に接続できる負荷に、安定した電流を提供します。回路は、0 ~ 2V の入力電圧を受け入れ、0mA ~ 100mA の電流に変換します。ローサイド電流センス抵抗での電圧降下 (R3) をオペアンプの反転入力にフィードバックすることで、電流の正確な安定化が行われます。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060016 — 非反転型マイク プリアンプ回路

    この回路は非反転アンプ回路構成を使用してマイク出力の信号を増幅します。この回路は、音声周波数範囲の全体にわたって振幅の平坦性が非常に優れており、周波数応答偏差はわずかです。この回路は、5V 単一電源電圧からの電力供給で動作します。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060017 — デュアル電源、ディスクリートのプログラマブル ゲイン アンプ回路

    この回路は、可変入力抵抗を使用して 6dB (2V/V) ~ 60dB (1000V/V) の範囲のプログラマブル非反転ゲインを実現します。この設計は、ゲイン範囲の全体にわたって同じカットオフ周波数を維持します。
    設計ツール

    CIRCUIT060018 — フォトダイオード アンプ回路

    この回路は、フォトダイオードの光依存電流を増幅させるトランスインピーダンス アンプとして構成されたオペアンプで構成されています。
    ユーザー ガイド: PDF
    設計ツール

    CIRCUIT060019 — 非反転型の正の基準電圧を搭載した反転型オペアンプ回路

    このデザインは、非反転型の正のリファレンス電圧を搭載した 1 個の非反転アンプを使用して、-1V ~ 2V の入力信号を 0.05V ~ 4.95V の出力電圧に変換します。この回路を使用すると、勾配が正でオフセットが負であるセンサの出力電圧を、ADC の入力電圧として使用可能な範囲に変換することができます。
    設計ツール

    CIRCUIT060020 — 反転型アンプ回路

    この設計は入力信号、Vi を反転し、信号ゲイン –2V/V を適用します。入力信号は、通常は低インピーダンス ソースから得られます。この回路の入力インピーダンスは、入力抵抗 R1 によって決まるからです。反転アンプの同相電圧は、非反転ノードに印加されている電圧に等しくなります。このデザインではグランド レベルです。
    設計ツール

    CIRCUIT060074 — コンパレータによるハイサイド電流センシング回路

    このハイサイド電流センシング ソリューションは、レール ツー レール入力同相範囲に対応している 1 個のコンパレータを使用し、負荷電流が 1A を上回った合にコンパレータの出力端子 (COMP OUT) で過電流アラート (OC-Alert) 信号を生成します。この実装は、OC-Alert 信号をアクティブ ローに設定しています。したがって、1A のスレッショルドを上回ったときに、コンパレータの出力がローになります。負荷電流が 0.5A (50% 減少) に低下すると OC-Alert が論理 HIGH に戻るようにヒステリシスが実装されています。この回路は、オープン (...)
    設計ツール

    CIRCUIT060075 — 高速過電流検出回路

    この高速ローサイド過電流検出ソリューションは、1 個のゼロ ドリフト高速セトリング アンプ (OPA388) と、1 個の高速コンパレータ (TLV3201) を使用して実装済みです。この回路は、高速の電流信号および過電流イベントを監視するアプリケーション、たとえばモータや電源ユニットでの電流検出用に設計されています。

    帯域幅が非常に広く、オフセットが非常に小さく、スルー レートが高速なことから、OPA388 が選択されています。伝播遅延が 40ns、立ち上がり時間が 4.8ns と短く、応答が高速なことから、TLV3201 (...)
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    シミュレーション・ツール

    TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

    TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

    TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

    TINA は DesignSoft (...)

    ユーザー ガイド: PDF
    英語版 (Rev.A): PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOIC (D) 8 Ultra Librarian
    SOT-23 (DBV) 5 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ