ホーム アンプ オペアンプ (OP アンプ) 高精度オペアンプ (Vos が 1mV 未満)

OPA4188

アクティブ

0.03µV/C、低ノイズ、レール ツー レール出力、36V ゼロドリフト オペアンプ

製品詳細

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.025 Offset drift (typ) (µV/°C) 0.03 Input bias current (max) (pA) 1400 GBW (typ) (MHz) 2 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.8 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.415 Vn at 1 kHz (typ) (nV√Hz) 8.8 CMRR (typ) (dB) 134 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.018 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.22 Output swing headroom (to positive supply) (typ) (V) -0.22 THD + N at 1 kHz (typ) (%) 0.0001
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.025 Offset drift (typ) (µV/°C) 0.03 Input bias current (max) (pA) 1400 GBW (typ) (MHz) 2 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.8 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.415 Vn at 1 kHz (typ) (nV√Hz) 8.8 CMRR (typ) (dB) 134 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.018 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.22 Output swing headroom (to positive supply) (typ) (V) -0.22 THD + N at 1 kHz (typ) (%) 0.0001
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Low Offset Voltage: 25 µV (Maximum)
  • Zero-Drift: 0.03 µV/°C
  • Low Noise: 8.8 nV/√Hz
    0.1-Hz to 10-Hz Noise: 0.25 µVPP
  • Excellent DC Precision:
    PSRR: 142 dB
    CMRR: 146 dB
    Open-Loop Gain: 136 dB
  • Gain Bandwidth: 2 MHz
  • Quiescent Current: 475 µA (Maximum)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output:
    Input Includes Negative Rail
  • RFI Filtered Inputs
  • MicroSIZE Packages
  • Low Offset Voltage: 25 µV (Maximum)
  • Zero-Drift: 0.03 µV/°C
  • Low Noise: 8.8 nV/√Hz
    0.1-Hz to 10-Hz Noise: 0.25 µVPP
  • Excellent DC Precision:
    PSRR: 142 dB
    CMRR: 146 dB
    Open-Loop Gain: 136 dB
  • Gain Bandwidth: 2 MHz
  • Quiescent Current: 475 µA (Maximum)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output:
    Input Includes Negative Rail
  • RFI Filtered Inputs
  • MicroSIZE Packages

The OPA4188 operational amplifier uses TI proprietary auto-zeroing techniques to provide low offset voltage (25 µV, maximum), and near zero-drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high input impedance and rail-to-rail output swing within 15 mV of the rails, making them ideal for industrial applications. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range of 4 V to 36 V (±2 V to ±18 V).

The quad version is available in 14-pin SOIC and 14-pin TSSOP packages. All versions are specified for operation from –40°C to 125°C.

The OPA4188 operational amplifier uses TI proprietary auto-zeroing techniques to provide low offset voltage (25 µV, maximum), and near zero-drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high input impedance and rail-to-rail output swing within 15 mV of the rails, making them ideal for industrial applications. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range of 4 V to 36 V (±2 V to ±18 V).

The quad version is available in 14-pin SOIC and 14-pin TSSOP packages. All versions are specified for operation from –40°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。詳細はこちら

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
OPA4182 アクティブ 36V、5MHz、クワッド、低ノイズ、ゼロドリフト、MUX 対応、高精度オペアンプ Lower noise, wider bandwidth and higher DC performance

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート OPA4188 0.03-μV/°C Drift, Low-Noise, Rail-to-Rail Output, 36-V, Zero-Drift Operational Amplifiers データシート (Rev. D) PDF | HTML 2016年 9月 1日
アプリケーション概要 Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. D) PDF | HTML 2024年 12月 5日
Analog Design Journal オフセット補正手法:レーザー・トリミング、 e-Trim、チョッパ (Rev. A 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2019年 12月 17日
アプリケーション概要 PLC 機器用マルチチャネル・アナログ入力モジュール 英語版 2019年 4月 4日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
e-Book(PDF) Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. D) PDF | HTML 2014年 9月 30日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

  • D (SOIC-8 と SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • (...)
ユーザー ガイド: PDF | HTML
評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
評価ボード

DIYAMP-EVM — ユニバーサル DIY アンプ回路の評価基板

DIYAMP-EVM は、エンジニアと DIY ユーザーにアンプ回路を提供する評価基板 (EVM) ファミリであり、設計コンセプトの迅速な評価とシミュレーションの検証を実現します。3 つの業界標準パッケージ (SC70、SOT-23、SOIC) で供給されており、シングル / デュアル電源向けに、アンプ、フィルタ、安定性補償、コンパレータの各構成など、12 の一般的なアンプ構成が可能です。

DIYAMP-EVM は、迅速 簡単なプロトタイプ製作を可能にします。また、一般的な 0805 または 0603 (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

OPAx188 PSpice Model (Rev. C)

SBOMAO2C.ZIP (30 KB) - PSpice Model
シミュレーション・モデル

OPAx188 TINA-TI Reference Design (Rev. C)

SBOM806C.TSC (344 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPAx188 TINA-TI Spice Model (Rev. C)

SBOM807C.ZIP (11 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

OPAMP-NOISECALC Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060001 — 単一電源、ローサイド、単方向電流センシング回路

この単一電源、ローサイド、電流センシング ソリューションは最大 1A の負荷電流を正確に検出し、50mV ~ 4.9V の電圧に変換します。入力電流範囲と出力電圧範囲は必要に応じてスケーリングでき、大きなスイングに対応するため、より高電圧の電源も使用できます。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060002 — NTC サーミスタ回路搭載、温度センシング

この温度センシング回路は、1 個の抵抗を NTC (Negative Temperature Coefficient:負の温度係数) サーミスタに直列接続して電圧デバイダを形成します。これは、温度範囲全体で線形性を維持する出力電圧を生成する効果があります。この回路は、反転入力に電圧リファレンスを接続してオペアンプを非反転構成で使用し、信号のオフセット調整とゲイン設定を行います。その結果、ADC の分解能を最大限に活用し、測定精度を高めることができます。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060003 — PTC サーミスタ回路搭載、温度センシング

この温度センシング回路は、1 個の抵抗を PTC (Positive Temperature Coefficient:正の温度係数) サーミスタに直列接続して電圧デバイダを形成します。これは、温度範囲全体で線形性を維持する出力電圧を生成する効果があります。この回路は、反転入力に電圧リファレンスを接続してオペアンプを非反転構成で使用し、信号のオフセット調整と増幅を行います。その結果、ADC の分解能を最大限に活用し、測定精度を高めることができます。
設計ツール

CIRCUIT060004 — 低ノイズ、長距離の PIR センサ コンディショナー回路

この 2 段アンプの設計は、受動赤外線 (PIR) センサからの信号を増幅し、フィルタ処理します。回路には、回路の出力におけるノイズを低減するため複数のローパスおよびハイパス フィルタが含まれており、長距離での動作を検出でき、誤認トリガを減らすことができます。この回路の後にウィンドウ コンパレータを追加してデジタル出力を生成するか、A/D コンバータ (ADC) 入力へ直接接続できます。
設計ツール

CIRCUIT060005 — ディスクリート差動アンプ回路搭載ハイサイド電流センシング

この単一電源、ハイサイド、低コストの電流センシング ソリューションは、50mA ~ 1A の負荷電流を検出し、0.25V ~ 5V の出力電圧に変換します。ハイサイドのセンシングにより、システムはグランドへの短絡を識別でき、負荷のグランドを動揺させません。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060006 — ブリッジアンプ回路

ひずみゲージは、加えられた力に応じて抵抗値が変化するセンサです。抵抗値の変動を測定するために、ひずみゲージをブリッジ構成内に配置します。この設計では、2 オペアンプ構成の計測回路を使用して、ひずみゲージの抵抗値の変化により発生する差動信号を増幅します。R10 の変化によりホイートストーン ブリッジの出力に発生した小さな差動電圧が 2 オペアンプ構成の計測アンプに入力されます。
設計ツール

CIRCUIT060007 — ローサイドの双方向電流センシング回路

単一電源電圧で動作するこのローサイドの双方向電流センシング ソリューションは、–1A ~ 1A の負荷電流を正確に検出できます。出力のリニア動作範囲は 110mV ~ 3.19V です。ローサイド電流センシングは同相電圧をグランド付近の水準に維持するので、高いバス電圧を使用するアプリケーションで非常に役立ちます。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060008 — 全波整流回路

この絶対値回路は、交流 (AC) 信号を単極性の信号に変換できます。この回路は、最高 50kHz の周波数で ±10V の入力信号、および最高 1kHz の周波数で最低 ±25mV の信号に対して、限定された歪みで動作します。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060009 — 半波整流回路

この高精度の半波整流器は、変動する入力信号(正弦波が望ましい)の負側の半分だけを反転して出力します。帰還抵抗の値を適切に選択することで、各種のゲインを実現できます。高精度の半波整流器は一般に、DC 出力電圧を生成するため、ピーク検出器や帯域幅の制限された非反転アンプなど、他のオペアンプ回路とともに使用されます。この構成は、最高 50kHz の周波数で、0.2mVpp ~ 4Vpp の範囲の正弦波入力信号に対して動作するよう設計されています。
設計ツール

CIRCUIT060010 — PWM ジェネレータ回路

この回路では、三角波ジェネレータとコンパレータを利用して、デューティ サイクルが入力電圧に反比例する 500kHz パルス幅変調 (PWM) 波形を生成できます。オペアンプとコンパレータが三角波を生成し、2 番目のコンパレータの反転入力に印加されます。入力電圧は、この 2 番目のコンパレータの非反転入力に印加されます。入力波形を三角波と比較して、PWM 波形が生成されます。出力波形の精度と線形性を向上するため、2 番目のコンパレータはエラー アンプの帰還ループ内に配置されます。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060011 — 単一電源、2 次、マルチ フィードバック ハイパス フィルタ回路

複数フィードバック (MFB) ハイパス (HP) フィルタは 2 次アクティブ フィルタです。Vref は 単一電源アプリケーションに対応するために DC オフセットを提供します。この HP フィルタは、パスバンドの周波数に対して信号 (ゲイン = –1V/V) を反転します。ゲインが高い場合、または Q 値が大きい (たとえば 3 以上) 場合、MFB フィルタが望ましいフィルタです
設計ツール

CIRCUIT060012 — 単一電源、2 次、マルチ フィードバック ローパス フィルタ回路

複数フィードバック (MFB) ローパス フィルタ (LP フィルタ) は 2 次アクティブ フィルタです。Vref は 単一電源アプリケーションに対応するために DC オフセットを提供します。この LP フィルタは、パスバンドの周波数に対して信号 (ゲイン = –1V/V) を反転します。ゲインが高い場合、または Q 値が大きい (たとえば 3 以上) 場合、MFB フィルタが望ましいフィルタです。
設計ツール

CIRCUIT060014 — MOSFET 付き電圧/電流 (V/I) コンバータ回路

この単一電源、ローサイド、V-I コンバータは、オペアンプの電源電圧を上回る電圧に接続できる負荷に、安定した電流を提供します。回路は、0 ~ 2V の入力電圧を受け入れ、0mA ~ 100mA の電流に変換します。ローサイド電流センス抵抗での電圧降下 (R3) をオペアンプの反転入力にフィードバックすることで、電流の正確な安定化が行われます。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060016 — 非反転型マイク プリアンプ回路

この回路は非反転アンプ回路構成を使用してマイク出力の信号を増幅します。この回路は、音声周波数範囲の全体にわたって振幅の平坦性が非常に優れており、周波数応答偏差はわずかです。この回路は、5V 単一電源電圧からの電力供給で動作します。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060017 — デュアル電源、ディスクリートのプログラマブル ゲイン アンプ回路

この回路は、可変入力抵抗を使用して 6dB (2V/V) ~ 60dB (1000V/V) の範囲のプログラマブル非反転ゲインを実現します。この設計は、ゲイン範囲の全体にわたって同じカットオフ周波数を維持します。
設計ツール

CIRCUIT060018 — フォトダイオード アンプ回路

この回路は、フォトダイオードの光依存電流を増幅させるトランスインピーダンス アンプとして構成されたオペアンプで構成されています。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060019 — 非反転型の正の基準電圧を搭載した反転型オペアンプ回路

このデザインは、非反転型の正のリファレンス電圧を搭載した 1 個の非反転アンプを使用して、-1V ~ 2V の入力信号を 0.05V ~ 4.95V の出力電圧に変換します。この回路を使用すると、勾配が正でオフセットが負であるセンサの出力電圧を、ADC の入力電圧として使用可能な範囲に変換することができます。
設計ツール

CIRCUIT060020 — 反転型アンプ回路

この設計は入力信号、Vi を反転し、信号ゲイン –2V/V を適用します。入力信号は、通常は低インピーダンス ソースから得られます。この回路の入力インピーダンスは、入力抵抗 R1 によって決まるからです。反転アンプの同相電圧は、非反転ノードに印加されている電圧に等しくなります。このデザインではグランド レベルです。
設計ツール

CIRCUIT060074 — コンパレータによるハイサイド電流センシング回路

このハイサイド電流センシング ソリューションは、レール ツー レール入力同相範囲に対応している 1 個のコンパレータを使用し、負荷電流が 1A を上回った合にコンパレータの出力端子 (COMP OUT) で過電流アラート (OC-Alert) 信号を生成します。この実装は、OC-Alert 信号をアクティブ ローに設定しています。したがって、1A のスレッショルドを上回ったときに、コンパレータの出力がローになります。負荷電流が 0.5A (50% 減少) に低下すると OC-Alert が論理 HIGH に戻るようにヒステリシスが実装されています。この回路は、オープン (...)
設計ツール

CIRCUIT060075 — 高速過電流検出回路

この高速ローサイド過電流検出ソリューションは、1 個のゼロ ドリフト高速セトリング アンプ (OPA388) と、1 個の高速コンパレータ (TLV3201) を使用して実装済みです。この回路は、高速の電流信号および過電流イベントを監視するアプリケーション、たとえばモータや電源ユニットでの電流検出用に設計されています。

帯域幅が非常に広く、オフセットが非常に小さく、スルー レートが高速なことから、OPA388 が選択されています。伝播遅延が 40ns、立ち上がり時間が 4.8ns と短く、応答が高速なことから、TLV3201 (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ