BQ27411EVM-G1A
パック側 Impedance Track™ バッテリ残量計評価モジュール
BQ27411EVM-G1A
概要
The BQ27411EVM-G1A evaluation module is a complete evaluation system for the bq27411-G1A. The EVM includes one bq27411-G1A circuit module with an external current-sense resistor. The bq27411-G1A should be used with batteries that have a 4.35V charge voltage.
With the EV2400 interface board and software, the user can:
(1) Read the bq27411-G1A data registers.
(2) Program the chipset for different configurations.
(3) Log cycling data for further evaluation.
(4) Evaluate the overall functionality of the bq27411-G1A solution under different charge and discharge conditions.
Related Terms:
- Battery Gas Gauge
- Battery Fuel Gauge
- Battery Fuel Gauge IC
特長
- Populated circuit module for quick setup and evaluation.
- Downloadable software that can be used for data logging and analysis.
購入と開発の開始
BQ27411EVM-G1A — パック側 Impedance Track™ バッテリ残量計評価モジュール
サポート対象の製品とハードウェア
BQ27411EVM-G1A — パック側 Impedance Track™ バッテリ残量計評価モジュール
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
サポート対象の製品とハードウェア
製品
バッテリ残量計
ハードウェア開発
評価ボード
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
製品
バッテリ残量計
ハードウェア開発
評価ボード
資料
Software manifest
リリース情報
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
サポート対象の製品とハードウェア
製品
バッテリ残量計
ハードウェア開発
評価ボード
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
製品
バッテリ残量計
ハードウェア開発
評価ボード
資料
Software manifest
リリース情報
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | bq27411EVM System-Side Impedance Track Fuel Gauge (Rev. A) | 2016/07/31 | |||
| 証明書 | BQ27411EVM-G1A EU Declaration of Conformity (DoC) | 2019/01/02 |