BQ27421-G1

アクティブ

センス抵抗内蔵、システム側バッテリ残量計 | バッテリ残量計

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
BQ27427 アクティブ 事前設定済みのケミストリー プロファイルと統合型センス抵抗搭載、シングル セル バッテリ残量計 Low power consumption, internal sense resistor and battery state-of-health (aging) estimates

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Impedance Track™ algorithm, Integrated Sense Resistor Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Impedance Track™ algorithm, Integrated Sense Resistor Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides on System Board
    • Supports Embedded or Removable Batteries
    • Powered Directly from Battery with Integrated
      LDO
    • Low-Value Integrated Sense Resistor
      (7 mΩ, Typical)
  • Easy-to-Configure Fuel Gauging Based on
    Patented Impedance Track™ Technology
    • Reports Remaining Capacity and State-of-
      Charge (SOC) with Smoothing Filter
    • Automatically Adjusts for Battery Aging, Self-
      Discharge, Temperature, and Rate Changes
    • Battery State-of-Health (Aging) Estimation
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C Serial Interface
    • Configurable SOC Interrupt or
      Battery Low Digital Output Warning
    • Internal Temperature Sensor or
      Host-Reported Temperature
  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides on System Board
    • Supports Embedded or Removable Batteries
    • Powered Directly from Battery with Integrated
      LDO
    • Low-Value Integrated Sense Resistor
      (7 mΩ, Typical)
  • Easy-to-Configure Fuel Gauging Based on
    Patented Impedance Track™ Technology
    • Reports Remaining Capacity and State-of-
      Charge (SOC) with Smoothing Filter
    • Automatically Adjusts for Battery Aging, Self-
      Discharge, Temperature, and Rate Changes
    • Battery State-of-Health (Aging) Estimation
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C Serial Interface
    • Configurable SOC Interrupt or
      Battery Low Digital Output Warning
    • Internal Temperature Sensor or
      Host-Reported Temperature

The Texas Instruments bq27421-G1 fuel gauge is a minimally configured microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires very little user configuration and system microcontroller firmware development.

The bq27421-G1 fuel gauge uses the patented Impedance TrackTM algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the bq27421-G1 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny 9-ball, 1.62 mm × 1.58 mm, 0.5-mm pitch NanoFree™ chip scale package (DSBGA) is ideal for space-constrained applications.

The Texas Instruments bq27421-G1 fuel gauge is a minimally configured microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires very little user configuration and system microcontroller firmware development.

The bq27421-G1 fuel gauge uses the patented Impedance TrackTM algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the bq27421-G1 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny 9-ball, 1.62 mm × 1.58 mm, 0.5-mm pitch NanoFree™ chip scale package (DSBGA) is ideal for space-constrained applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq27421-G1 System-Side Impedance Track Fuel Gauge With Integrated Sense Resistor データシート (Rev. E) PDF | HTML 2016年 1月 6日
* ユーザー・ガイド bq27421-G1 Technical Reference Manual (Rev. C) 2016年 8月 30日
アプリケーション・ノート bq2750x ファミリにおける Impedance Track™ バッテリ残量測定アルゴリズムの理論と実装 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2023年 1月 23日
技術記事 Get smart: How intelligent battery gauges improve battery life in continuous gluco PDF | HTML 2019年 4月 19日
アプリケーション・ノート Achieving The Successful Learning Cycle 2018年 6月 19日
アプリケーション・ノート Simple Guide to Chemical ID Selection Tool (GPC) (Rev. A) 2018年 6月 5日
アプリケーション・ノート Gauge Communication 2017年 1月 12日
その他の技術資料 Quickstart Guide for bq27421-G1 (Rev. B) 2014年 5月 6日
アプリケーション・ノート Verification and Accuracy Test Methods of Gas Gauges 2013年 6月 5日
アプリケーション・ノート Going to Production With the bq274xx Family of Gas Gauges 2011年 6月 27日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ27421EVM-G1A — BQ27421EVM-G1A システム側バッテリ残量 (Gas) 計評価モジュール・ボード

System-Side Battery Fuel (Gas) Gauge Solution Evaluation Module

The BQ27421EVM-G1A evaluation module is a complete evaluation system for the bq27421. The EVM includes one bq27421 circuit module with an integrated current-sense resistor. A separated orderable EV2400 PC interface board for gas gauge (...)
ユーザー ガイド: PDF
評価ボード

BQ27421EVM-G1B — BQ27421EVM-G1B システム側バッテリ残量 (Gas) 計評価基板

System-Side Battery Fuel (Gas) Gauge Solution Evaluation Module

The BQ27421EVM-G1B evaluation module is a complete evaluation system for the bq27421. The EVM includes one bq27421 circuit module with an integrated current-sense resistor. A separated orderable EV2300 or EV2400 PC interface board for (...)
ユーザー ガイド: PDF
インターフェイス・アダプタ

EV2400 — EV2400 評価モジュール・インターフェイス・ボード

The EV2400 EVM interface board enables an IBM-compatible or other type PC (with the required driver for its particular platform) to communicate with the Texas Instruments SMBus or I2C interface gas gauges via a Universal Serial Bus (USB) port. In addition to this board, PC software is required to (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO — Battery Management Studio (bqStudio:バッテリ管理ツール) ソフトウェア

bqStudio (Battery Management Studio) は、TI のバッテリ管理製品を使用する評価、設計、設計、構成、テスト、その他の業務に関連するプロセスを支援する、一連の高信頼性ツールで構成された包括的なスイートです。これは、リアルタイム監視のサポート、グラフ作成、ロギング、コマンドを送信するための簡易インターフェイス、直接の低水準通信と I/O などレジスタやデータ (...)
ドライバまたはライブラリ

BQ27XXXSW-LINUX — Linux ドライバ、BQ27XXX 用

The Linux driver supports the BQ27x series of Battery Fuel Gauges. The Linux driver supports communication through the I2C/HDQ bus and interfaces with the power supply sub-system to monitor battery properties.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

(...)

サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
リファレンス・デザイン

TIDA-00669 — 残量計付き 500mA ワイヤレス チャージャ ブースタパックのリファレンス デザイン

TIDA-00669 は、ワイヤレス充電機能とバッテリ管理機能を提供し、任意の TI LaunchPad™ (www.ti.com/launchpad) に電力を供給するワイヤレス チャージャとバッテリ マネージメント機能を実現する BoosterPack™ を提示するリファレンス デザインです。これは、低消費電力アプリケーションに最適な高集積パワー マネージメントを提示するリファレンス デザインです。主なエネルギー蓄積方法は、外付けのリチウムポリマ再充電可能バッテリです。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00712 — スマート ウォッチ用バッテリ マネージメント ソリューションのリファレンス デザイン

このリファレンス デザインは、スマートウォッチ向けのバッテリ管理ソリューション (BMS) です。このデザインは、スマートウォッチ アプリケーションのような低消費電力ウェアラブル デバイスに最適です。このデザインは、1 セル用の超低消費電力リチウムイオン リニア チャージャや、高集積の Qi 準拠ワイヤレス パワー レシーバ、コスト効率の優れた電圧 / 電流保護 IC、センス抵抗内蔵のシステム側のバッテリ残量計、LCD ディスプレイ デバイスに最大 28V を出力する昇圧回路を搭載しています。

このデザインは小型サイズ (20mm x 29mm) PCB (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00586 — ゲージ ブースタパックのリファレンス デザイン

TIDA-00586 リファレンス デザインは、TI Launchpad 開発ボードに装着できる Booster pack として設計されたゲージです。このボードを開発に使用することで、bq27421 ゲージ IC の設計および評価に要する時間を短縮できます。バッテリの充電には、適切な充電器を自由に選択できます。システムをゲージに接続することで、試験中のバッテリの電流、電圧、SOC、および SOH を監視できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00055 — スタンドアロン同期整流スイッチ・モード、リチウムイオン・チャージャ(2 A FET付き)用リファレンス・デザイン

このリファレンス・デザインは、リチウムイオン充電マネージメント IC 用のソリューションです。この設計では、同期整流スイッチ・モード電源変換を利用した高集積バッテリ充電 IC を使用して、効率的かつ包括的にシングル・セル・リチウムイオン・バッテリの充電を制御します。このソリューションは、IC の動作および性能を評価する便利な方法を提供します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00053 — LiFePO4 アプリケーション用 1 A、シングル・セル、リニア・チャージャのリファレンス・デザイン

This reference design is designed to deliver up to 1 A of continuous current to the battery and/or system. It has a 4.9 VDC, 50 mA max internal LDO that can be used for USB applications or any other need. It uses the bq25070, a highly integrated LiFePO4 linear battery charger, in order to target (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00045 — シングル・チップ、充電およびダイナミック・パワー・パス・マネージメント IC リファレンス・デザイン

このリファレンス・デザインは、シングルチップ充電およびダイナミック・パワー・パス・マネージメント IC ソリューションです。この設計は、包括的な bq24030 ベースの回路設計で、IC の動作および性能を評価する便利な方法を提供します。この開発ソリューションには、テスト済みの評価ボード、ユーザー・ガイド、および bq24030 データシートが含まれています。ユーザー・ガイドには、リファレンス・デザインの回路図、部品表、コンポーネントの配置、レイアウト、および設定が含まれています。このリファレンス・デザインの性能は、標準的な 5V 電源において最適化されています。充電電流は 2A (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00044 — USB リチウムイオン・バッテリ・チャージャおよびパワー・パス・マネージメント・リファレンス・デザイン

このリファレンス・デザインは、ISET ピンに接続した 1 個の抵抗を使用してプログラムすることにより、最大 1000mA の連続電流をバッテリ出力に供給することができます。工場出荷時には約 540mA にプログラムされています。ISET2 ピンを使用して選択できる USB 電流制限モードは、電流を最大 500mA (同ピンがロジック・ハイの場合) または 100mA (浮動あるいは高インピーダンスの場合) に制限します。ISET2 ピンをローに設定すると、ISET 抵抗を使用して充電電流をプログラムすることになります。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00042 — 1 A、1 入力、シングル・セル・リチウムイオン・バッテリ・チャージャ・リファレンス・デザイン

This reference design is targeted at space-limited portable applications. The devices in the design operate from either a USB port or AC adapter. The solution has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00031 — システム側 ImpedanceTrack バッテリ残量計(センス・レジスタ内蔵)リファレンス・デザイン

このリファレンス・デザインは、bq27421 用の包括的な評価システム・ソリューションです。このソリューションには、電流センス抵抗が内蔵された 1 つの bq27421 回路モジュールが含まれています。この設計を使用する場合は、バッテリ残量計インターフェイス用の PC USB ケーブル付き EV2300 または EV2400 PC インターフェイス・ボード(別途注文)および Windows™ ベースの PC ソフトウェアが必要になります。回路モジュールには、1 つの bq27421 (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZF) 9 Ultra Librarian