製品詳細

Cell chemistry Lead Acid Number of series cells >4 Cells Communication interface HDQ, I2C Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 320000 Implementation Pack External capacity indication LED Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Lead Acid Number of series cells >4 Cells Communication interface HDQ, I2C Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 320000 Implementation Pack External capacity indication LED Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Supports Lead-Acid Chemistries
  • Capacity Estimation Using Patented Impedance
    Track Technology for Batteries from 4 V to 64 V
    • Aging Compensation
    • Self-Discharge Compensation
  • Supports Battery Capacities Above 65 Ahr
  • Supports Charge and Discharge Currents Above 32 A
  • External NTC Thermistor Support
  • Supports Two-Wire I2C and HDQ Single-Wire
    Communication Interfaces with Host System
  • SHA-1, HMAC Authentication
  • One- or Four-LED Direct Display Control
  • Five-LED and Higher Display Through Port Expander
  • Reduced Power Modes (Typical Battery Pack Operating
    Range Conditions)
    • Normal Operation: < 140 µA Average
    • Sleep: < 64 µA Average
    • Full Sleep: < 19 µA Average
  • Package: 14-Pin TSSOP
  • Supports Lead-Acid Chemistries
  • Capacity Estimation Using Patented Impedance
    Track Technology for Batteries from 4 V to 64 V
    • Aging Compensation
    • Self-Discharge Compensation
  • Supports Battery Capacities Above 65 Ahr
  • Supports Charge and Discharge Currents Above 32 A
  • External NTC Thermistor Support
  • Supports Two-Wire I2C and HDQ Single-Wire
    Communication Interfaces with Host System
  • SHA-1, HMAC Authentication
  • One- or Four-LED Direct Display Control
  • Five-LED and Higher Display Through Port Expander
  • Reduced Power Modes (Typical Battery Pack Operating
    Range Conditions)
    • Normal Operation: < 140 µA Average
    • Sleep: < 64 µA Average
    • Full Sleep: < 19 µA Average
  • Package: 14-Pin TSSOP

The Texas Instruments bq34z110 is a fuel gauge solution that works independently of battery series-cell configurations, and supports Lead-Acid battery chemistries. Batteries from 4 V to 64 V can be supported through an external voltage translation circuit that can be controlled automatically to reduce system power consumption.

The bq34z110 device provides several interface options, including an I2C slave, an HDQ slave, one or four direct LEDs, and an Alert output pin. Additionally, the bq34z110 provides support for an external port expander for more than four LEDs.

The Texas Instruments bq34z110 is a fuel gauge solution that works independently of battery series-cell configurations, and supports Lead-Acid battery chemistries. Batteries from 4 V to 64 V can be supported through an external voltage translation circuit that can be controlled automatically to reduce system power consumption.

The bq34z110 device provides several interface options, including an I2C slave, an HDQ slave, one or four direct LEDs, and an Alert output pin. Additionally, the bq34z110 provides support for an external port expander for more than four LEDs.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
BQ34Z100-G1 アクティブ マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計 This product has improved firmware.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq34z110 Wide Range Fuel Gauge with Impedance Track™ for Lead Acid Batteries データシート (Rev. B) 2013年 5月 2日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Lead Acid battery monitoring for Power Back-Up Inverters using bq34z110 2014年 4月 18日
アプリケーション・ノート Configuring the bq34z100 Data Flash 2012年 11月 13日
アプリケーション・ノート Going to Production with bq34z1XX 2012年 11月 13日
ユーザー・ガイド bq34z110EVM Impedance Track Enabled Fuel Gauge for Lead Acid Batteries 2012年 9月 21日
アプリケーション・ノート Using the bq24650 to Charge a Sealed, Lead-Acid Battery (Rev. A) 2011年 10月 4日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ソフトウェア・プログラミング・ツール

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

SLUC407 bq34z110 Evaluation Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ