BQ27531-G1

アクティブ

bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
BQ27532-G1 アクティブ bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計 Improved safety and security, state-of-health (SOH) and multi-level based charge profiles

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 300 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Battery Management Unit, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 300 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Battery Management Unit, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZF) 15 4.8125 mm² 1.75 x 2.75
  • Battery Fuel Gauge and Charger Controller for 1-
    Cell Li-Ion Applications
  • Resides on System Main Board
  • Battery Fuel Gauge Based on Patented
    Impedance Track™ Technology
    • Models the Battery Discharge Curve for
      Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging,
      Battery Self-Discharge, and Temperature/Rate
      Inefficiencies
    • Low-Value Sense Resistor (5 mΩ to 20 mΩ)
  • Battery Charger Controller With Customizable
    Charge Profiles
    • Configurable Charge Voltage and Current
      Based on Temperature
    • Optional State of Health (SoH) and Multilevel-
      Based Charge Profiles
  • Host-Free Autonomous Battery Management
    System
    • Reduced Software Overhead Allows for Easy
      Portability Across Platforms and Shorter OEM
      Design Cycles
    • Higher Safety and Security
  • Intelligent Charging\x97Customized and Adaptive
    Charging Profiles
    • Charger Control Based on SoH
    • Temperature Level Charging (TLC)
  • Battery Charger Controller for bq2419x Single-Cell
    Switched-Mode Battery Charger
    • Stand-Alone Charging Solution
    • SHIP Mode Capability
  • 400-kHz I2C Interface for Connection to System
    Microcontroller Port
  • In a 15-Pin NanoFree™ Packaging
  • Battery Fuel Gauge and Charger Controller for 1-
    Cell Li-Ion Applications
  • Resides on System Main Board
  • Battery Fuel Gauge Based on Patented
    Impedance Track™ Technology
    • Models the Battery Discharge Curve for
      Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging,
      Battery Self-Discharge, and Temperature/Rate
      Inefficiencies
    • Low-Value Sense Resistor (5 mΩ to 20 mΩ)
  • Battery Charger Controller With Customizable
    Charge Profiles
    • Configurable Charge Voltage and Current
      Based on Temperature
    • Optional State of Health (SoH) and Multilevel-
      Based Charge Profiles
  • Host-Free Autonomous Battery Management
    System
    • Reduced Software Overhead Allows for Easy
      Portability Across Platforms and Shorter OEM
      Design Cycles
    • Higher Safety and Security
  • Intelligent Charging\x97Customized and Adaptive
    Charging Profiles
    • Charger Control Based on SoH
    • Temperature Level Charging (TLC)
  • Battery Charger Controller for bq2419x Single-Cell
    Switched-Mode Battery Charger
    • Stand-Alone Charging Solution
    • SHIP Mode Capability
  • 400-kHz I2C Interface for Connection to System
    Microcontroller Port
  • In a 15-Pin NanoFree™ Packaging

The Texas Instruments bq27531-G1 system-side Li- Ion Battery Management Unit is a microcontroller peripheral that provides Impedance Track fuel gauging and charging control for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. Together with the bq2419x Single-Cell Switched-Mode Charger, the bq27531-G1 manages an embedded battery (nonremovable) or a removable battery pack.

The bq27531-G1 uses the patented Impedance Track algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-ofcharge (%), run time to empty (minimum), battery voltage (mV), temperature (°C), and state of health (%).

Battery fuel gauging with the bq27531-G1 requires only PACK+ (P+), PACK– (P–), and Thermistor (T) connections to a removable battery pack or embedded battery circuit. The CSP option is a 15-pin package in the dimensions of 2.61 mm × 1.96 mm with a 0.5-mm lead pitch, which is ideal for spaceconstrained applications.

The Texas Instruments bq27531-G1 system-side Li- Ion Battery Management Unit is a microcontroller peripheral that provides Impedance Track fuel gauging and charging control for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. Together with the bq2419x Single-Cell Switched-Mode Charger, the bq27531-G1 manages an embedded battery (nonremovable) or a removable battery pack.

The bq27531-G1 uses the patented Impedance Track algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-ofcharge (%), run time to empty (minimum), battery voltage (mV), temperature (°C), and state of health (%).

Battery fuel gauging with the bq27531-G1 requires only PACK+ (P+), PACK– (P–), and Thermistor (T) connections to a removable battery pack or embedded battery circuit. The CSP option is a 15-pin package in the dimensions of 2.61 mm × 1.96 mm with a 0.5-mm lead pitch, which is ideal for spaceconstrained applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq27531-G1 Battery Management Unit Impedance Track Fuel Gauge With MaxLife Technology for Use With the bq2419x Charger Controller データシート (Rev. C) PDF | HTML 2016年 1月 25日
アプリケーション・ノート bq2750x ファミリにおける Impedance Track™ バッテリ残量測定アルゴリズムの理論と実装 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2023年 1月 23日
ユーザー・ガイド bq27531-G1 Technical Reference Manual (Rev. A) 2018年 7月 2日
アプリケーション・ノート Host System Calibration Method (Rev. B) 2016年 5月 19日
アプリケーション・ノート Going to Production With the bq275xx (Rev. F) 2014年 10月 9日
アプリケーション・ノート Using I2C Communication With the bq275xx Series of Fuel Gauges (Rev. B) 2014年 5月 15日
アプリケーション・ノート Going to Production With the bq275xx (Rev. E) 2012年 1月 20日
アプリケーション・ノート Thermistor Selection Guide for Texas Instruments Advanced Fuel Gauges 2011年 9月 28日
アプリケーション・ノート How to Do Calibration and Create Golden DFI for Host Side Gas Gauge 2011年 9月 1日
アプリケーション・ノート WinCE/Linux Drivers for bq275xx Fuel Gauge 2011年 3月 17日
アプリケーション・ノート Updating bq275xx Firmware at Production (Rev. A) 2011年 2月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ27531EVM — BQ27531EVM 評価基板

Battery Management UnitImpedance Track™ Fuel (Gas) Gauge and bq24192 4.5-A,Switch-Mode Battery Charger for Single-Cell Applications

The bq27531 evaluation module (EVM) has a bq27531-G1 gas gauge that directly communicates with bq24192 single-cell, Li-Ion battery charger via I2C. This complete (...)
ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-STABLE バッテリ・マネジメント・スタジオ(bqStudio)ソフトウェア:TI バッテリ残量計 bq シリーズ向け安定バージョンのダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-TEST バッテリ管理スタジオ(bqStudio)ソフトウェア:未テスト版のダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ドライバまたはライブラリ

BQ27XXXSW-LINUX — Linux ドライバ、BQ27XXX 用

The Linux driver supports the BQ27x series of Battery Fuel Gauges. The Linux driver supports communication through the I2C/HDQ bus and interfaces with the power supply sub-system to monitor battery properties.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

(...)

ファームウェア

SLUC453 bq27531-G1 (v1.02) Firmware (.senc file)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

SLUC606 Host System Calibration Method Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ソフトウェア・プログラミング・ツール

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

SLUC455 bqEVSW Installer for bq27531-G1

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00035 — I2C 制御、4.5 A、シングル・セル、USB/アダプタ・チャージャ・リファレンス・デザイン

This reference design is a highly-integrated switch-mode battery charge management and system power path management solution for single cell Li-Ion and Li-polymer battery in a wide range of tablet and other portable devices. Its low impedance power path optimizes switch-mode operation efficiency, (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZF) 15 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ