この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
BQ40Z50-R2 アクティブ Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Integrated Protector, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Cell balancing External Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Integrated Protector, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Cell balancing External Rating Catalog
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Advanced CEDV (Compensated End-of-Discharge Voltage) Gauging
  • Fully Integrated 2, 3, and 4 Series Li-Ion or Li-Polymer Cell Battery Pack Manager
  • 8-Bit RISC CPU With Ultra-Low Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current, and Temperature
  • SHA-1 Authentication
  • Flexible Memory Architecture With Integrated Flash Memory
  • Supports Two-Wire SMBus v1.1 Interface With High-speed 400kHz Programming Option
  • P-CH High Side Protection FET Drive
  • Low Power Consumption Sleep Mode: < 69 µA
  • High-Accuracy Analog Front End With Two Independent ADCs
    • High-Resolution, 15~22-bit Integrator for Coulomb Counting
    • 16-Bit Delta-Sigma ADC With a 16-Channel Multiplexer for Voltage, Current, and Temperature
  • Ultra Compact Package: 24-Pin TSSOP PW
  • Advanced CEDV (Compensated End-of-Discharge Voltage) Gauging
  • Fully Integrated 2, 3, and 4 Series Li-Ion or Li-Polymer Cell Battery Pack Manager
  • 8-Bit RISC CPU With Ultra-Low Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current, and Temperature
  • SHA-1 Authentication
  • Flexible Memory Architecture With Integrated Flash Memory
  • Supports Two-Wire SMBus v1.1 Interface With High-speed 400kHz Programming Option
  • P-CH High Side Protection FET Drive
  • Low Power Consumption Sleep Mode: < 69 µA
  • High-Accuracy Analog Front End With Two Independent ADCs
    • High-Resolution, 15~22-bit Integrator for Coulomb Counting
    • 16-Bit Delta-Sigma ADC With a 16-Channel Multiplexer for Voltage, Current, and Temperature
  • Ultra Compact Package: 24-Pin TSSOP PW

The Texas Instruments bq3060 Battery Manager is a fully integrated, single-chip, pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 2, 3, or 4 series cell Li-Ion battery packs. With a footprint of merely 7.8 mm × 6.4 mm in a compact 24-pin TSSOP package, the bq3060 maximizes functionality and safety while dramatically cutting the solution cost and size for smart batteries.

Using its integrated high-performance analog peripherals, the bq3060 measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-Ion or Li-Polymer batteries, and reports the information to the system host controller over an SMBus 1.1-compatible interface.

The bq3060 provides software-first level and second level safety protection on overvoltage, undervoltage, overtemperature, and overcharge, as well as hardware-overcurrent in discharge, short circuit in charge, and discharge protection.

The Texas Instruments bq3060 Battery Manager is a fully integrated, single-chip, pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 2, 3, or 4 series cell Li-Ion battery packs. With a footprint of merely 7.8 mm × 6.4 mm in a compact 24-pin TSSOP package, the bq3060 maximizes functionality and safety while dramatically cutting the solution cost and size for smart batteries.

Using its integrated high-performance analog peripherals, the bq3060 measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-Ion or Li-Polymer batteries, and reports the information to the system host controller over an SMBus 1.1-compatible interface.

The bq3060 provides software-first level and second level safety protection on overvoltage, undervoltage, overtemperature, and overcharge, as well as hardware-overcurrent in discharge, short circuit in charge, and discharge protection.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq3060 SBS 1.1-Compliant Gas Gauge and Protection With CEDV データシート (Rev. B) PDF | HTML 2016年 7月 20日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
ユーザー・ガイド bq3060 Technical Reference (Rev. B) 2015年 1月 2日
製品概要 Battery Management Solutions for Point of Sale Systems 2014年 8月 18日
アプリケーション・ノート External Cell Balancing in bq3060 2012年 2月 3日
アプリケーション・ノート Data Flash Programming and Calibrating the bq3060 Gas Gauge 2010年 3月 3日
アプリケーション・ノート bq3060 Gas Gauge Circuit Design 2009年 9月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADVANCED-BQMTESTER — テキサス・インスツルメンツの高度な bqMTester マルチステーション・テストおよびプログラム・ボード

The Texas Instruments Advanced bqMTester Multi-Station Test and Program Board is designed to calibrate and program electronic smart battery modules based on the latest Texas Instruments advanced battery gas gauges (bq306x, and bq28xxx, and the Impedance Track™ devices bq20z4x, bq20z6x, (...)

ユーザー ガイド: PDF
評価ボード

MKST-3P-ALT-EV2300 — EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER

MKS Technology から入手できるこのテクノロジーは、EV2300 通信トランシーバの代替製品です。MKS Technology が出荷するこのソリューションは検証済みであり、BQMTESTER と ADVANCED-BQMTESTER の一方または両方と組み合わせて動作させることもできます。MKS Technology のこのトランシーバを使用すると、PC の USB ポートと、I2C、SMBus、HDQ の各製品との通信を実施できます。

購入先:MKS Technology Inc
ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

GPCCEDV — CEDV 残量計向けの残量計パラメータ・カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ・カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ・プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールは、広い温度範囲で残量計 IC 精度を向上します。

バッテリ・パックは、TI の CEDV (補償付き放電終止電圧) アルゴリズムをベースとする残量計を使用する必要があります。このツールは 3 組のログ・ファイルを受け入れます。TI の (...)

ユーザー ガイド: PDF
ソフトウェア・プログラミング・ツール

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQ3060-BQEVSW-SW BQ3060 bqEVSW Software Download

bqEVSW is a tool that simplifies the bq gas gauge configuration and parameter optimization process.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

MathCAD CEDV Software

SLUC042.ZIP (1031 KB)
計算ツール

GAUGEPARCAL — 残量計(ゲージング)パラメータ カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールにより、フューエル残量計ICの精度を高めることができます。
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ