BQ27742EVM
Bq27742-G1 シングル・セル・リチウムイオン・バッテリ残量計プログラマブル評価モジュール
BQ27742EVM
概要
The BQ27742EVM along with Battery Management Studio software provide the customer with tools for developing a battery fuel gauge module for placement inside a lithium-based battery pack. Customers are able to configure the BQ27742EVM so that it can provide accurate battery fuel gauging information. The integrated protection functionality can also be evaluated with this EVM. BQ27742EVM gives the customer information such as battery voltage, temperature measurement, and Remaining State of Charge through its RAM registers. The BQ27742EVM allows the customer to evaluate the BQ27742 IC according to datasheet.
特長
- Complete evaluation system for the bq27742-G1 single cell Li-ion battery fuel gauge with programmable hardware protection
- Populated circuit module for quick setup
バッテリ残量計
購入と開発の開始
BQ27742EVM — Bq27742-G1 シングル・セル・リチウムイオン・バッテリ残量計プログラマブル評価モジュール
サポート対象の製品とハードウェア
BQ27742EVM — Bq27742-G1 シングル・セル・リチウムイオン・バッテリ残量計プログラマブル評価モジュール
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
サポート対象の製品とハードウェア
製品
バッテリ残量計
ハードウェア開発
評価ボード
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
製品
バッテリ残量計
ハードウェア開発
評価ボード
資料
Software manifest
リリース情報
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
サポート対象の製品とハードウェア
製品
バッテリ残量計
ハードウェア開発
評価ボード
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
製品
バッテリ残量計
ハードウェア開発
評価ボード
資料
Software manifest
リリース情報
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
サポート対象の製品とハードウェア
製品
バッテリ残量計
ハードウェア開発
リファレンス・デザイン
評価ボード
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
製品
バッテリ残量計
ハードウェア開発
リファレンス・デザイン
評価ボード
資料
Quick Tips text document for Command line programmers
Software Manifest
リリース情報
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
最新情報
- Added support for BQ78350 and BQ34Z100
SLUC558 — bq27742-G1 firmware
サポート対象の製品とハードウェア
製品
バッテリ残量計
ハードウェア開発
評価ボード
SLUC558 — bq27742-G1 firmware
製品
バッテリ残量計
ハードウェア開発
評価ボード
リリース情報
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | bq27742EVM Single-Cell Impedance Track™ Technology Evaluation Module | 2014/01/31 | |||
| 証明書 | BQ27742EVM EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | bq27742-G1 Single-Cell Impedance Track™ Battery Fuel Gauge TRM (Rev. C) | 2015/07/20 |